(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Urethane sheet with ultra-low hardness of Shore A15.
Part Number |
---|
SUTLL5-[10-250/5]-[10-250/5] |
SUTLL10-[10-250/5]-[10-250/5] |
SUTLL15-[10-250/5]-[10-250/5] |
SUTLL20-[10-250/5]-[10-250/5] |
SUTLL25-[10-250/5]-[10-250/5] |
SUTLL30-[10-250/5]-[10-250/5] |
SUTLLA5-[10-250/5]-[10-250/5] |
SUTLLA10-[10-250/5]-[10-250/5] |
SUTLLA15-[10-250/5]-[10-250/5] |
SUTLLA20-[10-250/5]-[10-250/5] |
SUTLLA25-[10-250/5]-[10-250/5] |
SUTLLA30-[10-250/5]-[10-250/5] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Width A (mm) | Thickness T (mm) | Length B (mm) | With or Without Adhesive |
---|---|---|---|---|---|---|---|---|---|---|
- | URETHANE SHEET | 1 Piece(s) | 7 Day(s) | 10 | 10 ~ 250 | 5 | 10 ~ 250 | Without Adhesive | ||
- | URETHANE SHEET | 1 Piece(s) | 7 Day(s) | 10 | 10 ~ 250 | 10 | 10 ~ 250 | Without Adhesive | ||
- | URETHANE SHEET | 1 Piece(s) | 7 Day(s) | 10 | 10 ~ 250 | 15 | 10 ~ 250 | Without Adhesive | ||
- | URETHANE SHEET | 1 Piece(s) | 7 Day(s) | 10 | 10 ~ 250 | 20 | 10 ~ 250 | Without Adhesive | ||
- | URETHANE SHEET | 1 Piece(s) | 7 Day(s) | 10 | 10 ~ 250 | 25 | 10 ~ 250 | Without Adhesive | ||
- | URETHANE SHEET | 1 Piece(s) | 7 Day(s) | 10 | 10 ~ 250 | 30 | 10 ~ 250 | Without Adhesive | ||
- | URETHANE SHEET | 1 Piece(s) | 7 Day(s) | 10 | 10 ~ 250 | 5 | 10 ~ 250 | With Adhesive | ||
- | URETHANE SHEET | 1 Piece(s) | 7 Day(s) | 10 | 10 ~ 250 | 10 | 10 ~ 250 | With Adhesive | ||
- | URETHANE SHEET | 1 Piece(s) | 7 Day(s) | 10 | 10 ~ 250 | 15 | 10 ~ 250 | With Adhesive | ||
- | URETHANE SHEET | 1 Piece(s) | 7 Day(s) | 10 | 10 ~ 250 | 20 | 10 ~ 250 | With Adhesive | ||
- | URETHANE SHEET | 1 Piece(s) | 7 Day(s) | 10 | 10 ~ 250 | 25 | 10 ~ 250 | With Adhesive | ||
- | URETHANE SHEET | 1 Piece(s) | 7 Day(s) | 10 | 10 ~ 250 | 30 | 10 ~ 250 | With Adhesive |
Loading...
Grade, Type | Extra Low Hardness Urethane (High Impact Resilience) | Material | Urethane | Hardness (Shore, Asker, Penetration) | Shore A15 |
---|---|---|---|---|---|
Color | Black | Hole Machining | No Drilling Alteration |
How can we improve?
How can we improve?