(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Metal-Plated Urethane Sheets are available in short lead time.
Part Number |
---|
UTPFH1H10-10-10-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH1H10-10-20-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH1H10-10-30-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH1H10-10-50-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH1H10-20-10-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH1H10-20-20-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH1H10-20-30-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH1H10-20-50-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH1H10-50-10-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH1H10-50-20-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH1H10-50-30-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH1H10-50-50-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH1H10-100-10-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH1H10-100-20-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH1H10-100-30-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH1H10-100-50-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH1H15-10-10-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH1H15-10-20-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH1H15-10-30-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH1H15-10-50-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH1H15-20-10-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH1H15-20-20-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH1H15-20-30-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH1H15-20-50-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH1H15-50-10-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH1H15-50-20-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH1H15-50-30-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH1H15-50-50-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH1H15-100-10-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH1H15-100-20-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH1H15-100-30-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH1H15-100-50-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH2H10-10-10-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH2H10-10-20-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH2H10-10-30-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH2H10-10-50-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH2H10-20-10-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH2H10-20-20-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH2H10-20-30-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH2H10-20-50-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH2H10-50-10-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH2H10-50-20-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH2H10-50-30-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH2H10-50-50-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH2H10-100-10-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH2H10-100-20-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH2H10-100-30-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH2H10-100-50-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH2H15-10-10-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH2H15-10-20-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH2H15-10-30-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH2H15-10-50-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH2H15-20-10-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH2H15-20-20-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH2H15-20-30-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH2H15-20-50-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH2H15-50-10-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH2H15-50-20-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH2H15-50-30-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH2H15-50-50-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH2H15-100-10-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH2H15-100-20-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH2H15-100-30-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH2H15-100-50-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH4H10-10-10-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH4H10-10-20-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH4H10-10-30-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH4H10-10-50-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH4H10-20-10-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH4H10-20-20-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH4H10-20-30-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH4H10-20-50-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH4H10-50-10-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH4H10-50-20-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH4H10-50-30-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH4H10-50-50-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH4H10-100-10-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH4H10-100-20-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH4H10-100-30-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH4H10-100-50-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH4H15-10-10-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH4H15-10-20-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH4H15-10-30-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH4H15-10-50-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH4H15-20-10-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH4H15-20-20-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH4H15-20-30-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH4H15-20-50-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH4H15-50-10-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
UTPFH4H15-50-20-F[5-80/0.5]-G[4-42/0.5]-M[3,4,5,6,8,10] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Grade, Type | Thickness T (mm) | Width A (mm) | Length B (mm) | Hardness (Shore, Asker, Penetration) | Specifications | Hole Machining | F (mm) | G (mm) | M (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 10 | 10 | 10 | Shore A90 | A, B Selectable Type | 1H (One Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 10 | 10 | 20 | Shore A90 | A, B Selectable Type | 1H (One Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 10 | 10 | 30 | Shore A90 | A, B Selectable Type | 1H (One Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 10 | 10 | 50 | Shore A90 | A, B Selectable Type | 1H (One Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 10 | 20 | 10 | Shore A90 | A, B Selectable Type | 1H (One Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 10 | 20 | 20 | Shore A90 | A, B Selectable Type | 1H (One Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 10 | 20 | 30 | Shore A90 | A, B Selectable Type | 1H (One Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 10 | 20 | 50 | Shore A90 | A, B Selectable Type | 1H (One Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 10 | 50 | 10 | Shore A90 | A, B Selectable Type | 1H (One Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 10 | 50 | 20 | Shore A90 | A, B Selectable Type | 1H (One Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 10 | 50 | 30 | Shore A90 | A, B Selectable Type | 1H (One Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 10 | 50 | 50 | Shore A90 | A, B Selectable Type | 1H (One Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 10 | 100 | 10 | Shore A90 | A, B Selectable Type | 1H (One Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 10 | 100 | 20 | Shore A90 | A, B Selectable Type | 1H (One Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 10 | 100 | 30 | Shore A90 | A, B Selectable Type | 1H (One Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 10 | 100 | 50 | Shore A90 | A, B Selectable Type | 1H (One Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 15 | 10 | 10 | Shore A90 | A, B Selectable Type | 1H (One Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 15 | 10 | 20 | Shore A90 | A, B Selectable Type | 1H (One Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 15 | 10 | 30 | Shore A90 | A, B Selectable Type | 1H (One Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 15 | 10 | 50 | Shore A90 | A, B Selectable Type | 1H (One Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 15 | 20 | 10 | Shore A90 | A, B Selectable Type | 1H (One Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 15 | 20 | 20 | Shore A90 | A, B Selectable Type | 1H (One Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 15 | 20 | 30 | Shore A90 | A, B Selectable Type | 1H (One Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 15 | 20 | 50 | Shore A90 | A, B Selectable Type | 1H (One Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 15 | 50 | 10 | Shore A90 | A, B Selectable Type | 1H (One Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 15 | 50 | 20 | Shore A90 | A, B Selectable Type | 1H (One Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 15 | 50 | 30 | Shore A90 | A, B Selectable Type | 1H (One Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 15 | 50 | 50 | Shore A90 | A, B Selectable Type | 1H (One Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 15 | 100 | 10 | Shore A90 | A, B Selectable Type | 1H (One Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 15 | 100 | 20 | Shore A90 | A, B Selectable Type | 1H (One Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 15 | 100 | 30 | Shore A90 | A, B Selectable Type | 1H (One Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 15 | 100 | 50 | Shore A90 | A, B Selectable Type | 1H (One Hole) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 10 | 10 | 10 | Shore A90 | A, B Selectable Type | 2H (Two Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 10 | 10 | 20 | Shore A90 | A, B Selectable Type | 2H (Two Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 10 | 10 | 30 | Shore A90 | A, B Selectable Type | 2H (Two Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 10 | 10 | 50 | Shore A90 | A, B Selectable Type | 2H (Two Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 10 | 20 | 10 | Shore A90 | A, B Selectable Type | 2H (Two Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 10 | 20 | 20 | Shore A90 | A, B Selectable Type | 2H (Two Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 10 | 20 | 30 | Shore A90 | A, B Selectable Type | 2H (Two Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 10 | 20 | 50 | Shore A90 | A, B Selectable Type | 2H (Two Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 10 | 50 | 10 | Shore A90 | A, B Selectable Type | 2H (Two Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 10 | 50 | 20 | Shore A90 | A, B Selectable Type | 2H (Two Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 10 | 50 | 30 | Shore A90 | A, B Selectable Type | 2H (Two Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 10 | 50 | 50 | Shore A90 | A, B Selectable Type | 2H (Two Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 10 | 100 | 10 | Shore A90 | A, B Selectable Type | 2H (Two Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 10 | 100 | 20 | Shore A90 | A, B Selectable Type | 2H (Two Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 10 | 100 | 30 | Shore A90 | A, B Selectable Type | 2H (Two Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 10 | 100 | 50 | Shore A90 | A, B Selectable Type | 2H (Two Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 15 | 10 | 10 | Shore A90 | A, B Selectable Type | 2H (Two Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 15 | 10 | 20 | Shore A90 | A, B Selectable Type | 2H (Two Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 15 | 10 | 30 | Shore A90 | A, B Selectable Type | 2H (Two Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 15 | 10 | 50 | Shore A90 | A, B Selectable Type | 2H (Two Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 15 | 20 | 10 | Shore A90 | A, B Selectable Type | 2H (Two Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 15 | 20 | 20 | Shore A90 | A, B Selectable Type | 2H (Two Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 15 | 20 | 30 | Shore A90 | A, B Selectable Type | 2H (Two Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 15 | 20 | 50 | Shore A90 | A, B Selectable Type | 2H (Two Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 15 | 50 | 10 | Shore A90 | A, B Selectable Type | 2H (Two Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 15 | 50 | 20 | Shore A90 | A, B Selectable Type | 2H (Two Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 15 | 50 | 30 | Shore A90 | A, B Selectable Type | 2H (Two Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 15 | 50 | 50 | Shore A90 | A, B Selectable Type | 2H (Two Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 15 | 100 | 10 | Shore A90 | A, B Selectable Type | 2H (Two Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 15 | 100 | 20 | Shore A90 | A, B Selectable Type | 2H (Two Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 15 | 100 | 30 | Shore A90 | A, B Selectable Type | 2H (Two Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 15 | 100 | 50 | Shore A90 | A, B Selectable Type | 2H (Two Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 10 | 10 | 10 | Shore A90 | A, B Selectable Type | 4H (Four Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 10 | 10 | 20 | Shore A90 | A, B Selectable Type | 4H (Four Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 10 | 10 | 30 | Shore A90 | A, B Selectable Type | 4H (Four Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 10 | 10 | 50 | Shore A90 | A, B Selectable Type | 4H (Four Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 10 | 20 | 10 | Shore A90 | A, B Selectable Type | 4H (Four Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 10 | 20 | 20 | Shore A90 | A, B Selectable Type | 4H (Four Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 10 | 20 | 30 | Shore A90 | A, B Selectable Type | 4H (Four Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 10 | 20 | 50 | Shore A90 | A, B Selectable Type | 4H (Four Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 10 | 50 | 10 | Shore A90 | A, B Selectable Type | 4H (Four Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 10 | 50 | 20 | Shore A90 | A, B Selectable Type | 4H (Four Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 10 | 50 | 30 | Shore A90 | A, B Selectable Type | 4H (Four Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 10 | 50 | 50 | Shore A90 | A, B Selectable Type | 4H (Four Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 10 | 100 | 10 | Shore A90 | A, B Selectable Type | 4H (Four Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 10 | 100 | 20 | Shore A90 | A, B Selectable Type | 4H (Four Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 10 | 100 | 30 | Shore A90 | A, B Selectable Type | 4H (Four Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 10 | 100 | 50 | Shore A90 | A, B Selectable Type | 4H (Four Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 15 | 10 | 10 | Shore A90 | A, B Selectable Type | 4H (Four Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 15 | 10 | 20 | Shore A90 | A, B Selectable Type | 4H (Four Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 15 | 10 | 30 | Shore A90 | A, B Selectable Type | 4H (Four Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 15 | 10 | 50 | Shore A90 | A, B Selectable Type | 4H (Four Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 15 | 20 | 10 | Shore A90 | A, B Selectable Type | 4H (Four Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 15 | 20 | 20 | Shore A90 | A, B Selectable Type | 4H (Four Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 15 | 20 | 30 | Shore A90 | A, B Selectable Type | 4H (Four Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 15 | 20 | 50 | Shore A90 | A, B Selectable Type | 4H (Four Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 15 | 50 | 10 | Shore A90 | A, B Selectable Type | 4H (Four Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 | ||
- | URETHANE SHEET | 1 Piece(s) | 5 Day(s) | 10 | [Standard Urethane] Ether Polyurethane | 15 | 50 | 20 | Shore A90 | A, B Selectable Type | 4H (Four Holes) | 5 ~ 80 | 4 ~ 42 | 3 ~ 10 |
Loading...
Material | Urethane | With or Without Adhesive | Without Adhesive |
---|
How can we improve?
How can we improve?