1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Counterbored Rubber Bumpers, Collars for Counterbored Bumpers - Configurable Type

Counterbored Rubber Bumpers, Collars for Counterbored Bumpers - Configurable Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

3rd day shipping is available for Configurable Type Rubber Bumpers.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
RBZA-D[11-60/1]-V[3-30/1]-H[3-49/1]-G[7-54/1]-L[6-50/1]
RBZAM-D[11-45/1]-V[3-30/1]-H[3-49/1]-G[7-54/1]-L[6-20/1]
RBZC-D[11-60/1]-V[3-30/1]-H[3-49/1]-G[7-54/1]-L[6-50/1]
RBZF-D[11-60/1]-V[3-30/1]-H[3-29/1]-G[7-54/1]-L[6-30/1]
RBZN-D[11-60/1]-V[3-30/1]-H[3-49/1]-G[7-54/1]-L[6-50/1]
RBZS-D[11-60/1]-V[3-30/1]-H[3-49/1]-G[7-54/1]-L[6-50/1]
RBZU-D[11-60/1]-V[3-30/1]-H[3-29/1]-G[7-54/1]-L[6-30/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Detail Hardness (Shore, Asker) D
(mm)
G
(mm)
H
(mm)
L
(mm)
V
(mm)

-

RUBBER 1 Piece(s) 5 Day(s) 10Silicon Rubber (SI)Shore A5011 ~ 607 ~ 543 ~ 496 ~ 503 ~ 30

-

RUBER BUMPERS 1 Piece(s) 5 Day(s) 10Amber Color RubberShore A4511 ~ 457 ~ 543 ~ 496 ~ 203 ~ 30

-

RUBBER 1 Piece(s) 5 Day(s) 10Chloroprene Rubber (CR)Shore A6511 ~ 607 ~ 543 ~ 496 ~ 503 ~ 30

-

RUBBER 1 Piece(s) 5 Day(s) 10Fluoro Rubber (FPM)Shore A8011 ~ 607 ~ 543 ~ 296 ~ 303 ~ 30

-

RUBBER 1 Piece(s) 5 Day(s) 10Nitrile Rubber (NBR Nitrile Rubber )Shore A7011 ~ 607 ~ 543 ~ 496 ~ 503 ~ 30

-

RUBBER 1 Piece(s) 5 Day(s) 10Silicon Rubber (SI)Shore A7011 ~ 607 ~ 543 ~ 496 ~ 503 ~ 30

-

RUBBER 1 Piece(s) 5 Day(s) 10[Low Elasticity Rubber] Low Elasticity Rubber (HANENITE®GP-35LE)Shore A3511 ~ 607 ~ 543 ~ 296 ~ 303 ~ 30

Loading...

  1. 1

Basic Information

Shape Counterbored Material Rubber

MISUMI Unit Example related to this product