(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]This is a post for tension springs that can be used with a minus groove.
Part Number |
---|
BSPO8-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Full Length L (mm) | Post Dia. D (Ø) | Post Shape | Body Material | Mounting Screw Size | Surface Treatment | Thread Length ℓ (mm) | Hooking Hole Dia. d (mm) | Slot Width A (mm) | Nut Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 64.00 ฿ 21.32 | POST | 1 Piece(s) | Same day | 10 | 50 | [8] 8 | ℓ Dimension Selectable | [S45C] S45C Equivalent | [M8] M8 | Black Oxide Coating | 20 | 5 | 3.0 | SWCH equivalent |
Loading...
Please check the type/dimensions/specifications of the part BSPO8-50 in the Posts for Tension Springs, Groove Type series.
Part Number |
---|
BSPO10-45 |
BSPO10-50 |
BSPO10-60 |
BSPO8-60 |
BSPO8-70 |
BSPOZ10-30 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Full Length L (mm) | Post Dia. D (Ø) | Post Shape | Body Material | Mounting Screw Size | Surface Treatment | Thread Length ℓ (mm) | Hooking Hole Dia. d (mm) | Slot Width A (mm) | Nut Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 64.00 | 1 Piece(s) | Available | 5 Day(s) | 10 | 45 | 10 | ℓ Dimension Selectable | [S45C] S45C Equivalent | M10 | Black Oxide Coating | 25 | 6.0 | 3.0 | SWCH equivalent | |
฿ 64.00 | 1 Piece(s) | Available | 5 Day(s) | 10 | 50 | 10 | ℓ Dimension Selectable | [S45C] S45C Equivalent | M10 | Black Oxide Coating | 25 | 6.0 | 3.0 | SWCH equivalent | |
฿ 64.00 | 1 Piece(s) | Available | Same day | 10 | 60 | 10 | ℓ Dimension Selectable | [S45C] S45C Equivalent | M10 | Black Oxide Coating | 25 | 6.0 | 3.0 | SWCH equivalent | |
฿ 64.00 | 1 Piece(s) | Available | 5 Day(s) | 10 | 60 | [8] 8 | ℓ Dimension Selectable | [S45C] S45C Equivalent | [M8] M8 | Black Oxide Coating | 20 | 5 | 3.0 | SWCH equivalent | |
฿ 64.00 | 1 Piece(s) | Available | Same day | 10 | 70 | [8] 8 | ℓ Dimension Selectable | [S45C] S45C Equivalent | [M8] M8 | Black Oxide Coating | 20 | 5 | 3.0 | SWCH equivalent | |
฿ 88.00 | 1 Piece(s) | Same day | 10 | 30 | 10 | Neck Part Full Thread Type | [S45C] S45C Equivalent | M10 | Black Oxide Coating | - | 6.0 | 3.0 | SWCH equivalent |
How can we improve?
How can we improve?