1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Posts for Tension Springs, Groove Type (Part Number)

POST

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Posts for Tension Springs, Groove Type
  • Posts for Tension Springs, Groove Type
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 60.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]This is a post for tension springs that can be used with a minus groove.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
BSPO8-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFull Length L
(mm)
Post Dia. D
(Ø)
Post Shape Body Material Mounting Screw Size Surface Treatment Thread Length ℓ
(mm)
Hooking Hole Dia. d
(mm)
Slot Width A
(mm)
Nut Material

฿ 64.02

POST 1 Piece(s) Available Same day 1030[8] 8ℓ Dimension Selectable[S45C] S45C Equivalent[M8] M8Black Oxide Coating2053.0SWCH equivalent

Loading...

  1. 1

Please check the type/dimensions/specifications of the part BSPO8-30 in the Posts for Tension Springs, Groove Type series.

Products with similar specification

Part Number
BSPO10-45
BSPO10-50
BSPO10-60
BSPO8-35
BSPO8-40
BSPO8-45
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSFull Length L
(mm)
Post Dia. D
(Ø)
Post Shape Body Material Mounting Screw Size Surface Treatment Thread Length ℓ
(mm)
Hooking Hole Dia. d
(mm)
Slot Width A
(mm)
Nut Material

฿ 64.00

1 Piece(s) Available 5 Day(s) 104510ℓ Dimension Selectable[S45C] S45C EquivalentM10Black Oxide Coating256.03.0SWCH equivalent

฿ 64.00

1 Piece(s) Available 5 Day(s) 105010ℓ Dimension Selectable[S45C] S45C EquivalentM10Black Oxide Coating256.03.0SWCH equivalent

฿ 64.00

1 Piece(s) Available Same day 106010ℓ Dimension Selectable[S45C] S45C EquivalentM10Black Oxide Coating256.03.0SWCH equivalent

฿ 64.02

1 Piece(s) Available Same day 1035[8] 8ℓ Dimension Selectable[S45C] S45C Equivalent[M8] M8Black Oxide Coating2053.0SWCH equivalent

฿ 64.02

1 Piece(s) Available 3 Day(s) 1040[8] 8ℓ Dimension Selectable[S45C] S45C Equivalent[M8] M8Black Oxide Coating2053.0SWCH equivalent

฿ 64.00

1 Piece(s) Same day 1045[8] 8ℓ Dimension Selectable[S45C] S45C Equivalent[M8] M8Black Oxide Coating2053.0SWCH equivalent

MISUMI Unit Example related to this product