(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- XYZ-Axis Linear Ball - Micrometer Head / Feed Screw type, XYZSCG / XYZSG / XYZSGB series from MISUMI.
- High Precision/rigidity Linear Ball Slide XYZ-Axis Stages. Further cost savings is possible by selecting the Feed Screw Type.
- 6 stage sizes are available, 25, 40, 50, 60, 70 and 80 mm.
- The load capacity can be selected from 9.8 N to 49 N.
- XYZSG and XYZSGB: Micrometer Head Resolution: 10µm/division.
- Can select 4 types of alteration for changing the position of the micrometer knob, Center (A), Side Up (C), Side Down (CU) and Reverse (R).
Part Number |
---|
XYZSCG25 |
XYZSCG40 |
XYZSCG50 |
XYZSCG60 |
XYZSCG70 |
XYZSCG80 |
XYZSG25 |
XYZSG40 |
XYZSG50 |
XYZSG60 |
XYZSG70 |
XYZSG80 |
XYZSGB25 |
XYZSGB40 |
XYZSGB60 |
XYZSGB80 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Distance along X-Axis) (Range Selectable) (mm) | Stroke (Distance along Y-Axis) (Range Selectable) (mm) | Stroke (Distance along Z-Axis) (Range Selectable) (mm) | Feeding Method | Table Surface Treatment | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Stroke (X Distance) (mm) | Stroke (Y Distance) (mm) | Stroke (Z Distance) (mm) | Table Straightness (µm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feeding Method (Micrometer Type) | Feeding Method (Feed Screw) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18,655.00 | XYZ-AXIS STAGE | 1 Piece(s) | 5 Day(s) | 10 | ~25 | ~25 | 5~30 | Up to ±10mm | Up to ±10mm | Up to ±10mm | Feed Screw | Electroless Nickel Plating | 25 | 25 | 9.8(14.7) | ±3.2 | ±3.2 | ±3.2 | 3 | 4.1 | 3.3 | 4.9 | - | Knob Operation | ||
฿ 21,385.00 | XYZ-AXIS STAGE | 1 Piece(s) | 5 Day(s) | 10 | 26~40 | 26~40 | 30.1~50 | Up to ±10mm | Up to ±10mm | Up to ±10mm | Feed Screw | Electroless Nickel Plating | 40 | 40 | 49(49) | ±6.5 | ±6.5 | ±6.5 | 1 | 0.98 | 0.91 | 1.05 | - | Knob Operation | ||
฿ 23,660.00 | XYZ-AXIS STAGE | 1 Piece(s) | 5 Day(s) | 10 | 41~60 | 41~60 | 30.1~50 | Up to ±10mm | Up to ±10mm | Up to ±10mm | Feed Screw | Electroless Nickel Plating | 50 | 50 | 49(49) | ±6.5 | ±6.5 | ±6.5 | 1 | 0.38 | 0.37 | 0.39 | - | Knob Operation | ||
฿ 23,660.00 | XYZ-AXIS STAGE | 1 Piece(s) | 5 Day(s) | 10 | 41~60 | 41~60 | 30.1~50 | Up to ±10mm | Up to ±10mm | Up to ±10mm | Feed Screw | Electroless Nickel Plating | 60 | 60 | 49(49) | ±6.5 | ±6.5 | ±6.5 | 1 | 0.21 | 0.21 | 0.21 | - | Knob Operation | ||
฿ 29,575.00 | XYZ-AXIS STAGE | 1 Piece(s) | 5 Day(s) | 10 | 61~90 | 61~90 | 30.1~50 | Up to ±10mm | Up to ±10mm | Up to ±10mm | Feed Screw | Electroless Nickel Plating | 70 | 70 | 49(49) | ±6.5 | ±6.5 | ±6.5 | 1 | 0.14 | 0.13 | 0.15 | - | Knob Operation | ||
฿ 30,940.00 | XYZ-AXIS STAGE | 1 Piece(s) | 5 Day(s) | 10 | 61~90 | 61~90 | 30.1~50 | Up to ±10mm | Up to ±10mm | Up to ±10mm | Feed Screw | Electroless Nickel Plating | 80 | 80 | 49(49) | ±6.5 | ±6.5 | ±6.5 | 3 | 0.1 | 0.1 | 0.1 | - | Knob Operation | ||
฿ 22,067.50 | XYZ AXIS STAGE | 1 Piece(s) | 5 Day(s) | 10 | ~25 | ~25 | 5~30 | Up to ±10mm | Up to ±10mm | Up to ±10mm | [Micrometer Head] Micrometer Head | Electroless Nickel Plating | 25 | 25 | 9.8(14.7) | ±3.2 | ±3.2 | ±3.2 | 3 | 4.1 | 3.3 | 4.9 | Standard | - | ||
฿ 24,115.00 | XYZ AXIS STAGE | 1 Piece(s) | 5 Day(s) | 10 | 26~40 | 26~40 | 30.1~50 | Up to ±10mm | Up to ±10mm | Up to ±10mm | [Micrometer Head] Micrometer Head | Electroless Nickel Plating | 40 | 40 | 49(49) | ±6.5 | ±6.5 | ±6.5 | 1 | 0.98 | 0.91 | 1.05 | Standard | - | ||
฿ 25,707.50 | XYZ AXIS STAGE | 1 Piece(s) | 5 Day(s) | 10 | 41~60 | 41~60 | 30.1~50 | Up to ±10mm | Up to ±10mm | Up to ±10mm | [Micrometer Head] Micrometer Head | Electroless Nickel Plating | 50 | 50 | 49(49) | ±6.5 | ±6.5 | ±6.5 | 1 | 0.38 | 0.37 | 0.39 | Standard | - | ||
฿ 26,390.00 | XYZ AXIS STAGE | 1 Piece(s) | 5 Day(s) | 10 | 41~60 | 41~60 | 30.1~50 | Up to ±10mm | Up to ±10mm | Up to ±10mm | [Micrometer Head] Micrometer Head | Electroless Nickel Plating | 60 | 60 | 49(49) | ±6.5 | ±6.5 | ±6.5 | 1 | 0.21 | 0.21 | 0.21 | Standard | - | ||
฿ 29,575.00 | XYZ AXIS STAGE | 1 Piece(s) | 5 Day(s) | 10 | 61~90 | 61~90 | 30.1~50 | Up to ±10mm | Up to ±10mm | Up to ±10mm | [Micrometer Head] Micrometer Head | Electroless Nickel Plating | 70 | 70 | 49(49) | ±6.5 | ±6.5 | ±6.5 | 1 | 0.14 | 0.13 | 0.15 | Standard | - | ||
฿ 32,305.00 | XYZ AXIS STAGE | 1 Piece(s) | 5 Day(s) | 10 | 61~90 | 61~90 | 30.1~50 | ±10 to 30mm | ±10 to 30mm | ±10 to 30mm | [Micrometer Head] Micrometer Head | Electroless Nickel Plating | 80 | 80 | 49(49) | ±12.5 | ±12.5 | ±12.5 | 3 | 0.1 | 0.1 | 0.1 | Standard | - | ||
฿ 25,935.00 | XYZ-AXIS STAGE | 1 Piece(s) | 7 Day(s) | 10 | ~25 | ~25 | 5~30 | Up to ±10mm | Up to ±10mm | Up to ±10mm | [Micrometer Head] Micrometer Head | Low Temperature Black Chrome Plating | 25 | 25 | 9.8(14.7) | ±3.2 | ±3.2 | ±3.2 | 3 | 4.1 | 3.3 | 4.9 | Standard | - | ||
฿ 27,527.50 | XYZ-AXIS STAGE | 1 Piece(s) | 7 Day(s) | 10 | 26~40 | 26~40 | 30.1~50 | Up to ±10mm | Up to ±10mm | Up to ±10mm | [Micrometer Head] Micrometer Head | Low Temperature Black Chrome Plating | 40 | 40 | 49(49) | ±6.5 | ±6.5 | ±6.5 | 3 | 0.98 | 0.91 | 1.05 | Standard | - | ||
฿ 30,712.50 | XYZ-AXIS STAGE | 1 Piece(s) | 7 Day(s) | 10 | 41~60 | 41~60 | 30.1~50 | Up to ±10mm | Up to ±10mm | Up to ±10mm | [Micrometer Head] Micrometer Head | Low Temperature Black Chrome Plating | 60 | 60 | 49(49) | ±6.5 | ±6.5 | ±6.5 | 3 | 0.21 | 0.21 | 0.21 | Standard | - | ||
฿ 38,220.00 | XYZ-AXIS STAGE | 1 Piece(s) | 7 Day(s) | 10 | 61~90 | 61~90 | 30.1~50 | ±10 to 30mm | ±10 to 30mm | ±10 to 30mm | [Micrometer Head] Micrometer Head | Low Temperature Black Chrome Plating | 80 | 80 | 49(49) | ±12.5 | ±12.5 | ±12.5 | 3 | 0.1 | 0.1 | 0.1 | Standard | - |
Loading...
Z-Axis Stage Surface | Vertical | Table Material | SUS440C | Travel Guide | Linear Ball |
---|---|---|---|---|---|
Through Hole (Table Center Hole) | Not Provided | Feed Knob Position | X, Y Axis Side, Z Axis Center | Clamp | Standard |
Reversed | Standard | Feeding Method (Feeding Pitch)(mm) | 0.5 |
How can we improve?
How can we improve?