1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Contact Switches/Heat Resistant/Bolt/IP65 (Part Number)

HEAT RESISTANT SWITCHES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 7,530.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Maximum Operating Temperature: 200 degrees. The switch is heat resistant.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
MSTKD-HR SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 7,530.25

฿ 3,592.68

HEAT RESISTANT SWITCHES 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Type Pin Stroke, Spring Plunger Main Body Shape Bolt Tip Shape Needle
Environment Heat-Resisting Body Material SUS303 Contact Material SUS420
Stroke(mm) 2.8 Contact Point Type Contact Type NO Nominal of Thread M6 x 0.75
Operating Temperature Range(°C) 0::200 Operating Point(mm) 0.3 Repeatability 0.01mm
Contact Force(N) 1 Contact Point Accuracy Life(x 10K times) 50 Tip Dia. Ø2
Protection Structure IP65

Please check the type/dimensions/specifications of the part MSTKD-HR in the Contact Switches/Heat Resistant/Bolt/IP65 series.