1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Contact Switches/Long Stroke (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,874.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a positioning switch, bolt type, long stroke.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
MSTKD-EL
N-MSTKD-ELD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLED

฿ 1,874.60

STOPPER SWITCH 1 Piece(s) Available Same day 10No LED

฿ 1,974.70

STOPPER SWITCH 1 Piece(s) Available Same day 10With LED

Loading...

  1. 1

Basic Information

Type Pin Stroke, Spring Plunger Main Body Shape Bolt Tip Shape Needle
Environment Standard Body Material SUS303 Contact Material SUS420
Stroke(mm) 5 Contact Point Type Contact Type NO Nominal of Thread M8 x 0.75
Operating Temperature Range(°C) 0::80 Operating Point(mm) 0.3 Repeatability 0.005mm
Contact Force(N) 1 Contact Point Accuracy Life(x 10K times) 1000 Tip Dia. Ø3.5
Protection Structure IP65