1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Bearings with Housings - T-Shaped, Retained (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Bearings with Housings - T-Shaped, Retained
  • Bearings with Housings - T-Shaped, Retained
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Bearings with Housings - T-Shaped, Retained
Bearings with housings are commonly used in various industrial applications and providing a mounting structure.They offer a wide variety of sizes to choose from.
[Feature]
● Bearing Inner Diameter Minimum/Maximum (mm.): 3 and 40
● Shape : T-Shaped
● Seal : DD (Contact Rubber Seal), VV (Non-Contact Rubber Seal) and ZZ (Double Shield)
● Material :
Bearing - Steel or Stainless Steel
Housing - S45C Equivalent , 2000 Series Aluminum Alloy and SUS304 Equivalent
[Application]
Bearings with housings are commonly used in automation machines system

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
BGHK6002ZZ-30
BGHK6002ZZ-30-KCC
BGHK6002ZZ-30-NA
BGHK6002ZZ-30-NA-KCC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBearing Inner Dia. d
(mm)
Bearing Material Housing Material Overall Length
(mm)
Housing Surface Treatment Height h
(mm)
Bearing Part Number Seal Holder Width L
(mm)

฿ 673.55

BEARING WITH HOUSINGS 1 Piece(s) Same day 1015[Steel] Steel[S45C] S45C Equivalent15Electroless Nickel Plating306002ZZ (Double Shield)68

฿ 1,203.93

BEARING HOLDER 1 Piece(s) Available 7 Day(s) 1015[Steel] Steel[S45C] S45C Equivalent15Electroless Nickel Plating306002ZZ (Double Shield)68

฿ 2,436.00

BEARING HOLDER 1 Piece(s) Available 5 Day(s) 1015[Steel] Steel[S45C] S45C Equivalent15Electroless Nickel Plating306002ZZ (Double Shield)68

฿ 1,203.93

BEARING HOLDER 1 Piece(s) Available 7 Day(s) 1015[Steel] Steel[S45C] S45C Equivalent15Electroless Nickel Plating306002ZZ (Double Shield)68

Loading...

  1. 1

Basic Information

Shape T-Shaped Bearing Used Deep Groove Ball Bearing Number of Bearings Single
Retaining Ring Provided Type Bearing with Housings Height Indication Selectable
C Chamfer Not Provided

MISUMI Unit Example related to this product