1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Bearings with Housings - Double Bearings, Retained, L Configurable

Bearings with Housings - Double Bearings, Retained, L Configurable
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Bearings with Housings - Double Bearings, Retained, L Configurable
Bearings with housings are commonly used in various industrial applications and providing a mounting structure.They offer a wide variety of sizes to choose from.
[Feature]
● Bearing Inner Diameter Minimum/Maximum (mm.): 3 and 50
● Flange Shape : Round Type, Square Type and Compact Type
● Seal : DD (Contact Rubber Seal), VV (Non-Contact Rubber Seal) and ZZ (Double Shield)
● Overall Length(mm) : configurable between 20 to 120 mm, and the minimum length can be increased by increments 1 mm.
● Number of Bearings : Double
● Material :
Bearing - Steel or Stainless Steel
Housing - S45C Equivalent , 2000 Series Aluminum Alloy and SUS304
[Application]
Bearings with housings are commonly used in automation machines system

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
BAFCB6000DD-[25-60/1]
BAFCB6000VV-[25-60/1]
BAFCB6000ZZ-[25-60/1]
BAFCB6001DD-[25-60/1]
BAFCB6001VV-[25-60/1]
BAFCB6001ZZ-[25-60/1]
BAFCB6002DD-[30-70/1]
BAFCB6002VV-[30-70/1]
BAFCB6002ZZ-[30-70/1]
BAFCB6003DD-[35-70/1]
BAFCB6003VV-[35-70/1]
BAFCB6003ZZ-[35-70/1]
BAFCB6004DD-[45-80/1]
BAFCB6004VV-[45-80/1]
BAFCB6004ZZ-[45-80/1]
BAFCB605DD-[20-40/1]
BAFCB605ZZ-[20-40/1]
BAFCB606DD-[20-40/1]
BAFCB606ZZ-[20-40/1]
BAFCB608DD-[25-50/1]
BAFCB608VV-[25-50/1]
BAFCB608ZZ-[25-50/1]
BAFCB6200DD-[25-60/1]
BAFCB6200VV-[25-60/1]
BAFCB6200ZZ-[25-60/1]
BAFCB6201DD-[30-70/1]
BAFCB6201VV-[30-70/1]
BAFCB6201ZZ-[30-70/1]
BAFCB6202DD-[35-70/1]
BAFCB6202VV-[35-70/1]
BAFCB6202ZZ-[35-70/1]
BAFCB6203DD-[35-70/1]
BAFCB6203VV-[35-70/1]
BAFCB6203ZZ-[35-70/1]
BAFCB6204DD-[45-80/1]
BAFCB6204VV-[45-80/1]
BAFCB6204ZZ-[45-80/1]
BAFCB623DD-[20-40/1]
BAFCB623ZZ-[20-40/1]
BAFCB624DD-[20-40/1]
BAFCB624ZZ-[20-40/1]
BAFCB625DD-[20-40/1]
BAFCB625VV-[20-40/1]
BAFCB625ZZ-[20-40/1]
BAFCB626DD-[25-50/1]
BAFCB626VV-[25-50/1]
BAFCB626ZZ-[25-50/1]
BAFCB628DD-[25-50/1]
BAFCB628VV-[25-50/1]
BAFCB628ZZ-[25-50/1]
BAFCB6800DD-[20-40/1]
BAFCB6800VV-[20-40/1]
BAFCB6800ZZ-[20-40/1]
BAFCB6801DD-[25-50/1]
BAFCB6801VV-[25-50/1]
BAFCB6801ZZ-[25-50/1]
BAFCB6802DD-[25-60/1]
BAFCB6802VV-[25-60/1]
BAFCB6802ZZ-[25-60/1]
BAFCB6804DD-[35-70/1]
BAFCB6804VV-[35-70/1]
BAFCB6804ZZ-[35-70/1]
BAFCB6900DD-[25-60/1]
BAFCB6900VV-[25-60/1]
BAFCB6900ZZ-[25-60/1]
BAFCB6901DD-[25-60/1]
BAFCB6901VV-[25-60/1]
BAFCB6901ZZ-[25-60/1]
BAFCB6902DD-[30-70/1]
BAFCB6902VV-[30-70/1]
BAFCB6902ZZ-[30-70/1]
BAFCB6903DD-[35-70/1]
BAFCB6903VV-[35-70/1]
BAFCB6903ZZ-[35-70/1]
BAFCB6904DD-[35-70/1]
BAFCB6904VV-[35-70/1]
BAFCB6904ZZ-[35-70/1]
BAFCB698DD-[25-50/1]
BAFCB698VV-[25-50/1]
BAFCB698ZZ-[25-50/1]
BAFRB6000DD-[25-60/1]
BAFRB6000VV-[25-60/1]
BAFRB6000ZZ-[25-60/1]
BAFRB6001DD-[25-60/1]
BAFRB6001VV-[25-60/1]
BAFRB6001ZZ-[25-60/1]
BAFRB6002DD-[30-70/1]
BAFRB6002VV-[30-70/1]
BAFRB6002ZZ-[30-70/1]
BAFRB6003DD-[35-70/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBearing Inner Dia. d
(mm)
Bearing Material Housing Material Flange Shape Overall Length
(mm)
Housing Surface Treatment Bearing Part Number Seal Flange Outer Dia. H
(Ø)

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1010[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact25 ~ 60Clear Anodize6000DD (Contact Rubber Seal)50

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1010[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact25 ~ 60Clear Anodize6000VV (Non-Contact Rubber Seal)50

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1010[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact25 ~ 60Clear Anodize6000ZZ (Double Shield)50

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1012[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact25 ~ 60Clear Anodize6001DD (Contact Rubber Seal)52

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1012[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact25 ~ 60Clear Anodize6001VV (Non-Contact Rubber Seal)52

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1012[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact25 ~ 60Clear Anodize6001ZZ (Double Shield)52

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1015[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact30 ~ 70Clear Anodize6002DD (Contact Rubber Seal)60

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1015[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact30 ~ 70Clear Anodize6002VV (Non-Contact Rubber Seal)60

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1015[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact30 ~ 70Clear Anodize6002ZZ (Double Shield)60

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1017[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact35 ~ 70Clear Anodize6003DD (Contact Rubber Seal)66

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1017[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact35 ~ 70Clear Anodize6003VV (Non-Contact Rubber Seal)66

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1017[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact35 ~ 70Clear Anodize6003ZZ (Double Shield)66

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1020[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact45 ~ 80Clear Anodize6004DD (Contact Rubber Seal)77

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1020[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact45 ~ 80Clear Anodize6004VV (Non-Contact Rubber Seal)77

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1020[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact45 ~ 80Clear Anodize6004ZZ (Double Shield)77

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 105[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact20 ~ 40Clear Anodize605DD (Contact Rubber Seal)36

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 105[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact20 ~ 40Clear Anodize605ZZ (Double Shield)36

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 106[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact20 ~ 40Clear Anodize606DD (Contact Rubber Seal)39

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 106[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact20 ~ 40Clear Anodize606ZZ (Double Shield)39

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 108[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact25 ~ 50Clear Anodize608DD (Contact Rubber Seal)45

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 108[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact25 ~ 50Clear Anodize608VV (Non-Contact Rubber Seal)45

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 108[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact25 ~ 50Clear Anodize608ZZ (Double Shield)45

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1010[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact25 ~ 60Clear Anodize6200DD (Contact Rubber Seal)54

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1010[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact25 ~ 60Clear Anodize6200VV (Non-Contact Rubber Seal)54

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1010[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact25 ~ 60Clear Anodize6200ZZ (Double Shield)54

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1012[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact30 ~ 70Clear Anodize6201DD (Contact Rubber Seal)56

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1012[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact30 ~ 70Clear Anodize6201VV (Non-Contact Rubber Seal)56

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1012[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact30 ~ 70Clear Anodize6201ZZ (Double Shield)56

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1015[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact35 ~ 70Clear Anodize6202DD (Contact Rubber Seal)64

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1015[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact35 ~ 70Clear Anodize6202VV (Non-Contact Rubber Seal)64

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1015[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact35 ~ 70Clear Anodize6202ZZ (Double Shield)64

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1017[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact35 ~ 70Clear Anodize6203DD (Contact Rubber Seal)72

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1017[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact35 ~ 70Clear Anodize6203VV (Non-Contact Rubber Seal)72

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1017[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact35 ~ 70Clear Anodize6203ZZ (Double Shield)72

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1020[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact45 ~ 80Clear Anodize6204DD (Contact Rubber Seal)81

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1020[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact45 ~ 80Clear Anodize6204VV (Non-Contact Rubber Seal)81

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1020[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact45 ~ 80Clear Anodize6204ZZ (Double Shield)81

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 103[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact20 ~ 40Clear Anodize623DD (Contact Rubber Seal)33

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 103[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact20 ~ 40Clear Anodize623ZZ (Double Shield)33

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 104[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact20 ~ 40Clear Anodize624DD (Contact Rubber Seal)35

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 104[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact20 ~ 40Clear Anodize624ZZ (Double Shield)35

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 105[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact20 ~ 40Clear Anodize625DD (Contact Rubber Seal)38

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 105[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact20 ~ 40Clear Anodize625VV (Non-Contact Rubber Seal)38

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 105[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact20 ~ 40Clear Anodize625ZZ (Double Shield)38

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 106[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact25 ~ 50Clear Anodize626DD (Contact Rubber Seal)41

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 106[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact25 ~ 50Clear Anodize626VV (Non-Contact Rubber Seal)41

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 106[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact25 ~ 50Clear Anodize626ZZ (Double Shield)41

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 108[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact25 ~ 50Clear Anodize628DD (Contact Rubber Seal)47

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 108[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact25 ~ 50Clear Anodize628VV (Non-Contact Rubber Seal)47

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 108[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact25 ~ 50Clear Anodize628ZZ (Double Shield)47

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1010[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact20 ~ 40Clear Anodize6800DD (Contact Rubber Seal)41

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1010[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact20 ~ 40Clear Anodize6800VV (Non-Contact Rubber Seal)41

-

BEARING W/HOLDER 1 Piece(s) 4 Day(s) 1010[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact20 ~ 40Clear Anodize6800ZZ (Double Shield)41

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1012[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact25 ~ 50Clear Anodize6801DD (Contact Rubber Seal)44

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1012[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact25 ~ 50Clear Anodize6801VV (Non-Contact Rubber Seal)44

-

BEARING W/HOLDER 1 Piece(s) 4 Day(s) 1012[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact25 ~ 50Clear Anodize6801ZZ (Double Shield)44

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1015[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact25 ~ 60Clear Anodize6802DD (Contact Rubber Seal)47

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1015[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact25 ~ 60Clear Anodize6802VV (Non-Contact Rubber Seal)47

-

BEARING W/HOLDER 1 Piece(s) 4 Day(s) 1015[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact25 ~ 60Clear Anodize6802ZZ (Double Shield)47

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1020[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact35 ~ 70Clear Anodize6804DD (Contact Rubber Seal)60

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1020[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact35 ~ 70Clear Anodize6804VV (Non-Contact Rubber Seal)60

-

BEARING W/HOLDER 1 Piece(s) 4 Day(s) 1020[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact35 ~ 70Clear Anodize6804ZZ (Double Shield)60

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1010[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact25 ~ 60Clear Anodize6900DD (Contact Rubber Seal)45

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1010[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact25 ~ 60Clear Anodize6900VV (Non-Contact Rubber Seal)45

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1010[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact25 ~ 60Clear Anodize6900ZZ (Double Shield)45

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1012[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact25 ~ 60Clear Anodize6901DD (Contact Rubber Seal)48

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1012[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact25 ~ 60Clear Anodize6901VV (Non-Contact Rubber Seal)48

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1012[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact25 ~ 60Clear Anodize6901ZZ (Double Shield)48

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1015[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact30 ~ 70Clear Anodize6902DD (Contact Rubber Seal)56

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1015[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact30 ~ 70Clear Anodize6902VV (Non-Contact Rubber Seal)56

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1015[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact30 ~ 70Clear Anodize6902ZZ (Double Shield)56

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1017[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact35 ~ 70Clear Anodize6903DD (Contact Rubber Seal)60

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1017[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact35 ~ 70Clear Anodize6903VV (Non-Contact Rubber Seal)60

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1017[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact35 ~ 70Clear Anodize6903ZZ (Double Shield)60

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1020[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact35 ~ 70Clear Anodize6904DD (Contact Rubber Seal)69

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1020[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact35 ~ 70Clear Anodize6904VV (Non-Contact Rubber Seal)69

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1020[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact35 ~ 70Clear Anodize6904ZZ (Double Shield)69

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 108[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact25 ~ 50Clear Anodize698DD (Contact Rubber Seal)41

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 108[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact25 ~ 50Clear Anodize698VV (Non-Contact Rubber Seal)41

-

BEARING W/HOLDER 1 Piece(s) 4 Day(s) 108[Steel] Steel[A2017] 2000 Series Aluminum AlloyCompact25 ~ 50Clear Anodize698ZZ (Double Shield)41

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1010[Steel] Steel[A2017] 2000 Series Aluminum AlloyRound Type25 ~ 60Clear Anodize6000DD (Contact Rubber Seal)50

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1010[Steel] Steel[A2017] 2000 Series Aluminum AlloyRound Type25 ~ 60Clear Anodize6000VV (Non-Contact Rubber Seal)50

-

BEARING W/HOLDER 1 Piece(s) 8 Day(s) 1010[Steel] Steel[A2017] 2000 Series Aluminum AlloyRound Type25 ~ 60Clear Anodize6000ZZ (Double Shield)50

-

BEARING W/HOLDER 1 Piece(s) 8 Day(s) 1012[Steel] Steel[A2017] 2000 Series Aluminum AlloyRound Type25 ~ 60Clear Anodize6001DD (Contact Rubber Seal)52

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1012[Steel] Steel[A2017] 2000 Series Aluminum AlloyRound Type25 ~ 60Clear Anodize6001VV (Non-Contact Rubber Seal)52

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1012[Steel] Steel[A2017] 2000 Series Aluminum AlloyRound Type25 ~ 60Clear Anodize6001ZZ (Double Shield)52

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1015[Steel] Steel[A2017] 2000 Series Aluminum AlloyRound Type30 ~ 70Clear Anodize6002DD (Contact Rubber Seal)60

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1015[Steel] Steel[A2017] 2000 Series Aluminum AlloyRound Type30 ~ 70Clear Anodize6002VV (Non-Contact Rubber Seal)60

-

BEARINGW/HOLDER 1 Piece(s) 8 Day(s) 1015[Steel] Steel[A2017] 2000 Series Aluminum AlloyRound Type30 ~ 70Clear Anodize6002ZZ (Double Shield)60

-

BEARING W/HOLDER 1 Piece(s) 8 Day(s) 1017[Steel] Steel[A2017] 2000 Series Aluminum AlloyRound Type35 ~ 70Clear Anodize6003DD (Contact Rubber Seal)66

Loading...

Basic Information

Shape Flanged Bearing Used Deep Groove Ball Bearing Number of Bearings Double
Retaining Ring Provided Type Bearing with Housings

MISUMI Unit Example related to this product