1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gas Release Straight Ejector Pins -Die Steel SKD61+Nitriding/Hachimaki/Length, Shaft Diameter/Length Specified Type- (Part Number)

Gas Release Straight Ejector Pins -Die Steel SKD61+Nitriding/Hachimaki/Length, Shaft Diameter/Length Specified Type-
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Please refer to the PDF catalog page.

Product Description

Die steel SKD61 + nitriding treatment, headband, shaft diameter/length specified type degassing straight ejector pin.

Details of Guaranteed Range for Shaft Diameter Accuracy and Base Material Hardness>>click here

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
GV-EPJ-L4-[90-500/0.01]-N[2-10/0.5]-SV[2-50/1]
GV-EPJ-L4-[500.1-700/0.1]-N[2-10/0.5]-SV[2-50/1]
GV-EPJ-L4.5-[90-500/0.01]-N[2-10/0.5]-SV[2-50/1]
GV-EPJ-L4.5-[500.1-700/0.1]-N[2-10/0.5]-SV[2-50/1]
GV-EPJ-L5-[90-500/0.01]-N[2-10/0.5]-SV[2-50/1]
GV-EPJ-L5-[500.1-700/0.1]-N[2-10/0.5]-SV[2-50/1]
GV-EPJ-L5.5-[90-500/0.01]-N[2-10/0.5]-SV[2-50/1]
GV-EPJ-L6-[90-500/0.01]-N[2-10/0.5]-SV[2-50/1]
GV-EPJ-L6-[500.1-700/0.1]-N[2-10/0.5]-SV[2-50/1]
GV-EPJ-L6.5-[90-500/0.01]-N[2-10/0.5]-SV[2-50/1]
GV-EPJ-L6.5-[500.1-700/0.1]-N[2-10/0.5]-SV[2-50/1]
GV-EPJ-L7-[90-500/0.01]-N[2-10/0.5]-SV[2-50/1]
GV-EPJ-L7-[500.1-700/0.1]-N[2-10/0.5]-SV[2-50/1]
GV-EPJ-L8-[90-500/0.01]-N[2-10/0.5]-SV[2-50/1]
GV-EPJ-L8-[500.1-700/0.1]-N[2-10/0.5]-SV[2-50/1]
GV-EPJ-L10-[90-500/0.01]-N[2-10/0.5]-SV[2-50/1]
GV-EPJ-L10-[500.1-700/0.1]-N[2-10/0.5]-SV[2-50/1]
GV-EPJ-L12-[90-500/0.01]-N[2-13/0.5]-SV[2-50/1]
GV-EPJ-L12-[500.1-700/0.1]-N[2-13/0.5]-SV[2-50/1]
GV-EPJ-L15-[90-500/0.01]-N[2-13/0.5]-SV[2-50/1]
GV-EPJ-L15-[500.1-700/0.1]-N[2-13/0.5]-SV[2-50/1]
GV-EPJ-L16-[90-500/0.01]-N[2-13/0.5]-SV[2-50/1]
GV-EPJ-L16-[500.1-700/0.1]-N[2-13/0.5]-SV[2-50/1]
GV-EPJ-L20-[90-500/0.01]-N[2-13/0.5]-SV[2-50/1]
GV-EPJ-L20-[500.1-700/0.1]-N[2-13/0.5]-SV[2-50/1]
GV-EPJ-L25-[90-500/0.01]-N[2-13/0.5]-SV[2-50/1]
GV-EPJ-L25-[500.1-700/0.1]-N[2-13/0.5]-SV[2-50/1]
GV-EPJB4.5-[90-500/0.01]-P[4-4.49/0.01]-N[2-10/0.5]-SV[2-50/1]
GV-EPJB5-[90-500/0.01]-P[4.5-4.99/0.01]-N[2-10/0.5]-SV[2-50/1]
GV-EPJB5.5-[90-500/0.01]-P[5-5.49/0.01]-N[2-10/0.5]-SV[2-50/1]
GV-EPJB6-[90-500/0.01]-P[5.5-5.99/0.01]-N[2-10/0.5]-SV[2-50/1]
GV-EPJB6.5-[90-500/0.01]-P[6-6.49/0.01]-N[2-10/0.5]-SV[2-50/1]
GV-EPJB7-[90-500/0.01]-P[6.5-6.99/0.01]-N[2-10/0.5]-SV[2-50/1]
GV-EPJB8-[90-500/0.01]-P[7-7.99/0.01]-N[2-10/0.5]-SV[2-50/1]
GV-EPJB10-[90-500/0.01]-P[8-9.99/0.01]-N[2-10/0.5]-SV[2-50/1]
GV-EPJB12-[90-500/0.01]-P[10-11.99/0.01]-N[2-12/0.5]-SV[2-50/1]
GV-EPJB15-[90-500/0.01]-P[12-14.99/0.01]-N[2-12/0.5]-SV[2-50/1]
GV-EPJB16-[90-500/0.01]-P[15-15.99/0.01]-N[2-12/0.5]-SV[2-50/1]
GV-EPJB20-[90-500/0.01]-P[16-19.99/0.01]-N[2-12/0.5]-SV[2-50/1]
GV-EPJB25-[90-500/0.01]-P[20-24.99/0.01]-N[2-12/0.5]-SV[2-50/1]
GV-EPN-L4-[90-500/0.01]-N[2-10/0.5]-SV[2-50/1]
GV-EPN-L4.1-[90-400/0.01]-N[2-10/0.5]-SV[2-50/1]
GV-EPN-L4.2-[90-400/0.01]-N[2-10/0.5]-SV[2-50/1]
GV-EPN-L4.3-[90-400/0.01]-N[2-10/0.5]-SV[2-50/1]
GV-EPN-L4.4-[90-400/0.01]-N[2-10/0.5]-SV[2-50/1]
GV-EPN-L4.5-[90-500/0.01]-N[2-10/0.5]-SV[2-50/1]
GV-EPN-L4.6-[90-400/0.01]-N[2-10/0.5]-SV[2-50/1]
GV-EPN-L4.7-[90-400/0.01]-N[2-10/0.5]-SV[2-50/1]
GV-EPN-L4.8-[90-400/0.01]-N[2-10/0.5]-SV[2-50/1]
GV-EPN-L4.9-[90-400/0.01]-N[2-10/0.5]-SV[2-50/1]
GV-EPN-L5-[90-500/0.01]-N[2-10/0.5]-SV[2-50/1]
GV-EPN-L5.1-[90-400/0.01]-N[2-10/0.5]-SV[2-50/1]
GV-EPN-L5.2-[90-400/0.01]-N[2-10/0.5]-SV[2-50/1]
GV-EPN-L5.3-[90-400/0.01]-N[2-10/0.5]-SV[2-50/1]
GV-EPN-L5.4-[90-400/0.01]-N[2-10/0.5]-SV[2-50/1]
GV-EPN-L5.5-[90-500/0.01]-N[2-10/0.5]-SV[2-50/1]
GV-EPN-L5.6-[90-400/0.01]-N[2-10/0.5]-SV[2-50/1]
GV-EPN-L5.7-[90-400/0.01]-N[2-10/0.5]-SV[2-50/1]
GV-EPN-L5.8-[90-400/0.01]-N[2-10/0.5]-SV[2-50/1]
GV-EPN-L5.9-[90-400/0.01]-N[2-10/0.5]-SV[2-50/1]
GV-EPN-L6-[90-500/0.01]-N[2-10/0.5]-SV[2-50/1]
GV-EPN-L6.1-[90-400/0.01]-N[2-10/0.5]-SV[2-50/1]
GV-EPN-L6.2-[90-400/0.01]-N[2-10/0.5]-SV[2-50/1]
GV-EPN-L6.3-[90-400/0.01]-N[2-10/0.5]-SV[2-50/1]
GV-EPN-L6.4-[90-400/0.01]-N[2-10/0.5]-SV[2-50/1]
GV-EPN-L6.5-[90-500/0.01]-N[2-10/0.5]-SV[2-50/1]
GV-EPN-L7-[90-500/0.01]-N[2-10/0.5]-SV[2-50/1]
GV-EPN-L8-[90-500/0.01]-N[2-10/0.5]-SV[2-50/1]
GV-EPN-L10-[90-500/0.01]-N[2-10/0.5]-SV[2-50/1]
GV-EPN-L12-[90-500/0.01]-N[2-13/0.5]-SV[2-50/1]
GV-EPN-L13-[90-500/0.01]-N[2-13/0.5]-SV[2-50/1]
GV-EPN-L15-[90-500/0.01]-N[2-13/0.5]-SV[2-50/1]
GV-EPN-L16-[90-500/0.01]-N[2-13/0.5]-SV[2-50/1]
GV-EPNB4.5-[90-500/0.01]-P[4-4.49/0.01]-N[2-10/0.5]-SV[2-50/1]
GV-EPNB5-[90-500/0.01]-P[4.5-4.99/0.01]-N[2-10/0.5]-SV[2-50/1]
GV-EPNB5.5-[90-500/0.01]-P[5-5.49/0.01]-N[2-10/0.5]-SV[2-50/1]
GV-EPNB6-[90-500/0.01]-P[5.5-5.99/0.01]-N[2-10/0.5]-SV[2-50/1]
GV-EPNB6.5-[90-500/0.01]-P[6-6.49/0.01]-N[2-10/0.5]-SV[2-50/1]
GV-EPNB7-[90-500/0.01]-P[6.5-6.99/0.01]-N[2-10/0.5]-SV[2-50/1]
GV-EPNB8-[90-500/0.01]-P[7-7.99/0.01]-N[2-10/0.5]-SV[2-50/1]
GV-EPNB10-[90-500/0.01]-P[8-9.99/0.01]-N[2-10/0.5]-SV[2-50/1]
GV-EPNB12-[90-500/0.01]-P[10-11.99/0.01]-N[2-12/0.5]-SV[2-50/1]
GV-EPNB15-[90-500/0.01]-P[12-14.99/0.01]-N[2-12/0.5]-SV[2-50/1]
GV-EPNB16-[90-500/0.01]-P[15-15.99/0.01]-N[2-12/0.5]-SV[2-50/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipD/P (Shaft diameter)
(mm)
Shaft diameter tolerance (Reference tolerance) Head thickness No. (Nominal diameter)
(mm)
Type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 4-0.01/-0.02 or -0.01/-0.036mm(JIS)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 4-0.01/-0.02 or -0.01/-0.036mm(JIS)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 4.5-0.01/-0.02 or -0.01/-0.036mm(JIS)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 4.5-0.01/-0.02 or -0.01/-0.036mm(JIS)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 5-0.01/-0.02 or -0.01/-0.036mm(JIS)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 5-0.01/-0.02 or -0.01/-0.036mm(JIS)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 5.5-0.01/-0.02 or -0.01/-0.036mm(JIS)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 6-0.01/-0.02 or -0.01/-0.036mm(JIS)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 6-0.01/-0.02 or -0.01/-0.036mm(JIS)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 6.5-0.01/-0.02 or -0.01/-0.036mm(JIS)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 6.5-0.01/-0.02 or -0.01/-0.036mm(JIS)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 7-0.01/-0.02 or -0.01/-0.036mm(JIS)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 7-0.01/-0.02 or -0.01/-0.036mm(JIS)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 8-0.01/-0.02 or -0.01/-0.038mm(JIS)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 8-0.01/-0.02 or -0.01/-0.038mm(JIS)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 10-0.01/-0.02 or -0.01/-0.038mm(JIS)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 10-0.01/-0.02 or -0.01/-0.038mm(JIS)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 12-0.01/-0.02 or -0.01/-0.038mm(JIS)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 12-0.01/-0.02 or -0.01/-0.038mm(JIS)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 15-0.01/-0.038mm(JIS)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 15-0.01/-0.038mm(JIS)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 16-0.01/-0.038mm(JIS)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 16-0.01/-0.038mm(JIS)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 20-0.01/-0.038mm(JIS)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 20-0.01/-0.038mm(JIS)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 25-0.01/-0.04 or -0.01/-0.058mm(JIS)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 25-0.01/-0.04 or -0.01/-0.058mm(JIS)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) --0.01/-0.026mm(JIS)4.5Shaft Diameter·L Dimension Designation Type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) --0.01/-0.026mm(JIS)5Shaft Diameter·L Dimension Designation Type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) --0.01/-0.026mm(JIS)5.5Shaft Diameter·L Dimension Designation Type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) --0.01/-0.026mm(JIS)6Shaft Diameter·L Dimension Designation Type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) --0.01/-0.026mm(JIS)6.5Shaft Diameter·L Dimension Designation Type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) --0.01/-0.026mm(JIS)7Shaft Diameter·L Dimension Designation Type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) --0.01/-0.028mm(JIS)8Shaft Diameter·L Dimension Designation Type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) --0.01/-0.028mm(JIS)10Shaft Diameter·L Dimension Designation Type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) --0.01/-0.028mm(JIS)12Shaft Diameter·L Dimension Designation Type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) --0.01/-0.038mm(JIS)15Shaft Diameter·L Dimension Designation Type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) --0.01/-0.038mm(JIS)16Shaft Diameter·L Dimension Designation Type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) --0.01/-0.038mm(JIS)20Shaft Diameter·L Dimension Designation Type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) --0.01/-0.038mm(JIS)25Shaft Diameter·L Dimension Designation Type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 4-0.01/-0.02 or -0.01/-0.034mm(T4)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 4.1-0.01/-0.02 or -0.01/-0.034mm(T4)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 4.2-0.01/-0.02 or -0.01/-0.034mm(T4)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 4.3-0.01/-0.02 or -0.01/-0.034mm(T4)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 4.4-0.01/-0.02 or -0.01/-0.034mm(T4)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 4.5-0.01/-0.02 or -0.01/-0.034mm(T4)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 4.6-0.01/-0.02 or -0.01/-0.034mm(T4)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 4.7-0.01/-0.02 or -0.01/-0.034mm(T4)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 4.8-0.01/-0.02 or -0.01/-0.034mm(T4)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 4.9-0.01/-0.02 or -0.01/-0.034mm(T4)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 5-0.01/-0.02 or -0.01/-0.034mm(T4)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 5.1-0.01/-0.02 or -0.01/-0.034mm(T4)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 5.2-0.01/-0.02 or -0.01/-0.034mm(T4)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 5.3-0.01/-0.02 or -0.01/-0.034mm(T4)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 5.4-0.01/-0.02 or -0.01/-0.034mm(T4)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 5.5-0.01/-0.02 or -0.01/-0.034mm(T4)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 5.6-0.01/-0.02 or -0.01/-0.034mm(T4)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 5.7-0.01/-0.02 or -0.01/-0.034mm(T4)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 5.8-0.01/-0.02 or -0.01/-0.034mm(T4)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 5.9-0.01/-0.02 or -0.01/-0.034mm(T4)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 6-0.01/-0.02 or -0.01/-0.034mm(T4)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 6.1-0.01/-0.02 or -0.01/-0.034mm(T4)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 6.2-0.01/-0.02 or -0.01/-0.034mm(T4)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 6.3-0.01/-0.02 or -0.01/-0.034mm(T4)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 6.4-0.01/-0.02 or -0.01/-0.034mm(T4)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 6.5-0.01/-0.02 or -0.01/-0.034mm(T4)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 7-0.01/-0.02 or -0.01/-0.034mm(T4)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 8-0.01/-0.02 or -0.01/-0.034mm(T4)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 10-0.01/-0.02 or -0.01/-0.034mm(T4)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 12-0.01/-0.02 or -0.01/-0.034mm(T4)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 13-0.01/-0.02 or -0.01/-0.034mm(T4)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 15-0.01/-0.034mm(T4)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) 16-0.01/-0.034mm(T4)-Configurable full length type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) --0.01/-0.024mm(T4)4.5Shaft Diameter·L Dimension Designation Type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) --0.01/-0.024mm(T4)5Shaft Diameter·L Dimension Designation Type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) --0.01/-0.024mm(T4)5.5Shaft Diameter·L Dimension Designation Type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) --0.01/-0.024mm(T4)6Shaft Diameter·L Dimension Designation Type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) --0.01/-0.024mm(T4)6.5Shaft Diameter·L Dimension Designation Type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) --0.01/-0.024mm(T4)7Shaft Diameter·L Dimension Designation Type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) --0.01/-0.024mm(T4)8Shaft Diameter·L Dimension Designation Type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) --0.01/-0.024mm(T4)10Shaft Diameter·L Dimension Designation Type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) --0.01/-0.024mm(T4)12Shaft Diameter·L Dimension Designation Type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) --0.01/-0.034mm(T4)15Shaft Diameter·L Dimension Designation Type

-

EJECTOR PIN 1 Piece(s) 7 Day(s) --0.01/-0.034mm(T4)16Shaft Diameter·L Dimension Designation Type

Loading...

  1. 1




Alteration Details>>click here
 

Basic Information

Material SKD61 Surface treatment Nitrided L dimension tolerance (Reference tolerance) +0.02/0 or +0.05/0 or +0.5/0
Shape type Gas release Tip shape No Gas release shape With gas vent
Character engraving type No Number of engraving characters No