(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Head thickness 4 mm, high speed steel SKH51, ejector pin with degassing filter for tip processing with specified length.
Part Number |
---|
GVFEA3.5-[40-300/0.01] |
GVFEA4-[40-300/0.01] |
GVFEA5-[40-300/0.01] |
GVFEA6-[40-300/0.01] |
GVFEAM3.5-[40-300/0.01] |
GVFEAM4-[40-300/0.01] |
GVFEAM5-[40-300/0.01] |
GVFEAM6-[40-300/0.01] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | D/P (Shaft diameter) (mm) | L (L dimension) (mm) | Specifications |
---|---|---|---|---|---|---|---|---|
- | EJECTOR PIN WITH LONG FILTER | 1 Piece(s) | 7 Day(s) | 3.5 | 40 ~ 300 | Medium flow rate type | ||
- | EJECTOR PIN WITH LONG FILTER | 1 Piece(s) | 7 Day(s) | 4 | 40 ~ 300 | Medium flow rate type | ||
- | EJECTOR PIN WITH LONG FILTER | 1 Piece(s) | 7 Day(s) | 5 | 40 ~ 300 | Medium flow rate type | ||
- | EJECTOR PIN WITH LONG FILTER | 1 Piece(s) | 7 Day(s) | 6 | 40 ~ 300 | Medium flow rate type | ||
- | EJECTOR PIN WITH LONG FILTER | 1 Piece(s) | 7 Day(s) | 3.5 | 40 ~ 300 | Large flow rate type | ||
- | EJECTOR PIN WITH LONG FILTER | 1 Piece(s) | 7 Day(s) | 4 | 40 ~ 300 | Large flow rate type | ||
- | EJECTOR PIN WITH LONG FILTER | 1 Piece(s) | 7 Day(s) | 5 | 40 ~ 300 | Large flow rate type | ||
- | EJECTOR PIN WITH LONG FILTER | 1 Piece(s) | 7 Day(s) | 6 | 40 ~ 300 | Large flow rate type |
Loading...
Filter Part | H | C | A (Reference value) | G (Reference value) | Part Number | L 0.01 mm Increments | ||
Outer diameter | number of rings | Type | P | |||||
2 | 1 | 7 | 1.0 | 1 | 0.03 | GVFEA (medium flow rate type) | 3.5 | 40.00 to 300.00 |
4 | ||||||||
3 | 2 | 8 | 2.5 | 5 | ||||
4 | 3 | 9 | 3.5 | 2 | 6 | |||
2 | 1 | 7 | 1.0 | 1 | 0.06 | GVFEAM (High flow rate type) | 3.5 | 40.00 to 300.00 |
4 | ||||||||
3 | 2 | 8 | 2.5 | 5 | ||||
4 | 3 | 9 | 3.5 | 2 | 6 |
Material | SKH51 | Surface treatment | No | Shaft diameter tolerance (Reference tolerance) | -0.01/-0.02 |
---|---|---|---|---|---|
L dimension tolerance (Reference tolerance) | +0.02/0 | Head thickness | 4mm(T4) | Shape type | Gas release |
Tip shape | No | Gas release shape | With Filter | Character engraving type | No |
Number of engraving characters | No |
How can we improve?
How can we improve?