1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

24V SOLENOID VALVE (Part Number)

24V SOLENOID VALVE
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,915.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Product Description

[Application]
It is possible to stop the supply of cooling water when an abnormality is detected.
[Features]
★ If water leaks from the pump mechanical seal, the supply of cooling water on the primary side can be stopped! !
★ If you combine this product with the water leak sensor and the alarm output box SBDC4, you can stop the supply of cooling water even in an unattended state! !
★Since it is driven by DC24, you can easily build the system by connecting it to the alarm output box SBDC4! !
★ If you connect to the alarm output box SBDC4, the flow rate monitoring system will be completed immediately! !
★ Normally, the lead wire length is fixed, but we will extend the lead wire length of 3 to 20 m before shipping! !



 
Part Number
SASVC15
SASVC15-EK3
SASVC15-EK5
SASVC15-EK10
SASVC15-EK15
SASVC15-EK20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLead wire length
(m)

฿ 5,915.00

ACTUATOR OF ALARM OUTPUT BOX 1 Piece(s) 4 Day(s) -

฿ 6,825.00

ACTUATOR OF ALARM OUTPUT BOX 1 Piece(s) 4 Day(s) 3

฿ 7,053.00

ACTUATOR OF ALARM OUTPUT BOX 1 Piece(s) 4 Day(s) 5

฿ 7,280.00

ACTUATOR OF ALARM OUTPUT BOX 1 Piece(s) 4 Day(s) 10

฿ 7,508.00

ACTUATOR OF ALARM OUTPUT BOX 1 Piece(s) 4 Day(s) 15

฿ 7,735.00

ACTUATOR OF ALARM OUTPUT BOX 1 Piece(s) 4 Day(s) 20

Loading...

  1. 1