1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ALARM OUTPUT BOX (Part Number)

ALARM OUTPUT BOX
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,593.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The sensor in the product photo is not included. Please order separately.

Product Description

[Application]
I would like to add a sensor, but it is a hassle to build a circuit... In such a case, it is a control box for anyone to build a monitoring system easily.
[Characteristics]
★ Connect the sensors and connect the power supply to complete the monitoring system!
★Various DC24V sensors (ON output, NPN open collector output) can be mounted!
★ For both AC100V/200V.
★ The alarm output box SBDC4 comes with an instruction manual on how to wire the sensor! !

[Standard equipment] Warning light, alarm buzzer, external error output, buzzer stop timer, chattering prevention timer, a contact (NO), b contact (NC) changeover switch


Part Number
BC-AC100-1
BC-AC100-3
BC-AC100-5
BC-AC100-10
BC-AC200-1
BC-AC200-3
BC-AC200-5
BC-AC200-10
SBDC4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCategories Power supply
(V)
Power cable length
(m)

฿ 1,820.00

POWERCABLE OF ALARM OUTPUT BOX 1 Piece(s) 3 Day(s) Power cable only1001

฿ 2,048.00

POWERCABLE OF ALARM OUTPUT BOX 1 Piece(s) 3 Day(s) Power cable only1003

฿ 2,275.00

POWERCABLE OF ALARM OUTPUT BOX 1 Piece(s) 3 Day(s) Power cable only1005

฿ 2,503.00

POWER CABLE OF ALARM OUTPUTBOX 1 Piece(s) 3 Day(s) Power cable only10010

฿ 1,593.00

POWERCABLE OF ALARM OUTPUT BOX 1 Piece(s) 3 Day(s) Power cable only2001

฿ 1,820.00

POWERCABLE OF ALARM OUTPUT BOX 1 Piece(s) 3 Day(s) Power cable only2003

฿ 2,048.00

POWERCABLE OF ALARM OUTPUT BOX 1 Piece(s) 3 Day(s) Power cable only2005

฿ 2,275.00

POWERCABLE OF ALARM OUTPUT BOX 1 Piece(s) 3 Day(s) Power cable only20010

฿ 45,045.00

ALARM OUTPUT BOX 1 Piece(s) 3 Day(s) only a main part--

Loading...

  1. 1
Product Specification :



Power cables and sensors other than the main body are sold separately.
There is no power ON/OFF switch on the main body. It will turn on when the power cable is connected, eliminating problems caused by forgetting to turn on.
 The value in ( ) for "*" indicates a 100 VAC power supply.
The anti-chattering timer is at half-point where the timer knob is at the 6 o'clock position.
Example : 10 min × timer knob at 6 o'clock position = 5 min
 The buzzer stop timer is at half-point where the timer knob is at the 6 o'clock position.
Example : 60 min × timer knob at 3 o'clock position = 15 min