(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
M-GP8246C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 7,803.00 |
MICRO AIR GRINDER | 1 Piece(s) | Same day |
■ Features
・ With 5 built-in bearings (2 in general), it withstands high load, achieving smooth andstable rotation.
・ Rubber grip helps reducing long-term work fatigue.
Part Number |
---|
M-GP8246C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 7,803.00 |
MICRO AIR GRINDER | 1 Piece(s) | Same day |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Collet Size | 3 mm |
Maximum speed | 60,000rpm |
Body length | 135mm |
Air consumption | 0.23m3/min |
Hose size | Φ5 x 1300mm |
Fitting | 1/4” |
Supply air pressure | 0.6MPa |
Weight | 350g |
Body size | Φ18 x 140mm |
How can we improve?
How can we improve?