(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PLASTIC HOPPER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of M-ECH-1

  • Material
    High density polyethylene (HDPE)
  • Diameter
    259
  • Height(mm)
    229
  • Foot out diameter
    38
  • Capacity
    5L
Part Number
M-ECH-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

-

PLASTIC HOPPER 1 Piece(s) Quote

Basic Specifications

  • Material
    High density polyethylene (HDPE)
  • Diameter
    259
  • Height(mm)
    229
  • Foot out diameter
    38
  • Capacity
    5L

Product Description

■ Features
・ Can be used for changing colors.
・ Equipped with a fall prevention magnet.

Specifications of M-ECH-1

  • Material
    High density polyethylene (HDPE)
  • Diameter
    259
  • Height(mm)
    229
  • Foot out diameter
    38
  • Capacity
    5L
Part Number
M-ECH-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

-

PLASTIC HOPPER 1 Piece(s) Quote

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Dimensions:

Material: High-density polyethylene



 

There is a magnet on the back.