(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
![]() | ![]() |
Aluminum | Anodizing |
Part Number |
---|
4PACK-MVM02-G18 |
4PACK-MVM04-G14 |
4PACK-MVM08-M8 |
4PACK-MVM18-M5 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 1,010.10 ฿ 226.26 | ADSORPTION PADS BASE | 1 Pack(s) | 4 Pieces Per Package | Same day | ||
฿ 1,010.10 ฿ 228.18 | ADSORPTION PADS BASE | 1 Pack(s) | 4 Pieces Per Package | Same day | ||
฿ 1,010.10 ฿ 164.24 | ADSORPTION PADS BASE | 1 Pack(s) | 4 Pieces Per Package | Same day | ||
฿ 909.09 ฿ 114.91 | ADSORPTION PADS BASE | 1 Pack(s) | 4 Pieces Per Package | Same day |
Loading...
Product code | No. | Applicable suction cup type | |
4PACK-MVM02 | G18 | MVSA-11~MVSA-24 | |
4PACK-MVM04 | G14 | MVSA-33~MVSA-63 | |
4PACK-MVM18 | M5 | MVSA-11~MVSA-24 | |
4PACK-MVM08 | M8 | MVSA-33~MVSA-63 |
How can we improve?
How can we improve?