(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MGMHZ10D |
MGMHZ10S |
MGMHZ16D |
MGMHZ16S |
MGMHZ20D |
MGMHZ20S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Operation Method | |
---|---|---|---|---|---|---|---|
฿ 6,313.13 |
PARALLEL CHUCK | 1 Piece(s) | 7 Day(s) | Double action | Cylinder bore:10 | ||
฿ 6,313.13 |
PARALLEL CHUCK | 1 Piece(s) | Same day | Single action | Cylinder bore:10 | ||
฿ 6,313.13 |
PARALLEL CHUCK | 1 Piece(s) | 7 Day(s) | Double action | Cylinder bore:16 | ||
฿ 6,313.00 |
PARALLEL CHUCK | 1 Piece(s) | 7 Day(s) | Single action | Cylinder bore:16 | ||
฿ 6,313.13 |
PARALLEL CHUCK | 1 Piece(s) | 7 Day(s) | Double action | Cylinder bore:20 | ||
฿ 6,313.13 |
PARALLEL CHUCK | 1 Piece(s) | 7 Day(s) | Single action | Cylinder bore:20 |
Part Number |
---|
MGMHZ10D |
MGMHZ10S |
MGMHZ16D |
MGMHZ16S |
MGMHZ20D |
MGMHZ20S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Operation Method | |
---|---|---|---|---|---|---|---|
฿ 6,313.13 |
PARALLEL CHUCK | 1 Piece(s) | 7 Day(s) | Double action | Cylinder bore:10 | ||
฿ 6,313.13 |
PARALLEL CHUCK | 1 Piece(s) | Same day | Single action | Cylinder bore:10 | ||
฿ 6,313.13 |
PARALLEL CHUCK | 1 Piece(s) | 7 Day(s) | Double action | Cylinder bore:16 | ||
฿ 6,313.00 |
PARALLEL CHUCK | 1 Piece(s) | 7 Day(s) | Single action | Cylinder bore:16 | ||
฿ 6,313.13 |
PARALLEL CHUCK | 1 Piece(s) | 7 Day(s) | Double action | Cylinder bore:20 | ||
฿ 6,313.13 |
PARALLEL CHUCK | 1 Piece(s) | 7 Day(s) | Single action | Cylinder bore:20 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Material | Surface treatme |
Aluminum product | Anodizing |
Air pressure range (MPa) | Cylinder bore | |
10 | 16/20 | |
Double action | 0.2~0.7 | 0.1~0.7 |
Single action | 0.35~0.7 | 0.25~0.7 |
Product code | A | AA | AB | B | C | D | E | F | G | H | I | J | K | K1 | K3 | M | N | ||
Type | Cylinder bore | Mode of action | |||||||||||||||||
MGMHZ | 10 | S (Single action) D (Double action) | 6 | 18 | 12 | 23 | 12 | 37.8 | 57 | 29 | 15.2 | 11.2 | 4 | 16 | M3×0.5 | 6 | 6 | 27 | φ 11H9 Depth2 |
16 | 7.5 | 22 | 15 | 24.5 | 15 | 42.5 | 67.3 | 38 | 20.9 | 14.9 | 5 | 24 | M4×0.7 | 4.5 | 8 | 30 | φ 17H9 Depth2 | ||
20 | 9.5 | 32 | 18 | 29 | 20 | 52.8 | 84.8 | 50 | 26.3 | 16.3 | 8 | 30 | M5×0.8 | 8 | 10 | 35 | φ 21H9 Depth3 |
Cylinder bore | O | P | Q | R | S | T | U | V | W | X | Y | Y1 | Y2 | Z |
10 | 11.4 | M2.5×0.45 | 3 | 5.7 | M3×0.5 | 23 | 9 | 19 | 5 | 11 | φ 2H9 Depth3 | 5.2-0.02 | 7.6-0.02 | 16.4-0.05 |
16 | 16 | M3×0.5 | 4 | 7 | M5×0.8 | 30.6 | 7.5 | 19 | 8 | 13 | φ 3H9 Depth3 | 6.5-0.02 | 11-0.02 | 23.6-0.05 |
20 | 18.6 | M4×0.7 | 5 | 9 | M5×0.8 | 42 | 10 | 23 | 10 | 15 | φ 4H9 Depth4 | 7.5-0.02 | 16.8-0.02 | 27.6-0.05 |
How can we improve?
How can we improve?