(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
AT-LNT5-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 46.00 |
NUTS ALUMINUM FRAME(AT-LNT5) | 1 Piece(s) | 3 Day(s) |
[Application]
Long nut for fixing the slide bracket for the chuck plate.
Part Number |
---|
AT-LNT5-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 46.00 |
NUTS ALUMINUM FRAME(AT-LNT5) | 1 Piece(s) | 3 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Reference Tightening Torque (N·m) | |
M | S10C Equivalent/SUS304 |
5 | 6.8 |
Type | Material | Surface Treatment | |
Body | Blade | ||
AT-LNT | S10C Equivalent | SUS304 | Trivalent Chromate |
Part Number | − | Pitch P |
AT-LNT5 | − | 12 |
Weight (g) *1 | Part Number | Pitch P | |
Type | M | ||
1 | AT-LNT | 5 | 12 |
*1 The weight is an approximate value. Consider it only as a guideline.
Check with WOS for quantities over display.
Since the flat spring is welded, it does not slide off even when inserted into a vertically placed frame.
It can be used when fixing the slide bracket (with 2 long holes).
How can we improve?
How can we improve?