(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
AT-FRCL1020-D5.5 |
AT-FRCL1020-D5.5-BPT5 |
AT-FRCL1020-D5.5-BPT12 |
AT-FRCL1020-D6.6 |
AT-FRCL1020-D6.6-BPT5 |
AT-FRCL1020-D6.6-BPT12 |
AT-FRCL1020-D9 |
AT-FRCL1020-D9-BPT5 |
AT-FRCL1020-D9-BPT12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Bolt Set | Applicable Base Plate Thickness T (mm) |
Compatible Base Plate Mounting Hole Size D (φ) |
---|---|---|---|---|---|---|---|---|
฿ 446.00 |
CLAMPS FOR SETTING AT(AT-FRCL) | 1 Piece(s) | 3 Day(s) | None | - | 5.5 | ||
฿ 469.00 |
CLAMPS FOR SETTING AT(AT-FRCL) | 1 Piece(s) | 3 Day(s) | Yes | 5 | 5.5 | ||
฿ 469.00 |
CLAMPS FOR SETTING AT(AT-FRCL) | 1 Piece(s) | 3 Day(s) | Yes | 12 | 5.5 | ||
฿ 446.00 |
CLAMPS FOR SETTING AT(AT-FRCL) | 1 Piece(s) | 3 Day(s) | None | - | 6.6 | ||
฿ 469.00 |
CLAMPS FOR SETTING AT(AT-FRCL) | 1 Piece(s) | 3 Day(s) | Yes | 5 | 6.6 | ||
฿ 469.00 |
CLAMPS FOR SETTING AT(AT-FRCL) | 1 Piece(s) | 3 Day(s) | Yes | 12 | 6.6 | ||
฿ 446.00 |
CLAMPS FOR SETTING AT(AT-FRCL) | 1 Piece(s) | 3 Day(s) | None | - | 9 | ||
฿ 469.00 |
CLAMPS FOR SETTING AT(AT-FRCL) | 1 Piece(s) | 3 Day(s) | Yes | 5 | 9 | ||
฿ 469.00 |
CLAMPS FOR SETTING AT(AT-FRCL) | 1 Piece(s) | 3 Day(s) | Yes | 12 | 9 |
[Applications]
・Mounting clamp for flat frames used on chuck plates.
Part Number |
---|
AT-FRCL1020-D5.5 |
AT-FRCL1020-D5.5-BPT5 |
AT-FRCL1020-D5.5-BPT12 |
AT-FRCL1020-D6.6 |
AT-FRCL1020-D6.6-BPT5 |
AT-FRCL1020-D6.6-BPT12 |
AT-FRCL1020-D9 |
AT-FRCL1020-D9-BPT5 |
AT-FRCL1020-D9-BPT12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Bolt Set | Applicable Base Plate Thickness T (mm) |
Compatible Base Plate Mounting Hole Size D (φ) |
---|---|---|---|---|---|---|---|---|
฿ 446.00 |
CLAMPS FOR SETTING AT(AT-FRCL) | 1 Piece(s) | 3 Day(s) | None | - | 5.5 | ||
฿ 469.00 |
CLAMPS FOR SETTING AT(AT-FRCL) | 1 Piece(s) | 3 Day(s) | Yes | 5 | 5.5 | ||
฿ 469.00 |
CLAMPS FOR SETTING AT(AT-FRCL) | 1 Piece(s) | 3 Day(s) | Yes | 12 | 5.5 | ||
฿ 446.00 |
CLAMPS FOR SETTING AT(AT-FRCL) | 1 Piece(s) | 3 Day(s) | None | - | 6.6 | ||
฿ 469.00 |
CLAMPS FOR SETTING AT(AT-FRCL) | 1 Piece(s) | 3 Day(s) | Yes | 5 | 6.6 | ||
฿ 469.00 |
CLAMPS FOR SETTING AT(AT-FRCL) | 1 Piece(s) | 3 Day(s) | Yes | 12 | 6.6 | ||
฿ 446.00 |
CLAMPS FOR SETTING AT(AT-FRCL) | 1 Piece(s) | 3 Day(s) | None | - | 9 | ||
฿ 469.00 |
CLAMPS FOR SETTING AT(AT-FRCL) | 1 Piece(s) | 3 Day(s) | Yes | 5 | 9 | ||
฿ 469.00 |
CLAMPS FOR SETTING AT(AT-FRCL) | 1 Piece(s) | 3 Day(s) | Yes | 12 | 9 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Type | Material | Surface Treatment |
AT−FRCL | A6061 Equivalent | White Anodized Aluminum |
Part Number | − | D | − | Mounting Bolt |
AT−FRCL1020 | − | D5.5 | ||
AT−FRCL1020 | − | D6.6 | − | BPT5 |
■Mounting Clamp
Connection Frame | A | B | C | E | F | D1 | G | H | J | K | Flat Frame Fastening Bolts | Weight (g) *1 | Part Number | Mounting Hole Size D | |
Type | No. | ||||||||||||||
HFSFN5-1020 (Flat Frame) | 36 | 20 | 20 | 31 | 21 | 5.5 | 14 | 9 | - | 15 | M5 Length 14 (Accessory) | 25 | AT-FRCL | 1020 | 5.5 |
38 | 20 | 32 | - | 25 | 6.6 | ||||||||||
40 | 24 | 32.5 | 12 | 27 | 9 |
*1 The weight is an approximate value. Consider it only as a guideline.
Check with WOS for quantities over display.
■Mounting Clamp (Mounting Bolt Set Product)
Part Number | Mounting Hole Size D | Mounting Bolt | |
Type | No. | ||
AT-FRCL | 1020 | 5.5 | BPT5 BPT12 |
6.6 | |||
9 |
Check with WOS for quantities over display.
■Bolt Set Product Details
Mounting Clamp Part Number (Bolt Set Product) | Applicable Base Plate (AT-BPL) Thickness T | Mounting Bolt Details |
AT-FRCL1020-D5.5-BPT5 | 5 (AT-BPL□□-T5) | M5×P0.8-25(CB5-25): 1 pc |
AT-FRCL1020-D6.6-BPT5 | M6×P1.0-25(CB6-25): 1 pc | |
AT-FRCL1020-D9-BPT5 | M8×P1.25-25(CB8-25): 2 pc | |
AT-FRCL1020-D5.5-BPT12 | 12 (AT-BPL□□-T12) | M5×P0.8-30(CB5-30): 1 pc |
AT-FRCL1020-D6.6-BPT12 | M6×P1.0-30(CB6-30): 1 pc | |
AT-FRCL1020-D9-BPT12 | M8×P1.25-30(CB8-30): 2pc |
How can we improve?
How can we improve?