(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Soft Vise Liner

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of M-VJ500

  • Size
    25×125(mm)
  • Material
    Nylon
Part Number
M-VJ500
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,547.00

AID OF THE VICE(PLASSTIC) 1 Piece(s) Same day

Basic Specifications

  • Size
    25×125(mm)
  • Material
    Nylon

Product Description

[Applications]
Used to fix screws with a vise.
It has a horizontal V-groove on one side and a 45° V-groove in the vertical direction on the other side, allowing objects with uneven shapes to be fixed in close contact.
[Features]
As it has a magnet, it can be easily installed to a vise.
As it is fixed, screw maintenance can be performed by one person.

Specifications of M-VJ500

  • Size
    25×125(mm)
  • Material
    Nylon
Part Number
M-VJ500
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,547.00

AID OF THE VICE(PLASSTIC) 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Specifications

Specification Table

Soft Vise Liner: Related Image
 

Soft Vise Liner: Related Image


More Information

Specifications/Overview

Soft Vise Liner: Related Image
 

Soft Vise Liner: Related Image

Usage Example

Usage

Attach the vise liner to the vise, and align and fix the flight of the screw to the groove of the vise liner.

Soft Vise Liner: Related Image