1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Package Product] SP Coupling - Plug - Heat Resistance: 180°C【10 Pieces Per Package】 (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,730.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Application]

・Socket pack product for mold piping. For male screw installation.

[Effects/Benefits of Use]

・Compatible with Misumi's SP coupler for double valve cooling.

[Usage]

・For mold cooling piping.

[Package Product] SP Coupling - Plug - Heat Resistance: 180°C: Related Image

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
10PACK-SPSF2
10PACK-SPSF3
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSTapered female thread Rc (PT)

฿ 10,730.72

MOLD COUPLING 1 Pack(s)

10 Pieces Per Package

Same day 101/4

฿ 17,697.68

MOLD COUPLING 1 Pack(s)

10 Pieces Per Package

5 Day(s) 103/8

Loading...

  1. 1

Specification Table

[Package Product] SP Coupling - Plug - Heat Resistance: 180°C: Related Image
Supported
Plug
Connecting Part to PlugLWidth across opposite side
B1
Tapered female thread
Rc (PT)
Part Number
Hole diameter VND1TypeNo.
· SP Coupling
· SP Coupler
Tip Diameter V = 14
1417.52858171/410PACK-SPSF2
· SP Coupling
· SP Coupler
Tip Diameter V = 19
19203565213/83

Basic Information

Product Socket Material Brass Heat resistance 180℃
With/without valve Standard Shape Straight With/without wrench installation section None
Type For male thread joint Sales Unit(PACK) 10