1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SLIDE TYPE AIR NIPPERS -HORIZONTAL SLIDE TYPE- (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,497.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The blade is sold separately. Note that there are a regular blade and a reverse blade.
  • Operating air pressure: 0.4~0.5 MPa

Product Description

■ Features
Horizontal slide type that allows effective use of space.
It is compact, lightweight and is ideal for mounting chuck plates.
As the body height is low, it does not prevent the operation of the chuck plate
when removing the workpiece.
・ Slide stroke amount (0~3 mm)



The blade is sold separately. Note that there are a regular blade and a reverse blade.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
MGT-NY05
MGT-NY05-4
MGT-NY05R-4
MGT-NY10
MGT-NY10-4
MGT-NY10R-4
MGT-NY15
MGT-NY15-4
MGT-NY15R-4
MGT-NY25
MGT-NY25-6
MGT-NY25R
MGT-NY25R-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSliding type Air consumption
(cm3/times)
Cutting capacity (soft resin) φ
(mm)
Cutting capacity (hard resin) φ
(mm)

฿ 7,497.00

AIR NIPPER FOR SIDE SLIDE 1 Piece(s) Same day Pull type4832

฿ 7,497.00

AIR NIPPER FOR SIDE SLIDE 1 Piece(s) 3 Day(s) Pull type4832

฿ 7,497.00

AIR NIPPER FOR SIDE SLIDE 1 Piece(s) 3 Day(s) Push type4832

฿ 7,742.00

AIR NIPPER FOR SIDE SLIDE 1 Piece(s) Same day Pull type683.52.3

฿ 7,742.00

AIR NIPPER FOR SIDE SLIDE 1 Piece(s) 3 Day(s) Pull type683.52.3

฿ 7,742.00

AIR NIPPER FOR SIDE SLIDE 1 Piece(s) 3 Day(s) Push type683.52.3

฿ 8,036.00

AIR NIPPER FOR SIDE SLIDE 1 Piece(s) Same day Pull type13642.6

฿ 8,036.00

AIR NIPPER FOR SIDE SLIDE 1 Piece(s) 3 Day(s) Pull type13642.6

฿ 8,036.00

AIR NIPPER FOR SIDE SLIDE 1 Piece(s) 3 Day(s) Push type13642.6

฿ 10,798.01

AIR NIPPER FOR SIDE SLIDE 1 Piece(s) 8 Day(s) Pull type1845.03.4

฿ 10,798.01

AIR NIPPER FOR SIDE SLIDE 1 Piece(s) 8 Day(s) Pull type1845.03.4

฿ 12,726.12

AIR NIPPER FOR SIDE SLIDE 1 Piece(s) 8 Day(s) Push type1845.03.4

฿ 10,897.04

AIR NIPPER FOR SIDE SLIDE 1 Piece(s) 8 Day(s) Push type1845.03.4

Loading...

  1. 1

Specifications Table



Basic Information

Component part Sliding type With/without slide base None Applicable base For horizontal slide