1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

MOLD RELEASE AGENT (NON-SILICON)【12 Pieces Per Package】 (Part Number)

MOLD RELEASE AGENT SILICON FRE

MOLD RELEASE AGENT (NON-SILICON)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,890.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Mold release agent (non-silicone) is silicone free release agent which suitable for release platic and rubber mold. This product is ideal for Thermoplastic resins like PE, PP, PS, ABS, AS, PMMA, PC, Nylon, Polyacetal, etc.

Part Number
12PACK-S-NSLM20
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,890.00

MOLD RELEASE AGENT SILICON FRE 1 Pack(s)

12 Pieces Per Package

Same day 10

Loading...

  1. 1
 

Basic Information

Use Application Mould Releasing Agent Liquid Color Colorless Operating Temperature Range Ambient Temperature to 50℃
Chief Component Carbohydrate-based Solvent LPG

Please check the type/dimensions/specifications of the part 12PACK-S-NSLM20 in the MOLD RELEASE AGENT (NON-SILICON) series.