(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Material SUS420F
Hardness 50~55HRC
NO. | F | T | H | B | ℓ | M×P |
4 | 7.7 | 1.5 | 3.0 | 2.4 | 2.7 | M1.6×0.20 |
5 | 2.9 | |||||
6 | 3.7 | |||||
8 | 9.7 | 2.0 | 3.5 | 5.0 | 3.2 | M2.3×0.25 |
10 | 11.7 | 2.5 | 4.0 | 6.3 | 4.0 | M2.5×0.35 |
12 | 13.7 | 4.3 | 7.5 | 4.2 | M3.0×0.35 | |
16 | 11.0 | 4.8 | M4.0×0.35 | |||
20 | 15.7 | 3.5 | 5.0 | 13.2 | 5.3 |
NO. | Text mark depth (mm) | Arrow mark depth (mm) | |
Standard | Shallow | ||
4 | 0.12 | 0.22 | 0.12 |
5 | 0.14 | 0.25 | 0.14 |
6 | 0.18 | 0.40 | 0.18 |
8 | 0.20 | 0.40 | 0.20 |
10~20 | 0.22 | 0.50 | 0.22 |
Compared to the standard type, the inside arrow is difficult to turn, so be careful not to scrape the arrow with the tip of a screwdriver. If the inside arrow is scraped, it may not be possible to remove it.
D | Dm6 | Dh7 | L | E | a | b | ||
4 | 4 | +0.012 +0.004 | 4 | 0 -0.012 | 8 | 2.8 | 1.0 | 1.2 |
5 | 5 | +0.012 +0.004 | 5 | 0 -0.012 | 2.85 | |||
6 | 6 | +0.012 +0.004 | 6 | 0 -0.012 | 2.9 | |||
8 | 8 | +0.015 +0.006 | 8 | 0 -0.015 | 10 | 3.4 | 1.5 | |
10 | 10 | 10 | 12 | 4.2 | ||||
12 | 12 | +0.018 +0.007 | 12 | 0 -0.018 | 14 | 4.4 | 1.2 | |
16 | 16 | 16 | 5.0 | 1.4 | 1.8 | |||
20 | 20 | +0.021 +0.008 | 20 | 0 -0.021 | 16 | 5.3 | 1.5 | 2.0 |
Part Number |
---|
C-DTBZ6-24 |
C-DTBZ8-24 |
C-DTBZ10-24 |
C-DTBZ12-24 |
C-DTBZ16-24 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | D (Outer diameter) (mm) |
---|---|---|---|---|---|---|
฿ 3,159.00 | DATE MARKED PIN | 1 Piece(s) | Available | 6 Day(s) | 6 | |
฿ 3,159.00 | DATE MARKED PIN | 1 Piece(s) | Available | 6 Day(s) | 8 | |
฿ 3,477.00 | DATE MARKED PIN | 1 Piece(s) | Available | 6 Day(s) | 10 | |
฿ 2,826.00 | DATE MARKED PIN | 1 Piece(s) | Available | 6 Day(s) | 12 | |
฿ 3,477.00 | DATE MARKED PIN | 1 Piece(s) | Available | 6 Day(s) | 16 |
Loading...
・Dimension Table
■Year·Month Type
Indication | Outside rings division | Part No. | Year | ||
Type | D | ||||
Year·Month | 12 uniform divisions | C-DTBX C-DTBXU (Shallow arrow) | 4 | 22For 2022 23For 2023 24For 2024 | |
5 | |||||
6 | |||||
8 | |||||
10 | |||||
12 | |||||
16 | |||||
20 |
■Year Switching Type
Indication | Outside rings division | Part No. | Year | ||
Type | D | ||||
4 years type | 12 uniform divisions | C-DTX C-DTXU (Shallow arrow) | 4 | 22 For 2022~2025 23 For 2023~2026 24 For 2024~2027 | |
5 | |||||
6 | |||||
8 | |||||
10 | |||||
12 | |||||
16 | |||||
20 | |||||
6 years type | 12 uniform divisions | C-DTXS C-DTXSU (Shallow arrow) | 4 | 22 For 2022~2027 23 For 2023~2028 24 For 2024~2029 | |
5 | |||||
6 | |||||
8 | |||||
10 | |||||
12 | |||||
16 | |||||
20 |
■Month·Day·No-marking Type
Indication | Outside rings division | Part No. | ||
Type | D | |||
Month | 12 uniform divisions | C-DTDX C-DTDXU (Shallow arrow) | 4 | |
5 | ||||
6 | ||||
8 | ||||
10 | ||||
12 | ||||
16 | ||||
20 | ||||
Day (1st digit) | 12 uniform divisions | C-DTEX C-DTEXU (Shallow arrow) | 4 | |
5 | ||||
10 uniform divisions | 6 | |||
8 | ||||
10 | ||||
12 | ||||
16 | ||||
20 | ||||
Day (2nd digit) | 12 uniform divisions | C-DTFX C-DTFXU (Shallow arrow) | 4 | |
5 | ||||
6 | ||||
8 | ||||
10 | ||||
12 | ||||
16 | ||||
20 | ||||
No-marking | 12 uniform divisions | C-DTNX C-DTNXU (Shallow arrow) | 4 | |
5 | ||||
6 | ||||
8 | ||||
10 | ||||
12 | ||||
16 |
■Outside Ring Character Designation Type
Indication | |||||||
1M (1 place) | 2M (2 place) | 3M (3 place) | 4M (4 place) | 5M (5 place) | 6M (6 place) | 10M (10 place) | 12M (12 place) |
Engraving position | Engraving position | Engraving position | Engraving position | Engraving position Up to 10 characters can be designated at each engraving position. | Engraving position | Engraving position Up to 10 characters can be designated at each engraving position. | Engraving position |
Up to 1~3 characters can be designated at each engraving position. | Up to 1~2 characters can be designated at each engraving position. | Up to 1 characters can be designated at each engraving position. |
Part No. | Engraving characters(1~3 characters ·Characters printed in blue in indications) | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Type | Indication | D | Engraving position ①~⑫ | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
C-DTX | 1M 2M 3M 4M 5M 6M 10M 12M | 4 |
|
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
5 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
6 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
8 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
10 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
16 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Not applicable to ·D4 and ·D5 of 5M, 6M ·and 10M. Use ¥ for indicating / (slash), # for — (minus), and % for (space). ●Dividing of outside rings
|
Brand | C-VALUE | Character type | Concave character | How to mount | Press-fit type |
---|---|---|---|---|---|
Inside arrow exchange | PL exchange type | Indication mark | Year/Month (Double ring) | Arrow mark depth | Default |
Components | Inside arrow + Outside ring | Year(year) | 24 |
How can we improve?
How can we improve?