(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
C-TBS20-25-5 |
C-TBS20-30-5 |
C-TBS20-40-5 |
C-TBS25-25-5 |
C-TBS25-30-5 |
C-TBS30-40-5 |
C-TBS35-40-5 |
C-TBS35-50-5 |
C-TBS45-50-5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | A (External shape) (mm) | L (External shape) (mm) | T (Thickness) (mm) |
---|---|---|---|---|---|---|---|---|
฿ 1,316.00 | C-TAPERED BLOCK SETS | 1 Piece(s) | Same day | 20 | 25 | 23 | ||
฿ 1,398.00 ฿ 237.80 | C-TAPERED BLOCK SETS | 1 Piece(s) | Same day | 20 | 30 | 23 | ||
฿ 1,434.00 | C-TAPERED BLOCK SETS | 1 Piece(s) | Available | Same day | 20 | 40 | 23 | |
฿ 1,279.00 ฿ 289.57 | C-TAPERED BLOCK SETS | 1 Piece(s) | Same day | 25 | 25 | 28 | ||
฿ 1,358.00 | C-TAPERED BLOCK SETS | 1 Piece(s) | Available | Same day | 25 | 30 | 28 | |
฿ 1,513.00 | C-TAPERED BLOCK SETS | 1 Piece(s) | Available | Same day | 30 | 40 | 32 | |
฿ 1,631.00 ฿ 342.02 | C-TAPERED BLOCK SETS | 1 Piece(s) | Same day | 35 | 40 | 35 | ||
฿ 1,747.00 | C-TAPERED BLOCK SETS | 1 Piece(s) | Available | Same day | 35 | 50 | 35 | |
฿ 2,178.00 ฿ 406.63 | C-TAPERED BLOCK SETS | 1 Piece(s) | Same day | 45 | 50 | 45 |
Loading...
V | E | T | T1 | T2 | Bolt Hole | Installation bolts | Dismounting tap hole N | Tap hole M×ℓ | No. of Bolt holes | Part No. | L Selection | K° Selection | ||||||
ℓ1 | ℓ2 | d | t | Type | A | |||||||||||||
7 | 5 | 23 | 7 | 14 | - | - | - | - | M3 | M 3 | M3×6 | 1 (Tap hole) | C-TBS | 12 | 15 | 1 3 5 | ||
9 | 7 | M4 | M 4 | M4×6 | 1 (Tap hole) | 16 | 20 | |||||||||||
12 | 6.5 | 3.5 | M3 | M 4 | - | 1 | 20 | 20 | ||||||||||
25 | ||||||||||||||||||
7.5 | 15 | 2 | 30 | |||||||||||||||
10 | 20 | 40 | ||||||||||||||||
15 | 8 | 28 | 9 | 17 | - | - | 8 | 5 | M4 | M 5 | 1 | 25 | 25 | |||||
7.5 | 15 | 2 | 30 | |||||||||||||||
10 | 20 | 40 | ||||||||||||||||
17 | 32 | 10 | 20 | - | - | 9 | 6 | M5 | M 6 | 1 | 30 | 25 | ||||||
7.5 | 15 | 2 | 30 | |||||||||||||||
10 | 20 | 40 | ||||||||||||||||
20 | 10 | 35 | 11 | 22 | 7.5 | 15 | 35 | 30 | ||||||||||
10 | 20 | 11 | 7 | M6 | M 8 | 40 | ||||||||||||
30 | 50 | |||||||||||||||||
25 | 15 | 45 | 14 | 29 | 20 | 45 | 40 | |||||||||||
30 | 50 | |||||||||||||||||
17.5 | 40 | 75 | 3 5 | |||||||||||||||
20 | 60 | 100 | ||||||||||||||||
35 | 20 | 60 | 19 | 39 | 15 | 30 | 14 | 9 | M8 | M10 | 65 | 60 |
Brand | C-VALUE | Components | Set | Shape type | Block |
---|---|---|---|---|---|
Tapered or straight | Tapered shape | Mounting type | Standard | Ext. dia./External tolerance | 0/-0.02 |
Angle of tapered shape(°) | 5 | Symmetry against straight/tapered section | Match mark | Material | YK30 |
How can we improve?
How can we improve?