(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Baffle plate with taper screw lug. The rotational position of the baffle plate can be adjusted by adjusting the tightness.
D | a | No. of threads | Pitch | ℓ | B | R(PT) | T | Part Number | L | |
---|---|---|---|---|---|---|---|---|---|---|
Type | A | 5mm increments | ||||||||
9.728 | 0.45 | 28 | 0.91 | 7 | 5 | 1/8 | 1.5 | BFPT | 6 | 30~200 |
8 | ||||||||||
13.157 | 0.7 | 19 | 1.34 | 8.9 | 6 | 1/4 | 2.0 | 9 | 30~250 | |
10 | ||||||||||
16.662 | 10 | 8 | 3/8 | 12 | 30~300 | |||||
14 | ||||||||||
Make the water hole diameter to which BFPT is fitted at least 1mm-larger than A |
Part Number |
---|
BFPT6-[30-200/5] |
BFPT8-[30-200/5] |
BFPT9-[30-250/5] |
BFPT10-[30-250/5] |
BFPT12-[30-300/5] |
BFPT14-[30-300/5] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | A (Width) (mm) | L (L dimension) (mm) |
---|---|---|---|---|---|---|---|
- | BAFFLE BOARD | 1 Piece(s) | 5 Day(s) | 6 | 30 ~ 200 | ||
- | BAFFLE BOARD | 1 Piece(s) | 5 Day(s) | 8 | 30 ~ 200 | ||
- | BAFFLE BOARD | 1 Piece(s) | 5 Day(s) | 9 | 30 ~ 250 | ||
- | BAFFLE BOARD | 1 Piece(s) | 5 Day(s) | 10 | 30 ~ 250 | ||
- | BAFFLE BOARD | 1 Piece(s) | 5 Day(s) | 12 | 30 ~ 300 | ||
- | BAFFLE BOARD | 1 Piece(s) | 5 Day(s) | 14 | 30 ~ 300 |
Loading...
Brand | MISUMI | Material | Brass | With/without tapered screw plug | With |
---|---|---|---|---|---|
Partition plate | No | Shape | Flat board |
How can we improve?
How can we improve?