1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision Straight Ejector Sleeves -SKH51/Concentricity0.01/0.6mm Wall/S Dimension Long Type- (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is an ejector sleeve whose tip wall thickness can be set to a minimum of 0.6mm. Compared to regular products, this product allows you to select the length of the inner sliding part (S dimension) up to 50mm.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
ESVK-H3.5-[40-225/0.01]-V[0.8-2.8/0.01]-S[1-28/0.5]
ESVK-H4-[40-225/0.01]-V[0.8-2.8/0.01]-S[1-28/0.5]
ESVK-H5-[40-225/0.01]-V[0.8-3.8/0.01]-S[1-38/0.5]
ESVK-H6-[40-225/0.01]-V[0.8-4.8/0.01]-S[1-48/0.5]
ESVK-H7-[40-225/0.01]-V[0.8-5.8/0.01]-S[1-50/0.5]
ESVK-H8-[40-250/0.01]-V[2-6.2/0.01]-S[1-50/0.5]
ESVK-H9-[40-250/0.01]-V[2-7.2/0.01]-S[1-50/0.5]
ESVK-H10-[40-250/0.01]-V[2-8.2/0.01]-S[1-50/0.5]
ESVK-H11-[40-250/0.01]-V[2-9.2/0.01]-S[1-50/0.5]
ESVK-H12-[40-250/0.01]-V[2-10.2/0.01]-S[1-50/0.5]
ESVK-H13-[40-250/0.01]-V[2-11.2/0.01]-S[1-50/0.5]
ESVK-H14-[40-250/0.01]-V[2-12.2/0.01]-S[1-50/0.5]
ESVK-M3.5-[40-225/0.01]-V[0.8-2.3/0.01]-S[1-23/0.5]
ESVK-M4-[40-225/0.01]-V[0.8-2.8/0.01]-S[1-28/0.5]
ESVK-M5-[40-225/0.01]-V[0.8-3.8/0.01]-S[1-38/0.5]
ESVK-M6-[40-225/0.01]-V[0.8-4.8/0.01]-S[1-48/0.5]
ESVK-M7-[40-225/0.01]-V[0.8-5.8/0.01]-S[1-50/0.5]
ESVK-M8-[40-250/0.01]-V[2-6.2/0.01]-S[1-50/0.5]
ESVK-M9-[40-250/0.01]-V[2-7.2/0.01]-S[1-50/0.5]
ESVK-M10-[40-250/0.01]-V[2-8.2/0.01]-S[1-50/0.5]
ESVK-M11-[40-250/0.01]-V[2-9.2/0.01]-S[1-50/0.5]
ESVK-M12-[40-250/0.01]-V[2-10.2/0.01]-S[1-50/0.5]
ESVK-M13-[40-250/0.01]-V[2-11.2/0.01]-S[1-50/0.5]
ESVK-M14-[40-250/0.01]-V[2-12.2/0.01]-S[1-50/0.5]
ESVKB-H4-[40-225/0.01]-P[3.2-3.99/0.01]-V[0.8-2.79/0.01]-S[1-27.5/0.5]
ESVKB-H5-[40-225/0.01]-P[4-4.99/0.01]-V[0.8-3.79/0.01]-S[1-38/0.5]
ESVKB-H6-[40-225/0.01]-P[5-5.99/0.01]-V[0.8-4.79/0.01]-S[1-48/0.5]
ESVKB-H7-[40-225/0.01]-P[6-6.99/0.01]-V[0.8-5.79/0.01]-S[1-50/0.5]
ESVKB-H8-[40-250/0.01]-P[7-7.99/0.01]-V[2-6.19/0.01]-S[1-50/0.5]
ESVKB-H9-[40-250/0.01]-P[8-8.99/0.01]-V[2-7.19/0.01]-S[1-50/0.5]
ESVKB-H10-[40-250/0.01]-P[9-9.99/0.01]-V[2-8.19/0.01]-S[1-50/0.5]
ESVKB-H11-[40-250/0.01]-P[10-10.99/0.01]-V[2-9.19/0.01]-S[1-50/0.5]
ESVKB-H12-[40-250/0.01]-P[11-11.99/0.01]-V[2-10.19/0.01]-S[1-50/0.5]
ESVKB-H13-[40-250/0.01]-P[12-12.99/0.01]-V[2-11.19/0.01]-S[1-50/0.5]
ESVKB-H14-[40-250/0.01]-P[13-13.99/0.01]-V[2-12.19/0.01]-S[1-50/0.5]
ESVKB-M4-[40-225/0.01]-P[3.2-3.99/0.01]-V[0.8-2.79/0.01]-S[1-27.5/0.5]
ESVKB-M5-[40-225/0.01]-P[4-4.99/0.01]-V[0.8-3.79/0.01]-S[1-37.5/0.5]
ESVKB-M6-[40-225/0.01]-P[5-5.99/0.01]-V[0.8-4.79/0.01]-S[1-47.5/0.5]
ESVKB-M7-[40-225/0.01]-P[6-6.99/0.01]-V[0.8-5.79/0.01]-S[1-50/0.5]
ESVKB-M8-[40-250/0.01]-P[7-7.99/0.01]-V[2-6.19/0.01]-S[1-50/0.5]
ESVKB-M9-[40-250/0.01]-P[8-8.99/0.01]-V[2-7.19/0.01]-S[1-50/0.5]
ESVKB-M10-[40-250/0.01]-P[9-9.99/0.01]-V[2-8.19/0.01]-S[1-50/0.5]
ESVKB-M11-[40-250/0.01]-P[10-10.99/0.01]-V[2-9.19/0.01]-S[1-50/0.5]
ESVKB-M12-[40-250/0.01]-P[11-11.99/0.01]-V[2-10.19/0.01]-S[1-50/0.5]
ESVKB-M13-[40-250/0.01]-P[12-12.99/0.01]-V[2-11.19/0.01]-S[1-50/0.5]
ESVKB-M14-[40-250/0.01]-P[13-13.99/0.01]-V[2-12.19/0.01]-S[1-50/0.5]
ESVKJ-H6-[40-225/0.01]-V[0.8-4.8/0.01]-S[1-48/0.5]
ESVKJ-H7-[40-225/0.01]-V[0.8-5.8/0.01]-S[1-50/0.5]
ESVKJ-H8-[40-250/0.01]-V[2-6.2/0.01]-S[1-50/0.5]
ESVKJ-H9-[40-250/0.01]-V[2-7.2/0.01]-S[1-30/0.5]
ESVKJ-H9-[40-250/0.01]-V[2-7.2/0.01]-S[31-50/0.5]
ESVKJ-H10-[40-250/0.01]-V[2-8.2/0.01]-S[1-50/0.5]
ESVKJ-H11-[40-250/0.01]-V[2-9.2/0.01]-S[1-50/0.5]
ESVKJ-H12-[40-250/0.01]-V[2-10.2/0.01]-S[1-50/0.5]
ESVKJ-H13-[40-250/0.01]-V[2-11.2/0.01]-S[1-50/0.5]
ESVKJ-H14-[40-250/0.01]-V[2-12.2/0.01]-S[1-50/0.5]
ESVKJB-H6-[40-225/0.01]-P[5-5.99/0.01]-V[0.8-4.79/0.01]-S[1-47.5/0.5]
ESVKJB-H7-[40-225/0.01]-P[6-6.99/0.01]-V[0.8-5.79/0.01]-S[1-50/0.5]
ESVKJB-H8-[40-250/0.01]-P[7-7.99/0.01]-V[2-6.19/0.01]-S[1-50/0.5]
ESVKJB-H9-[40-250/0.01]-P[8-8.99/0.01]-V[2-7.19/0.01]-S[1-50/0.5]
ESVKJB-H10-[40-250/0.01]-P[9-9.99/0.01]-V[2-8.19/0.01]-S[1-50/0.5]
ESVKJB-H11-[40-250/0.01]-P[10-10.99/0.01]-V[2-9.19/0.01]-S[1-50/0.5]
ESVKJB-H12-[40-250/0.01]-P[11-11.99/0.01]-V[2-10.19/0.01]-S[1-50/0.5]
ESVKJB-H13-[40-250/0.01]-P[12-12.99/0.01]-V[2-11.19/0.01]-S[1-50/0.5]
ESVKJB-H14-[40-250/0.01]-P[13-13.99/0.01]-V[2-12.19/0.01]-S[1-50/0.5]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHead thickness Shaft diameter tolerance D/P (Shaft diameter)
(mm)
V (Hole diameter)
(mm)
Boring method Shaft diameter designation method L (L dimension)
(mm)
S (V hole diameter length)
(mm)

-

EJECTORSLEEVE 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0053.50.8 ~ 2.8Wire cutting & polishingShaft diameter selection40 ~ 2251 ~ 28

-

EJECTORSLEEVE 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.00540.8 ~ 2.8Wire cutting & polishingShaft diameter selection40 ~ 2251 ~ 28

-

EJECTORSLEEVE 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.00550.8 ~ 3.8Wire cutting & polishingShaft diameter selection40 ~ 2251 ~ 38

-

EJECTORSLEEVE 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.00560.8 ~ 4.8Wire cutting & polishingShaft diameter selection40 ~ 2251 ~ 48

-

EJECTORSLEEVE 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.00570.8 ~ 5.8Wire cutting & polishingShaft diameter selection40 ~ 2251 ~ 50

-

EJECTORSLEEVE 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.00582 ~ 6.2Wire cutting & polishingShaft diameter selection40 ~ 2501 ~ 50

-

EJECTORSLEEVE 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.00592 ~ 7.2Wire cutting & polishingShaft diameter selection40 ~ 2501 ~ 50

-

EJECTORSLEEVE 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.005102 ~ 8.2Wire cutting & polishingShaft diameter selection40 ~ 2501 ~ 50

-

EJECTORSLEEVE 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.005112 ~ 9.2Wire cutting & polishingShaft diameter selection40 ~ 2501 ~ 50

-

EJECTORSLEEVE 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.005122 ~ 10.2Wire cutting & polishingShaft diameter selection40 ~ 2501 ~ 50

-

EJECTORSLEEVE 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.005132 ~ 11.2Wire cutting & polishingShaft diameter selection40 ~ 2501 ~ 50

-

EJECTORSLEEVE 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.005142 ~ 12.2Wire cutting & polishingShaft diameter selection40 ~ 2501 ~ 50

-

EJECTOR SLEEVES 1 Piece(s) 5 Day(s) 104mm(T4)-0.01/-0.023.50.8 ~ 2.3-Shaft diameter selection40 ~ 2251 ~ 23

-

EJECTOR SLEEVES 1 Piece(s) 5 Day(s) 104mm(T4)-0.01/-0.0240.8 ~ 2.8-Shaft diameter selection40 ~ 2251 ~ 28

-

EJECTOR SLEEVES 1 Piece(s) 5 Day(s) 104mm(T4)-0.01/-0.0250.8 ~ 3.8-Shaft diameter selection40 ~ 2251 ~ 38

-

EJECTOR SLEEVES 1 Piece(s) 5 Day(s) 104mm(T4)-0.01/-0.0260.8 ~ 4.8-Shaft diameter selection40 ~ 2251 ~ 48

-

EJECTOR SLEEVES 1 Piece(s) 5 Day(s) 104mm(T4)-0.01/-0.0270.8 ~ 5.8-Shaft diameter selection40 ~ 2251 ~ 50

-

EJECTOR SLEEVES 1 Piece(s) 5 Day(s) 104mm(T4)-0.01/-0.0282 ~ 6.2-Shaft diameter selection40 ~ 2501 ~ 50

-

EJECTOR SLEEVES 1 Piece(s) 5 Day(s) 104mm(T4)-0.01/-0.0292 ~ 7.2-Shaft diameter selection40 ~ 2501 ~ 50

-

EJECTOR SLEEVES 1 Piece(s) 5 Day(s) 104mm(T4)-0.01/-0.02102 ~ 8.2-Shaft diameter selection40 ~ 2501 ~ 50

-

EJECTOR SLEEVES 1 Piece(s) 5 Day(s) 104mm(T4)-0.01/-0.02112 ~ 9.2-Shaft diameter selection40 ~ 2501 ~ 50

-

EJECTOR SLEEVES 1 Piece(s) 5 Day(s) 104mm(T4)-0.01/-0.02122 ~ 10.2-Shaft diameter selection40 ~ 2501 ~ 50

-

EJECTOR SLEEVES 1 Piece(s) 5 Day(s) 104mm(T4)-0.01/-0.02132 ~ 11.2-Shaft diameter selection40 ~ 2501 ~ 50

-

EJECTOR SLEEVES 1 Piece(s) 5 Day(s) 104mm(T4)-0.01/-0.02142 ~ 12.2-Shaft diameter selection40 ~ 2501 ~ 50

-

EJECTORSLEEVE 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0053.2 ~ 3.990.8 ~ 2.79Wire cutting & polishingShaft diameter 0.01mm increments40 ~ 2251 ~ 27.5

-

EJECTORSLEEVE 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0054 ~ 4.990.8 ~ 3.79Wire cutting & polishingShaft diameter 0.01mm increments40 ~ 2251 ~ 38

-

EJECTORSLEEVE 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0055 ~ 5.990.8 ~ 4.79Wire cutting & polishingShaft diameter 0.01mm increments40 ~ 2251 ~ 48

-

EJECTORSLEEVE 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0056 ~ 6.990.8 ~ 5.79Wire cutting & polishingShaft diameter 0.01mm increments40 ~ 2251 ~ 50

-

EJECTORSLEEVE 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0057 ~ 7.992 ~ 6.19Wire cutting & polishingShaft diameter 0.01mm increments40 ~ 2501 ~ 50

-

EJECTORSLEEVE 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0058 ~ 8.992 ~ 7.19Wire cutting & polishingShaft diameter 0.01mm increments40 ~ 2501 ~ 50

-

EJECTORSLEEVE 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0059 ~ 9.992 ~ 8.19Wire cutting & polishingShaft diameter 0.01mm increments40 ~ 2501 ~ 50

-

EJECTORSLEEVE 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.00510 ~ 10.992 ~ 9.19Wire cutting & polishingShaft diameter 0.01mm increments40 ~ 2501 ~ 50

-

EJECTORSLEEVE 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.00511 ~ 11.992 ~ 10.19Wire cutting & polishingShaft diameter 0.01mm increments40 ~ 2501 ~ 50

-

EJECTORSLEEVE 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.00512 ~ 12.992 ~ 11.19Wire cutting & polishingShaft diameter 0.01mm increments40 ~ 2501 ~ 50

-

EJECTORSLEEVE 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.00513 ~ 13.992 ~ 12.19Wire cutting & polishingShaft diameter 0.01mm increments40 ~ 2501 ~ 50

-

EJECTOR SLEEVES 1 Piece(s) 5 Day(s) 104mm(T4)-0.01/-0.023.2 ~ 3.990.8 ~ 2.79-Shaft diameter 0.01mm increments40 ~ 2251 ~ 27.5

-

EJECTOR SLEEVES 1 Piece(s) 5 Day(s) 104mm(T4)-0.01/-0.024 ~ 4.990.8 ~ 3.79-Shaft diameter 0.01mm increments40 ~ 2251 ~ 37.5

-

EJECTOR SLEEVES 1 Piece(s) 5 Day(s) 104mm(T4)-0.01/-0.025 ~ 5.990.8 ~ 4.79-Shaft diameter 0.01mm increments40 ~ 2251 ~ 47.5

-

EJECTOR SLEEVES 1 Piece(s) 5 Day(s) 104mm(T4)-0.01/-0.026 ~ 6.990.8 ~ 5.79-Shaft diameter 0.01mm increments40 ~ 2251 ~ 50

-

EJECTOR SLEEVES 1 Piece(s) 5 Day(s) 104mm(T4)-0.01/-0.027 ~ 7.992 ~ 6.19-Shaft diameter 0.01mm increments40 ~ 2501 ~ 50

-

EJECTOR SLEEVES 1 Piece(s) 5 Day(s) 104mm(T4)-0.01/-0.028 ~ 8.992 ~ 7.19-Shaft diameter 0.01mm increments40 ~ 2501 ~ 50

-

EJECTOR SLEEVES 1 Piece(s) 5 Day(s) 104mm(T4)-0.01/-0.029 ~ 9.992 ~ 8.19-Shaft diameter 0.01mm increments40 ~ 2501 ~ 50

-

EJECTOR SLEEVES 1 Piece(s) 5 Day(s) 104mm(T4)-0.01/-0.0210 ~ 10.992 ~ 9.19-Shaft diameter 0.01mm increments40 ~ 2501 ~ 50

-

EJECTOR SLEEVES 1 Piece(s) 5 Day(s) 104mm(T4)-0.01/-0.0211 ~ 11.992 ~ 10.19-Shaft diameter 0.01mm increments40 ~ 2501 ~ 50

-

EJECTOR SLEEVES 1 Piece(s) 5 Day(s) 104mm(T4)-0.01/-0.0212 ~ 12.992 ~ 11.19-Shaft diameter 0.01mm increments40 ~ 2501 ~ 50

-

EJECTOR SLEEVES 1 Piece(s) 5 Day(s) 104mm(T4)-0.01/-0.0213 ~ 13.992 ~ 12.19-Shaft diameter 0.01mm increments40 ~ 2501 ~ 50

-

EJECTORSLEEVES 1 Piece(s) 5 Day(s) 106mm(JIS)0/-0.00560.8 ~ 4.8Wire cutting & polishingShaft diameter selection40 ~ 2251 ~ 48

-

EJECTORSLEEVES 1 Piece(s) 5 Day(s) 106mm(JIS)0/-0.00570.8 ~ 5.8Wire cutting & polishingShaft diameter selection40 ~ 2251 ~ 50

-

EJECTORSLEEVES 1 Piece(s) 5 Day(s) 108mm(JIS)0/-0.00582 ~ 6.2Wire cutting & polishingShaft diameter selection40 ~ 2501 ~ 50

-

EJECTORSLEEVES 1 Piece(s) 5 Day(s) 108mm(JIS)0/-0.00592 ~ 7.2Wire cutting & polishingShaft diameter selection40 ~ 2501 ~ 30

-

EJECTORSLEEVES 1 Piece(s) 5 Day(s) 108mm(JIS)0/-0.00592 ~ 7.2Wire cutting & polishingShaft diameter selection40 ~ 25031 ~ 50

-

EJECTORSLEEVES 1 Piece(s) 5 Day(s) 108mm(JIS)0/-0.005102 ~ 8.2Wire cutting & polishingShaft diameter selection40 ~ 2501 ~ 50

-

EJECTORSLEEVES 1 Piece(s) 5 Day(s) 108mm(JIS)0/-0.005112 ~ 9.2Wire cutting & polishingShaft diameter selection40 ~ 2501 ~ 50

-

EJECTORSLEEVES 1 Piece(s) 5 Day(s) 108mm(JIS)0/-0.005122 ~ 10.2Wire cutting & polishingShaft diameter selection40 ~ 2501 ~ 50

-

EJECTORSLEEVES 1 Piece(s) 5 Day(s) 108mm(JIS)0/-0.005132 ~ 11.2Wire cutting & polishingShaft diameter selection40 ~ 2501 ~ 50

-

EJECTORSLEEVES 1 Piece(s) 5 Day(s) 108mm(JIS)0/-0.005142 ~ 12.2Wire cutting & polishingShaft diameter selection40 ~ 2501 ~ 50

-

EJECTORSLEEVES 1 Piece(s) 5 Day(s) 106mm(JIS)0/-0.0055 ~ 5.990.8 ~ 4.79Wire cutting & polishingShaft diameter 0.01mm increments40 ~ 2251 ~ 47.5

-

EJECTORSLEEVES 1 Piece(s) 5 Day(s) 106mm(JIS)0/-0.0056 ~ 6.990.8 ~ 5.79Wire cutting & polishingShaft diameter 0.01mm increments40 ~ 2251 ~ 50

-

EJECTORSLEEVES 1 Piece(s) 5 Day(s) 108mm(JIS)0/-0.0057 ~ 7.992 ~ 6.19Wire cutting & polishingShaft diameter 0.01mm increments40 ~ 2501 ~ 50

-

EJECTORSLEEVES 1 Piece(s) 5 Day(s) 108mm(JIS)0/-0.0058 ~ 8.992 ~ 7.19Wire cutting & polishingShaft diameter 0.01mm increments40 ~ 2501 ~ 50

-

EJECTORSLEEVES 1 Piece(s) 5 Day(s) 108mm(JIS)0/-0.0059 ~ 9.992 ~ 8.19Wire cutting & polishingShaft diameter 0.01mm increments40 ~ 2501 ~ 50

-

EJECTORSLEEVES 1 Piece(s) 5 Day(s) 108mm(JIS)0/-0.00510 ~ 10.992 ~ 9.19Wire cutting & polishingShaft diameter 0.01mm increments40 ~ 2501 ~ 50

-

EJECTORSLEEVES 1 Piece(s) 5 Day(s) 108mm(JIS)0/-0.00511 ~ 11.992 ~ 10.19Wire cutting & polishingShaft diameter 0.01mm increments40 ~ 2501 ~ 50

-

EJECTORSLEEVES 1 Piece(s) 5 Day(s) 108mm(JIS)0/-0.00512 ~ 12.992 ~ 11.19Wire cutting & polishingShaft diameter 0.01mm increments40 ~ 2501 ~ 50

-

EJECTORSLEEVES 1 Piece(s) 5 Day(s) 108mm(JIS)0/-0.00513 ~ 13.992 ~ 12.19Wire cutting & polishingShaft diameter 0.01mm increments40 ~ 2501 ~ 50

Loading...

  1. 1
 

Basic Information

Product composition Single sleeve Material SKH51 Surface treatment No
Concentricity between the hole and shaft diameters ◎0.01 Inner dia. tolerance +0.01/0 Tapered or not No
Center pin tip shape No