(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High-speed steel SKH51, P/W tolerance 0_-0.005, free specification type precision gas vent angle ejector pin.
Part Number |
---|
GV-ERVF1.5-[40-250/0.01]-P[1-1.3/0.01]-W[1-1.3/0.01]-N[23-250/1] |
GV-ERVF2-[40-300/0.01]-P[1-1.8/0.01]-W[1-1.8/0.01]-N[23-250/1] |
GV-ERVF2.5-[40-300/0.01]-P[1-2.3/0.01]-W[1-2.3/0.01]-N[26-250/1] |
GV-ERVF3-[40-300/0.01]-P[1-2.8/0.01]-W[1-2.8/0.01]-N[27-250/1] |
GV-ERVF3.5-[40-300/0.01]-P[1-3.3/0.01]-W[1-3.3/0.01]-N[27-250/1] |
GV-ERVF4-[40-300/0.01]-P[1-3.8/0.01]-W[1-3.8/0.01]-N[29-250/1] |
GV-ERVF4.5-[40-300/0.01]-P[1.2-4.3/0.01]-W[1-4.3/0.01]-N[29-250/1] |
GV-ERVF5-[50-300/0.01]-P[1.5-4.8/0.01]-W[1-4.8/0.01]-N[31-250/1] |
GV-ERVF5.5-[50-300/0.01]-P[1.8-5.3/0.01]-W[1-5.3/0.01]-N[31-250/1] |
GV-ERVF6-[50-300/0.01]-P[2-5.8/0.01]-W[1-5.8/0.01]-N[33-250/1] |
GV-ERVF6.5-[50-300/0.01]-P[2-6.3/0.01]-W[1-6.3/0.01]-N[40-250/1] |
GV-ERVF7-[50-300/0.01]-P[2.3-6.8/0.01]-W[1-6.8/0.01]-N[40-250/1] |
GV-ERVF8-[50-300/0.01]-P[2.3-7.8/0.01]-W[1-7.8/0.01]-N[40-250/1] |
GV-ERVF10-[50-300/0.01]-P[3-9.8/0.01]-W[1-9.8/0.01]-N[40-250/1] |
GV-ERVJ1.5-[40-250/0.01]-P[1-1.3/0.01]-W[1-1.3/0.01]-N[23-250/1] |
GV-ERVJ2-[40-300/0.01]-P[1-1.8/0.01]-W[1-1.8/0.01]-N[23-250/1] |
GV-ERVJ2.5-[40-300/0.01]-P[1-2.3/0.01]-W[1-2.3/0.01]-N[26-250/1] |
GV-ERVJ3-[40-300/0.01]-P[1-2.8/0.01]-W[1-2.8/0.01]-N[27-250/1] |
GV-ERVJ3.5-[40-300/0.01]-P[1-3.3/0.01]-W[1-3.3/0.01]-N[27-250/1] |
GV-ERVJ4-[40-300/0.01]-P[1-3.8/0.01]-W[1-3.8/0.01]-N[29-250/1] |
GV-ERVJ4.5-[40-300/0.01]-P[1.2-4.3/0.01]-W[1-4.3/0.01]-N[29-250/1] |
GV-ERVJ5-[50-300/0.01]-P[1.5-4.8/0.01]-W[1-4.8/0.01]-N[31-250/1] |
GV-ERVJ5.5-[50-300/0.01]-P[2-5.3/0.01]-W[1-5.3/0.01]-N[31-290/1] |
GV-ERVJ6-[50-300/0.01]-P[2-5.8/0.01]-W[1-5.8/0.01]-N[33-250/1] |
GV-ERVJ6.5-[50-300/0.01]-P[2-6.3/0.01]-W[1-6.3/0.01]-N[40-250/1] |
GV-ERVJ7-[50-300/0.01]-P[2.3-6.8/0.01]-W[1-6.8/0.01]-N[40-250/1] |
GV-ERVJ8-[50-300/0.01]-P[2.3-7.8/0.01]-W[1-7.8/0.01]-N[40-250/1] |
GV-ERVJ10-[50-300/0.01]-P[3-9.8/0.01]-W[1-9.8/0.01]-N[40-250/1] |
GV-ERVJ12-[50-350/0.01]-P[3.5-11.8/0.01]-W[1-11.8/0.01]-N[40-250/1] |
GV-ERVJ15-[50-350/0.01]-P[3.5-14.8/0.01]-W[3.5-14.8/0.01]-N[40-290/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Head thickness | P (Tip) (mm) | W (Tip) (mm) | D (Shaft diameter) (mm) | L (L dimension) (mm) | N (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 4mm(T4) | 1 ~ 1.3 | 1 ~ 1.3 | 1.5 | 40 ~ 250 | 23 ~ 250 | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 4mm(T4) | 1 ~ 1.8 | 1 ~ 1.8 | 2 | 40 ~ 300 | 23 ~ 250 | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 4mm(T4) | 1 ~ 2.3 | 1 ~ 2.3 | 2.5 | 40 ~ 300 | 26 ~ 250 | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 4mm(T4) | 1 ~ 2.8 | 1 ~ 2.8 | 3 | 40 ~ 300 | 27 ~ 250 | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 4mm(T4) | 1 ~ 3.3 | 1 ~ 3.3 | 3.5 | 40 ~ 300 | 27 ~ 250 | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 4mm(T4) | 1 ~ 3.8 | 1 ~ 3.8 | 4 | 40 ~ 300 | 29 ~ 250 | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 4mm(T4) | 1.2 ~ 4.3 | 1 ~ 4.3 | 4.5 | 40 ~ 300 | 29 ~ 250 | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 4mm(T4) | 1.5 ~ 4.8 | 1 ~ 4.8 | 5 | 50 ~ 300 | 31 ~ 250 | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 4mm(T4) | 1.8 ~ 5.3 | 1 ~ 5.3 | 5.5 | 50 ~ 300 | 31 ~ 250 | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 4mm(T4) | 2 ~ 5.8 | 1 ~ 5.8 | 6 | 50 ~ 300 | 33 ~ 250 | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 4mm(T4) | 2 ~ 6.3 | 1 ~ 6.3 | 6.5 | 50 ~ 300 | 40 ~ 250 | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 4mm(T4) | 2.3 ~ 6.8 | 1 ~ 6.8 | 7 | 50 ~ 300 | 40 ~ 250 | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 4mm(T4) | 2.3 ~ 7.8 | 1 ~ 7.8 | 8 | 50 ~ 300 | 40 ~ 250 | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 4mm(T4) | 3 ~ 9.8 | 1 ~ 9.8 | 10 | 50 ~ 300 | 40 ~ 250 | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 4mm(JIS) | 1 ~ 1.3 | 1 ~ 1.3 | 1.5 | 40 ~ 250 | 23 ~ 250 | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 4mm(JIS) | 1 ~ 1.8 | 1 ~ 1.8 | 2 | 40 ~ 300 | 23 ~ 250 | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 4mm(JIS) | 1 ~ 2.3 | 1 ~ 2.3 | 2.5 | 40 ~ 300 | 26 ~ 250 | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 4mm(JIS) | 1 ~ 2.8 | 1 ~ 2.8 | 3 | 40 ~ 300 | 27 ~ 250 | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 4mm(JIS) | 1 ~ 3.3 | 1 ~ 3.3 | 3.5 | 40 ~ 300 | 27 ~ 250 | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 6mm(JIS) | 1 ~ 3.8 | 1 ~ 3.8 | 4 | 40 ~ 300 | 29 ~ 250 | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 6mm(JIS) | 1.2 ~ 4.3 | 1 ~ 4.3 | 4.5 | 40 ~ 300 | 29 ~ 250 | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 6mm(JIS) | 1.5 ~ 4.8 | 1 ~ 4.8 | 5 | 50 ~ 300 | 31 ~ 250 | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 6mm(JIS) | 2 ~ 5.3 | 1 ~ 5.3 | 5.5 | 50 ~ 300 | 31 ~ 290 | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 6mm(JIS) | 2 ~ 5.8 | 1 ~ 5.8 | 6 | 50 ~ 300 | 33 ~ 250 | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 6mm(JIS) | 2 ~ 6.3 | 1 ~ 6.3 | 6.5 | 50 ~ 300 | 40 ~ 250 | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 6mm(JIS) | 2.3 ~ 6.8 | 1 ~ 6.8 | 7 | 50 ~ 300 | 40 ~ 250 | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 8mm(JIS) | 2.3 ~ 7.8 | 1 ~ 7.8 | 8 | 50 ~ 300 | 40 ~ 250 | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 8mm(JIS) | 3 ~ 9.8 | 1 ~ 9.8 | 10 | 50 ~ 300 | 40 ~ 250 | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 8mm(JIS) | 3.5 ~ 11.8 | 1 ~ 11.8 | 12 | 50 ~ 350 | 40 ~ 250 | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 8mm(JIS) | 3.5 ~ 14.8 | 3.5 ~ 14.8 | 15 | 50 ~ 350 | 40 ~ 290 |
Loading...
Material | SKH51 | P/W dimension tolerance (Reference tolerance) | 0/-0.005 | Surface treatment | No |
---|---|---|---|---|---|
Rectangular treatment | No | Tip shape | No | Character engraving type | No |
Number of engraving characters | No | R-Chamfered rectangular position | No | C-Chamfered position | No |
With/without gas release shape | Yes | Shape type | Gas release | Trimming | Normal |
How can we improve?
How can we improve?