(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Regular type date mark for die casting. The character draft angle is 10°.
Part Number |
---|
DDMB8-*-* |
DDMB12-*-* |
DDMD8-[1-31/1] |
DDMD12-[1-31/1] |
DDMM8-[1-12/1] |
DDMM12-[1-12/1] |
DDMN8-* |
DDMN12-* |
DDMP8-* |
DDMP12-* |
DDMX8 |
DDMX12 |
DDMY8-** |
DDMY12-** |
SN-DDMB8-*-* |
SN-DDMB12-*-* |
SN-DDMN8-* |
SN-DDMN12-* |
SN-DDMP8-* |
SN-DDMP12-* |
SN-DDMY8-* |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | D (Shaft diameter) (mm) | Characters for engraving | Engraving character designation | Upper engraved character |
---|---|---|---|---|---|---|---|---|---|---|
- | DATE MARKED PIN | 1 Piece(s) | 5 Day(s) | 10 | 8 | Free designation (Top/bottom row) | ※Designation by WOS | - | ||
- | DATE MARKED PIN | 1 Piece(s) | 5 Day(s) | 10 | 12 | Free designation (Top/bottom row) | ※Designation by WOS | - | ||
- | DATE MARK PIN FOR DIE CAST | 1 Piece(s) | 5 Day(s) | 10 | 8 | Month/Day (Bottom row) | - | 1 ~ 31 | ||
- | DATE MARK PIN FOR DIE CAST | 1 Piece(s) | 5 Day(s) | 10 | 12 | Month/Day (Bottom row) | - | 1 ~ 31 | ||
- | DATE MARK PIN FOR DIE CAST | 1 Piece(s) | 5 Day(s) | 10 | 8 | Month/Day (Top row) | - | 1 ~ 12 | ||
- | DATE MARK PIN FOR DIE CAST | 1 Piece(s) | 5 Day(s) | 10 | 12 | Month/Day (Top row) | - | 1 ~ 12 | ||
- | DATE MARKED PIN | 1 Piece(s) | 5 Day(s) | 10 | 8 | Free designation (Bottom row) | ※Designation by WOS | - | ||
- | DATE MARKED PIN | 1 Piece(s) | 5 Day(s) | 10 | 12 | Free designation (Bottom row) | ※Designation by WOS | - | ||
- | DATE MARKED PIN | 1 Piece(s) | 5 Day(s) | 10 | 8 | Free designation (Top row) | ※Designation by WOS | - | ||
- | DATE MARKED PIN | 1 Piece(s) | 5 Day(s) | 10 | 12 | Free designation (Top row) | ※Designation by WOS | - | ||
฿ 425.43 | DATE MARK PIN FOR DIE CAST | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | No characters | - | - | |
฿ 425.43 | DATE MARK PIN FOR DIE CAST | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | No characters | - | - | |
- | DATE MARK PIN FOR DIE CAST | 1 Piece(s) | 5 Day(s) | 10 | 8 | Year | ※Designation by WOS | - | ||
- | DATE MARK PIN FOR DIE CAST | 1 Piece(s) | 5 Day(s) | 10 | 12 | Year | ※Designation by WOS | - | ||
- | DATE MARKED PIN | 1 Piece(s) | 5 Day(s) | - | 8 | Character Sequential Number Specification (Upper And Lower Rows) | - | - | ||
- | DATE MARKED PIN | 1 Piece(s) | 5 Day(s) | - | 12 | Character Sequential Number Specification (Upper And Lower Rows) | - | - | ||
- | DATE MARKED PIN | 1 Piece(s) | 5 Day(s) | - | 8 | Character Sequential Number Specification (Lower Row) | - | - | ||
- | DATE MARKED PIN | 1 Piece(s) | 5 Day(s) | - | 12 | Character Sequential Number Specification (Lower Row) | - | - | ||
- | DATE MARKED PIN | 1 Piece(s) | 5 Day(s) | - | 8 | Character Sequential Number Specification (Upper Row) | - | - | ||
- | DATE MARKED PIN | 1 Piece(s) | 5 Day(s) | - | 12 | Character Sequential Number Specification (Upper Row) | - | - | ||
- | DATE MARKED PIN | 1 Piece(s) | 7 Day(s) | - | 8 | Year | - | - |
Loading...
Product type | Date marked pins | How to mount | Standard | Type | Regular type |
---|
How can we improve?
How can we improve?