1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision Leader Pins -Plain With Head/Press-Fit Length Designation Type/Press-Fit Diameter/Length Designation Type- (Part Number)

Precision Leader Pins -Plain With Head/Press-Fit Length Designation Type/Press-Fit Diameter/Length Designation Type-
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A precision guide pin with a plain type with a head, total length/press-fit length, and press-fit diameter/length specified type.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
GPH-XL8-[30-80/5]-N[10-60/1]-DK[8-8.05/0.001]
GPH-XL8-LC[31-79/1]-N[10-60/1]-DK[8-8.05/0.001]
GPH-XL10-[30-80/5]-N[10-60/1]-DK[10-10.05/0.001]
GPH-XL10-LC[31-79/1]-N[10-60/1]-DK[10-10.05/0.001]
GPH-XL12-[30-200/5]-N[10-80/1]-DK[12-12.05/0.001]
GPH-XL12-LC[31-199/1]-N[10-80/1]-DK[12-12.05/0.001]
GPH-XL13-[30-200/5]-N[10-80/1]-DK[13-13.05/0.001]
GPH-XL13-LC[31-199/1]-N[10-80/1]-DK[13-13.05/0.001]
GPH-XL16-[30-250/5]-N[13-80/1]-DK[16-16.05/0.001]
GPH-XL16-LC[31-249/1]-N[13-80/1]-DK[16-16.05/0.001]
GPH-XL20-[30-300/5]-N[13-100/1]-DK[20-20.05/0.001]
GPH-XL20-LC[31-299/1]-N[13-100/1]-DK[20-20.05/0.001]
GPH-XL25-[40-350/5]-N[13-120/1]-DK[25-25.05/0.001]
GPH-XL25-LC[41-349/1]-N[13-120/1]-DK[25-25.05/0.001]
GPH-XL28-[50-300/5]-N[13-120/1]-DK[28-28.05/0.001]
GPH-XL28-LC[51-299/1]-N[13-120/1]-DK[28-28.05/0.001]
GPH-XL30-[50-400/5]-N[13-130/1]-DK[30-30.05/0.001]
GPH-XL30-LC[51-399/1]-N[13-130/1]-DK[30-30.05/0.001]
GPH-XL32-[50-350/5]-N[13-130/1]-DK[32-32.05/0.001]
GPH-XL32-LC[51-349/1]-N[13-130/1]-DK[32-32.05/0.001]
GPH-XL35-[60-450/5]-N[13-130/1]-DK[35-35.05/0.001]
GPH-XL35-LC[61-449/1]-N[13-130/1]-DK[35-35.05/0.001]
GPH-XL40-[80-500/5]-N[15-200/1]-DK[40-40.05/0.001]
GPH-XL40-LC[81-499/1]-N[15-200/1]-DK[40-40.05/0.001]
GPH-XL50-[100-550/5]-N[17-200/1]-DK[50-50.05/0.001]
GPH-XL50-LC[101-549/1]-N[17-200/1]-DK[50-50.05/0.001]
GPH-XL60-[200-550/5]-N[20-200/1]-DK[60-60.05/0.001]
GPH-XL60-LC[201-549/1]-N[20-200/1]-DK[60-60.05/0.001]
GPHL8-[30-80/5]-N[5-60/1]
GPHL8-LC[31-79/1]-N[5-60/1]
GPHL10-[30-80/5]-N[5-60/1]
GPHL10-LC[31-79/1]-N[5-60/1]
GPHL12-[30-200/5]-N[5-80/1]
GPHL12-LC[31-199/1]-N[5-80/1]
GPHL13-[30-200/5]-N[5-80/1]
GPHL13-LC[31-199/1]-N[5-80/1]
GPHL16-[30-250/5]-N[8-80/1]
GPHL16-LC[31-249/1]-N[8-80/1]
GPHL20-[30-300/5]-N[8-100/1]
GPHL20-LC[31-299/1]-N[8-100/1]
GPHL25-[40-350/5]-N[8-120/1]
GPHL25-LC[41-349/1]-N[8-120/1]
GPHL28-[50-300/5]-N[8-120/1]
GPHL28-LC[51-299/1]-N[8-120/1]
GPHL30-[50-400/5]-N[8-130/1]
GPHL30-LC[51-399/1]-N[8-130/1]
GPHL32-[50-350/5]-N[8-130/1]
GPHL32-LC[51-349/1]-N[8-130/1]
GPHL35-[60-450/5]-N[8-130/1]
GPHL35-LC[61-449/1]-N[8-130/1]
GPHL40-[80-500/5]-N[10-200/1]
GPHL40-LC[81-499/1]-N[10-200/1]
GPHL50-[100-550/5]-N[12-200/1]
GPHL50-LC[101-549/1]-N[12-200/1]
GPHL60-[200-550/5]-N[15-200/1]
GPHL60-LC[201-549/1]-N[15-200/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSD (Sliding part)
(mm)
L (L dimension)
(mm)
Press-fit section designation method N (Press-fit length)
(mm)
DK (Press-fit diameter)
(mm)
LC (L dimension alteration)
(mm)

-

LEADER PIN 1 Piece(s) 5 Day(s) 10830 ~ 80Free designation10 ~ 608 ~ 8.05-

-

LEADER PIN 1 Piece(s) 5 Day(s) 108-Free designation10 ~ 608 ~ 8.0531 ~ 79

-

LEADER PIN 1 Piece(s) 5 Day(s) 101030 ~ 80Free designation10 ~ 6010 ~ 10.05-

-

LEADER PIN 1 Piece(s) 5 Day(s) 1010-Free designation10 ~ 6010 ~ 10.0531 ~ 79

-

LEADER PIN 1 Piece(s) 5 Day(s) 101230 ~ 200Free designation10 ~ 8012 ~ 12.05-

-

LEADER PIN 1 Piece(s) 5 Day(s) 1012-Free designation10 ~ 8012 ~ 12.0531 ~ 199

-

LEADER PIN 1 Piece(s) 5 Day(s) 101330 ~ 200Free designation10 ~ 8013 ~ 13.05-

-

LEADER PIN 1 Piece(s) 5 Day(s) 1013-Free designation10 ~ 8013 ~ 13.0531 ~ 199

-

LEADER PIN 1 Piece(s) 5 Day(s) 101630 ~ 250Free designation13 ~ 8016 ~ 16.05-

-

LEADER PIN 1 Piece(s) 5 Day(s) 1016-Free designation13 ~ 8016 ~ 16.0531 ~ 249

-

LEADER PIN 1 Piece(s) 5 Day(s) 102030 ~ 300Free designation13 ~ 10020 ~ 20.05-

-

LEADER PIN 1 Piece(s) 5 Day(s) 1020-Free designation13 ~ 10020 ~ 20.0531 ~ 299

-

LEADER PIN 1 Piece(s) 5 Day(s) 102540 ~ 350Free designation13 ~ 12025 ~ 25.05-

-

LEADER PIN 1 Piece(s) 5 Day(s) 1025-Free designation13 ~ 12025 ~ 25.0541 ~ 349

-

LEADER PIN 1 Piece(s) 5 Day(s) 102850 ~ 300Free designation13 ~ 12028 ~ 28.05-

-

LEADER PIN 1 Piece(s) 5 Day(s) 1028-Free designation13 ~ 12028 ~ 28.0551 ~ 299

-

LEADER PIN 1 Piece(s) 5 Day(s) 103050 ~ 400Free designation13 ~ 13030 ~ 30.05-

-

LEADER PIN 1 Piece(s) 5 Day(s) 1030-Free designation13 ~ 13030 ~ 30.0551 ~ 399

-

LEADER PIN 1 Piece(s) 5 Day(s) 103250 ~ 350Free designation13 ~ 13032 ~ 32.05-

-

LEADER PIN 1 Piece(s) 5 Day(s) 1032-Free designation13 ~ 13032 ~ 32.0551 ~ 349

-

LEADER PIN 1 Piece(s) 5 Day(s) 103560 ~ 450Free designation13 ~ 13035 ~ 35.05-

-

LEADER PIN 1 Piece(s) 5 Day(s) 1035-Free designation13 ~ 13035 ~ 35.0561 ~ 449

-

LEADER PIN 1 Piece(s) 5 Day(s) 104080 ~ 500Free designation15 ~ 20040 ~ 40.05-

-

LEADER PIN 1 Piece(s) 5 Day(s) 1040-Free designation15 ~ 20040 ~ 40.0581 ~ 499

-

LEADER PIN 1 Piece(s) 5 Day(s) 1050100 ~ 550Free designation17 ~ 20050 ~ 50.05-

-

LEADER PIN 1 Piece(s) 5 Day(s) 1050-Free designation17 ~ 20050 ~ 50.05101 ~ 549

-

LEADER PIN 1 Piece(s) 5 Day(s) 1060200 ~ 550Free designation20 ~ 20060 ~ 60.05-

-

LEADER PIN 1 Piece(s) 5 Day(s) 1060-Free designation20 ~ 20060 ~ 60.05201 ~ 549

-

GUIDEPIN 1 Piece(s) 5 Day(s) 10830 ~ 80Static type5 ~ 60--

-

GUIDEPIN 1 Piece(s) 5 Day(s) 108-Static type5 ~ 60-31 ~ 79

-

GUIDEPIN 1 Piece(s) 5 Day(s) 101030 ~ 80Static type5 ~ 60--

-

GUIDEPIN 1 Piece(s) 5 Day(s) 1010-Static type5 ~ 60-31 ~ 79

-

GUIDEPIN 1 Piece(s) 5 Day(s) 101230 ~ 200Static type5 ~ 80--

-

GUIDEPIN 1 Piece(s) 5 Day(s) 1012-Static type5 ~ 80-31 ~ 199

-

GUIDEPIN 1 Piece(s) 5 Day(s) 101330 ~ 200Static type5 ~ 80--

-

GUIDEPIN 1 Piece(s) 5 Day(s) 1013-Static type5 ~ 80-31 ~ 199

-

GUIDEPIN 1 Piece(s) 5 Day(s) 101630 ~ 250Static type8 ~ 80--

-

GUIDEPIN 1 Piece(s) 5 Day(s) 1016-Static type8 ~ 80-31 ~ 249

-

GUIDEPIN 1 Piece(s) 5 Day(s) 102030 ~ 300Static type8 ~ 100--

-

GUIDEPIN 1 Piece(s) 5 Day(s) 1020-Static type8 ~ 100-31 ~ 299

-

GUIDEPIN 1 Piece(s) 5 Day(s) 102540 ~ 350Static type8 ~ 120--

-

GUIDEPIN 1 Piece(s) 5 Day(s) 1025-Static type8 ~ 120-41 ~ 349

-

GUIDE PIN 1 Piece(s) 5 Day(s) 102850 ~ 300Static type8 ~ 120--

-

GUIDE PIN 1 Piece(s) 5 Day(s) 1028-Static type8 ~ 120-51 ~ 299

-

GUIDEPIN 1 Piece(s) 5 Day(s) 103050 ~ 400Static type8 ~ 130--

-

GUIDEPIN 1 Piece(s) 5 Day(s) 1030-Static type8 ~ 130-51 ~ 399

-

GUIDE PIN 1 Piece(s) 5 Day(s) 103250 ~ 350Static type8 ~ 130--

-

GUIDE PIN 1 Piece(s) 5 Day(s) 1032-Static type8 ~ 130-51 ~ 349

-

GUIDEPIN 1 Piece(s) 4 Day(s) 103560 ~ 450Static type8 ~ 130--

-

GUIDEPIN 1 Piece(s) 4 Day(s) 1035-Static type8 ~ 130-61 ~ 449

-

GUIDEPIN 1 Piece(s) 4 Day(s) 104080 ~ 500Static type10 ~ 200--

-

GUIDEPIN 1 Piece(s) 4 Day(s) 1040-Static type10 ~ 200-81 ~ 499

-

GUIDE PIN 1 Piece(s) 5 Day(s) 1050100 ~ 550Static type12 ~ 200--

-

GUIDE PIN 1 Piece(s) 5 Day(s) 1050-Static type12 ~ 200-101 ~ 549

-

GUIDE PIN 1 Piece(s) 5 Day(s) 1060200 ~ 550Static type15 ~ 200--

-

GUIDE PIN 1 Piece(s) 5 Day(s) 1060-Static type15 ~ 200-201 ~ 549

Loading...

  1. 1
 

Basic Information

Product Type Standard Head With head Oil groove No
With/without diameter of recess No How to mount Head type Applicable to joint or not No