1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pin-Point Gate Bushings With Head -Electroforming/Inner Diameter SR/B Dimension Selection Type- (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Material Hardness from (58~62HRC) to (55~62HRC).
  • Material Hardness changes due to supplier revises specification.

Product Description

Electroformed, fixed inner diameter SR/B dimension pinpoint gate bush with collar.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
PGET1A2-[10-20/0.01]-P[0.3,​0.4]-A[1,​2,​3]-C[0.2-0.4/0.1]-V[1.3-1.9/0.1]
PGET1A2.5-[10-25/0.01]-P[0.3,​0.4,​0.5]-A[1,​2,​3]-C[0.2-0.5/0.1]-V[1.5-2.4/0.1]
PGET1A3-[15-40/0.01]-P[0.5,​0.6,​0.7,​0.8,​0.9]-A[1,​2,​3]-C[0.3-0.8/0.1]-V[2-2.9/0.1]
PGET1A4-[15-40/0.01]-P[0.6,​0.7,​0.8,​0.9,​1,​1.2]-A[1,​2,​3]-C[0.3-0.8/0.1]-V[2.5-3.9/0.1]
PGET1A5-[20-60/0.01]-P[0.8,​0.9,​1,​1.2,​1.4,​1.5]-A[1,​2,​3]-C[0.5-1.5/0.1]-V[3.5-4.9/0.1]
PGET1A6-[20-60/0.01]-P[1,​1.2,​1.4,​1.5,​1.6]-A[1,​2,​3]-C[0.5-1.5/0.1]-V[4-5.9/0.1]
PGET2A2-[10-20/0.01]-P[0.3,​0.4]-A[1,​2,​3]
PGET2A2.5-[10-25/0.01]-P[0.3,​0.4,​0.5]-A[1,​2,​3]
PGET2A3-[15-40/0.01]-P[0.5,​0.6,​0.7,​0.8,​0.9]-A[1,​2,​3]
PGET2A4-[15-40/0.01]-P[0.6,​0.7,​0.8,​0.9,​1,​1.2]-A[1,​2,​3]
PGET2A5-[20-60/0.01]-P[0.8,​0.9,​1,​1.2,​1.4,​1.5]-A[1,​2,​3]
PGET2A6-[20-60/0.01]-P[1,​1.2,​1.4,​1.5,​1.6]-A[1,​2,​3]
PGET3A2-[10-20/0.01]-P[0.3,​0.4]-A[1,​2,​3]-C[0.2-0.4/0.1]-S[1-45/1]
PGET3A2.5-[10-25/0.01]-P[0.3,​0.4,​0.5]-A[1,​2,​3]-C[0.2-0.5/0.1]-S[1-45/1]
PGET3A3-[15-40/0.01]-P[0.5,​0.6,​0.7,​0.8,​0.9]-A[1,​2,​3]-C[0.3-0.8/0.1]-S[1-45/1]
PGET3A4-[15-40/0.01]-P[0.6,​0.7,​0.8,​0.9,​1,​1.2]-A[1,​2,​3]-C[0.3-0.8/0.1]-S[1-45/1]
PGET3A5-[20-60/0.01]-P[0.8,​0.9,​1,​1.2,​1.4,​1.5]-A[1,​2,​3]-C[0.5-1.5/0.1]-S[1-45/1]
PGET3A6-[20-60/0.01]-P[1,​1.2,​1.4,​1.5,​1.6]-A[1,​2,​3]-C[0.5-1.5/0.1]-S[1-50/1]
PGET4A2-[10-20/0.01]-P[0.3,​0.4]-A[1,​2,​3]-C[0.2-0.4/0.1]-R[0.4-0.8/0.1]
PGET4A2.5-[10-25/0.01]-P[0.3,​0.4,​0.5]-A[1,​2,​3]-C[0.2-0.5/0.1]-R[0.6-1/0.1]
PGET4A3-[15-40/0.01]-P[0.5,​0.6,​0.7,​0.8,​0.9]-A[1,​2,​3]-C[0.3-0.8/0.1]-R[0.8-1.5/0.1]
PGET4A4-[15-40/0.01]-P[0.6,​0.7,​0.8,​0.9,​1,​1.2]-A[1,​2,​3]-C[0.3-0.8/0.1]-R[0.8-1.5/0.1]
PGET4A5-[20-60/0.01]-P[0.8,​0.9,​1,​1.2,​1.4,​1.5]-A[1,​2,​3]-C[0.5-1.5/0.1]-R[1-2/0.1]
PGET4A6-[20-60/0.01]-P[1,​1.2,​1.4,​1.5,​1.6]-A[1,​2,​3]-C[0.5-1.5/0.1]-R[1.5-3/0.1]
PGET5A2-[10-20/0.01]-P[0.3,​0.4]-A[1,​2,​3]-C[0.2-0.4/0.1]
PGET5A2.5-[10-25/0.01]-P[0.3,​0.4,​0.5]-A[1,​2,​3]-C[0.2-0.5/0.1]
PGET5A3-[15-40/0.01]-P[0.5,​0.6,​0.7,​0.8,​0.9]-A[1,​2,​3]-C[0.3-0.8/0.1]
PGET5A4-[15-40/0.01]-P[0.6,​0.7,​0.8,​0.9,​1,​1.2]-A[1,​2,​3]-C[0.3-0.8/0.1]
PGET5A5-[20-60/0.01]-P[0.8,​0.9,​1,​1.2,​1.4,​1.5]-A[1,​2,​3]-C[0.5-1.5/0.1]
PGET5A6-[20-60/0.01]-P[1,​1.2,​1.4,​1.5,​1.6]-A[1,​2,​3]-C[0.5-1.5/0.1]
PGKT1A2-[10-20/0.01]-P[0.3,​0.4]-A[1,​2,​3]-C[0.2-0.4/0.1]-V[1.3-1.9/0.1]
PGKT1A2.5-[10-25/0.01]-P[0.3,​0.4,​0.5]-A[1,​2,​3]-C[0.2-0.5/0.1]-V[1.5-2.4/0.1]
PGKT1A3-[15-40/0.01]-P[0.5,​0.6,​0.7,​0.8,​0.9]-A[1,​2,​3]-C[0.3-0.8/0.1]-V[2-2.9/0.1]
PGKT1A4-[15-40/0.01]-P[0.6,​0.7,​0.8,​0.9,​1,​1.2]-A[1,​2,​3]-C[0.3-0.8/0.1]-V[2.5-3.9/0.1]
PGKT1A5-[20-60/0.01]-P[0.8,​0.9,​1,​1.2,​1.4,​1.5]-A[1,​2,​3]-C[0.5-1.5/0.1]-V[3.5-4.9/0.1]
PGKT1A6-[20-60/0.01]-P[1,​1.2,​1.4,​1.5,​1.6]-A[1,​2,​3]-C[0.5-1.5/0.1]-V[4-5.9/0.1]
PGKT2A2-[10-20/0.01]-P[0.3,​0.4]-A[1,​2,​3]
PGKT2A2.5-[10-25/0.01]-P[0.3,​0.4,​0.5]-A[1,​2,​3]
PGKT2A3-[15-40/0.01]-P[0.5,​0.6,​0.7,​0.8,​0.9]-A[1,​2,​3]
PGKT2A4-[15-40/0.01]-P[0.6,​0.7,​0.8,​0.9,​1,​1.2]-A[1,​2,​3]
PGKT2A5-[20-60/0.01]-P[0.8,​0.9,​1,​1.2,​1.4,​1.5]-A[1,​2,​3]
PGKT2A6-[20-60/0.01]-P[1,​1.2,​1.4,​1.5,​1.6]-A[1,​2,​3]
PGKT3A2-[10-20/0.01]-P[0.3,​0.4]-A[1,​2,​3]-C[0.2-0.4/0.1]-S[1-45/1]
PGKT3A2.5-[10-25/0.01]-P[0.3,​0.4,​0.5]-A[1,​2,​3]-C[0.2-0.5/0.1]-S[1-45/1]
PGKT3A3-[15-40/0.01]-P[0.5,​0.6,​0.7,​0.8,​0.9]-A[1,​2,​3]-C[0.3-0.8/0.1]-S[1-45/1]
PGKT3A4-[15-40/0.01]-P[0.6,​0.7,​0.8,​0.9,​1,​1.2]-A[1,​2,​3]-C[0.3-0.8/0.1]-S[1-45/1]
PGKT3A5-[20-60/0.01]-P[0.8,​0.9,​1,​1.2,​1.4,​1.5]-A[1,​2,​3]-C[0.5-1.5/0.1]-S[1-45/1]
PGKT3A6-[20-60/0.01]-P[1,​1.2,​1.4,​1.5,​1.6]-A[1,​2,​3]-C[0.5-1.5/0.1]-S[1-50/1]
PGKT4A2-[10-20/0.01]-P[0.3,​0.4]-A[1,​2,​3]-C[0.2-0.4/0.1]-R[0.4-0.8/0.1]
PGKT4A2.5-[10-25/0.01]-P[0.3,​0.4,​0.5]-A[1,​2,​3]-C[0.2-0.5/0.1]-R[0.6-1/0.1]
PGKT4A3-[15-40/0.01]-P[0.5,​0.6,​0.7,​0.8,​0.9]-A[1,​2,​3]-C[0.3-0.8/0.1]-R[0.8-1.5/0.1]
PGKT4A4-[15-40/0.01]-P[0.6,​0.7,​0.8,​0.9,​1,​1.2]-A[1,​2,​3]-C[0.3-0.8/0.1]-R[0.8-1.5/0.1]
PGKT4A5-[20-60/0.01]-P[0.8,​0.9,​1,​1.2,​1.4,​1.5]-A[1,​2,​3]-C[0.5-1.5/0.1]-R[1-2/0.1]
PGKT4A6-[20-60/0.01]-P[1,​1.2,​1.4,​1.5,​1.6]-A[1,​2,​3]-C[0.5-1.5/0.1]-R[1.5-3/0.1]
PGKT5A2-[10-20/0.01]-P[0.3,​0.4]-A[1,​2,​3]-C[0.2-0.4/0.1]
PGKT5A2.5-[10-25/0.01]-P[0.3,​0.4,​0.5]-A[1,​2,​3]-C[0.2-0.5/0.1]
PGKT5A3-[15-40/0.01]-P[0.5,​0.6,​0.7,​0.8,​0.9]-A[1,​2,​3]-C[0.3-0.8/0.1]
PGKT5A4-[15-40/0.01]-P[0.6,​0.7,​0.8,​0.9,​1,​1.2]-A[1,​2,​3]-C[0.3-0.8/0.1]
PGKT5A5-[20-60/0.01]-P[0.8,​0.9,​1,​1.2,​1.4,​1.5]-A[1,​2,​3]-C[0.5-1.5/0.1]
PGKT5A6-[20-60/0.01]-P[1,​1.2,​1.4,​1.5,​1.6]-A[1,​2,​3]-C[0.5-1.5/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Tip shape D (Outer diameter)
(mm)
A (Secondary sprue angle)
(°)
C (Tip length)
(mm)
L (L dimension)
(mm)
P (Tip diameter)
(mm)
R (Tip R)
(mm)
S (Tip angle)
(°)
V (Tip diameter)
(mm)

-

GATE BUSHING 1 Piece(s) 13 Day(s) 10Electroforming (Standard)1A21 ~ 30.2 ~ 0.410 ~ 200.3 ~ 0.4--1.3 ~ 1.9

-

GATE BUSHING 1 Piece(s) 13 Day(s) 10Electroforming (Standard)1A2.51 ~ 30.2 ~ 0.510 ~ 250.3 ~ 0.5--1.5 ~ 2.4

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (Standard)1A31 ~ 30.3 ~ 0.815 ~ 400.5 ~ 0.9--2 ~ 2.9

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (Standard)1A41 ~ 30.3 ~ 0.815 ~ 400.6 ~ 1.2--2.5 ~ 3.9

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (Standard)1A51 ~ 30.5 ~ 1.520 ~ 600.8 ~ 1.5--3.5 ~ 4.9

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (Standard)1A61 ~ 30.5 ~ 1.520 ~ 601 ~ 1.6--4 ~ 5.9

-

GATE BUSHING 1 Piece(s) 13 Day(s) 10Electroforming (Standard)2A21 ~ 3-10 ~ 200.3 ~ 0.4---

-

GATE BUSHING 1 Piece(s) 13 Day(s) 10Electroforming (Standard)2A2.51 ~ 3-10 ~ 250.3 ~ 0.5---

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (Standard)2A31 ~ 3-15 ~ 400.5 ~ 0.9---

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (Standard)2A41 ~ 3-15 ~ 400.6 ~ 1.2---

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (Standard)2A51 ~ 3-20 ~ 600.8 ~ 1.5---

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (Standard)2A61 ~ 3-20 ~ 601 ~ 1.6---

-

GATE BUSHING 1 Piece(s) 13 Day(s) 10Electroforming (Standard)3A21 ~ 30.2 ~ 0.410 ~ 200.3 ~ 0.4-1 ~ 45-

-

GATE BUSHING 1 Piece(s) 13 Day(s) 10Electroforming (Standard)3A2.51 ~ 30.2 ~ 0.510 ~ 250.3 ~ 0.5-1 ~ 45-

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (Standard)3A31 ~ 30.3 ~ 0.815 ~ 400.5 ~ 0.9-1 ~ 45-

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (Standard)3A41 ~ 30.3 ~ 0.815 ~ 400.6 ~ 1.2-1 ~ 45-

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (Standard)3A51 ~ 30.5 ~ 1.520 ~ 600.8 ~ 1.5-1 ~ 45-

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (Standard)3A61 ~ 30.5 ~ 1.520 ~ 601 ~ 1.6-1 ~ 50-

-

GATE BUSHING 1 Piece(s) 13 Day(s) 10Electroforming (Standard)4A21 ~ 30.2 ~ 0.410 ~ 200.3 ~ 0.40.4 ~ 0.8--

-

GATE BUSHING 1 Piece(s) 13 Day(s) 10Electroforming (Standard)4A2.51 ~ 30.2 ~ 0.510 ~ 250.3 ~ 0.50.6 ~ 1--

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (Standard)4A31 ~ 30.3 ~ 0.815 ~ 400.5 ~ 0.90.8 ~ 1.5--

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (Standard)4A41 ~ 30.3 ~ 0.815 ~ 400.6 ~ 1.20.8 ~ 1.5--

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (Standard)4A51 ~ 30.5 ~ 1.520 ~ 600.8 ~ 1.51 ~ 2--

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (Standard)4A61 ~ 30.5 ~ 1.520 ~ 601 ~ 1.61.5 ~ 3--

-

GATE BUSHING 1 Piece(s) 13 Day(s) 10Electroforming (Standard)5A21 ~ 30.2 ~ 0.410 ~ 200.3 ~ 0.4---

-

GATE BUSHING 1 Piece(s) 13 Day(s) 10Electroforming (Standard)5A2.51 ~ 30.2 ~ 0.510 ~ 250.3 ~ 0.5---

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (Standard)5A31 ~ 30.3 ~ 0.815 ~ 400.5 ~ 0.9---

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (Standard)5A41 ~ 30.3 ~ 0.815 ~ 400.6 ~ 1.2---

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (Standard)5A51 ~ 30.5 ~ 1.520 ~ 600.8 ~ 1.5---

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (Standard)5A61 ~ 30.5 ~ 1.520 ~ 601 ~ 1.6---

-

GATE BUSHING 1 Piece(s) 13 Day(s) 10Electroforming (High hardness)1A21 ~ 30.2 ~ 0.410 ~ 200.3 ~ 0.4--1.3 ~ 1.9

-

GATE BUSHING 1 Piece(s) 13 Day(s) 10Electroforming (High hardness)1A2.51 ~ 30.2 ~ 0.510 ~ 250.3 ~ 0.5--1.5 ~ 2.4

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (High hardness)1A31 ~ 30.3 ~ 0.815 ~ 400.5 ~ 0.9--2 ~ 2.9

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (High hardness)1A41 ~ 30.3 ~ 0.815 ~ 400.6 ~ 1.2--2.5 ~ 3.9

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (High hardness)1A51 ~ 30.5 ~ 1.520 ~ 600.8 ~ 1.5--3.5 ~ 4.9

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (High hardness)1A61 ~ 30.5 ~ 1.520 ~ 601 ~ 1.6--4 ~ 5.9

-

GATE BUSHING 1 Piece(s) 13 Day(s) 10Electroforming (High hardness)2A21 ~ 3-10 ~ 200.3 ~ 0.4---

-

GATE BUSHING 1 Piece(s) 13 Day(s) 10Electroforming (High hardness)2A2.51 ~ 3-10 ~ 250.3 ~ 0.5---

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (High hardness)2A31 ~ 3-15 ~ 400.5 ~ 0.9---

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (High hardness)2A41 ~ 3-15 ~ 400.6 ~ 1.2---

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (High hardness)2A51 ~ 3-20 ~ 600.8 ~ 1.5---

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (High hardness)2A61 ~ 3-20 ~ 601 ~ 1.6---

-

GATE BUSHING 1 Piece(s) 13 Day(s) 10Electroforming (High hardness)3A21 ~ 30.2 ~ 0.410 ~ 200.3 ~ 0.4-1 ~ 45-

-

GATE BUSHING 1 Piece(s) 13 Day(s) 10Electroforming (High hardness)3A2.51 ~ 30.2 ~ 0.510 ~ 250.3 ~ 0.5-1 ~ 45-

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (High hardness)3A31 ~ 30.3 ~ 0.815 ~ 400.5 ~ 0.9-1 ~ 45-

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (High hardness)3A41 ~ 30.3 ~ 0.815 ~ 400.6 ~ 1.2-1 ~ 45-

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (High hardness)3A51 ~ 30.5 ~ 1.520 ~ 600.8 ~ 1.5-1 ~ 45-

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (High hardness)3A61 ~ 30.5 ~ 1.520 ~ 601 ~ 1.6-1 ~ 50-

-

GATE BUSHING 1 Piece(s) 13 Day(s) 10Electroforming (High hardness)4A21 ~ 30.2 ~ 0.410 ~ 200.3 ~ 0.40.4 ~ 0.8--

-

GATE BUSHING 1 Piece(s) 13 Day(s) 10Electroforming (High hardness)4A2.51 ~ 30.2 ~ 0.510 ~ 250.3 ~ 0.50.6 ~ 1--

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (High hardness)4A31 ~ 30.3 ~ 0.815 ~ 400.5 ~ 0.90.8 ~ 1.5--

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (High hardness)4A41 ~ 30.3 ~ 0.815 ~ 400.6 ~ 1.20.8 ~ 1.5--

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (High hardness)4A51 ~ 30.5 ~ 1.520 ~ 600.8 ~ 1.51 ~ 2--

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (High hardness)4A61 ~ 30.5 ~ 1.520 ~ 601 ~ 1.61.5 ~ 3--

-

GATE BUSHING 1 Piece(s) 13 Day(s) 10Electroforming (High hardness)5A21 ~ 30.2 ~ 0.410 ~ 200.3 ~ 0.4---

-

GATE BUSHING 1 Piece(s) 13 Day(s) 10Electroforming (High hardness)5A2.51 ~ 30.2 ~ 0.510 ~ 250.3 ~ 0.5---

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (High hardness)5A31 ~ 30.3 ~ 0.815 ~ 400.5 ~ 0.9---

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (High hardness)5A41 ~ 30.3 ~ 0.815 ~ 400.6 ~ 1.2---

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (High hardness)5A51 ~ 30.5 ~ 1.520 ~ 600.8 ~ 1.5---

-

GATE BUSHING 1 Piece(s) 18 Day(s) 10Electroforming (High hardness)5A61 ~ 30.5 ~ 1.520 ~ 601 ~ 1.6---

Loading...

  1. 1
 

Basic Information

Shape Head type Tip step shape SR Tip type Normal
D dimension tolerance 0/-0.01 Tip straight tolerance 0 to 0.1