1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision Taperless Two-Step Core Pins -Shaft Diameter (D) Selection/Shaft Diameter Tolerance 0_-0.005/A Tolerance 0_-0.005 Type- (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Precision taperless two-stage core pin with fixed shaft diameter (D).

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CBSVBB1-[7-100/0.01]-F[12-99.5/0.01]-Y[5.6-99.4/0.01]-V[0.51-0.99/0.01]-A[0.5-0.98/0.01]
CBSVBB1-[7-100/0.01]-FC[5-12.79/0.01]-Y[5.6-99.4/0.01]-V[0.51-0.99/0.01]-A[0.5-0.98/0.01]
CBSVBB1.5-[7-100/0.01]-F[12-99/0.01]-Y[5.6-99.4/0.01]-V[0.51-1.49/0.01]-A[0.5-1.48/0.01]
CBSVBB1.5-[7-100/0.01]-FC[5-12.79/0.01]-Y[5.6-99.4/0.01]-V[0.51-1.49/0.01]-A[0.5-1.48/0.01]
CBSVBB2-[7-100/0.01]-F[12-99/0.01]-Y[5.6-99.4/0.01]-V[0.71-1.99/0.01]-A[0.7-1.98/0.01]
CBSVBB2-[7-100/0.01]-FC[5-12.79/0.01]-Y[5.6-99.4/0.01]-V[0.71-1.99/0.01]-A[0.7-1.98/0.01]
CBSVBB2.5-[7-100/0.01]-F[12-99/0.01]-Y[5.6-99.4/0.01]-V[0.71-2.49/0.01]-A[0.7-2.48/0.01]
CBSVBB2.5-[7-100/0.01]-FC[5-12.79/0.01]-Y[5.6-99.4/0.01]-V[0.71-2.49/0.01]-A[0.7-2.48/0.01]
CBSVBB3-[7-100/0.01]-F[12-99/0.01]-Y[5.6-99.4/0.01]-V[1.01-2.99/0.01]-A[1-2.98/0.01]
CBSVBB3-[7-100/0.01]-FC[5-12.79/0.01]-Y[5.6-99.4/0.01]-V[1.01-2.99/0.01]-A[1-2.98/0.01]
CBSVBB3.5-[7-120/0.01]-F[12-119.5/0.01]-Y[5.6-119.5/0.01]-V[1.01-3.49/0.01]-A[1-3.48/0.01]
CBSVBB3.5-[7-120/0.01]-FC[5-12.79/0.01]-Y[5.6-119.5/0.01]-V[1.01-3.49/0.01]-A[1-3.48/0.01]
CBSVBB4-[7-120/0.01]-F[12-119.5/0.01]-Y[5.6-119.5/0.01]-V[1.01-3.99/0.01]-A[1-3.89/0.01]
CBSVBB4-[7-120/0.01]-FC[5-12.79/0.01]-Y[5.6-119.5/0.01]-V[1.01-3.99/0.01]-A[1-3.89/0.01]
CBSVBB4.5-[7-120/0.01]-F[12-119.5/0.01]-Y[5.6-119.5/0.01]-V[1.51-4.49/0.01]-A[1.5-4.48/0.01]
CBSVBB4.5-[7-120/0.01]-FC[5-12.79/0.01]-Y[5.6-119.5/0.01]-V[1.51-4.49/0.01]-A[1.5-4.48/0.01]
CBSVBB5-[7-150/0.01]-F[12-149.5/0.01]-Y[5.6-149.4/0.01]-V[1.51-4.99/0.01]-A[1.5-4.98/0.01]
CBSVBB5-[7-150/0.01]-FC[5-12.79/0.01]-Y[5.6-149.4/0.01]-V[1.51-4.99/0.01]-A[1.5-4.98/0.01]
CBSVBB5.5-[7-150/0.01]-F[12-149.5/0.01]-Y[5.6-149.4/0.01]-V[1.51-5.49/0.01]-A[1.5-5.48/0.01]
CBSVBB5.5-[7-150/0.01]-FC[5-12.79/0.01]-Y[5.6-149.4/0.01]-V[1.51-5.49/0.01]-A[1.5-5.48/0.01]
CBSVBB6-[7-150/0.01]-F[12-149.5/0.01]-Y[5.6-149.4/0.01]-V[2.01-5.99/0.01]-A[2-5.98/0.01]
CBSVBB6-[7-150/0.01]-FC[5-12.79/0.01]-Y[5.6-149.4/0.01]-V[2.01-5.99/0.01]-A[2-5.98/0.01]
CBSVBB6.5-[7-150/0.01]-F[12-149.5/0.01]-Y[5.6-149.4/0.01]-V[2.01-6.49/0.01]-A[2-6.48/0.01]
CBSVBB6.5-[7-150/0.01]-FC[5-12.79/0.01]-Y[5.6-149.4/0.01]-V[2.01-6.49/0.01]-A[2-6.48/0.01]
CBSVBB7-[7-150/0.01]-F[12-149.5/0.01]-Y[5.6-149.4/0.01]-V[2.01-6.99/0.01]-A[2-6.98/0.01]
CBSVBB7-[7-150/0.01]-FC[5-12.79/0.01]-Y[5.6-149.4/0.01]-V[2.01-6.99/0.01]-A[2-6.98/0.01]
CBSVBB8-[7-150/0.01]-F[12-149.5/0.01]-Y[5.6-149.4/0.01]-V[2.01-7.99/0.01]-A[2-7.98/0.01]
CBSVBB8-[7-150/0.01]-FC[5-12.79/0.01]-Y[5.6-149.4/0.01]-V[2.01-7.99/0.01]-A[2-7.98/0.01]
CBSVBB10-[7-150/0.01]-F[12-149.5/0.01]-Y[5.6-149.4/0.01]-V[2.01-9.99/0.01]-A[2-9.98/0.01]
CBSVBB10-[7-150/0.01]-FC[5-12.79/0.01]-Y[5.6-149.4/0.01]-V[2.01-9.99/0.01]-A[2-9.98/0.01]
CBSVBB13-[7-150/0.01]-F[12-149/0.01]-Y[5.6-149.4/0.01]-V[2.01-12.99/0.01]-A[2-12.99/0.01]
CBSVBB13-[7-150/0.01]-FC[5-12.79/0.01]-Y[5.6-149.4/0.01]-V[2.01-12.99/0.01]-A[2-12.99/0.01]
CBSVBB16-[7-150/0.01]-F[12-149/0.01]-Y[5.6-149.4/0.01]-V[2.01-15.99/0.01]-A[2-15.99/0.01]
CBSVBB16-[7-150/0.01]-FC[5-12.79/0.01]-Y[5.6-149.4/0.01]-V[2.01-15.99/0.01]-A[2-15.99/0.01]
CBSVBB20-[6.5-150/0.01]-F[28-149/0.01]-Y[6.5-149.5/0.01]-V[5.01-19.99/0.01]-A[5-19.99/0.01]
CBSVBB20-[6.5-150/0.01]-FC[5-27.99/0.01]-Y[6.5-149.5/0.01]-V[5.01-19.99/0.01]-A[5-19.99/0.01]
CBSVBC1-[7-100/0.01]-F[12-99.5/0.01]-Y[5.6-99.4/0.01]-V[0.51-1.49/0.01]-A[0.5-1.48/0.01]-G[0.1-0.6/0.1]
CBSVBC1-[7-100/0.01]-FC[5-12.79/0.01]-Y[5.6-99.4/0.01]-V[0.51-1.49/0.01]-A[0.5-1.48/0.01]-G[0.1-0.6/0.1]
CBSVBC1.5-[7-120/0.01]-F[12-99.5/0.01]-Y[5.6-99.4/0.01]-V[0.51-1.49/0.01]-A[0.5-1.48/0.01]-G[0.1-0.6/0.1]
CBSVBC1.5-[7-120/0.01]-FC[5-12.79/0.01]-Y[5.6-99.4/0.01]-V[0.51-1.49/0.01]-A[0.5-1.48/0.01]-G[0.1-0.6/0.1]
CBSVBC2-[7-120/0.01]-F[12-99.5/0.01]-Y[5.6-99.4/0.01]-V[0.71-1.99/0.01]-A[0.7-1.98/0.01]-G[0.1-0.8/0.1]
CBSVBC2-[7-120/0.01]-FC[5-12.79/0.01]-Y[5.6-99.4/0.01]-V[0.71-1.99/0.01]-A[0.7-1.98/0.01]-G[0.1-0.8/0.1]
CBSVBC2.5-[7-120/0.01]-F[12-99.5/0.01]-Y[5.6-99.4/0.01]-V[0.71-2.49/0.01]-A[0.75-2.49/0.01]-G[0.1-1.1/0.1]
CBSVBC2.5-[7-120/0.01]-FC[5-12.79/0.01]-Y[5.6-99.4/0.01]-V[0.71-2.49/0.01]-A[0.75-2.49/0.01]-G[0.1-1.1/0.1]
CBSVBC3-[7-120/0.01]-F[12-99.5/0.01]-Y[5.6-99.4/0.01]-V[1.01-2.99/0.01]-A[1-2.98/0.01]-G[0.1-1.3/0.1]
CBSVBC3-[7-120/0.01]-FC[5-12.79/0.01]-Y[5.6-99.4/0.01]-V[1.01-2.99/0.01]-A[1-2.98/0.01]-G[0.1-1.3/0.1]
CBSVBC3.5-[7-120/0.01]-F[12-99.5/0.01]-Y[5.6-99.4/0.01]-V[1.01-3.49/0.01]-A[1-3.48/0.01]-G[0.1-1.6/0.1]
CBSVBC3.5-[7-120/0.01]-FC[5-12.79/0.01]-Y[5.6-99.4/0.01]-V[1.01-3.49/0.01]-A[1-3.48/0.01]-G[0.1-1.6/0.1]
CBSVBC4-[7-120/0.01]-F[12-119.5/0.01]-Y[5.6-119.8/0.01]-V[1.01-3.99/0.01]-A[1-3.89/0.01]-G[0.1-1.8/0.1]
CBSVBC4-[7-120/0.01]-FC[5-12.79/0.01]-Y[5.6-119.8/0.01]-V[1.01-3.99/0.01]-A[1-3.89/0.01]-G[0.1-1.8/0.1]
CBSVBC4.5-[7-120/0.01]-F[12-119.5/0.01]-Y[5.6-119.8/0.01]-V[1.51-4.49/0.01]-A[1.5-4.48/0.01]-G[0.1-2.1/0.1]
CBSVBC4.5-[7-120/0.01]-FC[5-12.79/0.01]-Y[5.6-119.8/0.01]-V[1.51-4.49/0.01]-A[1.5-4.48/0.01]-G[0.1-2.1/0.1]
CBSVBC5-[7-150/0.01]-F[12-149.9/0.01]-Y[5.6-149.7/0.01]-V[1.51-4.99/0.01]-A[1.5-4.98/0.01]-G[0.1-2.3/0.1]
CBSVBC5-[7-150/0.01]-FC[5-12.79/0.01]-Y[5.6-149.7/0.01]-V[1.51-4.99/0.01]-A[1.5-4.98/0.01]-G[0.1-2.3/0.1]
CBSVBC5.5-[7-150/0.01]-F[12-149.9/0.01]-Y[5.6-149.7/0.01]-V[1.51-5.49/0.01]-A[1.5-5.48/0.01]-G[0.1-2.6/0.1]
CBSVBC5.5-[7-150/0.01]-FC[5-12.79/0.01]-Y[5.6-149.7/0.01]-V[1.51-5.49/0.01]-A[1.5-5.48/0.01]-G[0.1-2.6/0.1]
CBSVBC6-[7-150/0.01]-F[12-149.9/0.01]-Y[5.6-149.7/0.01]-V[2.01-5.99/0.01]-A[2-5.98/0.01]-G[0.1-2.8/0.1]
CBSVBC6-[7-150/0.01]-FC[5-12.79/0.01]-Y[5.6-149.7/0.01]-V[2.01-5.99/0.01]-A[2-5.98/0.01]-G[0.1-2.8/0.1]
CBSVBC6.5-[7-150/0.01]-F[12-149.9/0.01]-Y[5.6-149.7/0.01]-V[2.01-6.49/0.01]-A[2-6.48/0.01]-G[0.1-3.1/0.1]
CBSVBC6.5-[7-150/0.01]-FC[5-12.79/0.01]-Y[5.6-149.7/0.01]-V[2.01-6.49/0.01]-A[2-6.48/0.01]-G[0.1-3.1/0.1]
CBSVBC7-[7-150/0.01]-F[12-149.9/0.01]-Y[5.6-149.7/0.01]-V[2.01-6.99/0.01]-A[2-6.98/0.01]-G[0.1-3.3/0.1]
CBSVBC7-[7-150/0.01]-FC[5-12.79/0.01]-Y[5.6-149.7/0.01]-V[2.01-6.99/0.01]-A[2-6.98/0.01]-G[0.1-3.3/0.1]
CBSVBC8-[7-150/0.01]-F[12-149.9/0.01]-Y[5.6-149.7/0.01]-V[2.01-7.99/0.01]-A[2-7.98/0.01]-G[0.1-3.8/0.1]
CBSVBC8-[7-150/0.01]-FC[5-12.79/0.01]-Y[5.6-149.7/0.01]-V[2.01-7.99/0.01]-A[2-7.98/0.01]-G[0.1-3.8/0.1]
CBSVBC10-[7-150/0.01]-F[12-149.9/0.01]-Y[5.6-149.7/0.01]-V[2.01-9.99/0.01]-A[2-9.98/0.01]-G[0.1-4.8/0.05]
CBSVBC10-[7-150/0.01]-FC[5-12.79/0.01]-Y[5.6-149.7/0.01]-V[2.01-9.99/0.01]-A[2-9.98/0.01]-G[0.1-4.8/0.05]
CBSVBC13-[7-150/0.01]-F[12-149/0.01]-Y[5.6-149.4/0.01]-V[2.01-12.99/0.01]-A[2-12.99/0.01]-G[0.1-6.4/0.1]
CBSVBC13-[7-150/0.01]-FC[5-12.79/0.01]-Y[5.6-149.4/0.01]-V[2.01-12.99/0.01]-A[2-12.99/0.01]-G[0.1-6.4/0.1]
CBSVBC16-[7-150/0.01]-F[12-149/0.01]-Y[5.6-149.4/0.01]-V[2.01-15.99/0.01]-A[2-15.99/0.01]-G[0.1-7.9/0.1]
CBSVBC16-[7-150/0.01]-FC[5-12.79/0.01]-Y[5.6-149.4/0.01]-V[2.01-15.99/0.01]-A[2-15.99/0.01]-G[0.1-7.9/0.1]
CBSVBC20-[6.5-150/0.01]-F[28-149/0.01]-Y[6.5-149.5/0.01]-V[5.01-19.99/0.01]-A[5-19.99/0.01]-G[0.1-9.9/0.1]
CBSVBC20-[6.5-150/0.01]-FC[5-27.99/0.01]-Y[6.5-149.5/0.01]-V[5.01-19.99/0.01]-A[5-19.99/0.01]-G[0.1-9.9/0.1]
CBSVBG1-[7-100/0.01]-F[12-99.5/0.01]-Y[5.6-99.4/0.01]-V[0.51-1.49/0.01]-A[0.5-1.48/0.01]-K[21-45/1]
CBSVBG1-[7-100/0.01]-FC[5-12.79/0.01]-Y[5.6-99.4/0.01]-V[0.51-1.49/0.01]-A[0.5-1.48/0.01]-K[21-45/1]
CBSVBG1.5-[7-120/0.01]-F[12-99.5/0.01]-Y[5.6-99.4/0.01]-V[0.51-1.49/0.01]-A[0.5-1.48/0.01]-K[21-45/1]
CBSVBG1.5-[7-120/0.01]-FC[5-12.79/0.01]-Y[5.6-99.4/0.01]-V[0.51-1.49/0.01]-A[0.5-1.48/0.01]-K[21-45/1]
CBSVBG2-[7-120/0.01]-F[12-99.5/0.01]-Y[5.6-99.4/0.01]-V[0.71-1.99/0.01]-A[0.7-1.98/0.01]-K[21-45/1]
CBSVBG2-[7-120/0.01]-FC[5-12.79/0.01]-Y[5.6-99.4/0.01]-V[0.71-1.99/0.01]-A[0.7-1.98/0.01]-K[21-45/1]
CBSVBG2.5-[7-100/0.01]-F[12-99.5/0.01]-Y[5.6-99.4/0.01]-V[0.71-2.49/0.01]-A[0.75-2.49/0.01]-K[21-45/1]
CBSVBG2.5-[7-100/0.01]-FC[5-12.79/0.01]-Y[5.6-99.4/0.01]-V[0.71-2.49/0.01]-A[0.75-2.49/0.01]-K[21-45/1]
CBSVBG3-[7-100/0.01]-F[12-99.5/0.01]-Y[5.6-99.4/0.01]-V[1.01-2.99/0.01]-A[1-2.98/0.01]-K[21-45/1]
CBSVBG3-[7-100/0.01]-FC[5-12.79/0.01]-Y[5.6-99.4/0.01]-V[1.01-2.99/0.01]-A[1-2.98/0.01]-K[21-45/1]
CBSVBG3.5-[7-100/0.01]-F[12-99.5/0.01]-Y[5.6-99.4/0.01]-V[1.01-3.49/0.01]-A[1-3.48/0.01]-K[21-45/1]
CBSVBG3.5-[7-100/0.01]-FC[5-12.79/0.01]-Y[5.6-99.4/0.01]-V[1.01-3.49/0.01]-A[1-3.48/0.01]-K[21-45/1]
CBSVBG4-[7-100/0.01]-F[12-119.5/0.01]-Y[5.6-119.8/0.01]-V[1.01-3.99/0.01]-A[1-3.89/0.01]-K[21-45/1]
CBSVBG4-[7-100/0.01]-FC[5-12.79/0.01]-Y[5.6-119.8/0.01]-V[1.01-3.99/0.01]-A[1-3.89/0.01]-K[21-45/1]
CBSVBG4.5-[7-100/0.01]-F[12-119.5/0.01]-Y[5.6-119.8/0.01]-V[1.51-4.49/0.01]-A[1.5-4.48/0.01]-K[21-45/1]
CBSVBG4.5-[7-100/0.01]-FC[5-12.79/0.01]-Y[5.6-119.8/0.01]-V[1.51-4.49/0.01]-A[1.5-4.48/0.01]-K[21-45/1]
CBSVBG5-[7-150/0.01]-F[12-149.9/0.01]-Y[5.6-149.4/0.01]-V[1.51-4.99/0.01]-A[1.5-4.98/0.01]-K[21-45/1]
CBSVBG5-[7-150/0.01]-FC[5-12.79/0.01]-Y[5.6-149.4/0.01]-V[1.51-4.99/0.01]-A[1.5-4.98/0.01]-K[21-45/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial L dimension tolerance A/AAC (Tip diameter)
(mm)
D/P (Shaft diameter)
(mm)
Type of the first step Step1 Type of the second step Step2 Tip shape Shape C (Second step shape taper width)
(mm)
CC F (Bearing bore length)
(mm)
FC (Makes F dimension shorter than F min)
(mm)
G (Tip C chamfering width)
(mm)
K (Tip angle)
(°)
L (L dimension)
(mm)
Q (Tip R chamfering)
(mm)
R (Second step type R)
(mm)
S (Tip tapered width)
(mm)
V (Type of the second step diameter)
(mm)
W (Type of the first step)
(mm)
X (First step shape taper width)
(mm)
Y
(mm)

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.5 ~ 0.981CBBB--12 ~ 99.5---7 ~ 100---0.51 ~ 0.99--5.6 ~ 99.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.5 ~ 0.981CBBB---5 ~ 12.79--7 ~ 100---0.51 ~ 0.99--5.6 ~ 99.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.5 ~ 1.481.5CBBB--12 ~ 99---7 ~ 100---0.51 ~ 1.49--5.6 ~ 99.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.5 ~ 1.481.5CBBB---5 ~ 12.79--7 ~ 100---0.51 ~ 1.49--5.6 ~ 99.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.7 ~ 1.982CBBB--12 ~ 99---7 ~ 100---0.71 ~ 1.99--5.6 ~ 99.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.7 ~ 1.982CBBB---5 ~ 12.79--7 ~ 100---0.71 ~ 1.99--5.6 ~ 99.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.7 ~ 2.482.5CBBB--12 ~ 99---7 ~ 100---0.71 ~ 2.49--5.6 ~ 99.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.7 ~ 2.482.5CBBB---5 ~ 12.79--7 ~ 100---0.71 ~ 2.49--5.6 ~ 99.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051 ~ 2.983CBBB--12 ~ 99---7 ~ 100---1.01 ~ 2.99--5.6 ~ 99.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051 ~ 2.983CBBB---5 ~ 12.79--7 ~ 100---1.01 ~ 2.99--5.6 ~ 99.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051 ~ 3.483.5CBBB--12 ~ 119.5---7 ~ 120---1.01 ~ 3.49--5.6 ~ 119.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051 ~ 3.483.5CBBB---5 ~ 12.79--7 ~ 120---1.01 ~ 3.49--5.6 ~ 119.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051 ~ 3.894CBBB--12 ~ 119.5---7 ~ 120---1.01 ~ 3.99--5.6 ~ 119.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051 ~ 3.894CBBB---5 ~ 12.79--7 ~ 120---1.01 ~ 3.99--5.6 ~ 119.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051.5 ~ 4.484.5CBBB--12 ~ 119.5---7 ~ 120---1.51 ~ 4.49--5.6 ~ 119.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051.5 ~ 4.484.5CBBB---5 ~ 12.79--7 ~ 120---1.51 ~ 4.49--5.6 ~ 119.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051.5 ~ 4.985CBBB--12 ~ 149.5---7 ~ 150---1.51 ~ 4.99--5.6 ~ 149.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051.5 ~ 4.985CBBB---5 ~ 12.79--7 ~ 150---1.51 ~ 4.99--5.6 ~ 149.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051.5 ~ 5.485.5CBBB--12 ~ 149.5---7 ~ 150---1.51 ~ 5.49--5.6 ~ 149.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051.5 ~ 5.485.5CBBB---5 ~ 12.79--7 ~ 150---1.51 ~ 5.49--5.6 ~ 149.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH510/-0.052 ~ 5.986CBBB--12 ~ 149.5---7 ~ 150---2.01 ~ 5.99--5.6 ~ 149.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH510/-0.052 ~ 5.986CBBB---5 ~ 12.79--7 ~ 150---2.01 ~ 5.99--5.6 ~ 149.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH510/-0.052 ~ 6.486.5CBBB--12 ~ 149.5---7 ~ 150---2.01 ~ 6.49--5.6 ~ 149.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH510/-0.052 ~ 6.486.5CBBB---5 ~ 12.79--7 ~ 150---2.01 ~ 6.49--5.6 ~ 149.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH510/-0.052 ~ 6.987CBBB--12 ~ 149.5---7 ~ 150---2.01 ~ 6.99--5.6 ~ 149.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH510/-0.052 ~ 6.987CBBB---5 ~ 12.79--7 ~ 150---2.01 ~ 6.99--5.6 ~ 149.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH510/-0.052 ~ 7.988CBBB--12 ~ 149.5---7 ~ 150---2.01 ~ 7.99--5.6 ~ 149.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH510/-0.052 ~ 7.988CBBB---5 ~ 12.79--7 ~ 150---2.01 ~ 7.99--5.6 ~ 149.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH510/-0.052 ~ 9.9810CBBB--12 ~ 149.5---7 ~ 150---2.01 ~ 9.99--5.6 ~ 149.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH510/-0.052 ~ 9.9810CBBB---5 ~ 12.79--7 ~ 150---2.01 ~ 9.99--5.6 ~ 149.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH510/-0.052 ~ 12.9913CBBB--12 ~ 149---7 ~ 150---2.01 ~ 12.99--5.6 ~ 149.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH510/-0.052 ~ 12.9913CBBB---5 ~ 12.79--7 ~ 150---2.01 ~ 12.99--5.6 ~ 149.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH510/-0.052 ~ 15.9916CBBB--12 ~ 149---7 ~ 150---2.01 ~ 15.99--5.6 ~ 149.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH510/-0.052 ~ 15.9916CBBB---5 ~ 12.79--7 ~ 150---2.01 ~ 15.99--5.6 ~ 149.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH510/-0.055 ~ 19.9920CBBB--28 ~ 149---6.5 ~ 150---5.01 ~ 19.99--6.5 ~ 149.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH510/-0.055 ~ 19.9920CBBB---5 ~ 27.99--6.5 ~ 150---5.01 ~ 19.99--6.5 ~ 149.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/00.5 ~ 1.481CBBC--12 ~ 99.5-0.1 ~ 0.6-7 ~ 100---0.51 ~ 1.49--5.6 ~ 99.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/00.5 ~ 1.481CBBC---5 ~ 12.790.1 ~ 0.6-7 ~ 100---0.51 ~ 1.49--5.6 ~ 99.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/00.5 ~ 1.481.5CBBC--12 ~ 99.5-0.1 ~ 0.6-7 ~ 120---0.51 ~ 1.49--5.6 ~ 99.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/00.5 ~ 1.481.5CBBC---5 ~ 12.790.1 ~ 0.6-7 ~ 120---0.51 ~ 1.49--5.6 ~ 99.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/00.7 ~ 1.982CBBC--12 ~ 99.5-0.1 ~ 0.8-7 ~ 120---0.71 ~ 1.99--5.6 ~ 99.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/00.7 ~ 1.982CBBC---5 ~ 12.790.1 ~ 0.8-7 ~ 120---0.71 ~ 1.99--5.6 ~ 99.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/00.75 ~ 2.492.5CBBC--12 ~ 99.5-0.1 ~ 1.1-7 ~ 120---0.71 ~ 2.49--5.6 ~ 99.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/00.75 ~ 2.492.5CBBC---5 ~ 12.790.1 ~ 1.1-7 ~ 120---0.71 ~ 2.49--5.6 ~ 99.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/01 ~ 2.983CBBC--12 ~ 99.5-0.1 ~ 1.3-7 ~ 120---1.01 ~ 2.99--5.6 ~ 99.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/01 ~ 2.983CBBC---5 ~ 12.790.1 ~ 1.3-7 ~ 120---1.01 ~ 2.99--5.6 ~ 99.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/01 ~ 3.483.5CBBC--12 ~ 99.5-0.1 ~ 1.6-7 ~ 120---1.01 ~ 3.49--5.6 ~ 99.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/01 ~ 3.483.5CBBC---5 ~ 12.790.1 ~ 1.6-7 ~ 120---1.01 ~ 3.49--5.6 ~ 99.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/01 ~ 3.894CBBC--12 ~ 119.5-0.1 ~ 1.8-7 ~ 120---1.01 ~ 3.99--5.6 ~ 119.8

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/01 ~ 3.894CBBC---5 ~ 12.790.1 ~ 1.8-7 ~ 120---1.01 ~ 3.99--5.6 ~ 119.8

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/01.5 ~ 4.484.5CBBC--12 ~ 119.5-0.1 ~ 2.1-7 ~ 120---1.51 ~ 4.49--5.6 ~ 119.8

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/01.5 ~ 4.484.5CBBC---5 ~ 12.790.1 ~ 2.1-7 ~ 120---1.51 ~ 4.49--5.6 ~ 119.8

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/01.5 ~ 4.985CBBC--12 ~ 149.9-0.1 ~ 2.3-7 ~ 150---1.51 ~ 4.99--5.6 ~ 149.7

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/01.5 ~ 4.985CBBC---5 ~ 12.790.1 ~ 2.3-7 ~ 150---1.51 ~ 4.99--5.6 ~ 149.7

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/01.5 ~ 5.485.5CBBC--12 ~ 149.9-0.1 ~ 2.6-7 ~ 150---1.51 ~ 5.49--5.6 ~ 149.7

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/01.5 ~ 5.485.5CBBC---5 ~ 12.790.1 ~ 2.6-7 ~ 150---1.51 ~ 5.49--5.6 ~ 149.7

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/02 ~ 5.986CBBC--12 ~ 149.9-0.1 ~ 2.8-7 ~ 150---2.01 ~ 5.99--5.6 ~ 149.7

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/02 ~ 5.986CBBC---5 ~ 12.790.1 ~ 2.8-7 ~ 150---2.01 ~ 5.99--5.6 ~ 149.7

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/02 ~ 6.486.5CBBC--12 ~ 149.9-0.1 ~ 3.1-7 ~ 150---2.01 ~ 6.49--5.6 ~ 149.7

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/02 ~ 6.486.5CBBC---5 ~ 12.790.1 ~ 3.1-7 ~ 150---2.01 ~ 6.49--5.6 ~ 149.7

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/02 ~ 6.987CBBC--12 ~ 149.9-0.1 ~ 3.3-7 ~ 150---2.01 ~ 6.99--5.6 ~ 149.7

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/02 ~ 6.987CBBC---5 ~ 12.790.1 ~ 3.3-7 ~ 150---2.01 ~ 6.99--5.6 ~ 149.7

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/02 ~ 7.988CBBC--12 ~ 149.9-0.1 ~ 3.8-7 ~ 150---2.01 ~ 7.99--5.6 ~ 149.7

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/02 ~ 7.988CBBC---5 ~ 12.790.1 ~ 3.8-7 ~ 150---2.01 ~ 7.99--5.6 ~ 149.7

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/02 ~ 9.9810CBBC--12 ~ 149.9-0.1 ~ 4.8-7 ~ 150---2.01 ~ 9.99--5.6 ~ 149.7

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/02 ~ 9.9810CBBC---5 ~ 12.790.1 ~ 4.8-7 ~ 150---2.01 ~ 9.99--5.6 ~ 149.7

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/02 ~ 12.9913CBBC--12 ~ 149-0.1 ~ 6.4-7 ~ 150---2.01 ~ 12.99--5.6 ~ 149.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/02 ~ 12.9913CBBC---5 ~ 12.790.1 ~ 6.4-7 ~ 150---2.01 ~ 12.99--5.6 ~ 149.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/02 ~ 15.9916CBBC--12 ~ 149-0.1 ~ 7.9-7 ~ 150---2.01 ~ 15.99--5.6 ~ 149.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/02 ~ 15.9916CBBC---5 ~ 12.790.1 ~ 7.9-7 ~ 150---2.01 ~ 15.99--5.6 ~ 149.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/05 ~ 19.9920CBBC--28 ~ 149-0.1 ~ 9.9-6.5 ~ 150---5.01 ~ 19.99--6.5 ~ 149.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH51+0.01/05 ~ 19.9920CBBC---5 ~ 27.990.1 ~ 9.9-6.5 ~ 150---5.01 ~ 19.99--6.5 ~ 149.5

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.5 ~ 1.481CBBG--12 ~ 99.5--21 ~ 457 ~ 100---0.51 ~ 1.49--5.6 ~ 99.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.5 ~ 1.481CBBG---5 ~ 12.79-21 ~ 457 ~ 100---0.51 ~ 1.49--5.6 ~ 99.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.5 ~ 1.481.5CBBG--12 ~ 99.5--21 ~ 457 ~ 120---0.51 ~ 1.49--5.6 ~ 99.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.5 ~ 1.481.5CBBG---5 ~ 12.79-21 ~ 457 ~ 120---0.51 ~ 1.49--5.6 ~ 99.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.7 ~ 1.982CBBG--12 ~ 99.5--21 ~ 457 ~ 120---0.71 ~ 1.99--5.6 ~ 99.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.7 ~ 1.982CBBG---5 ~ 12.79-21 ~ 457 ~ 120---0.71 ~ 1.99--5.6 ~ 99.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.75 ~ 2.492.5CBBG--12 ~ 99.5--21 ~ 457 ~ 100---0.71 ~ 2.49--5.6 ~ 99.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH510/-0.050.75 ~ 2.492.5CBBG---5 ~ 12.79-21 ~ 457 ~ 100---0.71 ~ 2.49--5.6 ~ 99.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051 ~ 2.983CBBG--12 ~ 99.5--21 ~ 457 ~ 100---1.01 ~ 2.99--5.6 ~ 99.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051 ~ 2.983CBBG---5 ~ 12.79-21 ~ 457 ~ 100---1.01 ~ 2.99--5.6 ~ 99.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051 ~ 3.483.5CBBG--12 ~ 99.5--21 ~ 457 ~ 100---1.01 ~ 3.49--5.6 ~ 99.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051 ~ 3.483.5CBBG---5 ~ 12.79-21 ~ 457 ~ 100---1.01 ~ 3.49--5.6 ~ 99.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051 ~ 3.894CBBG--12 ~ 119.5--21 ~ 457 ~ 100---1.01 ~ 3.99--5.6 ~ 119.8

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051 ~ 3.894CBBG---5 ~ 12.79-21 ~ 457 ~ 100---1.01 ~ 3.99--5.6 ~ 119.8

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051.5 ~ 4.484.5CBBG--12 ~ 119.5--21 ~ 457 ~ 100---1.51 ~ 4.49--5.6 ~ 119.8

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051.5 ~ 4.484.5CBBG---5 ~ 12.79-21 ~ 457 ~ 100---1.51 ~ 4.49--5.6 ~ 119.8

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051.5 ~ 4.985CBBG--12 ~ 149.9--21 ~ 457 ~ 150---1.51 ~ 4.99--5.6 ~ 149.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10SKH510/-0.051.5 ~ 4.985CBBG---5 ~ 12.79-21 ~ 457 ~ 150---1.51 ~ 4.99--5.6 ~ 149.4

Loading...

 

Basic Information

Shape type Two-step Shaft diameter tolerance 0/-0.005 Tip gradient tolerance 0/-0.005
Tip lapped or not No