1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Taperless One-Step Core Pins-Tip Lapped / Shaft Diameter (D) Selection Type_Shaft Diameter (P) Designation (0.01mm Increments) Type- (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Taperless 1-stage core pin with tip wrap treatment, fixed shaft diameter (D), and specified shaft diameter (P) of 0.01mm.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
L-CPHBS-BB1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99/0.01]-A[0.6-1.48/0.01]
L-CPHBS-BB1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99/0.01]-AAC[0.6-0.99/0.01]
L-CPHBS-BB2-[12-100/0.01]-P[1.5-1.99/0.01]-F[10-99/0.01]-A[1-1.98/0.01]
L-CPHBS-BB2.5-[12-100/0.01]-P[2-2.49/0.01]-F[10-99/0.01]-A[1-2.48/0.01]
L-CPHBS-BB3-[12-100/0.01]-P[2.5-2.99/0.01]-F[10-99/0.01]-A[1-2.98/0.01]
L-CPHBS-BB3.5-[12-120/0.01]-P[3-3.49/0.01]-F[10-119/0.01]-A[0.7-3.49/0.01]
L-CPHBS-BB3.5-[12-120/0.01]-P[3-3.49/0.01]-F[10-119/0.01]-AAC[0.7-0.99/0.01]
L-CPHBS-BB4-[12-120/0.01]-P[3.5-3.99/0.01]-F[10-119/0.01]-A[0.7-3.98/0.01]
L-CPHBS-BB4-[12-120/0.01]-P[3.5-3.99/0.01]-F[10-119/0.01]-AAC[0.7-0.99/0.01]
L-CPHBS-BB4.5-[12-120/0.01]-P[4-4.49/0.01]-F[10-119/0.01]-A[1-4.48/0.01]
L-CPHBS-BB5-[12-120/0.01]-P[4.5-4.99/0.01]-F[10-119/0.01]-A[1-4.98/0.01]
L-CPHBS-BB5.5-[12-120/0.01]-P[5-5.49/0.01]-F[10-119/0.01]-A[1-5.48/0.01]
L-CPHBS-BB5.5-[12-120/0.01]-P[5-5.49/0.01]-F[10-119/0.01]-AAC[1-1.49/0.01]
L-CPHBS-BB6-[12-120/0.01]-P[5.5-5.99/0.01]-F[10-119/0.01]-A[1.5-5.99/0.01]
L-CPHBS-BB6-[12-120/0.01]-P[5.5-5.99/0.01]-F[10-119/0.01]-AAC[1.5-1.99/0.01]
L-CPHBS-BC1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99/0.01]-A[0.6-1.48/0.01]-G[0.5-0.7/0.1]
L-CPHBS-BC1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99/0.01]-AAC[0.6-0.99/0.01]-G[0.5-0.7/0.1]
L-CPHBS-BC2-[12-100/0.01]-P[1.5-1.99/0.01]-F[10-99/0.01]-A[1-1.98/0.01]-G[0.5-0.9/0.1]
L-CPHBS-BC2.5-[12-100/0.01]-P[2-2.49/0.01]-F[10-99/0.01]-A[1-2.48/0.01]-G[0.5-1.2/0.1]
L-CPHBS-BC3-[12-100/0.01]-P[2.5-2.99/0.01]-F[10-99/0.01]-A[1-2.98/0.01]-G[0.5-1.4/0.1]
L-CPHBS-BC3.5-[12-120/0.01]-P[3-3.49/0.01]-F[10-119/0.01]-A[0.7-3.49/0.01]-G[0.5-1.7/0.1]
L-CPHBS-BC3.5-[12-120/0.01]-P[3-3.49/0.01]-F[10-119/0.01]-AAC[0.7-0.99/0.01]-G[0.5-1.7/0.1]
L-CPHBS-BC4-[12-120/0.01]-P[3.5-3.99/0.01]-F[10-119/0.01]-A[0.7-3.98/0.01]-G[0.5-1.9/0.1]
L-CPHBS-BC4-[12-120/0.01]-P[3.5-3.99/0.01]-F[10-119/0.01]-AAC[0.7-0.99/0.01]-G[0.5-1.9/0.1]
L-CPHBS-BC4.5-[12-120/0.01]-P[4-4.49/0.01]-F[10-119/0.01]-A[1-4.48/0.01]-G[0.5-2.2/0.1]
L-CPHBS-BC5-[12-120/0.01]-P[4.5-4.99/0.01]-F[10-119/0.01]-A[1-4.98/0.01]-G[0.5-2.4/0.1]
L-CPHBS-BC5.5-[12-120/0.01]-P[5-5.49/0.01]-F[10-119/0.01]-A[1-5.48/0.01]-G[0.5-2.7/0.1]
L-CPHBS-BC5.5-[12-120/0.01]-P[5-5.49/0.01]-F[10-119/0.01]-AAC[1-1.49/0.01]-G[0.5-2.7/0.1]
L-CPHBS-BC6-[12-120/0.01]-P[5.5-5.99/0.01]-F[10-119/0.01]-A[1.5-5.99/0.01]-G[0.5-2.9/0.1]
L-CPHBS-BC6-[12-120/0.01]-P[5.5-5.99/0.01]-F[10-119/0.01]-AAC[1.5-1.99/0.01]-G[0.5-2.9/0.1]
L-CPHBS-BG1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99/0.01]-A[0.6-1.48/0.01]-K[21-45/1]
L-CPHBS-BG1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99/0.01]-AAC[0.6-0.99/0.01]-K[21-45/1]
L-CPHBS-BG2-[12-100/0.01]-P[1.5-1.99/0.01]-F[10-99/0.01]-A[1-1.98/0.01]-K[21-45/1]
L-CPHBS-BG2.5-[12-100/0.01]-P[2-2.49/0.01]-F[10-99/0.01]-A[1-2.48/0.01]-K[21-45/1]
L-CPHBS-BG3-[12-100/0.01]-P[2.5-2.99/0.01]-F[10-99/0.01]-A[1-2.98/0.01]-K[21-60/1]
L-CPHBS-BG3.5-[12-120/0.01]-P[3-3.49/0.01]-F[10-119/0.01]-A[0.7-3.49/0.01]-K[21-45/1]
L-CPHBS-BG3.5-[12-120/0.01]-P[3-3.49/0.01]-F[10-119/0.01]-AAC[0.7-0.99/0.01]-K[21-45/1]
L-CPHBS-BG4-[12-120/0.01]-P[3.5-3.99/0.01]-F[10-119/0.01]-A[0.7-3.98/0.01]-K[21-45/1]
L-CPHBS-BG4-[12-120/0.01]-P[3.5-3.99/0.01]-F[10-119/0.01]-AAC[0.7-0.99/0.01]-K[21-45/1]
L-CPHBS-BG4.5-[12-120/0.01]-P[4-4.49/0.01]-F[10-119/0.01]-A[1-4.48/0.01]-K[21-45/1]
L-CPHBS-BG5-[12-120/0.01]-P[4.5-4.99/0.01]-F[10-119/0.01]-A[1-4.98/0.01]-K[21-45/1]
L-CPHBS-BG5.5-[12-120/0.01]-P[5-5.49/0.01]-F[10-119/0.01]-A[1-5.48/0.01]-K[21-45/1]
L-CPHBS-BG5.5-[12-120/0.01]-P[5-5.49/0.01]-F[10-119/0.01]-AAC[1-1.49/0.01]-K[21-45/1]
L-CPHBS-BG6-[12-120/0.01]-P[5.5-5.99/0.01]-F[10-119/0.01]-A[1.5-5.99/0.01]-K[21-45/1]
L-CPHBS-BG6-[12-120/0.01]-P[5.5-5.99/0.01]-F[10-119/0.01]-AAC[1.5-1.99/0.01]-K[21-45/1]
L-CPHBS-BR1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99/0.01]-A[0.6-1.48/0.01]-Q[0.2-1.4/0.1]
L-CPHBS-BR1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99/0.01]-AAC[0.6-0.99/0.01]-Q[0.2-1.4/0.1]
L-CPHBS-BR2-[12-100/0.01]-P[1.5-1.99/0.01]-F[10-99/0.01]-A[1-1.98/0.01]-Q[0.2-1.9/0.1]
L-CPHBS-BR2.5-[12-100/0.01]-P[2-2.49/0.01]-F[10-99/0.01]-A[1-2.48/0.01]-Q[0.2-1.2/0.1]
L-CPHBS-BR3-[12-100/0.01]-P[2.5-2.99/0.01]-F[10-99/0.01]-A[1-2.98/0.01]-Q[0.2-1.4/0.1]
L-CPHBS-BR3.5-[12-120/0.01]-P[3-3.49/0.01]-F[10-119/0.01]-A[0.7-3.49/0.01]-Q[0.2-1.7/0.1]
L-CPHBS-BR3.5-[12-120/0.01]-P[3-3.49/0.01]-F[10-119/0.01]-AAC[0.7-0.99/0.01]-Q[0.2-1.7/0.1]
L-CPHBS-BR4-[12-120/0.01]-P[3.5-3.99/0.01]-F[10-119/0.01]-A[0.7-3.98/0.01]-Q[0.2-1.9/0.1]
L-CPHBS-BR4-[12-120/0.01]-P[3.5-3.99/0.01]-F[10-119/0.01]-AAC[0.7-0.99/0.01]-Q[0.2-1.9/0.1]
L-CPHBS-BR4.5-[12-120/0.01]-P[4-4.49/0.01]-F[10-119/0.01]-A[1-4.48/0.01]-Q[0.2-2.2/0.1]
L-CPHBS-BR5-[12-120/0.01]-P[4.5-4.99/0.01]-F[10-119/0.01]-A[1-4.98/0.01]-Q[0.2-2.4/0.1]
L-CPHBS-BR5.5-[12-120/0.01]-P[5-5.49/0.01]-F[10-119/0.01]-A[1-5.48/0.01]-Q[0.2-2.7/0.1]
L-CPHBS-BR5.5-[12-120/0.01]-P[5-5.49/0.01]-F[10-119/0.01]-AAC[1-1.49/0.01]-Q[0.2-2.7/0.1]
L-CPHBS-BR6-[12-120/0.01]-P[5.5-5.99/0.01]-F[10-119/0.01]-A[1.5-5.99/0.01]-Q[0.2-2.9/0.1]
L-CPHBS-BR6-[12-120/0.01]-P[5.5-5.99/0.01]-F[10-119/0.01]-AAC[1.5-1.99/0.01]-Q[0.2-2.9/0.1]
L-CPHBS-BS1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99/0.01]-A[0.6-1.48/0.01]
L-CPHBS-BS1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99/0.01]-AAC[0.6-0.99/0.01]
L-CPHBS-BS2-[12-100/0.01]-P[1.5-1.99/0.01]-F[10-99/0.01]-A[1-1.98/0.01]
L-CPHBS-BS2.5-[12-100/0.01]-P[2-2.49/0.01]-F[10-99/0.01]-A[1-2.48/0.01]
L-CPHBS-BS3-[12-100/0.01]-P[2.5-2.99/0.01]-F[10-99/0.01]-A[1-2.98/0.01]
L-CPHBS-BS3.5-[12-120/0.01]-P[3-3.49/0.01]-F[10-119/0.01]-A[0.7-3.48/0.01]
L-CPHBS-BS3.5-[12-120/0.01]-P[3-3.49/0.01]-F[10-119/0.01]-AAC[0.7-0.99/0.01]
L-CPHBS-BS4-[12-120/0.01]-P[3.5-3.99/0.01]-F[10-119/0.01]-A[0.7-3.98/0.01]
L-CPHBS-BS4-[12-120/0.01]-P[3.5-3.99/0.01]-F[10-119/0.01]-AAC[0.7-0.99/0.01]
L-CPHBS-BS4.5-[12-120/0.01]-P[4-4.49/0.01]-F[10-119/0.01]-A[1-4.48/0.01]
L-CPHBS-BS5-[12-120/0.01]-P[4.5-4.99/0.01]-F[10-119/0.01]-A[1-4.98/0.01]
L-CPHBS-BS5.5-[12-120/0.01]-P[5-5.49/0.01]-F[10-119/0.01]-A[1-5.48/0.01]
L-CPHBS-BS5.5-[12-120/0.01]-P[5-5.49/0.01]-F[10-119/0.01]-AAC[1-1.49/0.01]
L-CPHBS-BS6-[12-120/0.01]-P[5.5-5.99/0.01]-F[10-119/0.01]-A[1.5-5.98/0.01]
L-CPHBS-BS6-[12-120/0.01]-P[5.5-5.99/0.01]-F[10-119/0.01]-AAC[1.5-1.99/0.01]
L-CPHBS-BT1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99/0.01]-A[0.6-1.48/0.01]-K[1-45/1]-S[0.1-20/0.1]
L-CPHBS-BT1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99/0.01]-AAC[0.6-0.99/0.01]-K[1-45/1]-S[0.1-20/0.1]
L-CPHBS-BT2-[12-100/0.01]-P[1.5-1.99/0.01]-F[10-99/0.01]-A[1-1.98/0.01]-K[1-45/1]-S[0.1-25/0.1]
L-CPHBS-BT2.5-[12-100/0.01]-P[2-2.49/0.01]-F[10-99/0.01]-A[1-2.48/0.01]-K[1-45/1]-S[0.1-30/0.1]
L-CPHBS-BT3-[12-100/0.01]-P[2.5-2.99/0.01]-F[10-99/0.01]-A[1-2.98/0.01]-K[1-45/1]-S[0.1-35/0.1]
L-CPHBS-BT3.5-[12-120/0.01]-P[3-3.49/0.01]-F[10-119/0.01]-A[0.7-3.49/0.01]-K[1-45/1]-S[0.1-40/0.1]
L-CPHBS-BT3.5-[12-120/0.01]-P[3-3.49/0.01]-F[10-119/0.01]-AAC[0.7-0.99/0.01]-K[1-45/1]-S[0.1-40/0.1]
L-CPHBS-BT4-[12-120/0.01]-P[3.5-3.99/0.01]-F[10-119/0.01]-A[0.7-3.98/0.01]-K[1-45/1]-S[0.1-40/0.1]
L-CPHBS-BT4-[12-120/0.01]-P[3.5-3.99/0.01]-F[10-119/0.01]-AAC[0.7-0.99/0.01]-K[1-45/1]-S[0.1-40/0.1]
L-CPHBS-BT4.5-[12-120/0.01]-P[4-4.49/0.01]-F[10-119/0.01]-A[1-4.48/0.01]-K[1-45/1]-S[0.1-50/0.1]
L-CPHBS-BT5-[12-120/0.01]-P[4.5-4.99/0.01]-F[10-119/0.01]-A[1-4.98/0.01]-K[1-45/1]-S[0.1-50/0.1]
L-CPHBS-BT5.5-[12-120/0.01]-P[5-5.49/0.01]-F[10-119/0.01]-A[1-5.48/0.01]-K[1-45/1]-S[0.1-50/0.1]
L-CPHBS-BT5.5-[12-120/0.01]-P[5-5.49/0.01]-F[10-119/0.01]-AAC[1-1.49/0.01]-K[1-45/1]-S[0.1-50/0.1]
L-CPHBS-BT6-[12-120/0.01]-P[5.5-5.99/0.01]-F[10-119/0.01]-A[1.5-5.99/0.01]-K[1-45/1]-S[0.1-50/0.1]
L-CPHBS-BT6-[12-120/0.01]-P[5.5-5.99/0.01]-F[10-119/0.01]-AAC[1.5-1.99/0.01]-K[1-45/1]-S[0.1-50/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial L dimension tolerance A/AAC (Tip diameter)
(mm)
D/P (Shaft diameter)
(mm)
Type of the first step Step1 Tip shape Shape No. (Nominal diameter)
(mm)
C (Step type taper width)
(mm)
CVC (C dimension can be designated at 0.01mm increments)
(mm)
F (Bearing bore length)
(mm)
G (Tip C chamfering width)
(mm)
K (Tip angle)
(°)
L (L dimension)
(mm)
Q (Tip R chamfering)
(mm)
R (Step type R)
(mm)
RE (R shape alteration・enlargement)
(mm)
S (Tip tapered width)
(mm)

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH510/-0.050.6 ~ 1.481 ~ 1.49BB1.5--10 ~ 99--12 ~ 100----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH510/-0.050.6 ~ 0.991 ~ 1.49BB1.5--10 ~ 99--12 ~ 100----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH510/-0.051 ~ 1.981.5 ~ 1.99BB2--10 ~ 99--12 ~ 100----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH510/-0.051 ~ 2.482 ~ 2.49BB2.5--10 ~ 99--12 ~ 100----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH510/-0.051 ~ 2.982.5 ~ 2.99BB3--10 ~ 99--12 ~ 100----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH510/-0.050.7 ~ 3.493 ~ 3.49BB3.5--10 ~ 119--12 ~ 120----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH510/-0.050.7 ~ 0.993 ~ 3.49BB3.5--10 ~ 119--12 ~ 120----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH510/-0.050.7 ~ 3.983.5 ~ 3.99BB4--10 ~ 119--12 ~ 120----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH510/-0.050.7 ~ 0.993.5 ~ 3.99BB4--10 ~ 119--12 ~ 120----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH510/-0.051 ~ 4.484 ~ 4.49BB4.5--10 ~ 119--12 ~ 120----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH510/-0.051 ~ 4.984.5 ~ 4.99BB5--10 ~ 119--12 ~ 120----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH510/-0.051 ~ 5.485 ~ 5.49BB5.5--10 ~ 119--12 ~ 120----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH510/-0.051 ~ 1.495 ~ 5.49BB5.5--10 ~ 119--12 ~ 120----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH510/-0.051.5 ~ 5.995.5 ~ 5.99BB6--10 ~ 119--12 ~ 120----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH510/-0.051.5 ~ 1.995.5 ~ 5.99BB6--10 ~ 119--12 ~ 120----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/00.6 ~ 1.481 ~ 1.49BC1.5--10 ~ 990.5 ~ 0.7-12 ~ 100----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/00.6 ~ 0.991 ~ 1.49BC1.5--10 ~ 990.5 ~ 0.7-12 ~ 100----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/01 ~ 1.981.5 ~ 1.99BC2--10 ~ 990.5 ~ 0.9-12 ~ 100----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/01 ~ 2.482 ~ 2.49BC2.5--10 ~ 990.5 ~ 1.2-12 ~ 100----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/01 ~ 2.982.5 ~ 2.99BC3--10 ~ 990.5 ~ 1.4-12 ~ 100----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/00.7 ~ 3.493 ~ 3.49BC3.5--10 ~ 1190.5 ~ 1.7-12 ~ 120----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/00.7 ~ 0.993 ~ 3.49BC3.5--10 ~ 1190.5 ~ 1.7-12 ~ 120----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/00.7 ~ 3.983.5 ~ 3.99BC4--10 ~ 1190.5 ~ 1.9-12 ~ 120----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/00.7 ~ 0.993.5 ~ 3.99BC4--10 ~ 1190.5 ~ 1.9-12 ~ 120----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/01 ~ 4.484 ~ 4.49BC4.5--10 ~ 1190.5 ~ 2.2-12 ~ 120----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/01 ~ 4.984.5 ~ 4.99BC5--10 ~ 1190.5 ~ 2.4-12 ~ 120----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/01 ~ 5.485 ~ 5.49BC5.5--10 ~ 1190.5 ~ 2.7-12 ~ 120----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/01 ~ 1.495 ~ 5.49BC5.5--10 ~ 1190.5 ~ 2.7-12 ~ 120----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/01.5 ~ 5.995.5 ~ 5.99BC6--10 ~ 1190.5 ~ 2.9-12 ~ 120----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/01.5 ~ 1.995.5 ~ 5.99BC6--10 ~ 1190.5 ~ 2.9-12 ~ 120----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH510/-0.050.6 ~ 1.481 ~ 1.49BG1.5--10 ~ 99-21 ~ 4512 ~ 100----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH510/-0.050.6 ~ 0.991 ~ 1.49BG1.5--10 ~ 99-21 ~ 4512 ~ 100----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH510/-0.051 ~ 1.981.5 ~ 1.99BG2--10 ~ 99-21 ~ 4512 ~ 100----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH510/-0.051 ~ 2.482 ~ 2.49BG2.5--10 ~ 99-21 ~ 4512 ~ 100----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH510/-0.051 ~ 2.982.5 ~ 2.99BG3--10 ~ 99-21 ~ 6012 ~ 100----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH510/-0.050.7 ~ 3.493 ~ 3.49BG3.5--10 ~ 119-21 ~ 4512 ~ 120----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH510/-0.050.7 ~ 0.993 ~ 3.49BG3.5--10 ~ 119-21 ~ 4512 ~ 120----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH510/-0.050.7 ~ 3.983.5 ~ 3.99BG4--10 ~ 119-21 ~ 4512 ~ 120----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH510/-0.050.7 ~ 0.993.5 ~ 3.99BG4--10 ~ 119-21 ~ 4512 ~ 120----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH510/-0.051 ~ 4.484 ~ 4.49BG4.5--10 ~ 119-21 ~ 4512 ~ 120----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH510/-0.051 ~ 4.984.5 ~ 4.99BG5--10 ~ 119-21 ~ 4512 ~ 120----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH510/-0.051 ~ 5.485 ~ 5.49BG5.5--10 ~ 119-21 ~ 4512 ~ 120----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH510/-0.051 ~ 1.495 ~ 5.49BG5.5--10 ~ 119-21 ~ 4512 ~ 120----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH510/-0.051.5 ~ 5.995.5 ~ 5.99BG6--10 ~ 119-21 ~ 4512 ~ 120----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH510/-0.051.5 ~ 1.995.5 ~ 5.99BG6--10 ~ 119-21 ~ 4512 ~ 120----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/00.6 ~ 1.481 ~ 1.49BR1.5--10 ~ 99--12 ~ 1000.2 ~ 1.4---

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/00.6 ~ 0.991 ~ 1.49BR1.5--10 ~ 99--12 ~ 1000.2 ~ 1.4---

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/01 ~ 1.981.5 ~ 1.99BR2--10 ~ 99--12 ~ 1000.2 ~ 1.9---

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/01 ~ 2.482 ~ 2.49BR2.5--10 ~ 99--12 ~ 1000.2 ~ 1.2---

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/01 ~ 2.982.5 ~ 2.99BR3--10 ~ 99--12 ~ 1000.2 ~ 1.4---

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/00.7 ~ 3.493 ~ 3.49BR3.5--10 ~ 119--12 ~ 1200.2 ~ 1.7---

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/00.7 ~ 0.993 ~ 3.49BR3.5--10 ~ 119--12 ~ 1200.2 ~ 1.7---

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/00.7 ~ 3.983.5 ~ 3.99BR4--10 ~ 119--12 ~ 1200.2 ~ 1.9---

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/00.7 ~ 0.993.5 ~ 3.99BR4--10 ~ 119--12 ~ 1200.2 ~ 1.9---

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/01 ~ 4.484 ~ 4.49BR4.5--10 ~ 119--12 ~ 1200.2 ~ 2.2---

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/01 ~ 4.984.5 ~ 4.99BR5--10 ~ 119--12 ~ 1200.2 ~ 2.4---

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/01 ~ 5.485 ~ 5.49BR5.5--10 ~ 119--12 ~ 1200.2 ~ 2.7---

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/01 ~ 1.495 ~ 5.49BR5.5--10 ~ 119--12 ~ 1200.2 ~ 2.7---

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/01.5 ~ 5.995.5 ~ 5.99BR6--10 ~ 119--12 ~ 1200.2 ~ 2.9---

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/01.5 ~ 1.995.5 ~ 5.99BR6--10 ~ 119--12 ~ 1200.2 ~ 2.9---

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/00.6 ~ 1.481 ~ 1.49BS1.5--10 ~ 99--12 ~ 100----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/00.6 ~ 0.991 ~ 1.49BS1.5--10 ~ 99--12 ~ 100----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/01 ~ 1.981.5 ~ 1.99BS2--10 ~ 99--12 ~ 100----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/01 ~ 2.482 ~ 2.49BS2.5--10 ~ 99--12 ~ 100----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/01 ~ 2.982.5 ~ 2.99BS3--10 ~ 99--12 ~ 100----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/00.7 ~ 3.483 ~ 3.49BS3.5--10 ~ 119--12 ~ 120----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/00.7 ~ 0.993 ~ 3.49BS3.5--10 ~ 119--12 ~ 120----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/00.7 ~ 3.983.5 ~ 3.99BS4--10 ~ 119--12 ~ 120----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/00.7 ~ 0.993.5 ~ 3.99BS4--10 ~ 119--12 ~ 120----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/01 ~ 4.484 ~ 4.49BS4.5--10 ~ 119--12 ~ 120----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/01 ~ 4.984.5 ~ 4.99BS5--10 ~ 119--12 ~ 120----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/01 ~ 5.485 ~ 5.49BS5.5--10 ~ 119--12 ~ 120----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/01 ~ 1.495 ~ 5.49BS5.5--10 ~ 119--12 ~ 120----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/01.5 ~ 5.985.5 ~ 5.99BS6--10 ~ 119--12 ~ 120----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/01.5 ~ 1.995.5 ~ 5.99BS6--10 ~ 119--12 ~ 120----

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/00.6 ~ 1.481 ~ 1.49BT1.5--10 ~ 99-1 ~ 4512 ~ 100---0.1 ~ 20

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/00.6 ~ 0.991 ~ 1.49BT1.5--10 ~ 99-1 ~ 4512 ~ 100---0.1 ~ 20

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/01 ~ 1.981.5 ~ 1.99BT2--10 ~ 99-1 ~ 4512 ~ 100---0.1 ~ 25

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/01 ~ 2.482 ~ 2.49BT2.5--10 ~ 99-1 ~ 4512 ~ 100---0.1 ~ 30

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/01 ~ 2.982.5 ~ 2.99BT3--10 ~ 99-1 ~ 4512 ~ 100---0.1 ~ 35

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/00.7 ~ 3.493 ~ 3.49BT3.5--10 ~ 119-1 ~ 4512 ~ 120---0.1 ~ 40

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/00.7 ~ 0.993 ~ 3.49BT3.5--10 ~ 119-1 ~ 4512 ~ 120---0.1 ~ 40

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/00.7 ~ 3.983.5 ~ 3.99BT4--10 ~ 119-1 ~ 4512 ~ 120---0.1 ~ 40

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/00.7 ~ 0.993.5 ~ 3.99BT4--10 ~ 119-1 ~ 4512 ~ 120---0.1 ~ 40

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/01 ~ 4.484 ~ 4.49BT4.5--10 ~ 119-1 ~ 4512 ~ 120---0.1 ~ 50

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/01 ~ 4.984.5 ~ 4.99BT5--10 ~ 119-1 ~ 4512 ~ 120---0.1 ~ 50

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/01 ~ 5.485 ~ 5.49BT5.5--10 ~ 119-1 ~ 4512 ~ 120---0.1 ~ 50

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/01 ~ 1.495 ~ 5.49BT5.5--10 ~ 119-1 ~ 4512 ~ 120---0.1 ~ 50

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/01.5 ~ 5.995.5 ~ 5.99BT6--10 ~ 119-1 ~ 4512 ~ 120---0.1 ~ 50

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKH51+0.02/01.5 ~ 1.995.5 ~ 5.99BT6--10 ~ 119-1 ~ 4512 ~ 120---0.1 ~ 50

Loading...

 

Basic Information

Shape type One-step Shaft diameter tolerance 0/-0.005 Tip gradient tolerance ±0.01
Tip lapped or not Yes Type of the second step Step2 No second step