1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Extra Precision Taperless One-Step Core Pins -Shaft Diameter (P) Designation (0.001mm Increments) /Shaft Diameter Tolerance 0_-0.003/A Tolerance 0_-0.003 Type- (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is an ultra-precision taperless single-stage core pin with a specified shaft diameter (P) of 0.001 mm.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CPMBS-BB1-[6.5-100/0.01]-P[0.8-0.999/0.001]-F[12-99.6/0.01]-A[0.5-0.998/0.001]
CPMBS-BB1-[6.5-100/0.01]-P[0.8-0.999/0.001]-F[12-99.6/0.01]-AAC[0.4-0.49/0.001]
CPMBS-BB1-[6.5-100/0.01]-P[0.8-0.999/0.001]-FC[5-13.44/0.01]-A[0.5-0.998/0.001]
CPMBS-BB1-[6.5-100/0.01]-P[0.8-0.999/0.001]-FC[5-13.44/0.01]-AAC[0.4-0.49/0.001]
CPMBS-BB1.5-[6.5-100/0.01]-P[1-1.499/0.001]-F[12-99.6/0.01]-A[0.5-1.498/0.001]
CPMBS-BB1.5-[6.5-100/0.01]-P[1-1.499/0.001]-F[12-99.6/0.01]-AAC[0.4-0.49/0.001]
CPMBS-BB1.5-[6.5-100/0.01]-P[1-1.499/0.001]-FC[5-13.44/0.01]-A[0.5-1.498/0.001]
CPMBS-BB1.5-[6.5-100/0.01]-P[1-1.499/0.001]-FC[5-13.44/0.01]-AAC[0.4-0.49/0.001]
CPMBS-BB2-[6.5-100/0.01]-P[1.5-1.999/0.001]-F[12-99.6/0.01]-A[0.5-1.998/0.001]
CPMBS-BB2-[6.5-100/0.01]-P[1.5-1.999/0.001]-F[12-99.6/0.01]-AAC[0.5-0.69/0.001]
CPMBS-BB2-[6.5-100/0.01]-P[1.5-1.999/0.001]-FC[5-13.44/0.01]-A[0.5-1.998/0.001]
CPMBS-BB2-[6.5-100/0.01]-P[1.5-1.999/0.001]-FC[5-13.44/0.01]-AAC[0.5-0.69/0.001]
CPMBS-BB2.5-[6.5-100/0.01]-P[2-2.499/0.001]-F[12-99.6/0.01]-A[0.5-2.498/0.001]
CPMBS-BB2.5-[6.5-100/0.01]-P[2-2.499/0.001]-F[12-99.6/0.01]-AAC[0.5-0.69/0.001]
CPMBS-BB2.5-[6.5-100/0.01]-P[2-2.499/0.001]-FC[5-13.44/0.01]-A[0.5-2.498/0.001]
CPMBS-BB2.5-[6.5-100/0.01]-P[2-2.499/0.001]-FC[5-13.44/0.01]-AAC[0.5-0.69/0.001]
CPMBS-BB3-[6.5-100/0.01]-P[2.5-2.999/0.001]-F[12-99.6/0.01]-A[0.7-2.998/0.001]
CPMBS-BB3-[6.5-100/0.01]-P[2.5-2.999/0.001]-F[12-99.6/0.01]-AAC[0.7-0.99/0.001]
CPMBS-BB3-[6.5-100/0.01]-P[2.5-2.999/0.001]-FC[5-13.44/0.01]-A[0.7-2.998/0.001]
CPMBS-BB3-[6.5-100/0.01]-P[2.5-2.999/0.001]-FC[5-13.44/0.01]-AAC[0.7-0.99/0.001]
CPMBS-BB3.5-[6.5-100/0.01]-P[3-3.499/0.001]-F[12-99.6/0.01]-A[1-3.498/0.001]
CPMBS-BB3.5-[6.5-100/0.01]-P[3-3.499/0.001]-F[12-99.6/0.01]-AAC[0.7-0.99/0.001]
CPMBS-BB3.5-[6.5-100/0.01]-P[3-3.499/0.001]-FC[5-13.44/0.01]-A[1-3.498/0.001]
CPMBS-BB3.5-[6.5-100/0.01]-P[3-3.499/0.001]-FC[5-13.44/0.01]-AAC[0.7-0.99/0.001]
CPMBS-BB4-[6.5-100/0.01]-P[3.5-3.999/0.001]-F[12-99.6/0.01]-A[1-3.998/0.001]
CPMBS-BB4-[6.5-100/0.01]-P[3.5-3.999/0.001]-F[12-99.6/0.01]-AAC[0.7-0.99/0.001]
CPMBS-BB4-[6.5-100/0.01]-P[3.5-3.999/0.001]-FC[5-13.44/0.01]-A[1-3.998/0.001]
CPMBS-BB4-[6.5-100/0.01]-P[3.5-3.999/0.001]-FC[5-13.44/0.01]-AAC[0.7-0.99/0.001]
CPMBS-BB4.5-[6.5-100/0.01]-P[4-4.499/0.001]-F[12-99.6/0.01]-A[1-4.498/0.001]
CPMBS-BB4.5-[6.5-100/0.01]-P[4-4.499/0.001]-F[12-99.6/0.01]-AAC[1-1.49/0.001]
CPMBS-BB4.5-[6.5-100/0.01]-P[4-4.499/0.001]-FC[5-13.44/0.01]-A[1-4.498/0.001]
CPMBS-BB4.5-[6.5-100/0.01]-P[4-4.499/0.001]-FC[5-13.44/0.01]-AAC[1-1.49/0.001]
CPMBS-BB5-[6.5-100/0.01]-P[4.5-4.999/0.001]-F[12-99.6/0.01]-A[1-4.998/0.001]
CPMBS-BB5-[6.5-100/0.01]-P[4.5-4.999/0.001]-F[12-99.6/0.01]-AAC[1-1.49/0.001]
CPMBS-BB5-[6.5-100/0.01]-P[4.5-4.999/0.001]-FC[5-13.44/0.01]-A[1-4.998/0.001]
CPMBS-BB5-[6.5-100/0.01]-P[4.5-4.999/0.001]-FC[5-13.44/0.01]-AAC[1-1.49/0.001]
CPMBS-BB5.5-[6.5-100/0.01]-P[5-5.499/0.001]-F[12-99.6/0.01]-A[1.5-5.498/0.001]
CPMBS-BB5.5-[6.5-100/0.01]-P[5-5.499/0.001]-F[12-99.6/0.01]-AAC[1-1.49/0.001]
CPMBS-BB5.5-[6.5-100/0.01]-P[5-5.499/0.001]-FC[5-13.44/0.01]-A[1.5-5.498/0.001]
CPMBS-BB5.5-[6.5-100/0.01]-P[5-5.499/0.001]-FC[5-13.44/0.01]-AAC[1-1.49/0.001]
CPMBS-BB6-[6.5-100/0.01]-P[5.5-5.999/0.001]-F[12-99.6/0.01]-A[2-5.998/0.001]
CPMBS-BB6-[6.5-100/0.01]-P[5.5-5.999/0.001]-F[12-99.6/0.01]-AAC[1.5-1.99/0.001]
CPMBS-BB6-[6.5-100/0.01]-P[5.5-5.999/0.001]-FC[5-13.44/0.01]-A[2-5.998/0.001]
CPMBS-BB6-[6.5-100/0.01]-P[5.5-5.999/0.001]-FC[5-13.44/0.01]-AAC[1.5-1.99/0.001]
CPMBS-BB6.5-[6.5-100/0.01]-P[6-6.499/0.001]-F[12-99.6/0.01]-A[2-6.498/0.001]
CPMBS-BB6.5-[6.5-100/0.01]-P[6-6.499/0.001]-F[12-99.6/0.01]-AAC[1.5-1.99/0.001]
CPMBS-BB6.5-[6.5-100/0.01]-P[6-6.499/0.001]-FC[5-13.44/0.01]-A[2-6.498/0.001]
CPMBS-BB6.5-[6.5-100/0.01]-P[6-6.499/0.001]-FC[5-13.44/0.01]-AAC[1.5-1.99/0.001]
CPMBS-BB7-[6.5-100/0.01]-P[6.5-6.999/0.001]-F[12-99.6/0.01]-A[2-6.998/0.001]
CPMBS-BB7-[6.5-100/0.01]-P[6.5-6.999/0.001]-F[12-99.6/0.01]-AAC[1.5-1.99/0.001]
CPMBS-BB7-[6.5-100/0.01]-P[6.5-6.999/0.001]-FC[5-13.44/0.01]-A[2-6.998/0.001]
CPMBS-BB7-[6.5-100/0.01]-P[6.5-6.999/0.001]-FC[5-13.44/0.01]-AAC[1.5-1.99/0.001]
CPMBS-BB8-[6.5-100/0.01]-P[7-7.999/0.001]-F[12-99.6/0.01]-A[2-7.998/0.001]
CPMBS-BB8-[6.5-100/0.01]-P[7-7.999/0.001]-F[12-99.6/0.01]-AAC[1.5-1.99/0.001]
CPMBS-BB8-[6.5-100/0.01]-P[7-7.999/0.001]-FC[5-13.44/0.01]-A[2-7.998/0.001]
CPMBS-BB8-[6.5-100/0.01]-P[7-7.999/0.001]-FC[5-13.44/0.01]-AAC[1.5-1.99/0.001]
CPMBS-BB10-[6.5-100/0.01]-P[8-9.999/0.001]-F[12-99.6/0.01]-A[2-9.998/0.001]
CPMBS-BB10-[6.5-100/0.01]-P[8-9.999/0.001]-F[12-99.6/0.01]-AAC[1.5-1.99/0.001]
CPMBS-BB10-[6.5-100/0.01]-P[8-9.999/0.001]-FC[5-13.44/0.01]-A[2-9.998/0.001]
CPMBS-BB10-[6.5-100/0.01]-P[8-9.999/0.001]-FC[5-13.44/0.01]-AAC[1.5-1.99/0.001]
CPMBS-BB13-[6.5-100/0.01]-P[10-12.999/0.001]-F[12-99.6/0.01]-A[2-12.998/0.001]
CPMBS-BB13-[6.5-100/0.01]-P[10-12.999/0.001]-F[12-99.6/0.01]-AAC[1.5-1.99/0.001]
CPMBS-BB13-[6.5-100/0.01]-P[10-12.999/0.001]-FC[5-13.44/0.01]-A[2-12.998/0.001]
CPMBS-BB13-[6.5-100/0.01]-P[10-12.999/0.001]-FC[5-13.44/0.01]-AAC[1.5-1.99/0.001]
CPMBS-BC1-[6.5-100/0.01]-P[0.8-0.999/0.001]-F[12-99.6/0.01]-A[0.5-0.998/0.001]-G[0.1-0.4/0.05]
CPMBS-BC1-[6.5-100/0.01]-P[0.8-0.999/0.001]-F[12-99.6/0.01]-AAC[0.4-0.49/0.001]-G[0.1-0.4/0.05]
CPMBS-BC1-[6.5-100/0.01]-P[0.8-0.999/0.001]-FC[5-13.44/0.01]-A[0.5-0.998/0.001]-G[0.1-0.4/0.05]
CPMBS-BC1-[6.5-100/0.01]-P[0.8-0.999/0.001]-FC[5-13.44/0.01]-AAC[0.4-0.49/0.001]-G[0.1-0.4/0.05]
CPMBS-BC1.5-[6.5-100/0.01]-P[1-1.499/0.001]-F[12-99.6/0.01]-A[0.5-1.498/0.001]-G[0.1-0.7/0.05]
CPMBS-BC1.5-[6.5-100/0.01]-P[1-1.499/0.001]-F[12-99.6/0.01]-AAC[0.4-0.49/0.001]-G[0.1-0.7/0.05]
CPMBS-BC1.5-[6.5-100/0.01]-P[1-1.499/0.001]-FC[5-13.44/0.01]-A[0.5-1.498/0.001]-G[0.1-0.7/0.05]
CPMBS-BC1.5-[6.5-100/0.01]-P[1-1.499/0.001]-FC[5-13.44/0.01]-AAC[0.4-0.49/0.001]-G[0.1-0.7/0.05]
CPMBS-BC2-[6.5-100/0.01]-P[1.5-1.999/0.001]-F[12-99.6/0.01]-A[0.5-1.998/0.001]-G[0.1-0.9/0.05]
CPMBS-BC2-[6.5-100/0.01]-P[1.5-1.999/0.001]-F[12-99.6/0.01]-AAC[0.5-0.69/0.001]-G[0.1-0.9/0.05]
CPMBS-BC2-[6.5-100/0.01]-P[1.5-1.999/0.001]-FC[5-13.44/0.01]-A[0.5-1.998/0.001]-G[0.1-0.9/0.05]
CPMBS-BC2-[6.5-100/0.01]-P[1.5-1.999/0.001]-FC[5-13.44/0.01]-AAC[0.5-0.69/0.001]-G[0.1-0.9/0.05]
CPMBS-BC2.5-[6.5-100/0.01]-P[2-2.499/0.001]-F[12-99.6/0.01]-A[0.5-2.498/0.001]-G[0.1-1.2/0.05]
CPMBS-BC2.5-[6.5-100/0.01]-P[2-2.499/0.001]-F[12-99.6/0.01]-AAC[0.5-0.69/0.001]-G[0.1-1.2/0.05]
CPMBS-BC2.5-[6.5-100/0.01]-P[2-2.499/0.001]-FC[5-13.44/0.01]-A[0.5-2.498/0.001]-G[0.1-1.2/0.05]
CPMBS-BC2.5-[6.5-100/0.01]-P[2-2.499/0.001]-FC[5-13.44/0.01]-AAC[0.5-0.69/0.001]-G[0.1-1.2/0.05]
CPMBS-BC3-[6.5-100/0.01]-P[2.5-2.999/0.001]-F[12-99.6/0.01]-A[0.7-2.998/0.001]-G[0.1-1.4/0.05]
CPMBS-BC3-[6.5-100/0.01]-P[2.5-2.999/0.001]-F[12-99.6/0.01]-AAC[0.7-0.99/0.001]-G[0.1-1.4/0.05]
CPMBS-BC3-[6.5-100/0.01]-P[2.5-2.999/0.001]-FC[5-13.44/0.01]-A[0.7-2.998/0.001]-G[0.1-1.4/0.05]
CPMBS-BC3-[6.5-100/0.01]-P[2.5-2.999/0.001]-FC[5-13.44/0.01]-AAC[0.7-0.99/0.001]-G[0.1-1.4/0.05]
CPMBS-BC3.5-[6.5-100/0.01]-P[3-3.499/0.001]-F[12-99.6/0.01]-A[1-3.498/0.001]-G[0.1-1.7/0.05]
CPMBS-BC3.5-[6.5-100/0.01]-P[3-3.499/0.001]-F[12-99.6/0.01]-AAC[0.7-0.99/0.001]-G[0.1-1.7/0.05]
CPMBS-BC3.5-[6.5-100/0.01]-P[3-3.499/0.001]-FC[5-13.44/0.01]-A[1-3.498/0.001]-G[0.1-1.7/0.05]
CPMBS-BC3.5-[6.5-100/0.01]-P[3-3.499/0.001]-FC[5-13.44/0.01]-AAC[0.7-0.99/0.001]-G[0.1-1.7/0.05]
CPMBS-BC4-[6.5-100/0.01]-P[3.5-3.999/0.001]-F[12-99.6/0.01]-A[1-3.998/0.001]-G[0.1-1.9/0.05]
CPMBS-BC4-[6.5-100/0.01]-P[3.5-3.999/0.001]-F[12-99.6/0.01]-AAC[0.7-0.99/0.001]-G[0.1-1.9/0.05]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSL dimension tolerance A/AAC (Tip diameter)
(mm)
D/P (Shaft diameter)
(mm)
Type of the first step Step1 Tip shape Shape No. (Nominal diameter)
(mm)
C (Step type taper width)
(mm)
CVC (C dimension can be designated at 0.01mm increments)
(mm)
F (Bearing bore length)
(mm)
FC (Makes F dimension shorter than F min)
(mm)
G (Tip C chamfering width)
(mm)
K (Tip angle)
(°)
L (L dimension)
(mm)
Q (Tip R chamfering)
(mm)
R (Step type R)
(mm)
S (Tip tapered width)
(mm)

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.050.5 ~ 0.9980.8 ~ 0.999BB1--12 ~ 99.6---6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.050.4 ~ 0.490.8 ~ 0.999BB1--12 ~ 99.6---6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.050.5 ~ 0.9980.8 ~ 0.999BB1---5 ~ 13.44--6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.050.4 ~ 0.490.8 ~ 0.999BB1---5 ~ 13.44--6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.050.5 ~ 1.4981 ~ 1.499BB1.5--12 ~ 99.6---6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.050.4 ~ 0.491 ~ 1.499BB1.5--12 ~ 99.6---6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.050.5 ~ 1.4981 ~ 1.499BB1.5---5 ~ 13.44--6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.050.4 ~ 0.491 ~ 1.499BB1.5---5 ~ 13.44--6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.050.5 ~ 1.9981.5 ~ 1.999BB2--12 ~ 99.6---6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.050.5 ~ 0.691.5 ~ 1.999BB2--12 ~ 99.6---6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.050.5 ~ 1.9981.5 ~ 1.999BB2---5 ~ 13.44--6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.050.5 ~ 0.691.5 ~ 1.999BB2---5 ~ 13.44--6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.050.5 ~ 2.4982 ~ 2.499BB2.5--12 ~ 99.6---6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.050.5 ~ 0.692 ~ 2.499BB2.5--12 ~ 99.6---6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.050.5 ~ 2.4982 ~ 2.499BB2.5---5 ~ 13.44--6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.050.5 ~ 0.692 ~ 2.499BB2.5---5 ~ 13.44--6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.050.7 ~ 2.9982.5 ~ 2.999BB3--12 ~ 99.6---6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.050.7 ~ 0.992.5 ~ 2.999BB3--12 ~ 99.6---6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.050.7 ~ 2.9982.5 ~ 2.999BB3---5 ~ 13.44--6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.050.7 ~ 0.992.5 ~ 2.999BB3---5 ~ 13.44--6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.051 ~ 3.4983 ~ 3.499BB3.5--12 ~ 99.6---6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.050.7 ~ 0.993 ~ 3.499BB3.5--12 ~ 99.6---6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.051 ~ 3.4983 ~ 3.499BB3.5---5 ~ 13.44--6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.050.7 ~ 0.993 ~ 3.499BB3.5---5 ~ 13.44--6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.051 ~ 3.9983.5 ~ 3.999BB4--12 ~ 99.6---6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.050.7 ~ 0.993.5 ~ 3.999BB4--12 ~ 99.6---6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.051 ~ 3.9983.5 ~ 3.999BB4---5 ~ 13.44--6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.050.7 ~ 0.993.5 ~ 3.999BB4---5 ~ 13.44--6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.051 ~ 4.4984 ~ 4.499BB4.5--12 ~ 99.6---6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.051 ~ 1.494 ~ 4.499BB4.5--12 ~ 99.6---6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.051 ~ 4.4984 ~ 4.499BB4.5---5 ~ 13.44--6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.051 ~ 1.494 ~ 4.499BB4.5---5 ~ 13.44--6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.051 ~ 4.9984.5 ~ 4.999BB5--12 ~ 99.6---6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.051 ~ 1.494.5 ~ 4.999BB5--12 ~ 99.6---6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.051 ~ 4.9984.5 ~ 4.999BB5---5 ~ 13.44--6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.051 ~ 1.494.5 ~ 4.999BB5---5 ~ 13.44--6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.051.5 ~ 5.4985 ~ 5.499BB5.5--12 ~ 99.6---6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.051 ~ 1.495 ~ 5.499BB5.5--12 ~ 99.6---6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.051.5 ~ 5.4985 ~ 5.499BB5.5---5 ~ 13.44--6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.051 ~ 1.495 ~ 5.499BB5.5---5 ~ 13.44--6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.052 ~ 5.9985.5 ~ 5.999BB6--12 ~ 99.6---6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.051.5 ~ 1.995.5 ~ 5.999BB6--12 ~ 99.6---6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.052 ~ 5.9985.5 ~ 5.999BB6---5 ~ 13.44--6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.051.5 ~ 1.995.5 ~ 5.999BB6---5 ~ 13.44--6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.052 ~ 6.4986 ~ 6.499BB6.5--12 ~ 99.6---6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.051.5 ~ 1.996 ~ 6.499BB6.5--12 ~ 99.6---6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.052 ~ 6.4986 ~ 6.499BB6.5---5 ~ 13.44--6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.051.5 ~ 1.996 ~ 6.499BB6.5---5 ~ 13.44--6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.052 ~ 6.9986.5 ~ 6.999BB7--12 ~ 99.6---6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.051.5 ~ 1.996.5 ~ 6.999BB7--12 ~ 99.6---6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.052 ~ 6.9986.5 ~ 6.999BB7---5 ~ 13.44--6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.051.5 ~ 1.996.5 ~ 6.999BB7---5 ~ 13.44--6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.052 ~ 7.9987 ~ 7.999BB8--12 ~ 99.6---6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.051.5 ~ 1.997 ~ 7.999BB8--12 ~ 99.6---6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.052 ~ 7.9987 ~ 7.999BB8---5 ~ 13.44--6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.051.5 ~ 1.997 ~ 7.999BB8---5 ~ 13.44--6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.052 ~ 9.9988 ~ 9.999BB10--12 ~ 99.6---6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.051.5 ~ 1.998 ~ 9.999BB10--12 ~ 99.6---6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.052 ~ 9.9988 ~ 9.999BB10---5 ~ 13.44--6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.051.5 ~ 1.998 ~ 9.999BB10---5 ~ 13.44--6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.052 ~ 12.99810 ~ 12.999BB13--12 ~ 99.6---6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.051.5 ~ 1.9910 ~ 12.999BB13--12 ~ 99.6---6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.052 ~ 12.99810 ~ 12.999BB13---5 ~ 13.44--6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.051.5 ~ 1.9910 ~ 12.999BB13---5 ~ 13.44--6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 10+0.01/00.5 ~ 0.9980.8 ~ 0.999BC1--12 ~ 99.6-0.1 ~ 0.4-6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 10+0.01/00.4 ~ 0.490.8 ~ 0.999BC1--12 ~ 99.6-0.1 ~ 0.4-6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 10+0.01/00.5 ~ 0.9980.8 ~ 0.999BC1---5 ~ 13.440.1 ~ 0.4-6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 10+0.01/00.4 ~ 0.490.8 ~ 0.999BC1---5 ~ 13.440.1 ~ 0.4-6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 10+0.01/00.5 ~ 1.4981 ~ 1.499BC1.5--12 ~ 99.6-0.1 ~ 0.7-6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 10+0.01/00.4 ~ 0.491 ~ 1.499BC1.5--12 ~ 99.6-0.1 ~ 0.7-6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 10+0.01/00.5 ~ 1.4981 ~ 1.499BC1.5---5 ~ 13.440.1 ~ 0.7-6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 10+0.01/00.4 ~ 0.491 ~ 1.499BC1.5---5 ~ 13.440.1 ~ 0.7-6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 10+0.01/00.5 ~ 1.9981.5 ~ 1.999BC2--12 ~ 99.6-0.1 ~ 0.9-6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 10+0.01/00.5 ~ 0.691.5 ~ 1.999BC2--12 ~ 99.6-0.1 ~ 0.9-6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 10+0.01/00.5 ~ 1.9981.5 ~ 1.999BC2---5 ~ 13.440.1 ~ 0.9-6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 10+0.01/00.5 ~ 0.691.5 ~ 1.999BC2---5 ~ 13.440.1 ~ 0.9-6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 10+0.01/00.5 ~ 2.4982 ~ 2.499BC2.5--12 ~ 99.6-0.1 ~ 1.2-6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 10+0.01/00.5 ~ 0.692 ~ 2.499BC2.5--12 ~ 99.6-0.1 ~ 1.2-6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 10+0.01/00.5 ~ 2.4982 ~ 2.499BC2.5---5 ~ 13.440.1 ~ 1.2-6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 10+0.01/00.5 ~ 0.692 ~ 2.499BC2.5---5 ~ 13.440.1 ~ 1.2-6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 10+0.01/00.7 ~ 2.9982.5 ~ 2.999BC3--12 ~ 99.6-0.1 ~ 1.4-6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 10+0.01/00.7 ~ 0.992.5 ~ 2.999BC3--12 ~ 99.6-0.1 ~ 1.4-6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 10+0.01/00.7 ~ 2.9982.5 ~ 2.999BC3---5 ~ 13.440.1 ~ 1.4-6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 10+0.01/00.7 ~ 0.992.5 ~ 2.999BC3---5 ~ 13.440.1 ~ 1.4-6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 10+0.01/01 ~ 3.4983 ~ 3.499BC3.5--12 ~ 99.6-0.1 ~ 1.7-6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 10+0.01/00.7 ~ 0.993 ~ 3.499BC3.5--12 ~ 99.6-0.1 ~ 1.7-6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 10+0.01/01 ~ 3.4983 ~ 3.499BC3.5---5 ~ 13.440.1 ~ 1.7-6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 10+0.01/00.7 ~ 0.993 ~ 3.499BC3.5---5 ~ 13.440.1 ~ 1.7-6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 10+0.01/01 ~ 3.9983.5 ~ 3.999BC4--12 ~ 99.6-0.1 ~ 1.9-6.5 ~ 100---

-

CORE PIN 1 Piece(s) 5 Day(s) 10+0.01/00.7 ~ 0.993.5 ~ 3.999BC4--12 ~ 99.6-0.1 ~ 1.9-6.5 ~ 100---

Loading...

 

Basic Information

Shape type One-step Material SKH51 Shaft diameter tolerance 0/-0.003
Tip gradient tolerance 0/-0.003 Tip lapped or not No Type of the second step Step2 No second step