1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Core Pins With Engraving -Convex Character / Shaft Diameter (D) Selection Type_Shaft Diameter (P) Designation (0.01mm Increments) Type- (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Straight Core Pins With Engraving -Convex Character / Shaft Diameter (D) Selection Type_Shaft Diameter (P) Designation (0.01mm Increments) Type-
  • Straight Core Pins With Engraving -Convex Character / Shaft Diameter (D) Selection Type_Shaft Diameter (P) Designation (0.01mm Increments) Type-
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a straight core pin with a stamp that allows you to write convex characters on the end surface.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CPH1T1-[10-100/0.01]-*
CPH1T1.1-[10-100/0.01]-*
CPH1T1.2-[10-100/0.01]-*
CPH1T1.3-[10-100/0.01]-*
CPH1T1.4-[10-100/0.01]-*
CPH1T1.5-[10-100/0.01]-*
CPH1T1.6-[10-100/0.01]-*
CPH1T1.7-[10-100/0.01]-*
CPH1T1.8-[10-100/0.01]-*
CPH1T1.9-[10-100/0.01]-*
CPH1T2-[10-100/0.01]-*
CPH1T2.5-[10-100/0.01]-*
CPH1T3-[10-100/0.01]-*
CPH1T3.5-[10-120/0.01]-*
CPH1T4-[10-120/0.01]-*
CPH2T2-[10-100/0.01]-**
CPH2T2.5-[10-100/0.01]-**
CPH2T3-[10-100/0.01]-**
CPH2T3.5-[10-120/0.01]-**
CPH2T4-[10-120/0.01]-**
CPHB1T1.5-[10-100/0.01]-P[1-1.49/0.01]-*
CPHB1T2-[10-100/0.01]-P[1.5-1.99/0.01]-*
CPHB1T2.5-[10-100/0.01]-P[2-2.49/0.01]-*
CPHB1T3-[10-100/0.01]-P[2.5-2.99/0.01]-*
CPHB1T3.5-[10-120/0.01]-P[3-3.49/0.01]-*
CPHB1T4-[10-120/0.01]-P[3.5-3.99/0.01]-*
CPHB2T2.5-[10-100/0.01]-P[2-2.49/0.01]-**
CPHB2T3-[10-100/0.01]-P[2.5-2.99/0.01]-**
CPHB2T3.5-[10-120/0.01]-P[3-3.49/0.01]-**
CPHB2T4-[10-120/0.01]-P[3.5-3.99/0.01]-**
CPX1T1-[10-100/0.01]-*
CPX1T1.1-[10-100/0.01]-*
CPX1T1.2-[10-100/0.01]-*
CPX1T1.3-[10-100/0.01]-*
CPX1T1.4-[10-100/0.01]-*
CPX1T1.5-[10-100/0.01]-*
CPX1T1.6-[10-100/0.01]-*
CPX1T1.7-[10-100/0.01]-*
CPX1T1.8-[10-100/0.01]-*
CPX1T1.9-[10-100/0.01]-*
CPX1T2-[10-100/0.01]-*
CPX1T2.5-[10-100/0.01]-*
CPX1T3-[10-100/0.01]-*
CPX1T3.5-[10-120/0.01]-*
CPX1T4-[10-120/0.01]-*
CPX2T2-[10-100/0.01]-**
CPX2T2.5-[10-100/0.01]-**
CPX2T3-[10-100/0.01]-**
CPX2T3.5-[10-120/0.01]-**
CPX2T4-[10-120/0.01]-**
CPXB1T1.5-[10-100/0.01]-P[1-1.49/0.01]-*
CPXB1T2-[10-100/0.01]-P[1.5-1.99/0.01]-*
CPXB1T2.5-[10-100/0.01]-P[2-2.49/0.01]-*
CPXB1T3-[10-100/0.01]-P[2.5-2.99/0.01]-*
CPXB1T3.5-[10-120/0.01]-P[3-3.49/0.01]-*
CPXB1T4-[10-120/0.01]-P[3.5-3.99/0.01]-*
CPXB2T2.5-[10-100/0.01]-P[2-2.49/0.01]-**
CPXB2T3-[10-100/0.01]-P[2.5-2.99/0.01]-**
CPXB2T3.5-[10-120/0.01]-P[3-3.49/0.01]-**
CPXB2T4-[10-120/0.01]-P[3.5-3.99/0.01]-**
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft diameter tolerance D/P (Shaft diameter)
(mm)
Number of engraving characters No. (Nominal diameter)
(mm)
L (L dimension)
(mm)
Engraving character designation

-

CORE PIN 1 Piece(s) 7 Day(s) 100/-0.00511 characters-10 ~ 100※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 100/-0.0051.11 characters-10 ~ 100※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 100/-0.0051.21 characters-10 ~ 100※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 100/-0.0051.31 characters-10 ~ 100※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 100/-0.0051.41 characters-10 ~ 100※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 100/-0.0051.51 characters-10 ~ 100※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 100/-0.0051.61 characters-10 ~ 100※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 100/-0.0051.71 characters-10 ~ 100※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 100/-0.0051.81 characters-10 ~ 100※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 100/-0.0051.91 characters-10 ~ 100※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 100/-0.00521 characters-10 ~ 100※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 100/-0.0052.51 characters-10 ~ 100※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 100/-0.00531 characters-10 ~ 100※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 100/-0.0053.51 characters-10 ~ 120※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 100/-0.00541 characters-10 ~ 120※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 100/-0.00522 characters-10 ~ 100※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 100/-0.0052.52 characters-10 ~ 100※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 100/-0.00532 characters-10 ~ 100※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 100/-0.0053.52 characters-10 ~ 120※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 100/-0.00542 characters-10 ~ 120※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 100/-0.0051 ~ 1.491 characters1.510 ~ 100※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 100/-0.0051.5 ~ 1.991 characters210 ~ 100※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 100/-0.0052 ~ 2.491 characters2.510 ~ 100※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 100/-0.0052.5 ~ 2.991 characters310 ~ 100※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 100/-0.0053 ~ 3.491 characters3.510 ~ 120※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 100/-0.0053.5 ~ 3.991 characters410 ~ 120※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 100/-0.0052 ~ 2.492 characters2.510 ~ 100※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 100/-0.0052.5 ~ 2.992 characters310 ~ 100※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 100/-0.0053 ~ 3.492 characters3.510 ~ 120※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 100/-0.0053.5 ~ 3.992 characters410 ~ 120※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 10-0.01/-0.0211 characters-10 ~ 100※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 10-0.01/-0.021.11 characters-10 ~ 100※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 10-0.01/-0.021.21 characters-10 ~ 100※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 10-0.01/-0.021.31 characters-10 ~ 100※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 10-0.01/-0.021.41 characters-10 ~ 100※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 10-0.01/-0.021.51 characters-10 ~ 100※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 10-0.01/-0.021.61 characters-10 ~ 100※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 10-0.01/-0.021.71 characters-10 ~ 100※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 10-0.01/-0.021.81 characters-10 ~ 100※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 10-0.01/-0.021.91 characters-10 ~ 100※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 10-0.01/-0.0221 characters-10 ~ 100※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 10-0.01/-0.022.51 characters-10 ~ 100※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 10-0.01/-0.0231 characters-10 ~ 100※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 10-0.01/-0.023.51 characters-10 ~ 120※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 10-0.01/-0.0241 characters-10 ~ 120※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 10-0.01/-0.0222 characters-10 ~ 100※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 10-0.01/-0.022.52 characters-10 ~ 100※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 10-0.01/-0.0232 characters-10 ~ 100※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 10-0.01/-0.023.52 characters-10 ~ 120※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 10-0.01/-0.0242 characters-10 ~ 120※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 10-0.01/-0.021 ~ 1.491 characters1.510 ~ 100※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 10-0.01/-0.021.5 ~ 1.991 characters210 ~ 100※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 10-0.01/-0.022 ~ 2.491 characters2.510 ~ 100※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 10-0.01/-0.022.5 ~ 2.991 characters310 ~ 100※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 10-0.01/-0.023 ~ 3.491 characters3.510 ~ 120※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 10-0.01/-0.023.5 ~ 3.991 characters410 ~ 120※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 10-0.01/-0.022 ~ 2.492 characters2.510 ~ 100※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 10-0.01/-0.022.5 ~ 2.992 characters310 ~ 100※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 10-0.01/-0.023 ~ 3.492 characters3.510 ~ 120※Designation by WOS

-

CORE PIN 1 Piece(s) 7 Day(s) 10-0.01/-0.023.5 ~ 3.992 characters410 ~ 120※Designation by WOS

Loading...

  1. 1
 

Basic Information

Shape type With engraving Material SKH51 Quenching Hardening steel
L dimension tolerance +0.05/0 Head thickness 4mm(T4) Tip shape No
Gas release shape No Character engraving type Convex character