1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Free Designation Straight Core Pins With Tip Processed (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Change
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a straight core pin with a freely specified type of tip processing. Tip shape can be selected from 6 types.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
F-CPDB5-[10-100/0.01]-P[2-3/0.01]-T[1.5-20/0.1]
F-CPDB6-[10-100/0.01]-P[2.5-4/0.01]-T[1.5-20/0.1]
F-CPDB7-[10-100/0.01]-P[3-5/0.01]-T[1.5-20/0.1]
F-CPDB8-[10-100/0.01]-P[4-6/0.01]-T[1.5-20/0.1]
F-CPDB9-[10-100/0.01]-P[4-7/0.01]-T0
F-CPDB9-[10-100/0.01]-P[4-7/0.01]-T[1.5-20/0.1]
F-CPDB10-[10-100/0.01]-P[5-8/0.01]-T[1.5-20/0.1]
F-CPDB11-[10-100/0.01]-P[6-9/0.01]-T[1.5-20/0.1]
F-CPDB12-[10-100/0.01]-P[7-10/0.01]-T[1.5-20/0.1]
F-CPDB13-[10-100/0.01]-P[8-11/0.01]-T[1.5-20/0.1]
F-CPDB15-[10-100/0.01]-P[10-13/0.01]-T[1.5-20/0.1]
F-CPDC5-[10-100/0.01]-P[2-3/0.01]-T[1.5-20/0.1]-G[0.1-1.4/0.05]
F-CPDC6-[10-100/0.01]-P[2.5-4/0.01]-T[1.5-20/0.1]-G[0.1-1.9/0.05]
F-CPDC7-[10-100/0.01]-P[3-5/0.01]-T[1.5-20/0.1]-G[0.1-2.4/0.05]
F-CPDC8-[10-100/0.01]-P[4-6/0.01]-T[1.5-20/0.1]-G[0.1-2.9/0.05]
F-CPDC9-[10-100/0.01]-P[4-7/0.01]-T[1.5-20/0.1]-G[0.1-3.4/0.05]
F-CPDC10-[10-100/0.01]-P[5-8/0.01]-T[1.5-20/0.1]-G[0.1-3.9/0.05]
F-CPDC11-[10-100/0.01]-P[6-9/0.01]-T[1.5-20/0.1]-G[0.1-4.4/0.05]
F-CPDC12-[10-100/0.01]-P[7-10/0.01]-T[1.5-20/0.1]-G[0.1-4.9/0.05]
F-CPDC13-[10-100/0.01]-P[8-11/0.01]-T[1.5-20/0.1]-G[0.1-5.4/0.05]
F-CPDC15-[10-100/0.01]-P[10-13/0.01]-T[1.5-20/0.1]-G[0.1-6.4/0.05]
F-CPDEB5-[10-100/0.01]-P[2-3/0.01]-T[1.5-20/0.1]
F-CPDEB6-[10-100/0.01]-P[2.5-4/0.01]-T0
F-CPDEB6-[10-100/0.01]-P[2.5-4/0.01]-T[1.5-20/0.1]
F-CPDEB7-[10-100/0.01]-P[3-5/0.01]-T0
F-CPDEB7-[10-100/0.01]-P[3-5/0.01]-T[1.5-20/0.1]
F-CPDEB8-[10-100/0.01]-P[4-6/0.01]-T0
F-CPDEB8-[10-100/0.01]-P[4-6/0.01]-T[1.5-20/0.1]
F-CPDEB9-[10-100/0.01]-P[4-7/0.01]-T[1.5-20/0.1]
F-CPDEB10-[10-100/0.01]-P[5-8/0.01]-T[1.5-20/0.1]
F-CPDEB11-[10-100/0.01]-P[6-9/0.01]-T[1.5-20/0.1]
F-CPDEB12-[10-100/0.01]-P[7-10/0.01]-T[1.5-20/0.1]
F-CPDEB13-[10-100/0.01]-P[8-11/0.01]-T[1.5-20/0.1]
F-CPDEB15-[10-100/0.01]-P[10-13/0.01]-T[1.5-20/0.1]
F-CPDEC5-[10-100/0.01]-P[2-3/0.01]-T[1.5-20/0.1]-G[0.1-1.4/0.05]
F-CPDEC6-[10-100/0.01]-P[2.5-4/0.01]-T[1.5-20/0.1]-G[0.1-1.9/0.05]
F-CPDEC7-[10-100/0.01]-P[3-5/0.01]-T0-G[0.1-2.4/0.05]
F-CPDEC7-[10-100/0.01]-P[3-5/0.01]-T[1.5-20/0.1]-G[0.1-2.4/0.05]
F-CPDEC8-[10-100/0.01]-P[4-6/0.01]-T[1.5-20/0.1]-G[0.1-2.9/0.05]
F-CPDEC9-[10-100/0.01]-P[4-7/0.01]-T[1.5-20/0.1]-G[0.1-3.4/0.05]
F-CPDEC10-[10-100/0.01]-P[5-8/0.01]-T[1.5-20/0.1]-G[0.1-3.9/0.05]
F-CPDEC11-[10-100/0.01]-P[6-9/0.01]-T[1.5-20/0.1]-G[0.1-4.4/0.05]
F-CPDEC12-[10-100/0.01]-P[7-10/0.01]-T[1.5-20/0.1]-G[0.1-4.9/0.05]
F-CPDEC13-[10-100/0.01]-P[8-11/0.01]-T[1.5-20/0.1]-G[0.1-5.4/0.05]
F-CPDEC15-[10-100/0.01]-P[10-13/0.01]-T[1.5-20/0.1]-G[0.1-6.4/0.05]
F-CPDEG5-[10-100/0.01]-P[2-3/0.01]-T[1.5-20/0.1]-K[20-60/0.5]
F-CPDEG6-[10-100/0.01]-P[2.5-4/0.01]-T[1.5-20/0.1]-K[20-60/0.5]
F-CPDEG7-[10-100/0.01]-P[3-5/0.01]-T[1.5-20/0.1]-K[20-60/0.5]
F-CPDEG8-[10-100/0.01]-P[4-6/0.01]-T[1.5-20/0.1]-K[20-60/0.5]
F-CPDEG9-[10-100/0.01]-P[4-7/0.01]-T[1.5-20/0.1]-K[20-60/0.5]
F-CPDEG10-[10-100/0.01]-P[5-8/0.01]-T[1.5-20/0.1]-K[20-60/0.5]
F-CPDEG11-[10-100/0.01]-P[6-9/0.01]-T[1.5-20/0.1]-K[20-60/0.5]
F-CPDEG12-[10-100/0.01]-P[7-10/0.01]-T[1.5-20/0.1]-K[20-60/0.5]
F-CPDEG13-[10-100/0.01]-P[8-11/0.01]-T[1.5-20/0.1]-K[20-60/0.5]
F-CPDEG15-[10-100/0.01]-P[10-13/0.01]-T[1.5-20/0.1]-K[20-60/0.5]
F-CPDER5-[10-100/0.01]-P[2-3/0.01]-T[1.5-20/0.1]-Q[0.2-1.4/0.1]
F-CPDER5-[10-100/0.01]-P[2-3/0.01]-T[1.5-20/0.1]-R[0.2-1.4/0.1]
F-CPDER5-[10-100/0.01]-P[2-3/0.01]-T[1.5-20/0.1]-RTC[0.2-1.4/0.1]
F-CPDER6-[10-100/0.01]-P[2.5-4/0.01]-T[1.5-20/0.1]-Q[0.2-1.9/0.1]
F-CPDER6-[10-100/0.01]-P[2.5-4/0.01]-T[1.5-20/0.1]-R[0.2-1.9/0.1]
F-CPDER6-[10-100/0.01]-P[2.5-4/0.01]-T[1.5-20/0.1]-RTC[0.2-1.9/0.1]
F-CPDER7-[10-100/0.01]-P[3-5/0.01]-T[1.5-20/0.1]-Q[0.2-2.4/0.1]
F-CPDER7-[10-100/0.01]-P[3-5/0.01]-T[1.5-20/0.1]-R[0.2-2.4/0.1]
F-CPDER7-[10-100/0.01]-P[3-5/0.01]-T[1.5-20/0.1]-RTC[0.2-2.4/0.1]
F-CPDER8-[10-100/0.01]-P[4-6/0.01]-T[1.5-20/0.1]-Q[0.2-2.9/0.1]
F-CPDER8-[10-100/0.01]-P[4-6/0.01]-T[1.5-20/0.1]-R[0.2-2.9/0.1]
F-CPDER8-[10-100/0.01]-P[4-6/0.01]-T[1.5-20/0.1]-RTC[0.2-2.9/0.1]
F-CPDER9-[10-100/0.01]-P[4-7/0.01]-T[1.5-20/0.1]-Q[0.2-3.4/0.1]
F-CPDER9-[10-100/0.01]-P[4-7/0.01]-T[1.5-20/0.1]-R[0.2-3.4/0.1]
F-CPDER9-[10-100/0.01]-P[4-7/0.01]-T[1.5-20/0.1]-RTC[0.2-3.4/0.1]
F-CPDER10-[10-100/0.01]-P[5-8/0.01]-T[1.5-20/0.1]-Q[0.2-3.9/0.1]
F-CPDER10-[10-100/0.01]-P[5-8/0.01]-T[1.5-20/0.1]-R[0.2-3.9/0.1]
F-CPDER10-[10-100/0.01]-P[5-8/0.01]-T[1.5-20/0.1]-RTC[0.2-3.9/0.1]
F-CPDER11-[10-100/0.01]-P[6-9/0.01]-T[1.5-20/0.1]-Q[0.2-4.4/0.1]
F-CPDER11-[10-100/0.01]-P[6-9/0.01]-T[1.5-20/0.1]-R[0.2-4.4/0.1]
F-CPDER11-[10-100/0.01]-P[6-9/0.01]-T[1.5-20/0.1]-RTC[0.2-4.4/0.1]
F-CPDER12-[10-100/0.01]-P[7-10/0.01]-T[1.5-20/0.1]-Q[0.2-4.9/0.1]
F-CPDER12-[10-100/0.01]-P[7-10/0.01]-T[1.5-20/0.1]-R[0.2-4.9/0.1]
F-CPDER12-[10-100/0.01]-P[7-10/0.01]-T[1.5-20/0.1]-RTC[0.2-4.9/0.1]
F-CPDER13-[10-100/0.01]-P[8-11/0.01]-T[1.5-20/0.1]-Q[0.2-5.4/0.1]
F-CPDER13-[10-100/0.01]-P[8-11/0.01]-T[1.5-20/0.1]-R[0.2-5.4/0.1]
F-CPDER13-[10-100/0.01]-P[8-11/0.01]-T[1.5-20/0.1]-RTC[0.2-5.4/0.1]
F-CPDER15-[10-100/0.01]-P[10-13/0.01]-T[1.5-20/0.1]-Q[0.2-6.4/0.1]
F-CPDER15-[10-100/0.01]-P[10-13/0.01]-T[1.5-20/0.1]-R[0.2-6.4/0.1]
F-CPDER15-[10-100/0.01]-P[10-13/0.01]-T[1.5-20/0.1]-RTC[0.2-6.4/0.1]
F-CPDES5-[10-100/0.01]-P[2-3/0.01]-T[1.5-20/0.1]
F-CPDES6-[10-100/0.01]-P[2.5-4/0.01]-T0
F-CPDES6-[10-100/0.01]-P[2.5-4/0.01]-T[1.5-20/0.1]
F-CPDES7-[10-100/0.01]-P[3-5/0.01]-T0
F-CPDES7-[10-100/0.01]-P[3-5/0.01]-T[1.5-20/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape type Material Shaft diameter tolerance L dimension tolerance D/P (Shaft diameter)
(mm)
Tip shape No. (Nominal diameter)
(mm)
L (L dimension)
(mm)
G (Tip C chamfering width)
(mm)
K (Tip angle)
(°)
R (Tip R chamfering)
(mm)
S (Tip tapered width)
(mm)
T (Free designation core pin, head thickness)
(mm)
Tip R tolerance alteration and R designation [RTC]
(mm)

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD610/-0.0050/-0.052 ~ 3B510 ~ 100----1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD610/-0.0050/-0.052.5 ~ 4B610 ~ 100----1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD610/-0.0050/-0.053 ~ 5B710 ~ 100----1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD610/-0.0050/-0.054 ~ 6B810 ~ 100----1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD610/-0.0050/-0.054 ~ 7B910 ~ 100------

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD610/-0.0050/-0.054 ~ 7B910 ~ 100----1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD610/-0.0050/-0.055 ~ 8B1010 ~ 100----1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD610/-0.0050/-0.056 ~ 9B1110 ~ 100----1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD610/-0.0050/-0.057 ~ 10B1210 ~ 100----1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD610/-0.0050/-0.058 ~ 11B1310 ~ 100----1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD610/-0.0050/-0.0510 ~ 13B1510 ~ 100----1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD610/-0.0050/-0.022 ~ 3C510 ~ 1000.1 ~ 1.4---1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD610/-0.0050/-0.022.5 ~ 4C610 ~ 1000.1 ~ 1.9---1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD610/-0.0050/-0.023 ~ 5C710 ~ 1000.1 ~ 2.4---1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD610/-0.0050/-0.024 ~ 6C810 ~ 1000.1 ~ 2.9---1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD610/-0.0050/-0.024 ~ 7C910 ~ 1000.1 ~ 3.4---1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD610/-0.0050/-0.025 ~ 8C1010 ~ 1000.1 ~ 3.9---1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD610/-0.0050/-0.026 ~ 9C1110 ~ 1000.1 ~ 4.4---1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD610/-0.0050/-0.027 ~ 10C1210 ~ 1000.1 ~ 4.9---1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD610/-0.0050/-0.028 ~ 11C1310 ~ 1000.1 ~ 5.4---1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD610/-0.0050/-0.0210 ~ 13C1510 ~ 1000.1 ~ 6.4---1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.052 ~ 3B510 ~ 100----1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.052.5 ~ 4B610 ~ 100------

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.052.5 ~ 4B610 ~ 100----1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.053 ~ 5B710 ~ 100------

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.053 ~ 5B710 ~ 100----1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.054 ~ 6B810 ~ 100------

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.054 ~ 6B810 ~ 100----1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.054 ~ 7B910 ~ 100----1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.055 ~ 8B1010 ~ 100----1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.056 ~ 9B1110 ~ 100----1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.057 ~ 10B1210 ~ 100----1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.058 ~ 11B1310 ~ 100----1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.0510 ~ 13B1510 ~ 100----1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.022 ~ 3C510 ~ 1000.1 ~ 1.4---1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.022.5 ~ 4C610 ~ 1000.1 ~ 1.9---1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.023 ~ 5C710 ~ 1000.1 ~ 2.4-----

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.023 ~ 5C710 ~ 1000.1 ~ 2.4---1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.024 ~ 6C810 ~ 1000.1 ~ 2.9---1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.024 ~ 7C910 ~ 1000.1 ~ 3.4---1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.025 ~ 8C1010 ~ 1000.1 ~ 3.9---1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.026 ~ 9C1110 ~ 1000.1 ~ 4.4---1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.027 ~ 10C1210 ~ 1000.1 ~ 4.9---1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.028 ~ 11C1310 ~ 1000.1 ~ 5.4---1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.0210 ~ 13C1510 ~ 1000.1 ~ 6.4---1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.052 ~ 3G510 ~ 100-20 ~ 60--1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.052.5 ~ 4G610 ~ 100-20 ~ 60--1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.053 ~ 5G710 ~ 100-20 ~ 60--1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.054 ~ 6G810 ~ 100-20 ~ 60--1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.054 ~ 7G910 ~ 100-20 ~ 60--1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.055 ~ 8G1010 ~ 100-20 ~ 60--1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.056 ~ 9G1110 ~ 100-20 ~ 60--1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.057 ~ 10G1210 ~ 100-20 ~ 60--1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.058 ~ 11G1310 ~ 100-20 ~ 60--1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.0510 ~ 13G1510 ~ 100-20 ~ 60--1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.022 ~ 3R510 ~ 100----1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.022 ~ 3R510 ~ 100--0.2 ~ 1.4-1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.022 ~ 3R510 ~ 100----1.5 ~ 200.2 ~ 1.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.022.5 ~ 4R610 ~ 100----1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.022.5 ~ 4R610 ~ 100--0.2 ~ 1.9-1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.022.5 ~ 4R610 ~ 100----1.5 ~ 200.2 ~ 1.9

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.023 ~ 5R710 ~ 100----1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.023 ~ 5R710 ~ 100--0.2 ~ 2.4-1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.023 ~ 5R710 ~ 100----1.5 ~ 200.2 ~ 2.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.024 ~ 6R810 ~ 100----1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.024 ~ 6R810 ~ 100--0.2 ~ 2.9-1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.024 ~ 6R810 ~ 100----1.5 ~ 200.2 ~ 2.9

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.024 ~ 7R910 ~ 100----1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.024 ~ 7R910 ~ 100--0.2 ~ 3.4-1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.024 ~ 7R910 ~ 100----1.5 ~ 200.2 ~ 3.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.025 ~ 8R1010 ~ 100----1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.025 ~ 8R1010 ~ 100--0.2 ~ 3.9-1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.025 ~ 8R1010 ~ 100----1.5 ~ 200.2 ~ 3.9

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.026 ~ 9R1110 ~ 100----1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.026 ~ 9R1110 ~ 100--0.2 ~ 4.4-1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.026 ~ 9R1110 ~ 100----1.5 ~ 200.2 ~ 4.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.027 ~ 10R1210 ~ 100----1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.027 ~ 10R1210 ~ 100--0.2 ~ 4.9-1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.027 ~ 10R1210 ~ 100----1.5 ~ 200.2 ~ 4.9

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.028 ~ 11R1310 ~ 100----1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.028 ~ 11R1310 ~ 100--0.2 ~ 5.4-1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.028 ~ 11R1310 ~ 100----1.5 ~ 200.2 ~ 5.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.0210 ~ 13R1510 ~ 100----1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.0210 ~ 13R1510 ~ 100--0.2 ~ 6.4-1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10With tip shapeSKD61-0.01/-0.020/-0.0210 ~ 13R1510 ~ 100----1.5 ~ 200.2 ~ 6.4

-

CORE PIN 1 Piece(s) 5 Day(s) 10No tip shapeSKD61-0.01/-0.02+0.02/02 ~ 3No510 ~ 100----1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10No tip shapeSKD61-0.01/-0.02+0.02/02.5 ~ 4No610 ~ 100------

-

CORE PIN 1 Piece(s) 5 Day(s) 10No tip shapeSKD61-0.01/-0.02+0.02/02.5 ~ 4No610 ~ 100----1.5 ~ 20-

-

CORE PIN 1 Piece(s) 5 Day(s) 10No tip shapeSKD61-0.01/-0.02+0.02/03 ~ 5No710 ~ 100------

-

CORE PIN 1 Piece(s) 5 Day(s) 10No tip shapeSKD61-0.01/-0.02+0.02/03 ~ 5No710 ~ 100----1.5 ~ 20-

Loading...

 

Basic Information

Quenching Hardening steel Gas release shape No Character engraving type No
Number of engraving characters No