(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
[0.6-15.99/0.01mm Unit(s)]
Select part number to Order Now/ Add to Cart
Straight core pin with fixed shaft diameter (D), specified shaft diameter (P), and specified overall length.
Part Number |
---|
CPA-L0.8-[8-100/0.01] |
CPA-L0.9-[7-100/0.01] |
CPA-L1-[7-100/0.01] |
CPA-L1.1-[7-100/0.01] |
CPA-L1.2-[7-100/0.01] |
CPA-L1.3-[7-100/0.01] |
CPA-L1.4-[7-100/0.01] |
CPA-L1.5-[7-100/0.01] |
CPA-L1.6-[7-100/0.01] |
CPA-L1.7-[8-100/0.01] |
CPA-L1.8-[8-100/0.01] |
CPA-L1.9-[7-100/0.01] |
CPA-L2-[7-100/0.01] |
CPA-L2.5-[7-100/0.01] |
CPAB-L1-[7-100/0.01]-P[0.8-0.99/0.01] |
CPAB-L1.5-[7-100/0.01]-P[1-1.49/0.01] |
CPAB-L2-[7-100/0.01]-P[1.5-1.99/0.01] |
CPAB-L2.5-[7-100/0.01]-P[2-2.49/0.01] |
CPF-L0.8-[8-100/0.01] |
CPF-L0.9-[7-100/0.01] |
CPF-L1-[7-100/0.01] |
CPF-L1.1-[7-100/0.01] |
CPF-L1.2-[7-100/0.01] |
CPF-L1.3-[7-100/0.01] |
CPF-L1.4-[7-100/0.01] |
CPF-L1.5-[7-100/0.01] |
CPF-L1.6-[7-100/0.01] |
CPF-L1.7-[8-100/0.01] |
CPF-L1.8-[8-100/0.01] |
CPF-L1.9-[7-100/0.01] |
CPF-L2-[7-100/0.01] |
CPF-L2.5-[7-100/0.01] |
CPF-L3-[7-100/0.01] |
CPF-L3.5-[7-120/0.01] |
CPF-L4-[7-120/0.01] |
CPF-L4.5-[7-120/0.01] |
CPF-L5-[7-120/0.01] |
CPF-L5.5-[7-120/0.01] |
CPF-L6-[7-120/0.01] |
CPF-L6.5-[8-120/0.01] |
CPF-L7-[8-120/0.01] |
CPF-L8-[8-120/0.01] |
CPF-L10-[8-120/0.01] |
CPF-L13-[8-120/0.01] |
CPF-L16-[8-120/0.01] |
CPFB-L1-[7-100/0.01]-P[0.8-0.99/0.01] |
CPFB-L1.5-[7-100/0.01]-P[1-1.49/0.01] |
CPFB-L2-[7-100/0.01]-P[1.5-1.99/0.01] |
CPFB-L2.5-[7-100/0.01]-P[2-2.49/0.01] |
CPFB-L3-[7-100/0.01]-P[2.5-2.99/0.01] |
CPFB-L3.5-[7-120/0.01]-P[3-3.49/0.01] |
CPFB-L4-[7-120/0.01]-P[3.5-3.99/0.01] |
CPFB-L4.5-[7-120/0.01]-P[4-4.49/0.01] |
CPFB-L5-[7-120/0.01]-P[4.5-4.99/0.01] |
CPFB-L5.5-[7-120/0.01]-P[5-5.49/0.01] |
CPFB-L6-[7-120/0.01]-P[5.5-5.99/0.01] |
CPFB-L6.5-[8-120/0.01]-P[6-6.49/0.01] |
CPFB-L7-[8-120/0.01]-P[6.5-6.99/0.01] |
CPFB-L8-[8-120/0.01]-P[7-7.99/0.01] |
CPFB-L10-[8-120/0.01]-P[8-9.99/0.01] |
CPFB-L13-[8-120/0.01]-P[10-12.99/0.01] |
CPFB-L16-[8-120/0.01]-P[13-15.99/0.01] |
CPG-L0.8-[8-100/0.01] |
CPG-L0.9-[7-100/0.01] |
CPG-L1-[7-100/0.01] |
CPG-L1.1-[7-100/0.01] |
CPG-L1.2-[7-100/0.01] |
CPG-L1.3-[7-100/0.01] |
CPG-L1.4-[7-100/0.01] |
CPG-L1.5-[7-100/0.01] |
CPG-L1.6-[7-100/0.01] |
CPG-L1.7-[8-100/0.01] |
CPG-L1.8-[8-100/0.01] |
CPG-L1.9-[7-100/0.01] |
CPG-L2-[7-100/0.01] |
CPG-L2.5-[7-100/0.01] |
CPG-L3-[7-100/0.01] |
CPG-L3.5-[7-120/0.01] |
CPG-L4-[7-120/0.01] |
CPG-L4.5-[7-120/0.01] |
CPG-L5-[7-120/0.01] |
CPG-L5.5-[7-120/0.01] |
CPG-L6-[7-120/0.01] |
CPG-L6.5-[8-120/0.01] |
CPG-L7-[8-120/0.01] |
CPG-L8-[8-120/0.01] |
CPG-L10-[8-120/0.01] |
CPG-L13-[8-120/0.01] |
CPG-L16-[8-120/0.01] |
CPGB-L1-[7-100/0.01]-P[0.8-0.99/0.01] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Shaft diameter tolerance | D/P (Shaft diameter) (mm) | No. (Nominal diameter) (mm) | L (L dimension) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | MAS1C | -0.01/-0.02 | 0.8 | - | 8 ~ 100 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | MAS1C | -0.01/-0.02 | 0.9 | - | 7 ~ 100 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | MAS1C | -0.01/-0.02 | 1 | - | 7 ~ 100 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | MAS1C | -0.01/-0.02 | 1.1 | - | 7 ~ 100 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | MAS1C | -0.01/-0.02 | 1.2 | - | 7 ~ 100 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | MAS1C | -0.01/-0.02 | 1.3 | - | 7 ~ 100 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | MAS1C | -0.01/-0.02 | 1.4 | - | 7 ~ 100 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | MAS1C | -0.01/-0.02 | 1.5 | - | 7 ~ 100 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | MAS1C | -0.01/-0.02 | 1.6 | - | 7 ~ 100 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | MAS1C | -0.01/-0.02 | 1.7 | - | 8 ~ 100 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | MAS1C | -0.01/-0.02 | 1.8 | - | 8 ~ 100 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | MAS1C | -0.01/-0.02 | 1.9 | - | 7 ~ 100 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | MAS1C | -0.01/-0.02 | 2 | - | 7 ~ 100 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | MAS1C | -0.01/-0.02 | 2.5 | - | 7 ~ 100 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | MAS1C | -0.01/-0.02 | 0.8 ~ 0.99 | 1 | 7 ~ 100 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | MAS1C | -0.01/-0.02 | 1 ~ 1.49 | 1.5 | 7 ~ 100 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | MAS1C | -0.01/-0.02 | 1.5 ~ 1.99 | 2 | 7 ~ 100 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | MAS1C | -0.01/-0.02 | 2 ~ 2.49 | 2.5 | 7 ~ 100 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | -0.01/-0.02 | 0.8 | - | 8 ~ 100 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | -0.01/-0.02 | 0.9 | - | 7 ~ 100 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | -0.01/-0.02 | 1 | - | 7 ~ 100 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | -0.01/-0.02 | 1.1 | - | 7 ~ 100 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | -0.01/-0.02 | 1.2 | - | 7 ~ 100 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | -0.01/-0.02 | 1.3 | - | 7 ~ 100 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | -0.01/-0.02 | 1.4 | - | 7 ~ 100 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | -0.01/-0.02 | 1.5 | - | 7 ~ 100 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | -0.01/-0.02 | 1.6 | - | 7 ~ 100 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | -0.01/-0.02 | 1.7 | - | 8 ~ 100 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | -0.01/-0.02 | 1.8 | - | 8 ~ 100 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | -0.01/-0.02 | 1.9 | - | 7 ~ 100 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | -0.01/-0.02 | 2 | - | 7 ~ 100 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | -0.01/-0.02 | 2.5 | - | 7 ~ 100 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | -0.01/-0.02 | 3 | - | 7 ~ 100 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | -0.01/-0.02 | 3.5 | - | 7 ~ 120 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | -0.01/-0.02 | 4 | - | 7 ~ 120 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | -0.01/-0.02 | 4.5 | - | 7 ~ 120 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | -0.01/-0.02 | 5 | - | 7 ~ 120 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | -0.01/-0.02 | 5.5 | - | 7 ~ 120 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | -0.01/-0.02 | 6 | - | 7 ~ 120 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | -0.01/-0.02 | 6.5 | - | 8 ~ 120 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | -0.01/-0.02 | 7 | - | 8 ~ 120 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | -0.01/-0.02 | 8 | - | 8 ~ 120 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | -0.01/-0.02 | 10 | - | 8 ~ 120 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | -0.01/-0.02 | 13 | - | 8 ~ 120 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | -0.01/-0.02 | 16 | - | 8 ~ 120 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | -0.01/-0.02 | 0.8 ~ 0.99 | 1 | 7 ~ 100 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | -0.01/-0.02 | 1 ~ 1.49 | 1.5 | 7 ~ 100 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | -0.01/-0.02 | 1.5 ~ 1.99 | 2 | 7 ~ 100 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | -0.01/-0.02 | 2 ~ 2.49 | 2.5 | 7 ~ 100 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | -0.01/-0.02 | 2.5 ~ 2.99 | 3 | 7 ~ 100 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | -0.01/-0.02 | 3 ~ 3.49 | 3.5 | 7 ~ 120 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | -0.01/-0.02 | 3.5 ~ 3.99 | 4 | 7 ~ 120 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | -0.01/-0.02 | 4 ~ 4.49 | 4.5 | 7 ~ 120 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | -0.01/-0.02 | 4.5 ~ 4.99 | 5 | 7 ~ 120 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | -0.01/-0.02 | 5 ~ 5.49 | 5.5 | 7 ~ 120 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | -0.01/-0.02 | 5.5 ~ 5.99 | 6 | 7 ~ 120 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | -0.01/-0.02 | 6 ~ 6.49 | 6.5 | 8 ~ 120 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | -0.01/-0.02 | 6.5 ~ 6.99 | 7 | 8 ~ 120 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | -0.01/-0.02 | 7 ~ 7.99 | 8 | 8 ~ 120 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | -0.01/-0.02 | 8 ~ 9.99 | 10 | 8 ~ 120 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | -0.01/-0.02 | 10 ~ 12.99 | 13 | 8 ~ 120 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | -0.01/-0.02 | 13 ~ 15.99 | 16 | 8 ~ 120 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | 0/-0.005 | 0.8 | - | 8 ~ 100 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | 0/-0.005 | 0.9 | - | 7 ~ 100 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | 0/-0.005 | 1 | - | 7 ~ 100 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | 0/-0.005 | 1.1 | - | 7 ~ 100 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | 0/-0.005 | 1.2 | - | 7 ~ 100 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | 0/-0.005 | 1.3 | - | 7 ~ 100 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | 0/-0.005 | 1.4 | - | 7 ~ 100 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | 0/-0.005 | 1.5 | - | 7 ~ 100 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | 0/-0.005 | 1.6 | - | 7 ~ 100 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | 0/-0.005 | 1.7 | - | 8 ~ 100 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | 0/-0.005 | 1.8 | - | 8 ~ 100 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | 0/-0.005 | 1.9 | - | 7 ~ 100 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | 0/-0.005 | 2 | - | 7 ~ 100 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | 0/-0.005 | 2.5 | - | 7 ~ 100 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | 0/-0.005 | 3 | - | 7 ~ 100 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | 0/-0.005 | 3.5 | - | 7 ~ 120 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | 0/-0.005 | 4 | - | 7 ~ 120 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | 0/-0.005 | 4.5 | - | 7 ~ 120 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | 0/-0.005 | 5 | - | 7 ~ 120 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | 0/-0.005 | 5.5 | - | 7 ~ 120 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | 0/-0.005 | 6 | - | 7 ~ 120 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | 0/-0.005 | 6.5 | - | 8 ~ 120 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | 0/-0.005 | 7 | - | 8 ~ 120 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | 0/-0.005 | 8 | - | 8 ~ 120 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | 0/-0.005 | 10 | - | 8 ~ 120 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | 0/-0.005 | 13 | - | 8 ~ 120 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | 0/-0.005 | 16 | - | 8 ~ 120 | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | DH2F | 0/-0.005 | 0.8 ~ 0.99 | 1 | 7 ~ 100 |
Loading...
Shape type | No tip shape | Quenching | Hardening steel | L dimension tolerance | +0.02/0 |
---|---|---|---|---|---|
Head thickness | 4mm(T4) | Tip shape | No | Gas release shape | No |
Character engraving type | No | Number of engraving characters | No |
How can we improve?
How can we improve?