1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Taperless One-Step Center Pins With Cooling Hole -Die Steel SKD61+Nitriding/Shaft Diameter (D) Selection Type- (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Die steel SKD61 + nitrided, fixed shaft diameter (D) type taperless 1-stage center pin with cooling hole.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
RDCPJS-5B6-[70-150/0.01]-F[70-149.5/0.01]-A[5-5.97/0.01]-W3
RDCPJS-5B7-[70-150/0.01]-F[70-149.5/0.01]-A[6-6.97/0.01]-W3
RDCPJS-5B8-[70-200/0.01]-F[70-199.5/0.01]-A[7-7.97/0.01]-W4
RDCPJS-5B10-[70-250/0.01]-F[70-249.5/0.01]-A[8-9.97/0.01]-W[5-6.5/0.5]
RDCPJS-5B12-[70-250/0.01]-F[70-249.5/0.01]-A[9-11.97/0.01]-W[6-8.5/0.5]
RDCPJS-5B16-[70-250/0.01]-F[70-249.5/0.01]-A[9-15.97/0.01]-W[6-12.5/0.5]
RDCPJS-5BB6-[70-150/0.01]-F[70-149.5/0.01]-A[5-5.97/0.01]-W3
RDCPJS-5BB7-[70-150/0.01]-F[70-149.5/0.01]-A[6-6.97/0.01]-W3
RDCPJS-5BB8-[70-200/0.01]-F[70-199.5/0.01]-A[7-7.97/0.01]-W4
RDCPJS-5BB10-[70-250/0.01]-F[70-249.5/0.01]-A[8-9.97/0.01]-W[5-6.5/0.5]
RDCPJS-5BB12-[70-250/0.01]-F[70-249.5/0.01]-A[9-11.97/0.01]-W[6-8.5/0.5]
RDCPJS-5BB16-[70-250/0.01]-F[70-249.5/0.01]-A[9-15.97/0.01]-W[6-12.5/0.5]
RDCPJS-5BC6-[70-150/0.01]-F[70-149.5/0.01]-A[5-5.97/0.01]-G[0.5-2.9/0.1]-W3
RDCPJS-5BC7-[70-150/0.01]-F[70-149.5/0.01]-A[6-6.97/0.01]-G[0.5-3.4/0.1]-W3
RDCPJS-5BC8-[70-200/0.01]-F[70-199.5/0.01]-A[7-7.97/0.01]-G[0.5-3.9/0.1]-W4
RDCPJS-5BC10-[70-250/0.01]-F[70-249.5/0.01]-A[8-9.97/0.01]-G[0.5-4.9/0.1]-W[5-6.5/0.5]
RDCPJS-5BC12-[70-250/0.01]-F[70-249.5/0.01]-A[9-11.97/0.01]-G[0.5-5.9/0.1]-W[6-8.5/0.5]
RDCPJS-5BC16-[70-250/0.01]-F[70-249.5/0.01]-A[9-15.97/0.01]-G[0.5-7.9/0.1]-W[6-12.5/0.5]
RDCPJS-5BG6-[70-150/0.01]-F[70-149.5/0.01]-A[5-5.97/0.01]-K[1-60/1]-W3
RDCPJS-5BG7-[70-150/0.01]-F[70-149.5/0.01]-A[6-697/0.01]-K[1-60/1]-W3
RDCPJS-5BG8-[70-200/0.01]-F[70-199.5/0.01]-A[7-7.97/0.01]-K[1-60/1]-W4
RDCPJS-5BG10-[70-250/0.01]-F[70-249.5/0.01]-A[8-9.97/0.01]-K[1-60/1]-W[5-6.5/0.5]
RDCPJS-5BG12-[70-250/0.01]-F[70-249.5/0.01]-A[9-11.97/0.01]-K[1-60/1]-W[6-8.5/0.5]
RDCPJS-5BG16-[70-250/0.01]-F[70-249.5/0.01]-A[9-15.97/0.01]-K[1-60/1]-W[6-12.5/0.5]
RDCPJS-5BR6-[70-150/0.01]-F[70-149.5/0.01]-A[5-5.97/0.01]-Q[0.2-2.9/0.1]-W3
RDCPJS-5BR7-[70-150/0.01]-F[70-149.5/0.01]-A[6-6.97/0.01]-Q[0.2-3.4/0.1]-W3
RDCPJS-5BR8-[70-200/0.01]-F[70-199.5/0.01]-A[7-7.97/0.01]-Q[0.2-3.9/0.1]-W4
RDCPJS-5BR10-[70-250/0.01]-F[70-249.5/0.01]-A[8-9.97/0.01]-Q[0.2-4.9/0.1]-W[5-6.5/0.5]
RDCPJS-5BR12-[70-250/0.01]-F[70-249.5/0.01]-A[9-11.97/0.01]-Q[0.2-5.9/0.1]-W[6-8.5/0.5]
RDCPJS-5BR16-[70-250/0.01]-F[70-249.5/0.01]-A[9-15.97/0.01]-Q[0.2-7.9/0.1]-W[6-12.5/0.5]
RDCPJS-5BT6-[70-150/0.01]-F[70-149.5/0.01]-A[5-5.97/0.01]-K[1-45/1]-S[0.1-50/0.1]-W3
RDCPJS-5BT7-[70-150/0.01]-F[50-149.5/0.01]-A[6-6.97/0.01]-K[1-45/1]-S[0.1-50/0.1]-W3
RDCPJS-5BT8-[70-200/0.01]-F[70-199.5/0.01]-A[7-7.97/0.01]-K[1-45/1]-S[0.1-50/0.1]-W4
RDCPJS-5BT10-[70-250/0.01]-F[70-249.5/0.01]-A[8-9.97/0.01]-K[1-45/1]-S[0.1-50/0.1]-W[5-6.5/0.5]
RDCPJS-5BT12-[70-250/0.01]-F[70-249.5/0.01]-A[9-11.97/0.01]-K[1-45/1]-S[0.1-50/0.1]-W[6-8.5/0.5]
RDCPJS-5BT16-[70-250/0.01]-F[70-249.5/0.01]-A[9-15.97/0.01]-K[1-45/1]-S[0.1-50/0.1]-W[6-12.5/0.5]
RDCPJS-5C6-[70-150/0.01]-F[70-149.5/0.01]-A[5-5.99/0.01]-W3
RDCPJS-5C7-[70-150/0.01]-F[70-149.5/0.01]-A[6-6.99/0.01]-W3
RDCPJS-5C8-[70-200/0.01]-F[70-199.5/0.01]-A[7-7.99/0.01]-W4
RDCPJS-5C10-[70-250/0.01]-F[70-249.5/0.01]-A[8-9.99/0.01]-W[5-6.5/0.5]
RDCPJS-5C12-[70-250/0.01]-F[70-249.5/0.01]-A[9-11.99/0.01]-W[6-8.5/0.5]
RDCPJS-5C16-[70-250/0.01]-F[70-249.5/0.01]-A[9-15.99/0.01]-W[6-12.5/0.5]
RDCPJS-5CB6-[70-150/0.01]-F[70-149.5/0.01]-A[5-5.99/0.01]-W3
RDCPJS-5CB7-[70-150/0.01]-F[70-149.5/0.01]-A[6-6.99/0.01]-W3
RDCPJS-5CB8-[70-200/0.01]-F[70-199.5/0.01]-A[7-7.99/0.01]-W4
RDCPJS-5CB10-[70-250/0.01]-F[70-249.5/0.01]-A[8-9.99/0.01]-W[5-6.5/0.5]
RDCPJS-5CB12-[70-250/0.01]-F[70-249.5/0.01]-A[9-11.99/0.01]-W[6-8.5/0.5]
RDCPJS-5CB16-[70-250/0.01]-F[70-249.5/0.01]-A[9-15.99/0.01]-W[6-12.5/0.5]
RDCPJS-5CC6-[70-150/0.01]-F[70-149.5/0.01]-A[5-5.99/0.01]-G[0.5-2.9/0.1]-W3
RDCPJS-5CC7-[70-150/0.01]-F[70-149.5/0.01]-A[6-6.99/0.01]-G[0.5-3.4/0.1]-W3
RDCPJS-5CC8-[70-200/0.01]-F[70-199.5/0.01]-A[7-7.99/0.01]-G[0.5-3.9/0.1]-W4
RDCPJS-5CC10-[70-250/0.01]-F[70-249.5/0.01]-A[8-9.99/0.01]-G[0.5-4.9/0.1]-W[5-6.5/0.5]
RDCPJS-5CC12-[70-250/0.01]-F[70-249.5/0.01]-A[9-11.99/0.01]-G[0.5-5.9/0.1]-W[6-8.5/0.5]
RDCPJS-5CC16-[70-250/0.01]-F[70-249.5/0.01]-A[9-15.99/0.01]-G[0.5-7.9/0.1]-W[6-12.5/0.5]
RDCPJS-5CG6-[70-150/0.01]-F[70-149.5/0.01]-A[5-5.99/0.01]-K[1-60/1]-W3
RDCPJS-5CG7-[70-150/0.01]-F[70-149.5/0.01]-A[6-6.99/0.01]-K[1-60/1]-W3
RDCPJS-5CG8-[70-200/0.01]-F[70-199.5/0.01]-A[7-7.99/0.01]-K[1-60/1]-W4
RDCPJS-5CG10-[70-250/0.01]-F[70-249.5/0.01]-A[8-9.99/0.01]-K[1-60/1]-W[5-6.5/0.5]
RDCPJS-5CG12-[70-250/0.01]-F[70-249.5/0.01]-A[9-11.99/0.01]-K[1-60/1]-W[6-8.5/0.5]
RDCPJS-5CG16-[70-250/0.01]-F[70-249.5/0.01]-A[9-15.99/0.01]-K[1-60/1]-W[6-12.5/0.5]
RDCPJS-5CR6-[70-150/0.01]-F[70-149.5/0.01]-A[5-5.99/0.01]-Q[0.2-2.9/0.1]-W3
RDCPJS-5CR7-[70-150/0.01]-F[70-149.5/0.01]-A[6-6.99/0.01]-Q[0.2-3.4/0.1]-W3
RDCPJS-5CR8-[70-200/0.01]-F[70-199.5/0.01]-A[7-7.99/0.01]-Q[0.2-3.9/0.1]-W4
RDCPJS-5CR10-[70-250/0.01]-F[70-249.5/0.01]-A[8-9.99/0.01]-Q[0.2-4.9/0.1]-W[5-6.5/0.5]
RDCPJS-5CR12-[70-250/0.01]-F[70-249.5/0.01]-A[9-11.99/0.01]-Q[0.2-5.9/0.1]-W[6-8.5/0.5]
RDCPJS-5CR16-[70-250/0.01]-F[70-249.5/0.01]-A[9-15.99/0.01]-Q[0.2-7.9/0.1]-W[6-12.5/0.5]
RDCPJS-5CT6-[70-150/0.01]-F[70-149.5/0.01]-A[5-5.99/0.01]-K[1-45/1]-S[0.1-50/0.1]-W3
RDCPJS-5CT7-[70-150/0.01]-F[70-149.5/0.01]-A[6-6.99/0.01]-K[1-45/1]-S[0.1-50/0.1]-W3
RDCPJS-5CT8-[70-200/0.01]-F[70-199.5/0.01]-A[7-7.99/0.01]-K[1-45/1]-S[0.1-50/0.1]-W4
RDCPJS-5CT10-[70-250/0.01]-F[70-249.5/0.01]-A[8-9.99/0.01]-K[1-45/1]-S[0.1-50/0.1]-W[5-6.5/0.5]
RDCPJS-5CT12-[70-250/0.01]-F[70-249.5/0.01]-A[9-11.99/0.01]-K[1-45/1]-S[0.1-50/0.1]-W[6-8.5/0.5]
RDCPJS-5CT16-[70-250/0.01]-F[70-249.5/0.01]-A[9-15.99/0.01]-K[1-45/1]-S[0.1-50/0.1]-W[6-12.5/0.5]
RDCPJS-5D6-[70-150/0.01]-F[70-149.5/0.01]-A[5-5.99/0.01]-C[0.1-0.5/0.1]-W3
RDCPJS-5D7-[70-150/0.01]-F[70-149.5/0.01]-A[6-6.99/0.01]-C[0.1-0.5/0.1]-W3
RDCPJS-5D8-[70-200/0.01]-F[70-199.5/0.01]-A[7-7.99/0.01]-C[0.1-0.5/0.1]-W4
RDCPJS-5D10-[70-250/0.01]-F[70-249.5/0.01]-A[8-9.99/0.01]-C[0.1-1/0.1]-W[5-6.5/0.5]
RDCPJS-5D12-[70-250/0.01]-F[70-249.5/0.01]-A[9-11.99/0.01]-C[0.1-1.5/0.1]-W[6-8.5/0.5]
RDCPJS-5D16-[70-250/0.01]-F[70-249.5/0.01]-A[9-15.99/0.01]-C[0.1-1.5/0.1]-W[6-12.5/0.5]
RDCPJS-5DB6-[70-150/0.01]-F[70-149.5/0.01]-A[5-5.99/0.01]-C[0.1-0.5/0.1]-W3
RDCPJS-5DB7-[70-150/0.01]-F[70-149.5/0.01]-A[6-6.99/0.01]-C[0.1-0.5/0.1]-W3
RDCPJS-5DB8-[70-200/0.01]-F[70-199.5/0.01]-A[7-7.99/0.01]-C[0.1-0.5/0.1]-W4
RDCPJS-5DB10-[70-250/0.01]-F[70-249.5/0.01]-A[8-9.99/0.01]-C[0.1-1/0.1]-W[5-6.5/0.5]
RDCPJS-5DB12-[70-250/0.01]-F[70-249.5/0.01]-A[9-11.99/0.01]-C[0.1-1.5/0.1]-W[6-8.5/0.5]
RDCPJS-5DB16-[70-250/0.01]-F[70-249.5/0.01]-A[9-15.99/0.01]-C[0.1-1.5/0.1]-W[6-12.5/0.5]
RDCPJS-5DC6-[70-150/0.01]-F[70-149.5/0.01]-A[5-5.99/0.01]-C[0.1-0.5/0.1]-G[0.5-2.9/0.1]-W3
RDCPJS-5DC7-[70-150/0.01]-F[70-149.5/0.01]-A[6-6.99/0.01]-C[0.1-0.5/0.1]-G[0.5-3.4/0.1]-W3
RDCPJS-5DC8-[70-200/0.01]-F[70-199.5/0.01]-A[7-7.99/0.01]-C[0.1-0.5/0.1]-G[0.5-3.9/0.1]-W4
RDCPJS-5DC10-[70-250/0.01]-F[70-249.5/0.01]-A[8-9.99/0.01]-C[0.1-1/0.1]-G[0.5-4.9/0.1]-W[5-6.5/0.5]
RDCPJS-5DC12-[70-250/0.01]-F[70-249.5/0.01]-A[9-11.99/0.01]-C[0.1-1.5/0.1]-G[0.5-5.9/0.1]-W[6-8.5/0.5]
RDCPJS-5DC16-[70-250/0.01]-F[70-249.5/0.01]-A[9-15.99/0.01]-C[0.1-1.5/0.1]-G[0.5-7.9/0.1]-W[6-12.5/0.5]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHead thickness D/P (Shaft diameter)
(mm)
Step (Step shape) Shape (Tip shape) A (Tip part)
(mm)
C (Tip part)
(mm)
F (Shaft diameter length)
(mm)
G (Tip C chamfering width on the tip part)
(mm)
K (Tip part angle)
(°)
L (L dimension)
(mm)
Q (Tip R chamfering on the tip part)
(mm)
R (Tip part)
(mm)
S (Tip tapered width on the tip part)
(mm)
W (Cooling hole diameter)
(mm)

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 106mm(JIS)6BNo processing5 ~ 5.97-70 ~ 149.5--70 ~ 150---3

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 106mm(JIS)7BNo processing6 ~ 6.97-70 ~ 149.5--70 ~ 150---3

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)8BNo processing7 ~ 7.97-70 ~ 199.5--70 ~ 200---4

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)10BNo processing8 ~ 9.97-70 ~ 249.5--70 ~ 250---5 ~ 6.5

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)12BNo processing9 ~ 11.97-70 ~ 249.5--70 ~ 250---6 ~ 8.5

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)16BNo processing9 ~ 15.97-70 ~ 249.5--70 ~ 250---6 ~ 12.5

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 106mm(JIS)6BB5 ~ 5.97-70 ~ 149.5--70 ~ 150---3

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 106mm(JIS)7BB6 ~ 6.97-70 ~ 149.5--70 ~ 150---3

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)8BB7 ~ 7.97-70 ~ 199.5--70 ~ 200---4

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)10BB8 ~ 9.97-70 ~ 249.5--70 ~ 250---5 ~ 6.5

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)12BB9 ~ 11.97-70 ~ 249.5--70 ~ 250---6 ~ 8.5

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)16BB9 ~ 15.97-70 ~ 249.5--70 ~ 250---6 ~ 12.5

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 106mm(JIS)6BC5 ~ 5.97-70 ~ 149.50.5 ~ 2.9-70 ~ 150---3

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 106mm(JIS)7BC6 ~ 6.97-70 ~ 149.50.5 ~ 3.4-70 ~ 150---3

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)8BC7 ~ 7.97-70 ~ 199.50.5 ~ 3.9-70 ~ 200---4

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)10BC8 ~ 9.97-70 ~ 249.50.5 ~ 4.9-70 ~ 250---5 ~ 6.5

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)12BC9 ~ 11.97-70 ~ 249.50.5 ~ 5.9-70 ~ 250---6 ~ 8.5

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)16BC9 ~ 15.97-70 ~ 249.50.5 ~ 7.9-70 ~ 250---6 ~ 12.5

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 106mm(JIS)6BG5 ~ 5.97-70 ~ 149.5-1 ~ 6070 ~ 150---3

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 106mm(JIS)7BG6 ~ 697-70 ~ 149.5-1 ~ 6070 ~ 150---3

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)8BG7 ~ 7.97-70 ~ 199.5-1 ~ 6070 ~ 200---4

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)10BG8 ~ 9.97-70 ~ 249.5-1 ~ 6070 ~ 250---5 ~ 6.5

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)12BG9 ~ 11.97-70 ~ 249.5-1 ~ 6070 ~ 250---6 ~ 8.5

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)16BG9 ~ 15.97-70 ~ 249.5-1 ~ 6070 ~ 250---6 ~ 12.5

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 106mm(JIS)6BR5 ~ 5.97-70 ~ 149.5--70 ~ 1500.2 ~ 2.9--3

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 106mm(JIS)7BR6 ~ 6.97-70 ~ 149.5--70 ~ 1500.2 ~ 3.4--3

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)8BR7 ~ 7.97-70 ~ 199.5--70 ~ 2000.2 ~ 3.9--4

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)10BR8 ~ 9.97-70 ~ 249.5--70 ~ 2500.2 ~ 4.9--5 ~ 6.5

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)12BR9 ~ 11.97-70 ~ 249.5--70 ~ 2500.2 ~ 5.9--6 ~ 8.5

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)16BR9 ~ 15.97-70 ~ 249.5--70 ~ 2500.2 ~ 7.9--6 ~ 12.5

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 106mm(JIS)6BT5 ~ 5.97-70 ~ 149.5-1 ~ 4570 ~ 150--0.1 ~ 503

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 106mm(JIS)7BT6 ~ 6.97-50 ~ 149.5-1 ~ 4570 ~ 150--0.1 ~ 503

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)8BT7 ~ 7.97-70 ~ 199.5-1 ~ 4570 ~ 200--0.1 ~ 504

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)10BT8 ~ 9.97-70 ~ 249.5-1 ~ 4570 ~ 250--0.1 ~ 505 ~ 6.5

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)12BT9 ~ 11.97-70 ~ 249.5-1 ~ 4570 ~ 250--0.1 ~ 506 ~ 8.5

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)16BT9 ~ 15.97-70 ~ 249.5-1 ~ 4570 ~ 250--0.1 ~ 506 ~ 12.5

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 106mm(JIS)6CNo processing5 ~ 5.99-70 ~ 149.5--70 ~ 150---3

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 106mm(JIS)7CNo processing6 ~ 6.99-70 ~ 149.5--70 ~ 150---3

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)8CNo processing7 ~ 7.99-70 ~ 199.5--70 ~ 200---4

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)10CNo processing8 ~ 9.99-70 ~ 249.5--70 ~ 250---5 ~ 6.5

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)12CNo processing9 ~ 11.99-70 ~ 249.5--70 ~ 250---6 ~ 8.5

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)16CNo processing9 ~ 15.99-70 ~ 249.5--70 ~ 250---6 ~ 12.5

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 106mm(JIS)6CB5 ~ 5.99-70 ~ 149.5--70 ~ 150---3

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 106mm(JIS)7CB6 ~ 6.99-70 ~ 149.5--70 ~ 150---3

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)8CB7 ~ 7.99-70 ~ 199.5--70 ~ 200---4

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)10CB8 ~ 9.99-70 ~ 249.5--70 ~ 250---5 ~ 6.5

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)12CB9 ~ 11.99-70 ~ 249.5--70 ~ 250---6 ~ 8.5

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)16CB9 ~ 15.99-70 ~ 249.5--70 ~ 250---6 ~ 12.5

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 106mm(JIS)6CC5 ~ 5.99-70 ~ 149.50.5 ~ 2.9-70 ~ 150---3

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 106mm(JIS)7CC6 ~ 6.99-70 ~ 149.50.5 ~ 3.4-70 ~ 150---3

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)8CC7 ~ 7.99-70 ~ 199.50.5 ~ 3.9-70 ~ 200---4

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)10CC8 ~ 9.99-70 ~ 249.50.5 ~ 4.9-70 ~ 250---5 ~ 6.5

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)12CC9 ~ 11.99-70 ~ 249.50.5 ~ 5.9-70 ~ 250---6 ~ 8.5

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)16CC9 ~ 15.99-70 ~ 249.50.5 ~ 7.9-70 ~ 250---6 ~ 12.5

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 106mm(JIS)6CG5 ~ 5.99-70 ~ 149.5-1 ~ 6070 ~ 150---3

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 106mm(JIS)7CG6 ~ 6.99-70 ~ 149.5-1 ~ 6070 ~ 150---3

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)8CG7 ~ 7.99-70 ~ 199.5-1 ~ 6070 ~ 200---4

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)10CG8 ~ 9.99-70 ~ 249.5-1 ~ 6070 ~ 250---5 ~ 6.5

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)12CG9 ~ 11.99-70 ~ 249.5-1 ~ 6070 ~ 250---6 ~ 8.5

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)16CG9 ~ 15.99-70 ~ 249.5-1 ~ 6070 ~ 250---6 ~ 12.5

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 106mm(JIS)6CR5 ~ 5.99-70 ~ 149.5--70 ~ 1500.2 ~ 2.9--3

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 106mm(JIS)7CR6 ~ 6.99-70 ~ 149.5--70 ~ 1500.2 ~ 3.4--3

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)8CR7 ~ 7.99-70 ~ 199.5--70 ~ 2000.2 ~ 3.9--4

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)10CR8 ~ 9.99-70 ~ 249.5--70 ~ 2500.2 ~ 4.9--5 ~ 6.5

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)12CR9 ~ 11.99-70 ~ 249.5--70 ~ 2500.2 ~ 5.9--6 ~ 8.5

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)16CR9 ~ 15.99-70 ~ 249.5--70 ~ 2500.2 ~ 7.9--6 ~ 12.5

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 106mm(JIS)6CT5 ~ 5.99-70 ~ 149.5-1 ~ 4570 ~ 150--0.1 ~ 503

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 106mm(JIS)7CT6 ~ 6.99-70 ~ 149.5-1 ~ 4570 ~ 150--0.1 ~ 503

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)8CT7 ~ 7.99-70 ~ 199.5-1 ~ 4570 ~ 200--0.1 ~ 504

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)10CT8 ~ 9.99-70 ~ 249.5-1 ~ 4570 ~ 250--0.1 ~ 505 ~ 6.5

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)12CT9 ~ 11.99-70 ~ 249.5-1 ~ 4570 ~ 250--0.1 ~ 506 ~ 8.5

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)16CT9 ~ 15.99-70 ~ 249.5-1 ~ 4570 ~ 250--0.1 ~ 506 ~ 12.5

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 106mm(JIS)6DNo processing5 ~ 5.990.1 ~ 0.570 ~ 149.5--70 ~ 150---3

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 106mm(JIS)7DNo processing6 ~ 6.990.1 ~ 0.570 ~ 149.5--70 ~ 150---3

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)8DNo processing7 ~ 7.990.1 ~ 0.570 ~ 199.5--70 ~ 200---4

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)10DNo processing8 ~ 9.990.1 ~ 170 ~ 249.5--70 ~ 250---5 ~ 6.5

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)12DNo processing9 ~ 11.990.1 ~ 1.570 ~ 249.5--70 ~ 250---6 ~ 8.5

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)16DNo processing9 ~ 15.990.1 ~ 1.570 ~ 249.5--70 ~ 250---6 ~ 12.5

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 106mm(JIS)6DB5 ~ 5.990.1 ~ 0.570 ~ 149.5--70 ~ 150---3

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 106mm(JIS)7DB6 ~ 6.990.1 ~ 0.570 ~ 149.5--70 ~ 150---3

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)8DB7 ~ 7.990.1 ~ 0.570 ~ 199.5--70 ~ 200---4

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)10DB8 ~ 9.990.1 ~ 170 ~ 249.5--70 ~ 250---5 ~ 6.5

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)12DB9 ~ 11.990.1 ~ 1.570 ~ 249.5--70 ~ 250---6 ~ 8.5

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)16DB9 ~ 15.990.1 ~ 1.570 ~ 249.5--70 ~ 250---6 ~ 12.5

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 106mm(JIS)6DC5 ~ 5.990.1 ~ 0.570 ~ 149.50.5 ~ 2.9-70 ~ 150---3

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 106mm(JIS)7DC6 ~ 6.990.1 ~ 0.570 ~ 149.50.5 ~ 3.4-70 ~ 150---3

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)8DC7 ~ 7.990.1 ~ 0.570 ~ 199.50.5 ~ 3.9-70 ~ 200---4

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)10DC8 ~ 9.990.1 ~ 170 ~ 249.50.5 ~ 4.9-70 ~ 250---5 ~ 6.5

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)12DC9 ~ 11.990.1 ~ 1.570 ~ 249.50.5 ~ 5.9-70 ~ 250---6 ~ 8.5

-

TAPERLESS 1STEP CP COOL HOLE 1 Piece(s) 7 Day(s) 108mm(JIS)16DC9 ~ 15.990.1 ~ 1.570 ~ 249.50.5 ~ 7.9-70 ~ 250---6 ~ 12.5

Loading...

 

Basic Information

Material SKD61 Surface treatment Nitrided Shaft diameter tolerance -0.01/-0.02 (Reference tolerance)
Applicable sleeve hole diameter tolerance +0.01/0 or H7 With/without cooling hole Yes