1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Ejector Sleeves & One-Step Center Pin Sets -SKD61+Nitriding/Hole (Shaft) Diameter・L Dimension Designation Type- (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Straight ejector sleeve & 1-stage center tweezers with die steel SKD61 + nitriding, hole (shaft) diameter, and total length specified type.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
ESJP-A4-[50-200/0.01]-V[2-2.5/0.1]-S[30-100/1]-X[70-300/0.01]-F[50-299.5/0.01]-E[0.7-2.49/0.01]
ESJP-A4.5-[50-200/0.01]-V[2-2.5/0.1]-S[20-100/1]-X[70-300/0.01]-F[50-299.5/0.01]-A[0.7-2.49/0.01]-E2.5
ESJP-A4.5-[50-200/0.01]-V[2-2.5/0.1]-S[20-100/1]-X[70-300/0.01]-F[50-299.5/0.01]-A[0.7-2.49/0.01]-E[0.7-2.49/0.01]
ESJP-A5-[50-250/0.01]-V[2-3/0.1]-S[20-100/1]-X[70-350/0.01]-F[50-349.5/0.01]-E[1-2.99/0.01]
ESJP-A5.5-[50-250/0.01]-V[2-3.5/0.1]-S[20-100/1]-X[70-350/0.01]-F[50-349.5/0.01]-E[1-3.49/0.01]
ESJP-A6-[80-300/0.01]-V[2-4/0.1]-S[30-100/1]-X[70-400/0.01]-F[100-399.5/0.01]-E[1-3.99/0.01]
ESJP-A6.5-[80-300/0.01]-V[2.5-4/0.1]-S[20-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-E[1-3.99/0.01]
ESJP-A7-[80-300/0.01]-V[2.5-4.5/0.1]-S[30-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-E[1.5-4.49/0.01]
ESJP-A7.5-[80-300/0.01]-V[2.5-4.5/0.1]-S[20-40/1]-X[100-400/0.01]-F[50-399.5/0.01]-E[1.5-4.49/0.01]
ESJP-A8-[80-300/0.01]-V[2.5-5.5/0.1]-S[30-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-E[2-5.49/0.01]
ESJP-A10-[80-300/0.01]-V[4-7/0.1]-S[30-40/1]-X[100-400/0.01]-F[50-399.5/0.01]-E[2-6.99/0.01]
ESJP-A10-[80-300/0.01]-V[4-7/0.1]-S[31-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-E[2-6.99/0.01]
ESJP-A12-[80-300/0.01]-V[4-8/0.1]-S[20-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-E[2-7.99/0.01]
ESJP-B4-[50-200/0.01]-V[2-2.5/0.1]-S[20-100/1]-X[70-300/0.01]-F[50-299.5/0.01]-A[0.7-2.49/0.01]-E[0.7-2.49/0.01]
ESJP-B4.5-[50-200/0.01]-V[2-2.5/0.1]-S[20-100/1]-X[70-300/0.01]-F[50-299.5/0.01]-A[0.7-2.49/0.01]-E[0.7-2.49/0.01]
ESJP-B5-[50-250/0.01]-V[2-3/0.1]-S[20-100/1]-X[70-350/0.01]-F[50-349.5/0.01]-A[1-2.99/0.01]-E[1-2.99/0.01]
ESJP-B5.5-[50-250/0.01]-V[2-3.5/0.1]-S[20-100/1]-X[70-350/0.01]-F[50-349.5/0.01]-A[1-3.49/0.01]-E[1-3.49/0.01]
ESJP-B6-[80-300/0.01]-V[2.5-4/0.1]-S[20-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-A[1-3.99/0.01]-E[1-3.99/0.01]
ESJP-B6.5-[80-300/0.01]-V[2.5-4/0.1]-S[30-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-A[1-3.99/0.01]-E[1-3.99/0.01]
ESJP-B7-[80-300/0.01]-V[2.5-4.5/0.1]-S[20-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-A[1.5-4.49/0.01]-E[1.5-4.49/0.01]
ESJP-B7.5-[80-300/0.01]-V[2.5-4.5/0.1]-S[20-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-A[1.5-4.49/0.01]-E[1.5-4.49/0.01]
ESJP-B8-[80-300/0.01]-V[2.5-5.5/0.1]-S[20-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-A[2-5.49/0.01]-E[2-5.49/0.01]
ESJP-B10-[80-300/0.01]-V[4-7/0.1]-S[30-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-A[2-6.99/0.01]-E[2-6.99/0.01]
ESJP-B12-[80-300/0.01]-V[4-8/0.1]-S[20-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-A[2-7.99/0.01]-E[2-7.99/0.01]
ESJP-C4-[50-200/0.01]-V[2-2.5/0.1]-S[20-100/1]-X[70-300/0.01]-F[50-299.5/0.01]-A[0.1-2.49/0.01]-E[0.1-2.49/0.01]
ESJP-C4.5-[50-200/0.01]-V[2-2.5/0.1]-S[20-100/1]-X[70-300/0.01]-F[50-299.5/0.01]-A[0.7-2.49/0.01]-E[0.7-2.49/0.01]
ESJP-C5-[50-250/0.01]-V[2-3/0.1]-S[20-100/1]-X[70-350/0.01]-F[50-349.5/0.01]-A[1-2.99/0.01]-E[1-2.99/0.01]
ESJP-C5.5-[50-250/0.01]-V[2-3.5/0.1]-S[30-100/1]-X[70-350/0.01]-F[50-349.5/0.01]-A[1-3.49/0.01]-E[1-3.49/0.01]
ESJP-C6-[80-300/0.01]-V[2.5-4/0.1]-S[20-100/1]-X[70-400/0.01]-F[100-399.5/0.01]-A[1-3.99/0.01]-E[1-3.99/0.01]
ESJP-C6.5-[80-300/0.01]-V[2.5-4/0.1]-S[20-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-A[1-3.99/0.01]-E[1-3.99/0.01]
ESJP-C7-[80-300/0.01]-V[2.5-4.5/0.1]-S[20-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-A[1.5-4.49/0.01]-E[1.5-4.49/0.01]
ESJP-C7.5-[80-300/0.01]-V[2.5-4.5/0.1]-S[30-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-A[1.5-4.49/0.01]-E[1.5-2.4/0.1]
ESJP-C7.5-[80-300/0.01]-V[2.5-4.5/0.1]-S[30-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-A[1.5-4.49/0.01]-E[1.5-4.49/0.01]
ESJP-C8-[80-300/0.01]-V[2.5-5.5/0.1]-S[20-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-A[2-5.49/0.01]-E[2-5.49/0.01]
ESJP-C10-[80-300/0.01]-V[4-7/0.1]-S[20-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-A[2-6.99/0.01]-E[2-6.99/0.01]
ESJP-C12-[80-300/0.01]-V[4-8/0.1]-S[20-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-A[2-7.99/0.01]-E[2-7.99/0.01]
ESJP-D4-[50-200/0.01]-V[2-2.5/0.1]-S[20-100/1]-X[70-300/0.01]-F[50-299.5/0.01]-A[0.7-2.49/0.01]-E[0.7-2.49/0.01]-C[0.1-1/0.1]
ESJP-D4.5-[50-200/0.01]-V[2-2.5/0.1]-S[20-100/1]-X[70-300/0.01]-F[50-299.5/0.01]-A[0.7-2.49/0.01]-E[0.7-2.49/0.01]-C[0.1-1/0.1]
ESJP-D5-[50-250/0.01]-V[2-3/0.1]-S[20-100/1]-X[70-350/0.01]-F[50-349.5/0.01]-A[1-2.99/0.01]-E[1-2.99/0.01]-C[0.1-1/0.1]
ESJP-D5.5-[50-250/0.01]-V[2-3.5/0.1]-S[20-100/1]-X[70-350/0.01]-F[50-349.5/0.01]-A[1-3.49/0.01]-E[1-3.49/0.01]-C[0.1-1/0.1]
ESJP-D6-[80-300/0.01]-V[2.5-4/0.1]-S[30-100/1]-X[70-400/0.01]-F[100-399.5/0.01]-A[1-3.99/0.01]-E[1-3.99/0.01]-C[0.1-1/0.1]
ESJP-D6.5-[80-300/0.01]-V[2.5-4/0.1]-S[20-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-A[1-3.99/0.01]-E[1-3.99/0.01]-C[0.1-1/0.1]
ESJP-D7-[80-300/0.01]-V[2.5-4.5/0.1]-S[20-40/1]-X[100-400/0.01]-F[50-399.5/0.01]-A[1.5-4.49/0.01]-E[1.5-4.49/0.01]-C[0.1-1/0.1]
ESJP-D7.5-[80-300/0.01]-V[2.5-4.5/0.1]-S[30-40/1]-X[100-400/0.01]-F[50-399.5/0.01]-A[1.5-4.49/0.01]-E[1.5-4.49/0.01]-C[0.1-1/0.1]
ESJP-D8-[80-300/0.01]-V[2.5-5.5/0.1]-S[20-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-A[2-5.49/0.01]-E[2-5.49/0.01]-C[0.1-1/0.1]
ESJP-D10-[80-300/0.01]-V[4-7/0.1]-S[30-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-A[2-6.99/0.01]-E[2-6.99/0.01]-C[0.1-1/0.1]
ESJP-D12-[80-300/0.01]-V[4-8/0.1]-S[20-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-A[2-7.99/0.01]-E[2-7.99/0.01]-C[0.1-1/0.1]
ESJP-E4-[50-200/0.01]-V[2-2.5/0.1]-S[20-100/1]-X[70-300/0.01]-F[50-299.5/0.01]-A[0.7-2.49/0.01]-E[0.7-2.49/0.01]-R[0.3-5/0.1]
ESJP-E4.5-[50-200/0.01]-V[2-2.5/0.1]-S[20-100/1]-X[70-300/0.01]-F[50-299.5/0.01]-A[0.7-2.49/0.01]-E[0.7-2.49/0.01]-R[0.3-5/0.1]
ESJP-E5-[50-250/0.01]-V[2-3/0.1]-S[20-100/1]-X[70-350/0.01]-F[50-349.5/0.01]-A[1-2.99/0.01]-E[1-2.99/0.01]-R[0.3-5/0.1]
ESJP-E5.5-[50-250/0.01]-V[2-3.5/0.1]-S[30-100/1]-X[70-350/0.01]-F[50-349.5/0.01]-A[1-3.49/0.01]-E[1-3.49/0.01]-R[0.3-5/0.1]
ESJP-E6-[80-300/0.01]-V[2.5-4/0.1]-S[30-40/1]-X[70-400/0.01]-F[100-399.5/0.01]-A[1-3.99/0.01]-E[1-3.99/0.01]-R[0.3-5/0.1]
ESJP-E6.5-[80-300/0.01]-V[2.5-4/0.1]-S[20-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-A[1-3.99/0.01]-E[1-3.99/0.01]-R[0.3-5/0.1]
ESJP-E7-[80-300/0.01]-V[2.5-4.5/0.1]-S[20-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-A[1.5-4.49/0.01]-E[1.5-4.49/0.01]-R[0.3-5/0.1]
ESJP-E7.5-[80-300/0.01]-V[2.5-4.5/0.1]-S[20-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-A[1.5-4.49/0.01]-E[1.5-4.49/0.01]-R[0.3-5/0.1]
ESJP-E8-[80-300/0.01]-V[2.5-5.5/0.1]-S[20-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-A[2-5.49/0.01]-E[2-5.49/0.01]-R[0.3-5/0.1]
ESJP-E10-[80-300/0.01]-V[4-7/0.1]-S[20-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-A[2-6.99/0.01]-E[2-6.99/0.01]-R[0.3-5/0.1]
ESJP-E12-[80-300/0.01]-V[4-8/0.1]-S[30-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-A[2-7.99/0.01]-E[2-7.99/0.01]-R[0.3-5/0.1]
ESJP-S4-[50-200/0.01]-V[2-2.5/0.1]-S[20-100/1]-X[70-300/0.01]
ESJP-S4.5-[50-200/0.01]-V[2-2.5/0.1]-S[30-100/1]-X[70-300/0.01]
ESJP-S5-[50-250/0.01]-V[2-3/0.1]-S[30-100/1]-X[70-350/0.01]
ESJP-S5.5-[50-250/0.01]-V[2-3.5/0.1]-S[30-100/1]-X[70-350/0.01]
ESJP-S6-[80-300/0.01]-V[2-4/0.1]-S[30-100/1]-X[70-400/0.01]
ESJP-S6.5-[80-300/0.01]-V[2.5-4/0.1]-S[20-100/1]-X[100-400/0.01]
ESJP-S7-[80-300/0.01]-V[2.5-4.5/0.1]-S[20-100/1]-X[100-400/0.01]
ESJP-S7.5-[80-300/0.01]-V[2.5-4.5/0.1]-S[30-40/1]-X[100-400/0.01]
ESJP-S8-[80-300/0.01]-V[2.5-5.5/0.1]-S[20-100/1]-X[100-400/0.01]
ESJP-S10-[80-300/0.01]-V[4-7/0.1]-S[20-100/1]-X[100-400/0.01]
ESJP-S12-[80-300/0.01]-V[4-8/0.1]-S[20-100/1]-X[100-400/0.01]
ESNP-A4-[50-200/0.01]-V[2-2.5/0.1]-S[20-100/1]-X[70-300/0.01]-F[50-299.5/0.01]-E2.5
ESNP-A4-[50-200/0.01]-V[2-2.5/0.1]-S[20-100/1]-X[70-300/0.01]-F[50-299.5/0.01]-E[0.7-2.49/0.01]
ESNP-A4.5-[50-200/0.01]-V[2-2.5/0.1]-S[20-100/1]-X[70-300/0.01]-F[50-299.5/0.01]-E2.5
ESNP-A4.5-[50-200/0.01]-V[2-2.5/0.1]-S[20-100/1]-X[70-300/0.01]-F[50-299.5/0.01]-E[0.7-2.49/0.01]
ESNP-A5-[50-250/0.01]-V[2-3/0.1]-S[20-100/1]-X[70-350/0.01]-F[50-349.5/0.01]-E[1-2.99/0.01]
ESNP-A5.5-[50-250/0.01]-V[2-3.5/0.1]-S[20-100/1]-X[70-350/0.01]-F[50-349.5/0.01]-E[1-3.49/0.01]
ESNP-A6-[80-300/0.01]-V[2.5-4/0.1]-S[20-100/1]-X[70-400/0.01]-F[100-399.5/0.01]-E[1-3.99/0.01]
ESNP-A6.5-[80-300/0.01]-V[2.5-4/0.1]-S[20-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-E[1-3.99/0.01]
ESNP-A7-[80-300/0.01]-V[2.5-4.5/0.1]-S[20-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-E[1.5-4.49/0.01]
ESNP-A7.5-[80-300/0.01]-V[2.5-4.5/0.1]-S[20-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-E[1.5-4.49/0.01]
ESNP-A8-[80-300/0.01]-V[2.5-5.5/0.1]-S[30-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-E[2-5.49/0.01]
ESNP-A10-[80-300/0.01]-V[4-7/0.1]-S[30-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-E[2-6.99/0.01]
ESNP-A12-[80-300/0.01]-V[4-8/0.1]-S[30-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-E[2-7.99/0.01]
ESNP-B4-[50-200/0.01]-V[2-2.5/0.1]-S[20-100/1]-X[70-300/0.01]-F[50-299.5/0.01]-A[0.7-2.49/0.01]-E[0.7-2.49/0.01]
ESNP-B4.5-[50-200/0.01]-V[2-2.5/0.1]-S[20-100/1]-X[70-300/0.01]-F[50-299.5/0.01]-A[0.7-2.49/0.01]-E[0.7-2.49/0.01]
ESNP-B5-[50-250/0.01]-V[2-3/0.1]-S[20-100/1]-X[70-350/0.01]-F[50-349.5/0.01]-A[1-2.99/0.01]-E[1-2.99/0.01]
ESNP-B5.5-[50-250/0.01]-V[2-3.5/0.1]-S[20-100/1]-X[70-350/0.01]-F[50-349.5/0.01]-A[1-3.49/0.01]-E[1-3.49/0.01]
ESNP-B6-[80-300/0.01]-V[2.5-4/0.1]-S[20-100/1]-X[70-400/0.01]-F[100-399.5/0.01]-A[1-3.99/0.01]-E[1-3.99/0.01]
ESNP-B6.5-[80-300/0.01]-V[2.5-4/0.1]-S[20-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-A[1-3.99/0.01]-E[1-3.99/0.01]
ESNP-B7-[80-300/0.01]-V[2.5-4.5/0.1]-S[20-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-A[1.5-4.49/0.01]-E[1.5-4.49/0.01]
ESNP-B7.5-[80-300/0.01]-V[2.5-4.5/0.1]-S[20-100/1]-X[100-400/0.01]-F[50-399.5/0.01]-A[1.5-4.49/0.01]-E[1.5-4.49/0.01]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHead thickness D/P (Shaft diameter)
(mm)
V (Hole diameter)
(mm)
Center pin tip shape L (L dimension)
(mm)
A (Center pin tip diameter)
(mm)
C (Recess diameter)
(mm)
E (Center pin tip diameter)
(mm)
F (Center pin shaft diameter length)
(mm)
R
(mm)
S (V hole diameter length)
(mm)
X (Full length of the center pin)
(mm)

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 106mm(JIS)42 ~ 2.5A50 ~ 200--0.7 ~ 2.4950 ~ 299.5-30 ~ 10070 ~ 300

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 106mm(JIS)4.52 ~ 2.5A50 ~ 2000.7 ~ 2.49-2.550 ~ 299.5-20 ~ 10070 ~ 300

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 106mm(JIS)4.52 ~ 2.5A50 ~ 2000.7 ~ 2.49-0.7 ~ 2.4950 ~ 299.5-20 ~ 10070 ~ 300

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 106mm(JIS)52 ~ 3A50 ~ 250--1 ~ 2.9950 ~ 349.5-20 ~ 10070 ~ 350

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 106mm(JIS)5.52 ~ 3.5A50 ~ 250--1 ~ 3.4950 ~ 349.5-20 ~ 10070 ~ 350

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 106mm(JIS)62 ~ 4A80 ~ 300--1 ~ 3.99100 ~ 399.5-30 ~ 10070 ~ 400

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 106mm(JIS)6.52.5 ~ 4A80 ~ 300--1 ~ 3.9950 ~ 399.5-20 ~ 100100 ~ 400

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 106mm(JIS)72.5 ~ 4.5A80 ~ 300--1.5 ~ 4.4950 ~ 399.5-30 ~ 100100 ~ 400

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 106mm(JIS)7.52.5 ~ 4.5A80 ~ 300--1.5 ~ 4.4950 ~ 399.5-20 ~ 40100 ~ 400

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 108mm(JIS)82.5 ~ 5.5A80 ~ 300--2 ~ 5.4950 ~ 399.5-30 ~ 100100 ~ 400

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 108mm(JIS)104 ~ 7A80 ~ 300--2 ~ 6.9950 ~ 399.5-30 ~ 40100 ~ 400

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 108mm(JIS)104 ~ 7A80 ~ 300--2 ~ 6.9950 ~ 399.5-31 ~ 100100 ~ 400

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 108mm(JIS)124 ~ 8A80 ~ 300--2 ~ 7.9950 ~ 399.5-20 ~ 100100 ~ 400

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 106mm(JIS)42 ~ 2.5B50 ~ 2000.7 ~ 2.49-0.7 ~ 2.4950 ~ 299.5-20 ~ 10070 ~ 300

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 106mm(JIS)4.52 ~ 2.5B50 ~ 2000.7 ~ 2.49-0.7 ~ 2.4950 ~ 299.5-20 ~ 10070 ~ 300

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 106mm(JIS)52 ~ 3B50 ~ 2501 ~ 2.99-1 ~ 2.9950 ~ 349.5-20 ~ 10070 ~ 350

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 106mm(JIS)5.52 ~ 3.5B50 ~ 2501 ~ 3.49-1 ~ 3.4950 ~ 349.5-20 ~ 10070 ~ 350

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 106mm(JIS)62.5 ~ 4B80 ~ 3001 ~ 3.99-1 ~ 3.9950 ~ 399.5-20 ~ 100100 ~ 400

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 106mm(JIS)6.52.5 ~ 4B80 ~ 3001 ~ 3.99-1 ~ 3.9950 ~ 399.5-30 ~ 100100 ~ 400

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 106mm(JIS)72.5 ~ 4.5B80 ~ 3001.5 ~ 4.49-1.5 ~ 4.4950 ~ 399.5-20 ~ 100100 ~ 400

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 106mm(JIS)7.52.5 ~ 4.5B80 ~ 3001.5 ~ 4.49-1.5 ~ 4.4950 ~ 399.5-20 ~ 100100 ~ 400

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 108mm(JIS)82.5 ~ 5.5B80 ~ 3002 ~ 5.49-2 ~ 5.4950 ~ 399.5-20 ~ 100100 ~ 400

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 108mm(JIS)104 ~ 7B80 ~ 3002 ~ 6.99-2 ~ 6.9950 ~ 399.5-30 ~ 100100 ~ 400

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 108mm(JIS)124 ~ 8B80 ~ 3002 ~ 7.99-2 ~ 7.9950 ~ 399.5-20 ~ 100100 ~ 400

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 106mm(JIS)42 ~ 2.5C50 ~ 2000.1 ~ 2.49-0.1 ~ 2.4950 ~ 299.5-20 ~ 10070 ~ 300

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 106mm(JIS)4.52 ~ 2.5C50 ~ 2000.7 ~ 2.49-0.7 ~ 2.4950 ~ 299.5-20 ~ 10070 ~ 300

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 106mm(JIS)52 ~ 3C50 ~ 2501 ~ 2.99-1 ~ 2.9950 ~ 349.5-20 ~ 10070 ~ 350

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 106mm(JIS)5.52 ~ 3.5C50 ~ 2501 ~ 3.49-1 ~ 3.4950 ~ 349.5-30 ~ 10070 ~ 350

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 106mm(JIS)62.5 ~ 4C80 ~ 3001 ~ 3.99-1 ~ 3.99100 ~ 399.5-20 ~ 10070 ~ 400

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 106mm(JIS)6.52.5 ~ 4C80 ~ 3001 ~ 3.99-1 ~ 3.9950 ~ 399.5-20 ~ 100100 ~ 400

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 106mm(JIS)72.5 ~ 4.5C80 ~ 3001.5 ~ 4.49-1.5 ~ 4.4950 ~ 399.5-20 ~ 100100 ~ 400

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 106mm(JIS)7.52.5 ~ 4.5C80 ~ 3001.5 ~ 4.49-1.5 ~ 2.450 ~ 399.5-30 ~ 100100 ~ 400

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 106mm(JIS)7.52.5 ~ 4.5C80 ~ 3001.5 ~ 4.49-1.5 ~ 4.4950 ~ 399.5-30 ~ 100100 ~ 400

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 108mm(JIS)82.5 ~ 5.5C80 ~ 3002 ~ 5.49-2 ~ 5.4950 ~ 399.5-20 ~ 100100 ~ 400

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 108mm(JIS)104 ~ 7C80 ~ 3002 ~ 6.99-2 ~ 6.9950 ~ 399.5-20 ~ 100100 ~ 400

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 108mm(JIS)124 ~ 8C80 ~ 3002 ~ 7.99-2 ~ 7.9950 ~ 399.5-20 ~ 100100 ~ 400

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 106mm(JIS)42 ~ 2.5D50 ~ 2000.7 ~ 2.490.1 ~ 10.7 ~ 2.4950 ~ 299.5-20 ~ 10070 ~ 300

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 106mm(JIS)4.52 ~ 2.5D50 ~ 2000.7 ~ 2.490.1 ~ 10.7 ~ 2.4950 ~ 299.5-20 ~ 10070 ~ 300

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 106mm(JIS)52 ~ 3D50 ~ 2501 ~ 2.990.1 ~ 11 ~ 2.9950 ~ 349.5-20 ~ 10070 ~ 350

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 106mm(JIS)5.52 ~ 3.5D50 ~ 2501 ~ 3.490.1 ~ 11 ~ 3.4950 ~ 349.5-20 ~ 10070 ~ 350

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 106mm(JIS)62.5 ~ 4D80 ~ 3001 ~ 3.990.1 ~ 11 ~ 3.99100 ~ 399.5-30 ~ 10070 ~ 400

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 106mm(JIS)6.52.5 ~ 4D80 ~ 3001 ~ 3.990.1 ~ 11 ~ 3.9950 ~ 399.5-20 ~ 100100 ~ 400

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 106mm(JIS)72.5 ~ 4.5D80 ~ 3001.5 ~ 4.490.1 ~ 11.5 ~ 4.4950 ~ 399.5-20 ~ 40100 ~ 400

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 106mm(JIS)7.52.5 ~ 4.5D80 ~ 3001.5 ~ 4.490.1 ~ 11.5 ~ 4.4950 ~ 399.5-30 ~ 40100 ~ 400

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 108mm(JIS)82.5 ~ 5.5D80 ~ 3002 ~ 5.490.1 ~ 12 ~ 5.4950 ~ 399.5-20 ~ 100100 ~ 400

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 108mm(JIS)104 ~ 7D80 ~ 3002 ~ 6.990.1 ~ 12 ~ 6.9950 ~ 399.5-30 ~ 100100 ~ 400

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 108mm(JIS)124 ~ 8D80 ~ 3002 ~ 7.990.1 ~ 12 ~ 7.9950 ~ 399.5-20 ~ 100100 ~ 400

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 106mm(JIS)42 ~ 2.5E50 ~ 2000.7 ~ 2.49-0.7 ~ 2.4950 ~ 299.50.3 ~ 520 ~ 10070 ~ 300

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 106mm(JIS)4.52 ~ 2.5E50 ~ 2000.7 ~ 2.49-0.7 ~ 2.4950 ~ 299.50.3 ~ 520 ~ 10070 ~ 300

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 106mm(JIS)52 ~ 3E50 ~ 2501 ~ 2.99-1 ~ 2.9950 ~ 349.50.3 ~ 520 ~ 10070 ~ 350

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 106mm(JIS)5.52 ~ 3.5E50 ~ 2501 ~ 3.49-1 ~ 3.4950 ~ 349.50.3 ~ 530 ~ 10070 ~ 350

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 106mm(JIS)62.5 ~ 4E80 ~ 3001 ~ 3.99-1 ~ 3.99100 ~ 399.50.3 ~ 530 ~ 4070 ~ 400

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 106mm(JIS)6.52.5 ~ 4E80 ~ 3001 ~ 3.99-1 ~ 3.9950 ~ 399.50.3 ~ 520 ~ 100100 ~ 400

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 106mm(JIS)72.5 ~ 4.5E80 ~ 3001.5 ~ 4.49-1.5 ~ 4.4950 ~ 399.50.3 ~ 520 ~ 100100 ~ 400

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 106mm(JIS)7.52.5 ~ 4.5E80 ~ 3001.5 ~ 4.49-1.5 ~ 4.4950 ~ 399.50.3 ~ 520 ~ 100100 ~ 400

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 108mm(JIS)82.5 ~ 5.5E80 ~ 3002 ~ 5.49-2 ~ 5.4950 ~ 399.50.3 ~ 520 ~ 100100 ~ 400

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 108mm(JIS)104 ~ 7E80 ~ 3002 ~ 6.99-2 ~ 6.9950 ~ 399.50.3 ~ 520 ~ 100100 ~ 400

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 108mm(JIS)124 ~ 8E80 ~ 3002 ~ 7.99-2 ~ 7.9950 ~ 399.50.3 ~ 530 ~ 100100 ~ 400

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 106mm(JIS)42 ~ 2.5S50 ~ 200-----20 ~ 10070 ~ 300

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 106mm(JIS)4.52 ~ 2.5S50 ~ 200-----30 ~ 10070 ~ 300

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 106mm(JIS)52 ~ 3S50 ~ 250-----30 ~ 10070 ~ 350

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 106mm(JIS)5.52 ~ 3.5S50 ~ 250-----30 ~ 10070 ~ 350

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 106mm(JIS)62 ~ 4S80 ~ 300-----30 ~ 10070 ~ 400

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 106mm(JIS)6.52.5 ~ 4S80 ~ 300-----20 ~ 100100 ~ 400

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 106mm(JIS)72.5 ~ 4.5S80 ~ 300-----20 ~ 100100 ~ 400

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 106mm(JIS)7.52.5 ~ 4.5S80 ~ 300-----30 ~ 40100 ~ 400

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 108mm(JIS)82.5 ~ 5.5S80 ~ 300-----20 ~ 100100 ~ 400

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 108mm(JIS)104 ~ 7S80 ~ 300-----20 ~ 100100 ~ 400

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 108mm(JIS)124 ~ 8S80 ~ 300-----20 ~ 100100 ~ 400

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 104mm(T4)42 ~ 2.5A50 ~ 200--2.550 ~ 299.5-20 ~ 10070 ~ 300

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 104mm(T4)42 ~ 2.5A50 ~ 200--0.7 ~ 2.4950 ~ 299.5-20 ~ 10070 ~ 300

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 104mm(T4)4.52 ~ 2.5A50 ~ 200--2.550 ~ 299.5-20 ~ 10070 ~ 300

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 104mm(T4)4.52 ~ 2.5A50 ~ 200--0.7 ~ 2.4950 ~ 299.5-20 ~ 10070 ~ 300

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 104mm(T4)52 ~ 3A50 ~ 250--1 ~ 2.9950 ~ 349.5-20 ~ 10070 ~ 350

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 104mm(T4)5.52 ~ 3.5A50 ~ 250--1 ~ 3.4950 ~ 349.5-20 ~ 10070 ~ 350

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 104mm(T4)62.5 ~ 4A80 ~ 300--1 ~ 3.99100 ~ 399.5-20 ~ 10070 ~ 400

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 104mm(T4)6.52.5 ~ 4A80 ~ 300--1 ~ 3.9950 ~ 399.5-20 ~ 100100 ~ 400

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 104mm(T4)72.5 ~ 4.5A80 ~ 300--1.5 ~ 4.4950 ~ 399.5-20 ~ 100100 ~ 400

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 104mm(T4)7.52.5 ~ 4.5A80 ~ 300--1.5 ~ 4.4950 ~ 399.5-20 ~ 100100 ~ 400

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 104mm(T4)82.5 ~ 5.5A80 ~ 300--2 ~ 5.4950 ~ 399.5-30 ~ 100100 ~ 400

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 104mm(T4)104 ~ 7A80 ~ 300--2 ~ 6.9950 ~ 399.5-30 ~ 100100 ~ 400

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 104mm(T4)124 ~ 8A80 ~ 300--2 ~ 7.9950 ~ 399.5-30 ~ 100100 ~ 400

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 104mm(T4)42 ~ 2.5B50 ~ 2000.7 ~ 2.49-0.7 ~ 2.4950 ~ 299.5-20 ~ 10070 ~ 300

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 104mm(T4)4.52 ~ 2.5B50 ~ 2000.7 ~ 2.49-0.7 ~ 2.4950 ~ 299.5-20 ~ 10070 ~ 300

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 104mm(T4)52 ~ 3B50 ~ 2501 ~ 2.99-1 ~ 2.9950 ~ 349.5-20 ~ 10070 ~ 350

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 104mm(T4)5.52 ~ 3.5B50 ~ 2501 ~ 3.49-1 ~ 3.4950 ~ 349.5-20 ~ 10070 ~ 350

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 104mm(T4)62.5 ~ 4B80 ~ 3001 ~ 3.99-1 ~ 3.99100 ~ 399.5-20 ~ 10070 ~ 400

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 104mm(T4)6.52.5 ~ 4B80 ~ 3001 ~ 3.99-1 ~ 3.9950 ~ 399.5-20 ~ 100100 ~ 400

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 104mm(T4)72.5 ~ 4.5B80 ~ 3001.5 ~ 4.49-1.5 ~ 4.4950 ~ 399.5-20 ~ 100100 ~ 400

-

EJECTOR SLEEVE 1 Piece(s) 7 Day(s) 104mm(T4)7.52.5 ~ 4.5B80 ~ 3001.5 ~ 4.49-1.5 ~ 4.4950 ~ 399.5-20 ~ 100100 ~ 400

Loading...

 

Basic Information

Product composition Center pin sets Material SKD61 Surface treatment Nitrided
Shaft diameter tolerance -0.01/-0.02 Concentricity between the hole and shaft diameters ◎0.06 Inner dia. tolerance H7
Tapered or not No