1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Ejector Pins With Tip Processed -Die Steel SKD61/4mm Head/Shaft Diameter・L Dimension Designation Type- (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A straight ejector pin with a machined tip made of die steel SKD61, collar thickness 4mm, shaft diameter, and total length specified.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
EPDB1A2-[50-250/0.01]-P[1.5-1.99/0.01]-G[45-89/1]
EPDB1A2.5-[50-250/0.01]-P[2-2.49/0.01]-G[45-89/1]
EPDB1A3-[50-300/0.01]-P[2.5-2.99/0.01]-G[45-89/1]
EPDB1A3.5-[50-300/0.01]-P[3-3.49/0.01]-G[45-89/1]
EPDB1A4-[50-350/0.01]-P[3.5-3.99/0.01]-G[45-89/1]
EPDB1A4.5-[50-300/0.01]-P[4-4.49/0.01]-G[45-89/1]
EPDB1A5-[50-350/0.01]-P[4.5-4.99/0.01]-G[45-89/1]
EPDB1A5.5-[50-350/0.01]-P[5-5.49/0.01]-G[45-89/1]
EPDB1A6-[50-350/0.01]-P[5.5-5.99/0.01]-G[45-89/1]
EPDB1A6.5-[50-350/0.01]-P[6-6.49/0.01]-G[45-89/1]
EPDB1A7-[50-350/0.01]-P[6.5-6.99/0.01]-G[45-89/1]
EPDB1A8-[50-350/0.01]-P[7-7.99/0.01]-G[45-89/1]
EPDB1A10-[50-350/0.01]-P[8-9.99/0.01]-G[45-89/1]
EPDB1A12-[50-350/0.01]-P[10-11.99/0.01]-G[45-89/1]
EPDB2A2-[50-250/0.01]-P[1.5-1.99/0.01]-V1.5-G[45-89/1]
EPDB2A2.5-[50-250/0.01]-P[2-2.49/0.01]-V[1.5-2.3/0.1]-G[45-89/1]
EPDB2A3-[50-300/0.01]-P[2.5-2.99/0.01]-V[1.5-2.8/0.1]-G[45-89/1]
EPDB2A3.5-[50-300/0.01]-P[3-3.49/0.01]-V[1.5-3.3/0.1]-G[45-89/1]
EPDB2A4-[50-350/0.01]-P[0.5-3.99/0.01]-V[1.5-3.8/0.1]-G[45-89/1]
EPDB2A4.5-[50-300/0.01]-P[4-4.49/0.01]-V[1.5-4.3/0.1]-G[45-89/1]
EPDB2A5-[50-350/0.01]-P[4.5-4.99/0.01]-V[1.5-4.8/0.1]-G[45-89/1]
EPDB2A5.5-[50-350/0.01]-P[5-5.49/0.01]-V[1.5-5.3/0.1]-G[45-89/1]
EPDB2A6-[50-350/0.01]-P[5.5-5.99/0.01]-V[1.5-5.8/0.1]-G[45-89/1]
EPDB2A6.5-[50-350/0.01]-P[6-6.49/0.01]-V[1.5-6.3/0.1]-G[45-89/1]
EPDB2A7-[50-350/0.01]-P[6.5-6.99/0.01]-V[1.5-6.8/0.1]-G[45-89/1]
EPDB2A8-[50-350/0.01]-P[7-7.99/0.01]-V[1.5-7.8/0.1]-G[45-89/1]
EPDB2A10-[50-350/0.01]-P[8-9.99/0.01]-V[1.5-9.8/0.1]-G[45-89/1]
EPDB2A12-[50-350/0.01]-P[10-11.99/0.01]-V[1.5-11.9/0.1]-G[45-89/1]
EPDB3A2-[50-250/0.01]-P[1.5-1.99/0.01]-R[1.5-15/0.1]
EPDB3A2.5-[50-250/0.01]-P[2-2.49/0.01]-R[2-15/0.1]
EPDB3A3-[50-300/0.01]-P[2.5-2.99/0.01]-R[2.5-15/0.1]
EPDB3A3.5-[50-300/0.01]-P[3-3.49/0.01]-R[3-15/0.1]
EPDB3A4-[50-350/0.01]-P[3.5-3.99/0.01]-R[3.5-15/0.1]
EPDB3A4.5-[50-300/0.01]-P[4-4.49/0.01]-R[4-15/0.1]
EPDB3A5-[50-350/0.01]-P[4.5-4.99/0.01]-R[4.5-15/0.1]
EPDB3A5.5-[50-350/0.01]-P[5-5.49/0.01]-R[5-15/0.1]
EPDB3A6-[50-350/0.01]-P[5.5-5.99/0.01]-R[5.5-15/0.1]
EPDB3A6.5-[50-350/0.01]-P[6-6.49/0.01]-R[6-15/0.1]
EPDB3A7-[50-350/0.01]-P[6.5-6.99/0.01]-R[6.5-15/0.1]
EPDB3A8-[50-350/0.01]-P[7-7.99/0.01]-R[7-15/0.1]
EPDB3A10-[50-350/0.01]-P[8-9.99/0.01]-R[8-15/0.1]
EPDB3A12-[50-350/0.01]-P[10-11.99/0.01]-R[12-15/0.1]
EPDB4A2-[50-250/0.01]-P[1.5-1.99/0.01]-R[1.5-15/0.1]
EPDB4A2.5-[50-250/0.01]-P[2-2.49/0.01]-R[2-15/0.1]
EPDB4A3-[50-300/0.01]-P[2.5-2.99/0.01]-R[2.5-15/0.1]
EPDB4A3.5-[50-300/0.01]-P[3-3.49/0.01]-R[3-15/0.1]
EPDB4A4-[50-350/0.01]-P[3.5-3.99/0.01]-R[3.5-15/0.1]
EPDB4A4.5-[50-300/0.01]-P[4-4.49/0.01]-R[4-15/0.1]
EPDB4A5-[50-350/0.01]-P[4.5-4.99/0.01]-R[4.5-15/0.1]
EPDB4A5.5-[50-350/0.01]-P[5-5.49/0.01]-R[5-15/0.1]
EPDB4A6-[50-350/0.01]-P[5.5-5.99/0.01]-R[5.5-15/0.1]
EPDB4A6.5-[50-350/0.01]-P[6-6.49/0.01]-R[6-15/0.1]
EPDB4A7-[50-350/0.01]-P[6.5-6.99/0.01]-R[6.5-15/0.1]
EPDB4A8-[50-350/0.01]-P[7-7.99/0.01]-R[7-15/0.1]
EPDB4A10-[50-350/0.01]-P[8-9.99/0.01]-R[8-15/0.1]
EPDB4A12-[50-350/0.01]-P[10-11.99/0.01]-R[12-15/0.1]
EPDB5A2-[50-250/0.01]-P[1.5-1.99/0.01]-V[1.5-2/0.1]-F[35-250/0.01]-G[0-45/1]
EPDB5A2.5-[50-250/0.01]-P[2-2.49/0.01]-V[1.5-2.3/0.1]-F[35-250/0.01]-G[0-45/1]
EPDB5A3-[50-300/0.01]-P[2.5-2.99/0.01]-V[1.5-2.8/0.1]-F[35-300/0.01]-G[0-45/1]
EPDB5A3.5-[50-300/0.01]-P[3-3.49/0.01]-V[1.5-3.3/0.1]-F[35-300/0.01]-G[0-45/1]
EPDB5A4-[50-350/0.01]-P[3.5-3.99/0.01]-V[1.5-3.8/0.1]-F[35-300/0.01]-G[0-45/1]
EPDB5A4.5-[50-300/0.01]-P[4-4.49/0.01]-V[1.5-4.3/0.1]-F[35-300/0.01]-G[0-45/1]
EPDB5A5-[50-350/0.01]-P[4.5-4.99/0.01]-V[1.5-4.8/0.1]-F[35-350/0.01]-G[0-45/1]
EPDB5A5.5-[50-350/0.01]-P[5-5.49/0.01]-V[1.5-5.3/0.1]-F[35-350/0.01]-G[0-45/1]
EPDB5A6-[50-350/0.01]-P[5.5-5.99/0.01]-V[1.5-5.8/0.1]-F[35-350/0.01]-G[0-45/1]
EPDB5A6.5-[50-350/0.01]-P[6-6.49/0.01]-V[1.5-6.3/0.1]-F[35-350/0.01]-G[0-45/1]
EPDB5A7-[50-350/0.01]-P[6.5-6.99/0.01]-V[1.5-6.8/0.1]-F[35-350/0.01]-G[0-45/1]
EPDB5A8-[50-350/0.01]-P[7-7.99/0.01]-V[1.5-7.8/0.1]-F[35-350/0.01]-G[0-45/1]
EPDB5A10-[50-350/0.01]-P[8-9.99/0.01]-V[1.5-9.8/0.1]-F[35-350/0.01]-G[0-45/1]
EPDB5A12-[50-350/0.01]-P[10-11.99/0.01]-V[1.5-8.9/0.1]-F[35-350/0.01]-G[0-45/1]
EPDB6A2-[50-250/0.01]-P[1.5-1.99/0.01]-G[45-89/1]
EPDB6A2.5-[50-250/0.01]-P[2-2.49/0.01]-G[45-89/1]
EPDB6A3-[50-300/0.01]-P[2.5-2.99/0.01]-G[45-89/1]
EPDB6A3.5-[50-300/0.01]-P[3-3.49/0.01]-G[45-89/1]
EPDB6A4-[50-350/0.01]-P[3.5-3.99/0.01]-G[45-89/1]
EPDB6A4.5-[50-300/0.01]-P[4-4.49/0.01]-G[45-89/1]
EPDB6A5-[50-350/0.01]-P[4.5-4.99/0.01]-G[45-89/1]
EPDB6A5.5-[50-350/0.01]-P[5-5.49/0.01]-G[45-89/1]
EPDB6A6-[50-350/0.01]-P[5.5-5.99/0.01]-G[45-89/1]
EPDB6A6.5-[50-350/0.01]-P[6-6.49/0.01]-G[45-89/1]
EPDB6A7-[50-350/0.01]-P[6.5-6.99/0.01]-G[45-89/1]
EPDB6A8-[50-350/0.01]-P[7-7.99/0.01]-G[45-89/1]
EPDB6A10-[50-350/0.01]-P[8-9.99/0.01]-G[45-89/1]
EPDB6A12-[50-350/0.01]-P[10-11.99/0.01]-G[45-89/1]
EPDB7A2-[50-250/0.01]-P[1.5-1.99/0.01]-R[1.6-15/0.1]-F[35-250/0.01]
EPDB7A2.5-[50-250/0.01]-P[2-2.49/0.01]-R[1.9-15/0.1]-F[35-250/0.01]
EPDB7A3-[50-300/0.01]-P[2.5-2.99/0.01]-R[2.4-15/0.1]-F[35-300/0.01]
EPDB7A3.5-[50-300/0.01]-P[3-3.49/0.01]-R[2.9-15/0.1]-F[35-300/0.01]
EPDB7A4-[50-350/0.01]-P[3.5-3.99/0.01]-R[3.4-15/0.1]-F[35-300/0.01]
EPDB7A4.5-[50-300/0.01]-P[4-4.49/0.01]-R[3.9-15/0.1]-F[35-300/0.01]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft diameter tolerance (Reference tolerance) L dimension tolerance (Reference tolerance) D/P (Shaft diameter)
(mm)
Tip shape No. (Nominal diameter)
(mm)
L (L dimension)
(mm)
A
(mm)
E
(mm)
F
(mm)
G
(°)
J
(mm)
K
(°)
Q
(mm)
R
(mm)
V
(mm)
W
(mm)

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/01.5 ~ 1.991A250 ~ 250---45 ~ 89------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/02 ~ 2.491A2.550 ~ 250---45 ~ 89------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/02.5 ~ 2.991A350 ~ 300---45 ~ 89------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/03 ~ 3.491A3.550 ~ 300---45 ~ 89------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/03.5 ~ 3.991A450 ~ 350---45 ~ 89------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/04 ~ 4.491A4.550 ~ 300---45 ~ 89------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/04.5 ~ 4.991A550 ~ 350---45 ~ 89------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/05 ~ 5.491A5.550 ~ 350---45 ~ 89------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/05.5 ~ 5.991A650 ~ 350---45 ~ 89------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/06 ~ 6.491A6.550 ~ 350---45 ~ 89------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/06.5 ~ 6.991A750 ~ 350---45 ~ 89------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/07 ~ 7.991A850 ~ 350---45 ~ 89------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/08 ~ 9.991A1050 ~ 350---45 ~ 89------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/010 ~ 11.991A1250 ~ 350---45 ~ 89------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/01.5 ~ 1.992A250 ~ 250---45 ~ 89----1.5-

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/02 ~ 2.492A2.550 ~ 250---45 ~ 89----1.5 ~ 2.3-

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/02.5 ~ 2.992A350 ~ 300---45 ~ 89----1.5 ~ 2.8-

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/03 ~ 3.492A3.550 ~ 300---45 ~ 89----1.5 ~ 3.3-

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/00.5 ~ 3.992A450 ~ 350---45 ~ 89----1.5 ~ 3.8-

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/04 ~ 4.492A4.550 ~ 300---45 ~ 89----1.5 ~ 4.3-

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/04.5 ~ 4.992A550 ~ 350---45 ~ 89----1.5 ~ 4.8-

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/05 ~ 5.492A5.550 ~ 350---45 ~ 89----1.5 ~ 5.3-

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/05.5 ~ 5.992A650 ~ 350---45 ~ 89----1.5 ~ 5.8-

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/06 ~ 6.492A6.550 ~ 350---45 ~ 89----1.5 ~ 6.3-

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/06.5 ~ 6.992A750 ~ 350---45 ~ 89----1.5 ~ 6.8-

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/07 ~ 7.992A850 ~ 350---45 ~ 89----1.5 ~ 7.8-

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/08 ~ 9.992A1050 ~ 350---45 ~ 89----1.5 ~ 9.8-

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/010 ~ 11.992A1250 ~ 350---45 ~ 89----1.5 ~ 11.9-

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/01.5 ~ 1.993A250 ~ 250-------1.5 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/02 ~ 2.493A2.550 ~ 250-------2 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/02.5 ~ 2.993A350 ~ 300-------2.5 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/03 ~ 3.493A3.550 ~ 300-------3 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/03.5 ~ 3.993A450 ~ 350-------3.5 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/04 ~ 4.493A4.550 ~ 300-------4 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/04.5 ~ 4.993A550 ~ 350-------4.5 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/05 ~ 5.493A5.550 ~ 350-------5 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/05.5 ~ 5.993A650 ~ 350-------5.5 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/06 ~ 6.493A6.550 ~ 350-------6 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/06.5 ~ 6.993A750 ~ 350-------6.5 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/07 ~ 7.993A850 ~ 350-------7 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/08 ~ 9.993A1050 ~ 350-------8 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/010 ~ 11.993A1250 ~ 350-------12 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/01.5 ~ 1.994A250 ~ 250-------1.5 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/02 ~ 2.494A2.550 ~ 250-------2 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/02.5 ~ 2.994A350 ~ 300-------2.5 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/03 ~ 3.494A3.550 ~ 300-------3 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/03.5 ~ 3.994A450 ~ 350-------3.5 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/04 ~ 4.494A4.550 ~ 300-------4 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/04.5 ~ 4.994A550 ~ 350-------4.5 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/05 ~ 5.494A5.550 ~ 350-------5 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/05.5 ~ 5.994A650 ~ 350-------5.5 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/06 ~ 6.494A6.550 ~ 350-------6 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/06.5 ~ 6.994A750 ~ 350-------6.5 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/07 ~ 7.994A850 ~ 350-------7 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/08 ~ 9.994A1050 ~ 350-------8 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/010 ~ 11.994A1250 ~ 350-------12 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/01.5 ~ 1.995A250 ~ 250--35 ~ 2500 ~ 45----1.5 ~ 2-

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/02 ~ 2.495A2.550 ~ 250--35 ~ 2500 ~ 45----1.5 ~ 2.3-

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/02.5 ~ 2.995A350 ~ 300--35 ~ 3000 ~ 45----1.5 ~ 2.8-

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/03 ~ 3.495A3.550 ~ 300--35 ~ 3000 ~ 45----1.5 ~ 3.3-

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/03.5 ~ 3.995A450 ~ 350--35 ~ 3000 ~ 45----1.5 ~ 3.8-

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/04 ~ 4.495A4.550 ~ 300--35 ~ 3000 ~ 45----1.5 ~ 4.3-

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/04.5 ~ 4.995A550 ~ 350--35 ~ 3500 ~ 45----1.5 ~ 4.8-

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/05 ~ 5.495A5.550 ~ 350--35 ~ 3500 ~ 45----1.5 ~ 5.3-

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/05.5 ~ 5.995A650 ~ 350--35 ~ 3500 ~ 45----1.5 ~ 5.8-

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/06 ~ 6.495A6.550 ~ 350--35 ~ 3500 ~ 45----1.5 ~ 6.3-

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/06.5 ~ 6.995A750 ~ 350--35 ~ 3500 ~ 45----1.5 ~ 6.8-

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/07 ~ 7.995A850 ~ 350--35 ~ 3500 ~ 45----1.5 ~ 7.8-

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/08 ~ 9.995A1050 ~ 350--35 ~ 3500 ~ 45----1.5 ~ 9.8-

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/010 ~ 11.995A1250 ~ 350--35 ~ 3500 ~ 45----1.5 ~ 8.9-

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/01.5 ~ 1.996A250 ~ 250---45 ~ 89------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/02 ~ 2.496A2.550 ~ 250---45 ~ 89------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/02.5 ~ 2.996A350 ~ 300---45 ~ 89------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/03 ~ 3.496A3.550 ~ 300---45 ~ 89------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/03.5 ~ 3.996A450 ~ 350---45 ~ 89------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/04 ~ 4.496A4.550 ~ 300---45 ~ 89------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/04.5 ~ 4.996A550 ~ 350---45 ~ 89------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/05 ~ 5.496A5.550 ~ 350---45 ~ 89------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/05.5 ~ 5.996A650 ~ 350---45 ~ 89------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/06 ~ 6.496A6.550 ~ 350---45 ~ 89------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/06.5 ~ 6.996A750 ~ 350---45 ~ 89------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/07 ~ 7.996A850 ~ 350---45 ~ 89------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/08 ~ 9.996A1050 ~ 350---45 ~ 89------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/010 ~ 11.996A1250 ~ 350---45 ~ 89------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/01.5 ~ 1.997A250 ~ 250--35 ~ 250----1.6 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/02 ~ 2.497A2.550 ~ 250--35 ~ 250----1.9 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/02.5 ~ 2.997A350 ~ 300--35 ~ 300----2.4 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/03 ~ 3.497A3.550 ~ 300--35 ~ 300----2.9 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/03.5 ~ 3.997A450 ~ 350--35 ~ 300----3.4 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.05/04 ~ 4.497A4.550 ~ 300--35 ~ 300----3.9 ~ 15--

Loading...

 

Basic Information

Shape type With tip processing Material SKD61 Surface treatment No
Head thickness 4mm(T4) Gas release shape No Character engraving type No
Number of engraving characters No