(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High-speed steel SKH51 + collar thickness 4mm + total length specified type ejector pin with Z groove processing.
Part Number |
---|
Z-EPH-L2-[50-300/0.01]-V1.5-G[3-40/1]-F[40-290/0.01] |
Z-EPH-L2-[50-300/0.01]-V1.5-G[3,5,10,15,20,25,30]-F[40-290/0.01] |
Z-EPH-L2.5-[50-300/0.01]-V[1.5-2/0.5]-G[3-40/1]-F[40-290/0.01] |
Z-EPH-L2.5-[50-300/0.01]-V[1.5-2/0.5]-G[3,5,10,15,20,25,30]-F[40-290/0.01] |
Z-EPH-L3-[50-300/0.01]-V[1.5-2.5/0.5]-G[3-40/1]-F[40-290/0.01] |
Z-EPH-L4-[50-350/0.01]-V[1.5-3.5/0.5]-G[3-40/1]-F[40-340/0.01] |
Z-EPH-L5-[50-350/0.01]-V[1.5-4.5/0.5]-G[3,4,5,6,7,8,9,10,11,12,13,14,15,16,17,18,19,20,21,22,23,24,25,26,27,28,29,30,40]-F[40-340/0.01] |
Z-EPH-L5-[50-350/0.01]-V[1.5-4.5/0.5]-G[31-39/1]-F[40-340/0.01] |
Z-EPH-L5-[50-350/0.01]-V[1.5-4.5/0.5]-G[3-40/1]-F[40-340/0.01] |
Z-EPH-L6-[50-350/0.01]-V5.5-G[3-40/1]-F[40-340/0.01] |
Z-EPH-L6-[50-350/0.01]-V5.5-G[3,5,6,10,15,20,25,30]-F[40-340/0.01] |
Z-EPH-L6-[50-350/0.01]-V[1.5-5.5/0.5]-G[3-40/1]-F[40-340/0.01] |
Z-EPH-L6-[50-350/0.01]-V[1.5-5.5/0.5]-G[3,5,6,10,15,20,25,30]-F[40-340/0.01] |
Z-EPH-L7-[50-350/0.01]-V[1.5-6.5/0.5]-G[3-40/1]-F[40-340/0.01] |
Z-EPH-L8-[50-350/0.01]-V[1.5-7.5/0.5]-G[3-40/1]-F[40-350/0.01] |
Z-EPHE-L2-[50-300/0.01]-V1.5-G[3,5,10,15,20,25,30]-F[40-290/0.01] |
Z-EPHE-L2.5-[50-300/0.01]-V[1.5-2/0.5]-G[3,5,10,15,20,25,30]-F[40-290/0.01] |
Z-EPHE-L3-[50-300/0.01]-V[1.5-2.5/0.5]-G[3,5,10,15,20,25,30]-F[40-290/0.01] |
Z-EPHE-L4-[50-350/0.01]-V[1.5-3.5/0.5]-G[3-40/1]-F[40-340/0.01] |
Z-EPHE-L4-[50-350/0.01]-V[1.5-3.5/0.5]-G[3,5,10,15,20,25,30]-F[40-340/0.01] |
Z-EPHE-L5-[50-350/0.01]-V[1.5-4.5/0.5]-G[3,5,10,15,20,25,30]-F[40-340/0.01] |
Z-EPHE-L6-[50-350/0.01]-V5.5-G[3,5,10,15,20,25,30]-F[40-340/0.01] |
Z-EPHE-L6-[50-350/0.01]-V[1.5-5/0.5]-G[3,5,10,15,20,25,30]-F[40-340/0.01] |
Z-EPHE-L7-[50-350/0.01]-V[1.5-6.5/0.5]-G[3-40/1]-F[40-340/0.01] |
Z-EPHE-L7-[50-350/0.01]-V[1.5-6.5/0.5]-G[3,5,10,15,20,25,30]-F[40-340/0.01] |
Z-EPHE-L8-[50-350/0.01]-V[1.5-7.5/0.5]-G[3,5,10,15,20,25,30]-F[40-340/0.01] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft diameter tolerance (Reference tolerance) | D/P (Shaft diameter) (mm) | L (L dimension) (mm) | F (Z groove position) (mm) | G (Z groove angle) (°) | V (Z groove position) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | EJECTORPIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 2 | 50 ~ 300 | 40 ~ 290 | - | 1.5 | ||
- | EJECTORPIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 2 | 50 ~ 300 | 40 ~ 290 | 3 ~ 30 | 1.5 | ||
- | EJECTORPIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 2.5 | 50 ~ 300 | 40 ~ 290 | - | 1.5 ~ 2 | ||
- | EJECTORPIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 2.5 | 50 ~ 300 | 40 ~ 290 | 3 ~ 30 | 1.5 ~ 2 | ||
- | EJECTORPIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 3 | 50 ~ 300 | 40 ~ 290 | - | 1.5 ~ 2.5 | ||
- | EJECTORPIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 4 | 50 ~ 350 | 40 ~ 340 | - | 1.5 ~ 3.5 | ||
- | EJECTORPIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 5 | 50 ~ 350 | 40 ~ 340 | 3 ~ 40 | 1.5 ~ 4.5 | ||
- | EJECTORPIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 5 | 50 ~ 350 | 40 ~ 340 | - | 1.5 ~ 4.5 | ||
- | EJECTORPIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 5 | 50 ~ 350 | 40 ~ 340 | - | 1.5 ~ 4.5 | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 6 | 50 ~ 350 | 40 ~ 340 | - | - | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 6 | 50 ~ 350 | 40 ~ 340 | 3 ~ 30 | - | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 6 | 50 ~ 350 | 40 ~ 340 | - | 1.5 ~ 5.5 | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 6 | 50 ~ 350 | 40 ~ 340 | 3 ~ 30 | 1.5 ~ 5.5 | ||
- | EJECTORPIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 7 | 50 ~ 350 | 40 ~ 340 | - | 1.5 ~ 6.5 | ||
- | EJECTORPIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 8 | 50 ~ 350 | 40 ~ 350 | - | 1.5 ~ 7.5 | ||
- | EJECTORPIN | 1 Piece(s) | 5 Day(s) | 10 | -0.01/-0.02 | 2 | 50 ~ 300 | 40 ~ 290 | 3 ~ 30 | 1.5 | ||
- | EJECTORPIN | 1 Piece(s) | 5 Day(s) | 10 | -0.01/-0.02 | 2.5 | 50 ~ 300 | 40 ~ 290 | 3 ~ 30 | 1.5 ~ 2 | ||
- | EJECTORPIN | 1 Piece(s) | 5 Day(s) | 10 | -0.01/-0.02 | 3 | 50 ~ 300 | 40 ~ 290 | 3 ~ 30 | 1.5 ~ 2.5 | ||
- | EJECTORPIN | 1 Piece(s) | 5 Day(s) | 10 | -0.01/-0.02 | 4 | 50 ~ 350 | 40 ~ 340 | - | 1.5 ~ 3.5 | ||
- | EJECTORPIN | 1 Piece(s) | 5 Day(s) | 10 | -0.01/-0.02 | 4 | 50 ~ 350 | 40 ~ 340 | 3 ~ 30 | 1.5 ~ 3.5 | ||
- | EJECTORPIN | 1 Piece(s) | 5 Day(s) | 10 | -0.01/-0.02 | 5 | 50 ~ 350 | 40 ~ 340 | 3 ~ 30 | 1.5 ~ 4.5 | ||
- | EJECTORPIN | 1 Piece(s) | 5 Day(s) | 10 | -0.01/-0.02 | 6 | 50 ~ 350 | 40 ~ 340 | 3 ~ 30 | - | ||
- | EJECTORPIN | 1 Piece(s) | 5 Day(s) | 10 | -0.01/-0.02 | 6 | 50 ~ 350 | 40 ~ 340 | 3 ~ 30 | 1.5 ~ 5 | ||
- | EJECTORPIN | 1 Piece(s) | 5 Day(s) | 10 | -0.01/-0.02 | 7 | 50 ~ 350 | 40 ~ 340 | - | 1.5 ~ 6.5 | ||
- | EJECTORPIN | 1 Piece(s) | 5 Day(s) | 10 | -0.01/-0.02 | 7 | 50 ~ 350 | 40 ~ 340 | 3 ~ 30 | 1.5 ~ 6.5 | ||
- | EJECTORPIN | 1 Piece(s) | 5 Day(s) | 10 | -0.01/-0.02 | 8 | 50 ~ 350 | 40 ~ 340 | 3 ~ 30 | 1.5 ~ 7.5 |
Loading...
Shape type | With tip processing | Material | SKH51 | L dimension tolerance (Reference tolerance) | +0.02/0 or +0.05/0 |
---|---|---|---|---|---|
Surface treatment | No | Head thickness | 4mm(T4) | Tip shape | 5A |
Gas release shape | No | Character engraving type | No | Number of engraving characters | No |
How can we improve?
How can we improve?