(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Compact type suspension cam unit for pierce. Long stroke, cam width 46, angle = 00-50.
Part Number |
---|
CA-L46-00 |
CA-L46-05 |
CA-L46-10 |
CA-L46-15 |
CA-L46-20 |
CA-L46-25 |
CA-L46-30 |
CA-L46-35 |
CA-L46-40 |
CA-L46-45 |
CA-L46-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tilt angle (°) |
---|---|---|---|---|---|---|
฿ 10,982.00 | FLYING CAM UNIT_CA-L46 | 1 Piece(s) | 22 Day(s) | 0 | ||
฿ 10,982.00 | FLYING CAM UNIT_CA-L46 | 1 Piece(s) | 22 Day(s) | 5 | ||
฿ 10,982.00 | FLYING CAM UNIT_CA-L46 | 1 Piece(s) | 22 Day(s) | 10 | ||
฿ 10,982.00 | FLYING CAM UNIT_CA-L46 | 1 Piece(s) | 22 Day(s) | 15 | ||
฿ 10,982.00 | FLYING CAM UNIT_CA-L46 | 1 Piece(s) | 22 Day(s) | 20 | ||
฿ 10,982.00 | FLYING CAM UNIT_CA-L46 | 1 Piece(s) | 22 Day(s) | 25 | ||
฿ 10,982.00 | FLYING CAM UNIT_CA-L46 | 1 Piece(s) | 22 Day(s) | 30 | ||
฿ 10,982.00 | FLYING CAM UNIT_CA-L46 | 1 Piece(s) | 22 Day(s) | 35 | ||
฿ 10,982.00 | FLYING CAM UNIT_CA-L46 | 1 Piece(s) | 22 Day(s) | 40 | ||
฿ 10,982.00 | FLYING CAM UNIT_CA-L46 | 1 Piece(s) | 22 Day(s) | 45 | ||
฿ 10,982.00 | FLYING CAM UNIT_CA-L46 | 1 Piece(s) | 22 Day(s) | 50 |
Loading...
Cam Types | CAMRiSE series | Installation space(mm) | 46 | Capacity(tonf) | 3 |
---|---|---|---|---|---|
Spring specifications | ISO | Alterations | With |
How can we improve?
How can we improve?