(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
[11-41.9/0.1mm Unit(s)][42.1-51.9/0.1mm Unit(s)][52.1-61.9/0.1mm Unit(s)][62.1-71.9/0.1mm Unit(s)][72.1-81.9/0.1mm Unit(s)]
Select part number to Order Now/ Add to Cart
กรุณาตรวจสอบรหัสสินค้าที่ถูกต้องก่อนขอราคาและสั่งซื้อ เนื่องจากเป็นสินค้าสั่งทำจึงไม่สามารถเปลี่ยนคืนได้
- หากเลือกความยาวแบบ LC ค่า B จะไม่สามารถอ้างอิงตามตาราง standard ได้
- สอบถามข้อมูลเพิ่มเติม ติดต่อมิซูมิ
Please recheck part number before quoting or ordering products, due to this is made-to-order item and cannot be returned.
If you have any questions, please contact MISUMI.
Part Number |
---|
AH-HUPT2.0-[32-42/10]-P[1-1.5/0.01]-B[2-23/0.1] |
AH-HUPT2.0-LC[11-31.9/0.1]-P[1-1.5/0.01]-B[2-23/0.1] |
AH-HUPT2.0-LC[32.1-41.9/0.1]-P[1-1.5/0.01]-B[2-23/0.1] |
AH-HUPT2.5-[32-42/10]-P[1-2/0.01]-B[2-23/0.1] |
AH-HUPT2.5-LC[11-31.9/0.1]-P[1-2/0.01]-B[2-23/0.1] |
AH-HUPT2.5-LC[32.1-41.9/0.1]-P[1-2/0.01]-B[2-23/0.1] |
AH-HUPT3-[42-72/10]-P[1-2.5/0.01]-B[2-23/0.1] |
AH-HUPT3-LC[11-41.9/0.1]-P[1-2.5/0.01]-B[2-23/0.1] |
AH-HUPT3-LC[42.1-51.9/0.1]-P[1-2.5/0.01]-B[2-23/0.1] |
AH-HUPT3-LC[52.1-61.9/0.1]-P[1-2.5/0.01]-B[2-23/0.1] |
AH-HUPT3-LC[62.1-71.9/0.1]-P[1-2.5/0.01]-B[2-23/0.1] |
AH-HUPT4-[42-72/10]-P[1.5-3.5/0.01]-B[2-23/0.1] |
AH-HUPT4-[42-72/10]-PC[1-1.49/0.01]-B[2-23/0.1] |
AH-HUPT4-LC[11-41.9/0.1]-P[1.5-3.5/0.01]-B[2-23/0.1] |
AH-HUPT4-LC[11-41.9/0.1]-PC[1-1.49/0.01]-B[2-23/0.1] |
AH-HUPT4-LC[42.1-51.9/0.1]-P[1.5-3.5/0.01]-B[2-23/0.1] |
AH-HUPT4-LC[42.1-51.9/0.1]-PC[1-1.49/0.01]-B[2-23/0.1] |
AH-HUPT4-LC[52.1-61.9/0.1]-P[1.5-3.5/0.01]-B[2-23/0.1] |
AH-HUPT4-LC[52.1-61.9/0.1]-PC[1-1.49/0.01]-B[2-23/0.1] |
AH-HUPT4-LC[62.1-71.9/0.1]-P[1.5-3.5/0.01]-B[2-23/0.1] |
AH-HUPT4-LC[62.1-71.9/0.1]-PC[1-1.49/0.01]-B[2-23/0.1] |
AH-HUPT5-[42-72/10]-P[2-4.5/0.01]-B[2-23/0.1] |
AH-HUPT5-[42-72/10]-PC[1-1.99/0.01]-B[2-23/0.1] |
AH-HUPT5-LC[11-41.9/0.1]-P[2-4.5/0.01]-B[2-23/0.1] |
AH-HUPT5-LC[11-41.9/0.1]-PC[1-1.99/0.01]-B[2-23/0.1] |
AH-HUPT5-LC[42.1-51.9/0.1]-P[2-4.5/0.01]-B[2-23/0.1] |
AH-HUPT5-LC[42.1-51.9/0.1]-PC[1-1.99/0.01]-B[2-23/0.1] |
AH-HUPT5-LC[52.1-61.9/0.1]-P[2-4.5/0.01]-B[2-23/0.1] |
AH-HUPT5-LC[52.1-61.9/0.1]-PC[1-1.99/0.01]-B[2-23/0.1] |
AH-HUPT5-LC[62.1-71.9/0.1]-P[2-4.5/0.01]-B[2-23/0.1] |
AH-HUPT5-LC[62.1-71.9/0.1]-PC[1-1.99/0.01]-B[2-23/0.1] |
AH-HUPT6-[42-72/10]-P[2.5-5.5/0.01]-B[2-23/0.1] |
AH-HUPT6-[42-72/10]-PC[1.25-2.49/0.01]-B[2-23/0.1] |
AH-HUPT6-LC[11-41.9/0.1]-P[2.5-5.5/0.01]-B[2-23/0.1] |
AH-HUPT6-LC[11-41.9/0.1]-PC[1.25-2.49/0.01]-B[2-23/0.1] |
AH-HUPT6-LC[42.1-51.9/0.1]-P[2.5-5.5/0.01]-B[2-23/0.1] |
AH-HUPT6-LC[42.1-51.9/0.1]-PC[1.25-2.49/0.01]-B[2-23/0.1] |
AH-HUPT6-LC[52.1-61.9/0.1]-P[2.5-5.5/0.01]-B[2-23/0.1] |
AH-HUPT6-LC[52.1-61.9/0.1]-PC[1.25-2.49/0.01]-B[2-23/0.1] |
AH-HUPT6-LC[62.1-71.9/0.1]-P[2.5-5.5/0.01]-B[2-23/0.1] |
AH-HUPT6-LC[62.1-71.9/0.1]-PC[1.25-2.49/0.01]-B[2-23/0.1] |
AH-HUPT8-[42-82/10]-P[3-7.5/0.01]-B[2-23/0.1] |
AH-HUPT8-[42-82/10]-PC[1.5-2.99/0.01]-B[2-23/0.1] |
AH-HUPT8-LC[11-41.9/0.1]-P[3-7.5/0.01]-B[2-23/0.1] |
AH-HUPT8-LC[11-41.9/0.1]-PC[1.5-2.99/0.01]-B[2-23/0.1] |
AH-HUPT8-LC[42.1-51.9/0.1]-P[3-7.5/0.01]-B[2-23/0.1] |
AH-HUPT8-LC[42.1-51.9/0.1]-PC[1.5-2.99/0.01]-B[2-23/0.1] |
AH-HUPT8-LC[52.1-61.9/0.1]-P[3-7.5/0.01]-B[2-23/0.1] |
AH-HUPT8-LC[52.1-61.9/0.1]-PC[1.5-2.99/0.01]-B[2-23/0.1] |
AH-HUPT8-LC[62.1-71.9/0.1]-P[3-7.5/0.01]-B[2-23/0.1] |
AH-HUPT8-LC[62.1-71.9/0.1]-PC[1.5-2.99/0.01]-B[2-23/0.1] |
AH-HUPT8-LC[72.1-81.9/0.1]-P[3-7.5/0.01]-B[2-23/0.1] |
AH-HUPT8-LC[72.1-81.9/0.1]-PC[1.5-2.99/0.01]-B[2-23/0.1] |
AH-HUPTF2.0-[32-42/10]-P[1-1.5/0.01]-B[2-23/0.1] |
AH-HUPTF2.0-LC[11-31.9/0.1]-P[1-1.5/0.01]-B[2-23/0.1] |
AH-HUPTF2.0-LC[32.1-41.9/0.1]-P[1-1.5/0.01]-B[2-23/0.1] |
AH-HUPTF2.5-[32-42/10]-P[1-2/0.01]-B[2-23/0.1] |
AH-HUPTF2.5-LC[11-31.9/0.1]-P[1-2/0.01]-B[2-23/0.1] |
AH-HUPTF2.5-LC[32.1-41.9/0.1]-P[1-2/0.01]-B[2-23/0.1] |
AH-HUPTF3-[42-72/10]-P[1-2.5/0.01]-B[2-25/0.1] |
AH-HUPTF3-LC[11-41.9/0.1]-P[1-2.5/0.01]-B[2-25/0.1] |
AH-HUPTF3-LC[42.1-51.9/0.1]-P[1-2.5/0.01]-B[2-25/0.1] |
AH-HUPTF3-LC[52.1-61.9/0.1]-P[1-2.5/0.01]-B[2-25/0.1] |
AH-HUPTF3-LC[62.1-71.9/0.1]-P[1-2.5/0.01]-B[2-25/0.1] |
AH-HUPTF4-[42-72/10]-P[1.5-3.5/0.01]-B[2-25/0.1] |
AH-HUPTF4-[42-72/10]-PC[1-1.49/0.01]-B[2-25/0.1] |
AH-HUPTF4-LC[11-41.9/0.1]-P[1.5-3.5/0.01]-B[2-25/0.1] |
AH-HUPTF4-LC[11-41.9/0.1]-PC[1-1.49/0.01]-B[2-25/0.1] |
AH-HUPTF4-LC[42.1-51.9/0.1]-P[1.5-3.5/0.01]-B[2-25/0.1] |
AH-HUPTF4-LC[42.1-51.9/0.1]-PC[1-1.49/0.01]-B[2-25/0.1] |
AH-HUPTF4-LC[52.1-61.9/0.1]-P[1.5-3.5/0.01]-B[2-25/0.1] |
AH-HUPTF4-LC[52.1-61.9/0.1]-PC[1-1.49/0.01]-B[2-25/0.1] |
AH-HUPTF4-LC[62.1-71.9/0.1]-P[1.5-3.5/0.01]-B[2-25/0.1] |
AH-HUPTF4-LC[62.1-71.9/0.1]-PC[1-1.49/0.01]-B[2-25/0.1] |
AH-HUPTF5-[42-72/10]-P[2-4.5/0.01]-B[2-25/0.1] |
AH-HUPTF5-[42-72/10]-PC[1-1.99/0.01]-B[2-25/0.1] |
AH-HUPTF5-LC[11-41.9/0.1]-P[2-4.5/0.01]-B[2-25/0.1] |
AH-HUPTF5-LC[11-41.9/0.1]-PC[1-1.99/0.01]-B[2-25/0.1] |
AH-HUPTF5-LC[42.1-51.9/0.1]-P[2-4.5/0.01]-B[2-25/0.1] |
AH-HUPTF5-LC[42.1-51.9/0.1]-PC[1-1.99/0.01]-B[2-25/0.1] |
AH-HUPTF5-LC[52.1-61.9/0.1]-P[2-4.5/0.01]-B[2-25/0.1] |
AH-HUPTF5-LC[52.1-61.9/0.1]-PC[1-1.99/0.01]-B[2-25/0.1] |
AH-HUPTF5-LC[62.1-71.9/0.1]-P[2-4.5/0.01]-B[2-25/0.1] |
AH-HUPTF5-LC[62.1-71.9/0.1]-PC[1-1.99/0.01]-B[2-25/0.1] |
AH-HUPTF6-[42-72/10]-P[2.5-5.5/0.01]-B[2-25/0.1] |
AH-HUPTF6-[42-72/10]-PC[1.25-2.49/0.01]-B[2-25/0.1] |
AH-HUPTF6-LC[11-41.9/0.1]-P[2.5-5.5/0.01]-B[2-25/0.1] |
AH-HUPTF6-LC[11-41.9/0.1]-PC[1.25-2.49/0.01]-B[2-25/0.1] |
AH-HUPTF6-LC[42.1-51.9/0.1]-P[2.5-5.5/0.01]-B[2-25/0.1] |
AH-HUPTF6-LC[42.1-51.9/0.1]-PC[1.25-2.49/0.01]-B[2-25/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Tip shape | Material | Surface treatment | Mounting plate | Shank diameter D tolerance | D (Shank diameter) (mm) | L (L dimension) (mm) | LC (Full length alteration) (mm) | B (Tip length) (mm) | P (Tip dimension) (mm) | PC (Tip dimension alteration) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 2.0 | 32 ~ 42 | - | 2 ~ 23 | 1 ~ 1.5 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 2.0 | - | 11 ~ 31.9 | 2 ~ 23 | 1 ~ 1.5 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 2.0 | - | 32.1 ~ 41.9 | 2 ~ 23 | 1 ~ 1.5 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 2.5 | 32 ~ 42 | - | 2 ~ 23 | 1 ~ 2 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 2.5 | - | 11 ~ 31.9 | 2 ~ 23 | 1 ~ 2 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 2.5 | - | 32.1 ~ 41.9 | 2 ~ 23 | 1 ~ 2 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 3 | 42 ~ 72 | - | 2 ~ 23 | 1 ~ 2.5 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 3 | - | 11 ~ 41.9 | 2 ~ 23 | 1 ~ 2.5 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 3 | - | 42.1 ~ 51.9 | 2 ~ 23 | 1 ~ 2.5 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 3 | - | 52.1 ~ 61.9 | 2 ~ 23 | 1 ~ 2.5 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 3 | - | 62.1 ~ 71.9 | 2 ~ 23 | 1 ~ 2.5 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 4 | 42 ~ 72 | - | 2 ~ 23 | 1.5 ~ 3.5 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 4 | 42 ~ 72 | - | 2 ~ 23 | - | 1 ~ 1.49 | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 4 | - | 11 ~ 41.9 | 2 ~ 23 | 1.5 ~ 3.5 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 4 | - | 11 ~ 41.9 | 2 ~ 23 | - | 1 ~ 1.49 | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 4 | - | 42.1 ~ 51.9 | 2 ~ 23 | 1.5 ~ 3.5 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 4 | - | 42.1 ~ 51.9 | 2 ~ 23 | - | 1 ~ 1.49 | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 4 | - | 52.1 ~ 61.9 | 2 ~ 23 | 1.5 ~ 3.5 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 4 | - | 52.1 ~ 61.9 | 2 ~ 23 | - | 1 ~ 1.49 | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 4 | - | 62.1 ~ 71.9 | 2 ~ 23 | 1.5 ~ 3.5 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 4 | - | 62.1 ~ 71.9 | 2 ~ 23 | - | 1 ~ 1.49 | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 5 | 42 ~ 72 | - | 2 ~ 23 | 2 ~ 4.5 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 5 | 42 ~ 72 | - | 2 ~ 23 | - | 1 ~ 1.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 5 | - | 11 ~ 41.9 | 2 ~ 23 | 2 ~ 4.5 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 5 | - | 11 ~ 41.9 | 2 ~ 23 | - | 1 ~ 1.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 5 | - | 42.1 ~ 51.9 | 2 ~ 23 | 2 ~ 4.5 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 5 | - | 42.1 ~ 51.9 | 2 ~ 23 | - | 1 ~ 1.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 5 | - | 52.1 ~ 61.9 | 2 ~ 23 | 2 ~ 4.5 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 5 | - | 52.1 ~ 61.9 | 2 ~ 23 | - | 1 ~ 1.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 5 | - | 62.1 ~ 71.9 | 2 ~ 23 | 2 ~ 4.5 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 5 | - | 62.1 ~ 71.9 | 2 ~ 23 | - | 1 ~ 1.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 6 | 42 ~ 72 | - | 2 ~ 23 | 2.5 ~ 5.5 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 6 | 42 ~ 72 | - | 2 ~ 23 | - | 1.25 ~ 2.49 | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 6 | - | 11 ~ 41.9 | 2 ~ 23 | 2.5 ~ 5.5 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 6 | - | 11 ~ 41.9 | 2 ~ 23 | - | 1.25 ~ 2.49 | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 6 | - | 42.1 ~ 51.9 | 2 ~ 23 | 2.5 ~ 5.5 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 6 | - | 42.1 ~ 51.9 | 2 ~ 23 | - | 1.25 ~ 2.49 | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 6 | - | 52.1 ~ 61.9 | 2 ~ 23 | 2.5 ~ 5.5 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 6 | - | 52.1 ~ 61.9 | 2 ~ 23 | - | 1.25 ~ 2.49 | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 6 | - | 62.1 ~ 71.9 | 2 ~ 23 | 2.5 ~ 5.5 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 6 | - | 62.1 ~ 71.9 | 2 ~ 23 | - | 1.25 ~ 2.49 | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 8 | 42 ~ 82 | - | 2 ~ 23 | 3 ~ 7.5 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 8 | 42 ~ 82 | - | 2 ~ 23 | - | 1.5 ~ 2.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 8 | - | 11 ~ 41.9 | 2 ~ 23 | 3 ~ 7.5 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 8 | - | 11 ~ 41.9 | 2 ~ 23 | - | 1.5 ~ 2.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 8 | - | 42.1 ~ 51.9 | 2 ~ 23 | 3 ~ 7.5 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 8 | - | 42.1 ~ 51.9 | 2 ~ 23 | - | 1.5 ~ 2.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 8 | - | 52.1 ~ 61.9 | 2 ~ 23 | 3 ~ 7.5 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 8 | - | 52.1 ~ 61.9 | 2 ~ 23 | - | 1.5 ~ 2.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 8 | - | 62.1 ~ 71.9 | 2 ~ 23 | 3 ~ 7.5 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 8 | - | 62.1 ~ 71.9 | 2 ~ 23 | - | 1.5 ~ 2.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 8 | - | 72.1 ~ 81.9 | 2 ~ 23 | 3 ~ 7.5 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 8 | - | 72.1 ~ 81.9 | 2 ~ 23 | - | 1.5 ~ 2.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Tip R | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 2.0 | 32 ~ 42 | - | 2 ~ 23 | 1 ~ 1.5 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Tip R | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 2.0 | - | 11 ~ 31.9 | 2 ~ 23 | 1 ~ 1.5 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Tip R | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 2.0 | - | 32.1 ~ 41.9 | 2 ~ 23 | 1 ~ 1.5 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Tip R | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 2.5 | 32 ~ 42 | - | 2 ~ 23 | 1 ~ 2 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Tip R | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 2.5 | - | 11 ~ 31.9 | 2 ~ 23 | 1 ~ 2 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Tip R | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 2.5 | - | 32.1 ~ 41.9 | 2 ~ 23 | 1 ~ 2 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Tip R | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 3 | 42 ~ 72 | - | 2 ~ 25 | 1 ~ 2.5 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Tip R | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 3 | - | 11 ~ 41.9 | 2 ~ 25 | 1 ~ 2.5 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Tip R | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 3 | - | 42.1 ~ 51.9 | 2 ~ 25 | 1 ~ 2.5 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Tip R | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 3 | - | 52.1 ~ 61.9 | 2 ~ 25 | 1 ~ 2.5 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Tip R | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 3 | - | 62.1 ~ 71.9 | 2 ~ 25 | 1 ~ 2.5 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Tip R | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 4 | 42 ~ 72 | - | 2 ~ 25 | 1.5 ~ 3.5 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Tip R | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 4 | 42 ~ 72 | - | 2 ~ 25 | - | 1 ~ 1.49 | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Tip R | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 4 | - | 11 ~ 41.9 | 2 ~ 25 | 1.5 ~ 3.5 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Tip R | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 4 | - | 11 ~ 41.9 | 2 ~ 25 | - | 1 ~ 1.49 | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Tip R | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 4 | - | 42.1 ~ 51.9 | 2 ~ 25 | 1.5 ~ 3.5 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Tip R | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 4 | - | 42.1 ~ 51.9 | 2 ~ 25 | - | 1 ~ 1.49 | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Tip R | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 4 | - | 52.1 ~ 61.9 | 2 ~ 25 | 1.5 ~ 3.5 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Tip R | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 4 | - | 52.1 ~ 61.9 | 2 ~ 25 | - | 1 ~ 1.49 | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Tip R | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 4 | - | 62.1 ~ 71.9 | 2 ~ 25 | 1.5 ~ 3.5 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Tip R | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 4 | - | 62.1 ~ 71.9 | 2 ~ 25 | - | 1 ~ 1.49 | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Tip R | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 5 | 42 ~ 72 | - | 2 ~ 25 | 2 ~ 4.5 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Tip R | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 5 | 42 ~ 72 | - | 2 ~ 25 | - | 1 ~ 1.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Tip R | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 5 | - | 11 ~ 41.9 | 2 ~ 25 | 2 ~ 4.5 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Tip R | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 5 | - | 11 ~ 41.9 | 2 ~ 25 | - | 1 ~ 1.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Tip R | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 5 | - | 42.1 ~ 51.9 | 2 ~ 25 | 2 ~ 4.5 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Tip R | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 5 | - | 42.1 ~ 51.9 | 2 ~ 25 | - | 1 ~ 1.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Tip R | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 5 | - | 52.1 ~ 61.9 | 2 ~ 25 | 2 ~ 4.5 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Tip R | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 5 | - | 52.1 ~ 61.9 | 2 ~ 25 | - | 1 ~ 1.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Tip R | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 5 | - | 62.1 ~ 71.9 | 2 ~ 25 | 2 ~ 4.5 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Tip R | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 5 | - | 62.1 ~ 71.9 | 2 ~ 25 | - | 1 ~ 1.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Tip R | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 6 | 42 ~ 72 | - | 2 ~ 25 | 2.5 ~ 5.5 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Tip R | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 6 | 42 ~ 72 | - | 2 ~ 25 | - | 1.25 ~ 2.49 | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Tip R | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 6 | - | 11 ~ 41.9 | 2 ~ 25 | 2.5 ~ 5.5 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Tip R | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 6 | - | 11 ~ 41.9 | 2 ~ 25 | - | 1.25 ~ 2.49 | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Tip R | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 6 | - | 42.1 ~ 51.9 | 2 ~ 25 | 2.5 ~ 5.5 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 5 Day(s) | 10 | Tip R | SKH51 Equivalent | TiCN | Punch plate | -0.005/-0.010 | 6 | - | 42.1 ~ 51.9 | 2 ~ 25 | - | 1.25 ~ 2.49 |
Loading...
Shank type | Standard | Shank (mounting part) shape | Movable |
---|
How can we improve?
How can we improve?