(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
กรุณาตรวจสอบรหัสสินค้าที่ถูกต้องก่อนขอราคาและสั่งซื้อ เนื่องจากเป็นสินค้าสั่งทำจึงไม่สามารถเปลี่ยนคืนได้
- หากเลือกความยาวแบบ LC ค่า B จะไม่สามารถอ้างอิงตามตาราง standard ได้
- สอบถามข้อมูลเพิ่มเติม ติดต่อมิซูมิ
Please recheck part number before quoting or ordering products, due to this is made-to-order item and cannot be returned.
If you have any questions, please contact MISUMI.
Part Number |
---|
ANW-HTFPA1.6-[10-40/0.1]-P[1-1.59/0.01]-A[10,15,20,25,30] |
ANW-HTFPA1.6-[10-40/0.1]-P[1-1.59/0.01]-AC[16-45/1] |
ANW-HTFPA2.0-[10-40/0.1]-P[1-1.99/0.01]-A[10,15,20,25,30] |
ANW-HTFPA2.0-[10-40/0.1]-P[1-1.99/0.01]-AC[16-45/1] |
ANW-HTFPA2.5-[10-40/0.1]-P[1-2.49/0.01]-A[10,15,20,25,30] |
ANW-HTFPA2.5-[10-40/0.1]-P[1-2.49/0.01]-AC[16-45/1] |
ANW-HTFPA3-[10-40/0.1]-P[1-2.99/0.01]-A[10,15,20,25,30] |
ANW-HTFPA3-[10-40/0.1]-P[1-2.99/0.01]-AC[16-45/1] |
ANW-HTFPA4-[10-40/0.1]-P[2-3.99/0.01]-A[15,20,25,30] |
ANW-HTFPA4-[10-40/0.1]-P[2-3.99/0.01]-AC[16-45/1] |
ANW-HTFPA5-[10-40/0.1]-P[2-4.99/0.01]-A[15,20,25,30] |
ANW-HTFPA5-[10-40/0.1]-P[2-4.99/0.01]-AC[16-45/1] |
ANW-HTFPA6-[10-40/0.1]-P[2.5-5.99/0.01]-A[15,20,25,30] |
ANW-HTFPA6-[10-40/0.1]-P[2.5-5.99/0.01]-AC[16-45/1] |
ANW-HTFPA8-[10-40/0.1]-P[5-7.99/0.01]-A[15,20,25,30] |
ANW-HTFPA8-[10-40/0.1]-P[5-7.99/0.01]-AC[16-45/1] |
ANW-HTFPA10-[10-40/0.1]-P[7-9.99/0.01]-A[15,20,25,30] |
ANW-HTFPA10-[10-40/0.1]-P[7-9.99/0.01]-AC[16-45/1] |
ANW-HTFPA13-[10-40/0.1]-P[10-12.99/0.01]-A[15,20,25,30] |
ANW-HTFPA13-[10-40/0.1]-P[10-12.99/0.01]-AC[16-19/1] |
ANW-HTFPA13-[10-40/0.1]-P[10-12.99/0.01]-AC[21-24/1] |
ANW-HTFPA13-[10-40/0.1]-P[10-12.99/0.01]-AC[26-29/1] |
ANW-HTFPA13-[10-40/0.1]-P[10-12.99/0.01]-AC[31-45/1] |
ANW-HTFPA16-[10-40/0.1]-P[13-15.99/0.01]-A[15,20,25,30] |
ANW-HTFPA16-[10-40/0.1]-P[13-15.99/0.01]-AC[16-19/1] |
ANW-HTFPA16-[10-40/0.1]-P[13-15.99/0.01]-AC[21-24/1] |
ANW-HTFPA16-[10-40/0.1]-P[13-15.99/0.01]-AC[26-29/1] |
ANW-HTFPA16-[10-40/0.1]-P[13-15.99/0.01]-AC[31-45/1] |
ANW-HTFPR1.6-[10-40/0.1]-P[1-1.59/0.01] |
ANW-HTFPR2.0-[10-40/0.1]-P[1-1.99/0.01] |
ANW-HTFPR2.5-[10-40/0.1]-P[1-2.49/0.01] |
ANW-HTFPR3-[10-40/0.1]-P[1-2.99/0.01] |
ANW-HTFPR4-[10-40/0.1]-P[2-3.99/0.01] |
ANW-HTFPR5-[10-40/0.1]-P[2-4.99/0.01] |
ANW-HTFPR6-[10-40/0.1]-P[2.5-5.99/0.01] |
ANW-HTFPR8-[10-40/0.1]-P[5-7.99/0.01] |
ANW-HTFPR10-[10-40/0.1]-P[7-9.99/0.01] |
ANW-HTFPR13-[10-40/0.1]-P[10-12.99/0.01] |
ANW-HTFPR16-[10-40/0.1]-P[13-15.99/0.01] |
ANW-HTFPT1.6-[10-40/0.1]-P[1-1.59/0.01] |
ANW-HTFPT2.0-[10-40/0.1]-P[1-1.99/0.01] |
ANW-HTFPT2.5-[10-40/0.1]-P[1-2.49/0.01] |
ANW-HTFPT3-[10-40/0.1]-P[1-2.99/0.01] |
ANW-HTFPT4-[10-40/0.1]-P[2-3.99/0.01] |
ANW-HTFPT5-[10-40/0.1]-P[2-4.99/0.01] |
ANW-HTFPT6-[10-40/0.1]-P[2.5-5.99/0.01] |
ANW-HTFPT8-[10-40/0.1]-P[5-7.99/0.01] |
ANW-HTFPT10-[10-40/0.1]-P[7-9.99/0.01] |
ANW-HTFPT13-[10-40/0.1]-P[10-12.99/0.01] |
ANW-HTFPT16-[10-40/0.1]-P[13-15.99/0.01] |
ANW-PTFPA1.6-[10-40/0.1]-P[1-1.59/0.01]-A[10,15,20,25,30] |
ANW-PTFPA1.6-[10-40/0.1]-P[1-1.59/0.01]-AC[16-45/1] |
ANW-PTFPA2.0-[10-40/0.1]-P[1-1.99/0.01]-A[10,15,20,25,30] |
ANW-PTFPA2.0-[10-40/0.1]-P[1-1.99/0.01]-AC[16-45/1] |
ANW-PTFPA2.5-[10-40/0.1]-P[1-2.49/0.01]-A[10,15,20,25,30] |
ANW-PTFPA2.5-[10-40/0.1]-P[1-2.49/0.01]-AC[16-45/1] |
ANW-PTFPA3-[10-40/0.1]-P[1-2.99/0.01]-A[10,15,20,25,30] |
ANW-PTFPA3-[10-40/0.1]-P[1-2.99/0.01]-AC[16-45/1] |
ANW-PTFPA4-[10-40/0.1]-P[2-3.99/0.01]-A[15,20,25,30] |
ANW-PTFPA4-[10-40/0.1]-P[2-3.99/0.01]-AC[16-45/1] |
ANW-PTFPA5-[10-40/0.1]-P[2-4.99/0.01]-A[15,20,25,30] |
ANW-PTFPA5-[10-40/0.1]-P[2-4.99/0.01]-AC[16-45/1] |
ANW-PTFPA6-[10-40/0.1]-P[2.5-5.99/0.01]-A[15,20,25,30] |
ANW-PTFPA6-[10-40/0.1]-P[2.5-5.99/0.01]-AC[16-45/1] |
ANW-PTFPA8-[10-40/0.1]-P[5-7.99/0.01]-A[15,20,25,30] |
ANW-PTFPA8-[10-40/0.1]-P[5-7.99/0.01]-AC[16-45/1] |
ANW-PTFPA10-[10-40/0.1]-P[7-9.99/0.01]-A[15,20,25,30] |
ANW-PTFPA10-[10-40/0.1]-P[7-9.99/0.01]-AC[16-45/1] |
ANW-PTFPA13-[10-40/0.1]-P[10-12.99/0.01]-A[15,20,25,30] |
ANW-PTFPA13-[10-40/0.1]-P[10-12.99/0.01]-AC[16-19/1] |
ANW-PTFPA13-[10-40/0.1]-P[10-12.99/0.01]-AC[21-24/1] |
ANW-PTFPA13-[10-40/0.1]-P[10-12.99/0.01]-AC[26-29/1] |
ANW-PTFPA13-[10-40/0.1]-P[10-12.99/0.01]-AC[31-45/1] |
ANW-PTFPA16-[10-40/0.1]-P[13-15.99/0.01]-A[15,20,25,30] |
ANW-PTFPA16-[10-40/0.1]-P[13-15.99/0.01]-AC[16-19/1] |
ANW-PTFPA16-[10-40/0.1]-P[13-15.99/0.01]-AC[21-24/1] |
ANW-PTFPA16-[10-40/0.1]-P[13-15.99/0.01]-AC[26-29/1] |
ANW-PTFPA16-[10-40/0.1]-P[13-15.99/0.01]-AC[31-45/1] |
ANW-PTFPR1.6-[10-40/0.1]-P[1-1.59/0.01] |
ANW-PTFPR2.0-[10-40/0.1]-P[1-1.99/0.01] |
ANW-PTFPR2.5-[10-40/0.1]-P[1-2.49/0.01] |
ANW-PTFPR3-[10-40/0.1]-P[1-2.99/0.01] |
ANW-PTFPR4-[10-40/0.1]-P[2-3.99/0.01] |
ANW-PTFPR5-[10-40/0.1]-P[2-4.99/0.01] |
ANW-PTFPR6-[10-40/0.1]-P[2.5-5.99/0.01] |
ANW-PTFPR8-[10-40/0.1]-P[5-7.99/0.01] |
ANW-PTFPR10-[10-40/0.1]-P[7-9.99/0.01] |
ANW-PTFPR13-[10-40/0.1]-P[10-12.99/0.01] |
ANW-PTFPR16-[10-40/0.1]-P[13-15.99/0.01] |
ANW-PTFPT1.6-[10-40/0.1]-P[1-1.59/0.01] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Tip shape | Material | Shank diameter D tolerance | D (Shank diameter) (mm) | L (L dimension) (mm) | A (Taper angle) (°) | Tip angle change [AC] (°) | P (Tip dimension) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | PILOT PUNCHES_DLC_ANW-HTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | +0.005/0 | 1.6 | 10 ~ 40 | 10 ~ 30 | - | 1 ~ 1.59 | ||
- | PILOT PUNCHES_DLC_ANW-HTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | +0.005/0 | 1.6 | 10 ~ 40 | - | 16 ~ 45 | 1 ~ 1.59 | ||
- | PILOT PUNCHES_DLC_ANW-HTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | +0.005/0 | 2.0 | 10 ~ 40 | 10 ~ 30 | - | 1 ~ 1.99 | ||
- | PILOT PUNCHES_DLC_ANW-HTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | +0.005/0 | 2.0 | 10 ~ 40 | - | 16 ~ 45 | 1 ~ 1.99 | ||
- | PILOT PUNCHES_DLC_ANW-HTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | +0.005/0 | 2.5 | 10 ~ 40 | 10 ~ 30 | - | 1 ~ 2.49 | ||
- | PILOT PUNCHES_DLC_ANW-HTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | +0.005/0 | 2.5 | 10 ~ 40 | - | 16 ~ 45 | 1 ~ 2.49 | ||
- | PILOT PUNCHES_DLC_ANW-HTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | +0.005/0 | 3 | 10 ~ 40 | 10 ~ 30 | - | 1 ~ 2.99 | ||
- | PILOT PUNCHES_DLC_ANW-HTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | +0.005/0 | 3 | 10 ~ 40 | - | 16 ~ 45 | 1 ~ 2.99 | ||
- | PILOT PUNCHES_DLC_ANW-HTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | +0.005/0 | 4 | 10 ~ 40 | 15 ~ 30 | - | 2 ~ 3.99 | ||
- | PILOT PUNCHES_DLC_ANW-HTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | +0.005/0 | 4 | 10 ~ 40 | - | 16 ~ 45 | 2 ~ 3.99 | ||
- | PILOT PUNCHES_DLC_ANW-HTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | +0.005/0 | 5 | 10 ~ 40 | 15 ~ 30 | - | 2 ~ 4.99 | ||
- | PILOT PUNCHES_DLC_ANW-HTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | +0.005/0 | 5 | 10 ~ 40 | - | 16 ~ 45 | 2 ~ 4.99 | ||
- | PILOT PUNCHES_DLC_ANW-HTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | +0.005/0 | 6 | 10 ~ 40 | 15 ~ 30 | - | 2.5 ~ 5.99 | ||
- | PILOT PUNCHES_DLC_ANW-HTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | +0.005/0 | 6 | 10 ~ 40 | - | 16 ~ 45 | 2.5 ~ 5.99 | ||
- | PILOT PUNCHES_DLC_ANW-HTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | +0.005/0 | 8 | 10 ~ 40 | 15 ~ 30 | - | 5 ~ 7.99 | ||
- | PILOT PUNCHES_DLC_ANW-HTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | +0.005/0 | 8 | 10 ~ 40 | - | 16 ~ 45 | 5 ~ 7.99 | ||
- | PILOT PUNCHES_DLC_ANW-HTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | +0.005/0 | 10 | 10 ~ 40 | 15 ~ 30 | - | 7 ~ 9.99 | ||
- | PILOT PUNCHES_DLC_ANW-HTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | +0.005/0 | 10 | 10 ~ 40 | - | 16 ~ 45 | 7 ~ 9.99 | ||
- | PILOT PUNCHES_DLC_ANW-HTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | +0.005/0 | 13 | 10 ~ 40 | 15 ~ 30 | - | 10 ~ 12.99 | ||
- | PILOT PUNCHES_DLC_ANW-HTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | +0.005/0 | 13 | 10 ~ 40 | - | 16 ~ 19 | 10 ~ 12.99 | ||
- | PILOT PUNCHES_DLC_ANW-HTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | +0.005/0 | 13 | 10 ~ 40 | - | 21 ~ 24 | 10 ~ 12.99 | ||
- | PILOT PUNCHES_DLC_ANW-HTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | +0.005/0 | 13 | 10 ~ 40 | - | 26 ~ 29 | 10 ~ 12.99 | ||
- | PILOT PUNCHES_DLC_ANW-HTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | +0.005/0 | 13 | 10 ~ 40 | - | 31 ~ 45 | 10 ~ 12.99 | ||
- | PILOT PUNCHES_DLC_ANW-HTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | +0.005/0 | 16 | 10 ~ 40 | 15 ~ 30 | - | 13 ~ 15.99 | ||
- | PILOT PUNCHES_DLC_ANW-HTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | +0.005/0 | 16 | 10 ~ 40 | - | 16 ~ 19 | 13 ~ 15.99 | ||
- | PILOT PUNCHES_DLC_ANW-HTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | +0.005/0 | 16 | 10 ~ 40 | - | 21 ~ 24 | 13 ~ 15.99 | ||
- | PILOT PUNCHES_DLC_ANW-HTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | +0.005/0 | 16 | 10 ~ 40 | - | 26 ~ 29 | 13 ~ 15.99 | ||
- | PILOT PUNCHES_DLC_ANW-HTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | SKH51 Equivalent | +0.005/0 | 16 | 10 ~ 40 | - | 31 ~ 45 | 13 ~ 15.99 | ||
- | PILOT PUNCHES_DLC_ANW-HTFPR | 1 Piece(s) | 10 Day(s) | 10 | Tip R | SKH51 Equivalent | +0.005/0 | 1.6 | 10 ~ 40 | - | - | 1 ~ 1.59 | ||
- | PILOT PUNCHES_DLC_ANW-HTFPR | 1 Piece(s) | 10 Day(s) | 10 | Tip R | SKH51 Equivalent | +0.005/0 | 2.0 | 10 ~ 40 | - | - | 1 ~ 1.99 | ||
- | PILOT PUNCHES_DLC_ANW-HTFPR | 1 Piece(s) | 10 Day(s) | 10 | Tip R | SKH51 Equivalent | +0.005/0 | 2.5 | 10 ~ 40 | - | - | 1 ~ 2.49 | ||
- | PILOT PUNCHES_DLC_ANW-HTFPR | 1 Piece(s) | 10 Day(s) | 10 | Tip R | SKH51 Equivalent | +0.005/0 | 3 | 10 ~ 40 | - | - | 1 ~ 2.99 | ||
- | PILOT PUNCHES_DLC_ANW-HTFPR | 1 Piece(s) | 10 Day(s) | 10 | Tip R | SKH51 Equivalent | +0.005/0 | 4 | 10 ~ 40 | - | - | 2 ~ 3.99 | ||
- | PILOT PUNCHES_DLC_ANW-HTFPR | 1 Piece(s) | 10 Day(s) | 10 | Tip R | SKH51 Equivalent | +0.005/0 | 5 | 10 ~ 40 | - | - | 2 ~ 4.99 | ||
- | PILOT PUNCHES_DLC_ANW-HTFPR | 1 Piece(s) | 10 Day(s) | 10 | Tip R | SKH51 Equivalent | +0.005/0 | 6 | 10 ~ 40 | - | - | 2.5 ~ 5.99 | ||
- | PILOT PUNCHES_DLC_ANW-HTFPR | 1 Piece(s) | 10 Day(s) | 10 | Tip R | SKH51 Equivalent | +0.005/0 | 8 | 10 ~ 40 | - | - | 5 ~ 7.99 | ||
- | PILOT PUNCHES_DLC_ANW-HTFPR | 1 Piece(s) | 10 Day(s) | 10 | Tip R | SKH51 Equivalent | +0.005/0 | 10 | 10 ~ 40 | - | - | 7 ~ 9.99 | ||
- | PILOT PUNCHES_DLC_ANW-HTFPR | 1 Piece(s) | 10 Day(s) | 10 | Tip R | SKH51 Equivalent | +0.005/0 | 13 | 10 ~ 40 | - | - | 10 ~ 12.99 | ||
- | PILOT PUNCHES_DLC_ANW-HTFPR | 1 Piece(s) | 10 Day(s) | 10 | Tip R | SKH51 Equivalent | +0.005/0 | 16 | 10 ~ 40 | - | - | 13 ~ 15.99 | ||
- | PILOT PUNCHES_DLC_ANW-HTFPT | 1 Piece(s) | 10 Day(s) | 10 | Tapered tip | SKH51 Equivalent | +0.005/0 | 1.6 | 10 ~ 40 | - | - | 1 ~ 1.59 | ||
- | PILOT PUNCHES_DLC_ANW-HTFPT | 1 Piece(s) | 10 Day(s) | 10 | Tapered tip | SKH51 Equivalent | +0.005/0 | 2.0 | 10 ~ 40 | - | - | 1 ~ 1.99 | ||
- | PILOT PUNCHES_DLC_ANW-HTFPT | 1 Piece(s) | 10 Day(s) | 10 | Tapered tip | SKH51 Equivalent | +0.005/0 | 2.5 | 10 ~ 40 | - | - | 1 ~ 2.49 | ||
- | PILOT PUNCHES_DLC_ANW-HTFPT | 1 Piece(s) | 10 Day(s) | 10 | Tapered tip | SKH51 Equivalent | +0.005/0 | 3 | 10 ~ 40 | - | - | 1 ~ 2.99 | ||
- | PILOT PUNCHES_DLC_ANW-HTFPT | 1 Piece(s) | 10 Day(s) | 10 | Tapered tip | SKH51 Equivalent | +0.005/0 | 4 | 10 ~ 40 | - | - | 2 ~ 3.99 | ||
- | PILOT PUNCHES_DLC_ANW-HTFPT | 1 Piece(s) | 10 Day(s) | 10 | Tapered tip | SKH51 Equivalent | +0.005/0 | 5 | 10 ~ 40 | - | - | 2 ~ 4.99 | ||
- | PILOT PUNCHES_DLC_ANW-HTFPT | 1 Piece(s) | 10 Day(s) | 10 | Tapered tip | SKH51 Equivalent | +0.005/0 | 6 | 10 ~ 40 | - | - | 2.5 ~ 5.99 | ||
- | PILOT PUNCHES_DLC_ANW-HTFPT | 1 Piece(s) | 10 Day(s) | 10 | Tapered tip | SKH51 Equivalent | +0.005/0 | 8 | 10 ~ 40 | - | - | 5 ~ 7.99 | ||
- | PILOT PUNCHES_DLC_ANW-HTFPT | 1 Piece(s) | 10 Day(s) | 10 | Tapered tip | SKH51 Equivalent | +0.005/0 | 10 | 10 ~ 40 | - | - | 7 ~ 9.99 | ||
- | PILOT PUNCHES_DLC_ANW-HTFPT | 1 Piece(s) | 10 Day(s) | 10 | Tapered tip | SKH51 Equivalent | +0.005/0 | 13 | 10 ~ 40 | - | - | 10 ~ 12.99 | ||
- | PILOT PUNCHES_DLC_ANW-HTFPT | 1 Piece(s) | 10 Day(s) | 10 | Tapered tip | SKH51 Equivalent | +0.005/0 | 16 | 10 ~ 40 | - | - | 13 ~ 15.99 | ||
- | PILOT PUNCHES_DLC_ANW-PTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | Powdered high-speed steel | +0.005/0 | 1.6 | 10 ~ 40 | 10 ~ 30 | - | 1 ~ 1.59 | ||
- | PILOT PUNCHES_DLC_ANW-PTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | Powdered high-speed steel | +0.005/0 | 1.6 | 10 ~ 40 | - | 16 ~ 45 | 1 ~ 1.59 | ||
- | PILOT PUNCHES_DLC_ANW-PTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | Powdered high-speed steel | +0.005/0 | 2.0 | 10 ~ 40 | 10 ~ 30 | - | 1 ~ 1.99 | ||
- | PILOT PUNCHES_DLC_ANW-PTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | Powdered high-speed steel | +0.005/0 | 2.0 | 10 ~ 40 | - | 16 ~ 45 | 1 ~ 1.99 | ||
- | PILOT PUNCHES_DLC_ANW-PTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | Powdered high-speed steel | +0.005/0 | 2.5 | 10 ~ 40 | 10 ~ 30 | - | 1 ~ 2.49 | ||
- | PILOT PUNCHES_DLC_ANW-PTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | Powdered high-speed steel | +0.005/0 | 2.5 | 10 ~ 40 | - | 16 ~ 45 | 1 ~ 2.49 | ||
- | PILOT PUNCHES_DLC_ANW-PTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | Powdered high-speed steel | +0.005/0 | 3 | 10 ~ 40 | 10 ~ 30 | - | 1 ~ 2.99 | ||
- | PILOT PUNCHES_DLC_ANW-PTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | Powdered high-speed steel | +0.005/0 | 3 | 10 ~ 40 | - | 16 ~ 45 | 1 ~ 2.99 | ||
- | PILOT PUNCHES_DLC_ANW-PTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | Powdered high-speed steel | +0.005/0 | 4 | 10 ~ 40 | 15 ~ 30 | - | 2 ~ 3.99 | ||
- | PILOT PUNCHES_DLC_ANW-PTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | Powdered high-speed steel | +0.005/0 | 4 | 10 ~ 40 | - | 16 ~ 45 | 2 ~ 3.99 | ||
- | PILOT PUNCHES_DLC_ANW-PTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | Powdered high-speed steel | +0.005/0 | 5 | 10 ~ 40 | 15 ~ 30 | - | 2 ~ 4.99 | ||
- | PILOT PUNCHES_DLC_ANW-PTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | Powdered high-speed steel | +0.005/0 | 5 | 10 ~ 40 | - | 16 ~ 45 | 2 ~ 4.99 | ||
- | PILOT PUNCHES_DLC_ANW-PTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | Powdered high-speed steel | +0.005/0 | 6 | 10 ~ 40 | 15 ~ 30 | - | 2.5 ~ 5.99 | ||
- | PILOT PUNCHES_DLC_ANW-PTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | Powdered high-speed steel | +0.005/0 | 6 | 10 ~ 40 | - | 16 ~ 45 | 2.5 ~ 5.99 | ||
- | PILOT PUNCHES_DLC_ANW-PTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | Powdered high-speed steel | +0.005/0 | 8 | 10 ~ 40 | 15 ~ 30 | - | 5 ~ 7.99 | ||
- | PILOT PUNCHES_DLC_ANW-PTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | Powdered high-speed steel | +0.005/0 | 8 | 10 ~ 40 | - | 16 ~ 45 | 5 ~ 7.99 | ||
- | PILOT PUNCHES_DLC_ANW-PTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | Powdered high-speed steel | +0.005/0 | 10 | 10 ~ 40 | 15 ~ 30 | - | 7 ~ 9.99 | ||
- | PILOT PUNCHES_DLC_ANW-PTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | Powdered high-speed steel | +0.005/0 | 10 | 10 ~ 40 | - | 16 ~ 45 | 7 ~ 9.99 | ||
- | PILOT PUNCHES_DLC_ANW-PTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | Powdered high-speed steel | +0.005/0 | 13 | 10 ~ 40 | 15 ~ 30 | - | 10 ~ 12.99 | ||
- | PILOT PUNCHES_DLC_ANW-PTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | Powdered high-speed steel | +0.005/0 | 13 | 10 ~ 40 | - | 16 ~ 19 | 10 ~ 12.99 | ||
- | PILOT PUNCHES_DLC_ANW-PTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | Powdered high-speed steel | +0.005/0 | 13 | 10 ~ 40 | - | 21 ~ 24 | 10 ~ 12.99 | ||
- | PILOT PUNCHES_DLC_ANW-PTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | Powdered high-speed steel | +0.005/0 | 13 | 10 ~ 40 | - | 26 ~ 29 | 10 ~ 12.99 | ||
- | PILOT PUNCHES_DLC_ANW-PTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | Powdered high-speed steel | +0.005/0 | 13 | 10 ~ 40 | - | 31 ~ 45 | 10 ~ 12.99 | ||
- | PILOT PUNCHES_DLC_ANW-PTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | Powdered high-speed steel | +0.005/0 | 16 | 10 ~ 40 | 15 ~ 30 | - | 13 ~ 15.99 | ||
- | PILOT PUNCHES_DLC_ANW-PTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | Powdered high-speed steel | +0.005/0 | 16 | 10 ~ 40 | - | 16 ~ 19 | 13 ~ 15.99 | ||
- | PILOT PUNCHES_DLC_ANW-PTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | Powdered high-speed steel | +0.005/0 | 16 | 10 ~ 40 | - | 21 ~ 24 | 13 ~ 15.99 | ||
- | PILOT PUNCHES_DLC_ANW-PTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | Powdered high-speed steel | +0.005/0 | 16 | 10 ~ 40 | - | 26 ~ 29 | 13 ~ 15.99 | ||
- | PILOT PUNCHES_DLC_ANW-PTFPA | 1 Piece(s) | 10 Day(s) | 10 | Sharp tip angle | Powdered high-speed steel | +0.005/0 | 16 | 10 ~ 40 | - | 31 ~ 45 | 13 ~ 15.99 | ||
- | PILOT PUNCHES_DLC_ANW-PTFPR | 1 Piece(s) | 10 Day(s) | 10 | Tip R | Powdered high-speed steel | +0.005/0 | 1.6 | 10 ~ 40 | - | - | 1 ~ 1.59 | ||
- | PILOT PUNCHES_DLC_ANW-PTFPR | 1 Piece(s) | 10 Day(s) | 10 | Tip R | Powdered high-speed steel | +0.005/0 | 2.0 | 10 ~ 40 | - | - | 1 ~ 1.99 | ||
- | PILOT PUNCHES_DLC_ANW-PTFPR | 1 Piece(s) | 10 Day(s) | 10 | Tip R | Powdered high-speed steel | +0.005/0 | 2.5 | 10 ~ 40 | - | - | 1 ~ 2.49 | ||
- | PILOT PUNCHES_DLC_ANW-PTFPR | 1 Piece(s) | 10 Day(s) | 10 | Tip R | Powdered high-speed steel | +0.005/0 | 3 | 10 ~ 40 | - | - | 1 ~ 2.99 | ||
- | PILOT PUNCHES_DLC_ANW-PTFPR | 1 Piece(s) | 10 Day(s) | 10 | Tip R | Powdered high-speed steel | +0.005/0 | 4 | 10 ~ 40 | - | - | 2 ~ 3.99 | ||
- | PILOT PUNCHES_DLC_ANW-PTFPR | 1 Piece(s) | 10 Day(s) | 10 | Tip R | Powdered high-speed steel | +0.005/0 | 5 | 10 ~ 40 | - | - | 2 ~ 4.99 | ||
- | PILOT PUNCHES_DLC_ANW-PTFPR | 1 Piece(s) | 10 Day(s) | 10 | Tip R | Powdered high-speed steel | +0.005/0 | 6 | 10 ~ 40 | - | - | 2.5 ~ 5.99 | ||
- | PILOT PUNCHES_DLC_ANW-PTFPR | 1 Piece(s) | 10 Day(s) | 10 | Tip R | Powdered high-speed steel | +0.005/0 | 8 | 10 ~ 40 | - | - | 5 ~ 7.99 | ||
- | PILOT PUNCHES_DLC_ANW-PTFPR | 1 Piece(s) | 10 Day(s) | 10 | Tip R | Powdered high-speed steel | +0.005/0 | 10 | 10 ~ 40 | - | - | 7 ~ 9.99 | ||
- | PILOT PUNCHES_DLC_ANW-PTFPR | 1 Piece(s) | 10 Day(s) | 10 | Tip R | Powdered high-speed steel | +0.005/0 | 13 | 10 ~ 40 | - | - | 10 ~ 12.99 | ||
- | PILOT PUNCHES_DLC_ANW-PTFPR | 1 Piece(s) | 10 Day(s) | 10 | Tip R | Powdered high-speed steel | +0.005/0 | 16 | 10 ~ 40 | - | - | 13 ~ 15.99 | ||
- | PILOT PUNCHES_DLC_ANW-PTFPT | 1 Piece(s) | 10 Day(s) | 10 | Tapered tip | Powdered high-speed steel | +0.005/0 | 1.6 | 10 ~ 40 | - | - | 1 ~ 1.59 |
Loading...
Shank type | Standard | Surface treatment | DLC foundation WPC | Mounting plate | Stripper plate |
---|---|---|---|---|---|
Shank (mounting part) shape | Standard |
How can we improve?
How can we improve?