(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
กรุณาตรวจสอบรหัสสินค้าที่ถูกต้องก่อนขอราคาและสั่งซื้อ เนื่องจากเป็นสินค้าสั่งทำจึงไม่สามารถเปลี่ยนคืนได้
- หากเลือกความยาวแบบ LC ค่า B จะไม่สามารถอ้างอิงตามตาราง standard ได้
- สอบถามข้อมูลเพิ่มเติม ติดต่อมิซูมิ
Please recheck part number before quoting or ordering products, due to this is made-to-order item and cannot be returned.
If you have any questions, please contact MISUMI.
Part Number |
---|
W-SPAL-C10-[50-150/10]-P[3-9.99/0.01] |
W-SPAL-C10-[50-150/10]-PC[1.5-2.99/0.01] |
W-SPAL-C10-LC[25-149.9/0.1]-P[3-9.99/0.01] |
W-SPAL-C10-LC[25-149.9/0.1]-PC[1.5-2.99/0.01] |
W-SPAL-C13-[50-150/10]-P[6-12.99/0.01] |
W-SPAL-C13-[50-150/10]-PC[3-5.99/0.01] |
W-SPAL-C13-LC[25-149.9/0.1]-P[6-12.99/0.01] |
W-SPAL-C13-LC[25-149.9/0.1]-PC[3-5.99/0.01] |
W-SPAL-C16-[60-150/10]-P[10-15.99/0.01] |
W-SPAL-C16-[60-150/10]-PC[5-9.99/0.01] |
W-SPAL-C16-LC[25-149.9/0.1]-P[10-15.99/0.01] |
W-SPAL-C16-LC[25-149.9/0.1]-PC[5-9.99/0.01] |
W-SPAL-C20-[60-150/10]-P[13-19.99/0.01] |
W-SPAL-C20-[60-150/10]-PC[6.5-12.99/0.01] |
W-SPAL-C20-LC[25-149.9/0.1]-P[13-19.99/0.01] |
W-SPAL-C20-LC[25-149.9/0.1]-PC[6.5-12.99/0.01] |
W-SPAL-C25-[60-150/10]-P[18-24.99/0.01] |
W-SPAL-C25-[60-150/10]-PC[9-17.99/0.01] |
W-SPAL-C25-LC[25-149.9/0.1]-P[18-24.99/0.01] |
W-SPAL-C25-LC[25-149.9/0.1]-PC[9-17.99/0.01] |
W-SPAL-C32-[60-150/10]-P[20-31.99/0.01] |
W-SPAL-C32-[60-150/10]-PC[10-19.99/0.01] |
W-SPAL-C32-LC[25-149.9/0.1]-P[20-31.99/0.01] |
W-SPAL-C32-LC[25-149.9/0.1]-PC[10-19.99/0.01] |
W-SPAL-C38-[60-150/10]-P[28-37.99/0.01] |
W-SPAL-C38-[60-150/10]-PC[14-27.99/0.01] |
W-SPAL-C38-LC[25-149.9/0.1]-P[28-37.99/0.01] |
W-SPAL-C38-LC[25-149.9/0.1]-PC[14-27.99/0.01] |
W-SPAL-C45-[60-150/10]-P[35-44.99/0.01] |
W-SPAL-C45-[60-150/10]-PC[17.5-34.99/0.01] |
W-SPAL-C45-LC[25-149.9/0.1]-P[35-44.99/0.01] |
W-SPAL-C45-LC[25-149.9/0.1]-PC[17.5-34.99/0.01] |
W-SPAS-C10-[40-150/10]-P[3-9.99/0.01] |
W-SPAS-C10-[40-150/10]-PC[1.5-2.99/0.01] |
W-SPAS-C10-LC[25-149.9/0.1]-P[3-9.99/0.01] |
W-SPAS-C10-LC[25-149.9/0.1]-PC[1.5-2.99/0.01] |
W-SPAS-C13-[40-150/10]-P[6-12.99/0.01] |
W-SPAS-C13-[40-150/10]-PC[3-5.99/0.01] |
W-SPAS-C13-LC[25-149.9/0.1]-P[6-12.99/0.01] |
W-SPAS-C13-LC[25-149.9/0.1]-PC[3-5.99/0.01] |
W-SPAS-C16-[40-150/10]-P[10-15.99/0.01] |
W-SPAS-C16-[40-150/10]-PC[5-9.99/0.01] |
W-SPAS-C16-LC[25-149.9/0.1]-P[10-15.99/0.01] |
W-SPAS-C16-LC[25-149.9/0.1]-PC[5-9.99/0.01] |
W-SPAS-C20-[40-150/10]-P[13-19.99/0.01] |
W-SPAS-C20-[40-150/10]-PC[6.5-12.99/0.01] |
W-SPAS-C20-LC[25-149.9/0.1]-P[13-19.99/0.01] |
W-SPAS-C20-LC[25-149.9/0.1]-PC[6.5-12.99/0.01] |
W-SPAS-C25-[40-150/10]-P[18-24.99/0.01] |
W-SPAS-C25-[40-150/10]-PC[9-17.99/0.01] |
W-SPAS-C25-LC[25-149.9/0.1]-P[18-24.99/0.01] |
W-SPAS-C25-LC[25-149.9/0.1]-PC[9-17.99/0.01] |
W-SPAS-C32-[40-150/10]-P[20-31.99/0.01] |
W-SPAS-C32-[40-150/10]-PC[10-19.99/0.01] |
W-SPAS-C32-LC[25-149.9/0.1]-P[20-31.99/0.01] |
W-SPAS-C32-LC[25-149.9/0.1]-PC[10-19.99/0.01] |
W-SPAS-C38-[40-150/10]-P[28-37.99/0.01] |
W-SPAS-C38-[40-150/10]-PC[14-27.99/0.01] |
W-SPAS-C38-LC[25-149.9/0.1]-P[28-37.99/0.01] |
W-SPAS-C38-LC[25-149.9/0.1]-PC[14-27.99/0.01] |
W-SPAS-C45-[40-150/10]-P[35-44.99/0.01] |
W-SPAS-C45-[40-150/10]-PC[17.5-34.99/0.01] |
W-SPAS-C45-LC[25-149.9/0.1]-P[35-44.99/0.01] |
W-SPAS-C45-LC[25-149.9/0.1]-PC[17.5-34.99/0.01] |
W-SPAX-C10-[70-150/10]-P[6-9.99/0.01] |
W-SPAX-C10-[70-150/10]-PC[3-5.99/0.01] |
W-SPAX-C10-LC[37-149.9/0.1]-P[6-9.99/0.01] |
W-SPAX-C10-LC[37-149.9/0.1]-PC[3-5.99/0.01] |
W-SPAX-C13-[70-150/10]-P[6-12.99/0.01] |
W-SPAX-C13-[70-150/10]-PC[3-5.99/0.01] |
W-SPAX-C13-LC[37-149.9/0.1]-P[6-12.99/0.01] |
W-SPAX-C13-LC[37-149.9/0.1]-PC[3-5.99/0.01] |
W-SPAX-C16-[80-150/10]-P[10-15.99/0.01] |
W-SPAX-C16-[80-150/10]-PC[5-9.99/0.01] |
W-SPAX-C16-LC[37-149.9/0.1]-P[10-15.99/0.01] |
W-SPAX-C16-LC[37-149.9/0.1]-PC[5-9.99/0.01] |
W-SPAX-C20-[80-150/10]-P[13-19.99/0.01] |
W-SPAX-C20-[80-150/10]-PC[6.5-12.99/0.01] |
W-SPAX-C20-LC[37-149.9/0.1]-P[13-19.99/0.01] |
W-SPAX-C20-LC[37-149.9/0.1]-PC[6.5-12.99/0.01] |
W-SPAX-C25-[80-150/10]-P[18-24.99/0.01] |
W-SPAX-C25-[80-150/10]-PC[9-17.99/0.01] |
W-SPAX-C25-LC[37-149.9/0.1]-P[18-24.99/0.01] |
W-SPAX-C25-LC[37-149.9/0.1]-PC[9-17.99/0.01] |
W-SPAX-C32-[80-150/10]-P[20-31.99/0.01] |
W-SPAX-C32-[80-150/10]-PC[10-19.99/0.01] |
W-SPAX-C32-LC[37-149.9/0.1]-P[20-31.99/0.01] |
W-SPAX-C32-LC[37-149.9/0.1]-PC[10-19.99/0.01] |
W-SPAX-C38-[80-150/10]-P[28-37.99/0.01] |
W-SPAX-C38-[80-150/10]-PC[14-27.99/0.01] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Tip shape | B (Tip length) | D (Shank diameter) (mm) | P (Tip dimension) (mm) | L (L dimension) (mm) | LC (Full length alteration) (mm) | PC (Tip dimension alteration) (mm) | R (Tip corner R) (mm) | W (Tip dimension) (mm) | WC (Tip dimension alteration) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | L | 10 | 3 ~ 9.99 | 50 ~ 150 | - | - | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | L | 10 | - | 50 ~ 150 | - | 1.5 ~ 2.99 | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | L | 10 | 3 ~ 9.99 | - | 25 ~ 149.9 | - | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | L | 10 | - | - | 25 ~ 149.9 | 1.5 ~ 2.99 | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | L | 13 | 6 ~ 12.99 | 50 ~ 150 | - | - | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | L | 13 | - | 50 ~ 150 | - | 3 ~ 5.99 | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | L | 13 | 6 ~ 12.99 | - | 25 ~ 149.9 | - | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | L | 13 | - | - | 25 ~ 149.9 | 3 ~ 5.99 | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | L | 16 | 10 ~ 15.99 | 60 ~ 150 | - | - | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | L | 16 | - | 60 ~ 150 | - | 5 ~ 9.99 | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | L | 16 | 10 ~ 15.99 | - | 25 ~ 149.9 | - | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | L | 16 | - | - | 25 ~ 149.9 | 5 ~ 9.99 | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | L | 20 | 13 ~ 19.99 | 60 ~ 150 | - | - | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | L | 20 | - | 60 ~ 150 | - | 6.5 ~ 12.99 | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | L | 20 | 13 ~ 19.99 | - | 25 ~ 149.9 | - | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | L | 20 | - | - | 25 ~ 149.9 | 6.5 ~ 12.99 | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | L | 25 | 18 ~ 24.99 | 60 ~ 150 | - | - | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | L | 25 | - | 60 ~ 150 | - | 9 ~ 17.99 | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | L | 25 | 18 ~ 24.99 | - | 25 ~ 149.9 | - | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | L | 25 | - | - | 25 ~ 149.9 | 9 ~ 17.99 | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 5 Day(s) | 10 | A | L | 32 | 20 ~ 31.99 | 60 ~ 150 | - | - | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 5 Day(s) | 10 | A | L | 32 | - | 60 ~ 150 | - | 10 ~ 19.99 | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 5 Day(s) | 10 | A | L | 32 | 20 ~ 31.99 | - | 25 ~ 149.9 | - | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 5 Day(s) | 10 | A | L | 32 | - | - | 25 ~ 149.9 | 10 ~ 19.99 | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 5 Day(s) | 10 | A | L | 38 | 28 ~ 37.99 | 60 ~ 150 | - | - | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 5 Day(s) | 10 | A | L | 38 | - | 60 ~ 150 | - | 14 ~ 27.99 | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 5 Day(s) | 10 | A | L | 38 | 28 ~ 37.99 | - | 25 ~ 149.9 | - | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 5 Day(s) | 10 | A | L | 38 | - | - | 25 ~ 149.9 | 14 ~ 27.99 | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 5 Day(s) | 10 | A | L | 45 | 35 ~ 44.99 | 60 ~ 150 | - | - | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 5 Day(s) | 10 | A | L | 45 | - | 60 ~ 150 | - | 17.5 ~ 34.99 | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 5 Day(s) | 10 | A | L | 45 | 35 ~ 44.99 | - | 25 ~ 149.9 | - | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 5 Day(s) | 10 | A | L | 45 | - | - | 25 ~ 149.9 | 17.5 ~ 34.99 | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | S | 10 | 3 ~ 9.99 | 40 ~ 150 | - | - | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | S | 10 | - | 40 ~ 150 | - | 1.5 ~ 2.99 | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | S | 10 | 3 ~ 9.99 | - | 25 ~ 149.9 | - | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | S | 10 | - | - | 25 ~ 149.9 | 1.5 ~ 2.99 | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | S | 13 | 6 ~ 12.99 | 40 ~ 150 | - | - | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | S | 13 | - | 40 ~ 150 | - | 3 ~ 5.99 | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | S | 13 | 6 ~ 12.99 | - | 25 ~ 149.9 | - | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | S | 13 | - | - | 25 ~ 149.9 | 3 ~ 5.99 | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | S | 16 | 10 ~ 15.99 | 40 ~ 150 | - | - | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | S | 16 | - | 40 ~ 150 | - | 5 ~ 9.99 | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | S | 16 | 10 ~ 15.99 | - | 25 ~ 149.9 | - | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | S | 16 | - | - | 25 ~ 149.9 | 5 ~ 9.99 | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | S | 20 | 13 ~ 19.99 | 40 ~ 150 | - | - | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | S | 20 | - | 40 ~ 150 | - | 6.5 ~ 12.99 | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | S | 20 | 13 ~ 19.99 | - | 25 ~ 149.9 | - | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | S | 20 | - | - | 25 ~ 149.9 | 6.5 ~ 12.99 | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | S | 25 | 18 ~ 24.99 | 40 ~ 150 | - | - | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | S | 25 | - | 40 ~ 150 | - | 9 ~ 17.99 | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | S | 25 | 18 ~ 24.99 | - | 25 ~ 149.9 | - | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | S | 25 | - | - | 25 ~ 149.9 | 9 ~ 17.99 | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 5 Day(s) | 10 | A | S | 32 | 20 ~ 31.99 | 40 ~ 150 | - | - | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 5 Day(s) | 10 | A | S | 32 | - | 40 ~ 150 | - | 10 ~ 19.99 | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 5 Day(s) | 10 | A | S | 32 | 20 ~ 31.99 | - | 25 ~ 149.9 | - | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 5 Day(s) | 10 | A | S | 32 | - | - | 25 ~ 149.9 | 10 ~ 19.99 | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 5 Day(s) | 10 | A | S | 38 | 28 ~ 37.99 | 40 ~ 150 | - | - | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 5 Day(s) | 10 | A | S | 38 | - | 40 ~ 150 | - | 14 ~ 27.99 | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 5 Day(s) | 10 | A | S | 38 | 28 ~ 37.99 | - | 25 ~ 149.9 | - | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 5 Day(s) | 10 | A | S | 38 | - | - | 25 ~ 149.9 | 14 ~ 27.99 | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 5 Day(s) | 10 | A | S | 45 | 35 ~ 44.99 | 40 ~ 150 | - | - | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 5 Day(s) | 10 | A | S | 45 | - | 40 ~ 150 | - | 17.5 ~ 34.99 | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 5 Day(s) | 10 | A | S | 45 | 35 ~ 44.99 | - | 25 ~ 149.9 | - | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 5 Day(s) | 10 | A | S | 45 | - | - | 25 ~ 149.9 | 17.5 ~ 34.99 | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | X | 10 | 6 ~ 9.99 | 70 ~ 150 | - | - | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | X | 10 | - | 70 ~ 150 | - | 3 ~ 5.99 | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | X | 10 | 6 ~ 9.99 | - | 37 ~ 149.9 | - | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | X | 10 | - | - | 37 ~ 149.9 | 3 ~ 5.99 | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | X | 13 | 6 ~ 12.99 | 70 ~ 150 | - | - | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | X | 13 | - | 70 ~ 150 | - | 3 ~ 5.99 | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | X | 13 | 6 ~ 12.99 | - | 37 ~ 149.9 | - | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | X | 13 | - | - | 37 ~ 149.9 | 3 ~ 5.99 | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | X | 16 | 10 ~ 15.99 | 80 ~ 150 | - | - | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | X | 16 | - | 80 ~ 150 | - | 5 ~ 9.99 | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | X | 16 | 10 ~ 15.99 | - | 37 ~ 149.9 | - | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | X | 16 | - | - | 37 ~ 149.9 | 5 ~ 9.99 | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | X | 20 | 13 ~ 19.99 | 80 ~ 150 | - | - | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | X | 20 | - | 80 ~ 150 | - | 6.5 ~ 12.99 | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | X | 20 | 13 ~ 19.99 | - | 37 ~ 149.9 | - | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | X | 20 | - | - | 37 ~ 149.9 | 6.5 ~ 12.99 | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | X | 25 | 18 ~ 24.99 | 80 ~ 150 | - | - | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | X | 25 | - | 80 ~ 150 | - | 9 ~ 17.99 | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | X | 25 | 18 ~ 24.99 | - | 37 ~ 149.9 | - | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | X | 25 | - | - | 37 ~ 149.9 | 9 ~ 17.99 | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | X | 32 | 20 ~ 31.99 | 80 ~ 150 | - | - | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | X | 32 | - | 80 ~ 150 | - | 10 ~ 19.99 | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | X | 32 | 20 ~ 31.99 | - | 37 ~ 149.9 | - | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 4 Day(s) | 10 | A | X | 32 | - | - | 37 ~ 149.9 | 10 ~ 19.99 | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 5 Day(s) | 10 | A | X | 38 | 28 ~ 37.99 | 80 ~ 150 | - | - | - | - | - | ||
- | SHOULDER PUNCHES-WPC- | 1 Piece(s) | 5 Day(s) | 10 | A | X | 38 | - | 80 ~ 150 | - | 14 ~ 27.99 | - | - | - |
Loading...
Heavy-load punches | No | Shank type | Single-stepped | Jector | None |
---|---|---|---|---|---|
Material | SKD11 Equivalent | Surface treatment | WPC | Shank (mounting part) shape | With locating dowel hole |
Shank diameter D tolerance | m5 | T (Head thickness/plate thickness)(mm) | 5 |
How can we improve?
How can we improve?