(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
WSCWLC60-120 |
WSCWLY60-120 |
WSCWRC60-120 |
WSCWRY60-120 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Left / Right | Locking Type |
---|---|---|---|---|---|---|---|
฿ 1,998.00 | FLIP COMPONENTS | 1 Piece(s) | Same day | Left | Screw Type | ||
฿ 1,998.00 | FLIP COMPONENTS | 1 Piece(s) | Same day | Left | Push Type | ||
฿ 1,998.00 | FLIP COMPONENTS | 1 Piece(s) | Same day | Right | Screw Type | ||
฿ 1,998.00 | FLIP COMPONENTS | 1 Piece(s) | Same day | Right | Push Type |
Loading...
Type | Flip Components | Basic Structure | W Type | Material | S45C |
---|---|---|---|---|---|
Surface Treatment | Nickel Coating | Direction | Horizontal | Specification | Small Type |
Brand | MISUMI | W(width)(mm) | 60 | L(height)(mm) | 120 |
How can we improve?
How can we improve?