(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
WSCWLC80-150 |
WSCWLY80-150 |
WSCWRC80-150 |
WSCWRY80-150 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Left / Right | Locking Type |
---|---|---|---|---|---|---|---|
฿ 2,328.00 ฿ 1,575.82 | FLIP COMPONENTS | 1 Piece(s) | Same day | Left | Screw Type | ||
฿ 2,328.00 | FLIP COMPONENTS | 1 Piece(s) | Same day | Left | Push Type | ||
฿ 2,328.00 | FLIP COMPONENTS | 1 Piece(s) | Same day | Right | Screw Type | ||
฿ 2,328.00 | MAINTENANCE SCREWS | 1 Piece(s) | Same day | Right | Push Type |
Loading...
Type | Flip Components | Basic Structure | W Type | Material | S45C |
---|---|---|---|---|---|
Surface Treatment | Nickel Coating | Direction | Horizontal | Specification | Large Type |
Brand | MISUMI | W(width)(mm) | 80 | L(height)(mm) | 150 |
How can we improve?
How can we improve?