1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

W Shape Aluminium Vertical Flip Components - Large Type -

W Shape Aluminium Vertical Flip Components - Large Type -
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,482.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
WALLC80-165
WALLY80-165
WALRC80-165
WALRY80-165
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLeft / Right Locking Type

฿ 3,834.00

FLIP COMPONENTS 1 Piece(s) 21 Day(s) LeftScrew Type

฿ 2,482.00

FLIP COMPONENTS 1 Piece(s) 21 Day(s) LeftPush Type

฿ 2,482.00

FLIP COMPONENTS 1 Piece(s) 21 Day(s) RightScrew Type

฿ 3,834.00

FLIP COMPONENTS 1 Piece(s) 21 Day(s) RightPush Type

Loading...

  1. 1
 

Basic Information

Type Flip Components Basic Structure W Type Material 6063
Surface Treatment Anodizing Coating Direction Vertical Specification Large Type
Brand MISUMI W(width)(mm) 80 L(height)(mm) 165