(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
WSCLRY80-165 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,482.00 | FLIP COMPONENTS | 1 Piece(s) | 21 Day(s) |
Loading...
Type | Flip Components | Basic Structure | W Type | Left / Right | Right |
---|---|---|---|---|---|
Material | S45C | Surface Treatment | Nickel Coating | Direction | Vertical |
Specification | Large Type | Locking Type | Push Type | Brand | MISUMI |
W(width)(mm) | 80 | L(height)(mm) | 165 |
How can we improve?
How can we improve?